• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Sabre Saw Blades

Reciprocating saw blades are used attached to an electric reciprocating saw. Reciprocating saws are also known as saber saws. They are suited to opening work and used for removing metals and reinforcing bars as well as cutting wood. Most reciprocating saws feature a stroke length of 1 inch and a thick blade that provides a strong cutting force. Reciprocating saw blades vary in the materials they can cut, number of teeth, length and thickness. Blades can be fitted at an angle of about 3 to 5 degrees relative to the portion that is attached to a shaft and the saw teeth portion. This angle makes the saw teeth cut the material when the blade is pulled. Choose the length, thickness and other properties of the blade according to the material to be cut. Blades are commonly made of carbon tool steel, high-speed steel, cobalt high-speed steel, bimetals and so on.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat