• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 6/4/2026. We apologize for the inconvenience.
  • Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in April 2026 | แจ้งวันหยุดทำการในเดือนเมษายน 2569 > คลิก

Jigsaw Blades

Jigsaw blades are metal saw blades that are fitted on electric saws called jigsaws. They are thin and narrow and therefore suited to cutting in a curve. Materials used include high-speed steel, and bimetal blades do not break easily. Blades are selected according to the material they are used for, such as metals, wood, plastic and special materials, but some blades can be used for more than 1 type of material. Blades that are compatible with the same applications may differ in length, thickness and number of teeth, and blades designed for cutting wood are particularly available in various types, such as blades for thick materials, cutting in curves and finishing. While long blades can cut materials with large dimensions, short blades are capable of more stable cutting. In addition, blades with a greater number of teeth can deliver a more beautiful cut surface. Choosing sharp blades will increase cutting speed and improve the quality of finish.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat