(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Markers

Industrial markers are marking supplies used in manufacturing, construction, and industry. A slate pencil is a marker used for drawing lines on iron plates and steel frames. The drawn lines are resistant to heat and do not disappear up to 1,200°C, making slate pencils suitable for marking for welding and fusing at high temperatures. There are the basic square shape, the flat shape that is convenient for drawing thick lines, and the round shape with the tip sharpened like a pencil so that circles can be easily drawn. Solid paints are liquid paints that are solidified and used for checking and marking, as well as for repairing peeled or scratched paint. It is possible to paint upwards without dropping like liquid. In addition, there is no need to stir, and the surroundings will not be stained by splashes. When selecting an industrial marker, in addition to the color and character size, consider the material of the part to be written on and the application.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • Others
47 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】

    INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】【1-3 Pieces Per Package】

    MITSUBISHI PENCIL (UNI)

    ปากกา Uni Paint marker เป็นปากกาที่ได้รับความนิยมสูงสุดจากทั่วโลก
    สามารถเขียนได้บนหลากหลายพื้นผิว ไม่ว่าจะเป็น กระดาษ โลหะ แก้ว พลาสติก ไม้ ผ้า และ หิน
    อีกทั้งยังสามารถกันน้ำ และ ไม่มีส่วนผสมของ Sulphur, Chlorine หรือ Silicon

    คุณสมบัติเด่น
    · เขียนได้บนหลากหลายพื้นผิว
    ·สีที่สว่างสดใส

    Features
    ·Can be written on metal, glass, plastics, etc., has fixing properties, high hiding power, and vividly colors even on black surface.

    Usage
    ·For marking and identification on various materials, parts as industrial use.

    Specification
    ·Character Size : Fine
    · Quantity per pack (piece):12

    Materials
    ·Main Body: Oily Dye 
    ·Core: Acrylic Fiber
    From: ฿ 19.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】

    INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】【1-6 Pieces Per Package】

    MITSUBISHI PENCIL (UNI)

    ปากกา Uni Paint marker เป็นปากกาที่ได้รับความนิยมสูงสุดจากทั่วโลก
    สามารถเขียนได้บนหลากหลายพื้นผิว ไม่ว่าจะเป็น กระดาษ โลหะ แก้ว พลาสติก ไม้ ผ้า และ หิน
    อีกทั้งยังสามารถกันน้ำ และ ไม่มีส่วนผสมของ Sulphur, Chlorine หรือ Silicon

    คุณสมบัติเด่น
    · เขียนได้บนหลากหลายพื้นผิว
    ·สีที่สว่างสดใส

    Features
    ·Can be written on metal, glass, plastics, etc., has fixing properties, high hiding power, and vividly colors even on black surface.

    Usage
    ·For marking and identification on various materials, parts as industrial use.

    Specification
    ·Character Size : Fine
    · Quantity per pack (piece):12

    Materials
    ·Main Body: Oily Dye 
    ·Core: Acrylic Fiber
    From: ฿ 15.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker
    Kawakimapen Permanent Marker

    Kawakimapen Permanent Marker

    SHACHIHATA

    A permanent marker, which does not dry out for 2 hours even when uncapped.
    [Features]
    · Can be used for a whole day with the cap removed, allowing work for a long time.
    [Applications]
    · Ideal for long hours of work in schools or stores.
    · Ideal for creating handwritten POP.
    · Ideal for heavy use in factories or work sites.
    · Ideal for marking on metal plates and parts as well as in shipping and inspection
    · No need to remove and replace the cap, which allows greater work efficiency.
    From: ฿ 57.51
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    INDUSTRIAL PAINT MARKERS PX30 Series

    INDUSTRIAL PAINT MARKERS PX30 Series【1-2 Pieces Per Package】

    MITSUBISHI PENCIL (UNI)

    ปากกา Uni Paint marker เป็นปากกาที่ได้รับความนิยมสูงสุดจากทั่วโลก
    สามารถเขียนได้บนหลากหลายพื้นผิว ไม่ว่าจะเป็น กระดาษ โลหะ แก้ว พลาสติก ไม้ ผ้า และ หิน
    อีกทั้งยังสามารถกันน้ำ และ ไม่มีส่วนผสมของ Sulphur, Chlorine หรือ Silicon

    คุณสมบัติเด่น
    · เขียนได้บนหลากหลายพื้นผิว
    ·สีที่สว่างสดใส

    Features
    ·Can be written on metal, glass, plastics, etc., has fixing properties, high hiding power, and vividly colors even on black surface.

    Usage
    ·For marking and identification on various materials, parts as industrial use.

    Specification
    ·Character Size : Fine
    · Quantity per pack (piece):12

    Materials
    ·Main Body: Oily Dye 
    ·Core: Acrylic Fiber
    From: ฿ 43.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Super Heat-Resistant Marker "Paint Stick K"

    Super Heat-Resistant Marker "Paint Stick K"

    LACO

    It is possible to mark workpieces in a very high temperature range. Resistant to discoloration and deterioration, it maintains clear markings for a long time. For very hot steel etc.
    From: ฿ 224.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat-Resistant Marker "Paint Stick H"

    Heat-Resistant Marker "Paint Stick H"

    LACO

    Enables workpiece scribing in a wide range of temperatures. Resistant to discoloration and deterioration to maintain clear marking over a long period of time. For marking of cast metals, forged metals, hot coils, slabs, billets, etc.
    From: ฿ 169.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat-Resistant Marker "Paint Stick HT-75"
    From: ฿ 209.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill
    Kawakimapen Permanent Marker, Ink Refill

    Kawakimapen Permanent Marker, Ink Refill

    SHACHIHATA

    Uncapped, the pen tip does not dry out for about 2 hours (at 20°C and 65% moisture).
    [Features]
    · Can be used for a whole day with the cap removed, allowing work for a long time.
    From: ฿ 68.52
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Aqueous Pigment Marker Uni-POSCA (Extra Fine)

    Aqueous Pigment Marker Uni-POSCA (Extra Fine)

    MITSUBISHI PENCIL (UNI)

    Because it is a water-soluble marker, it has no odor, shows excellent light resistance, brilliant coloring and overwriting is also possible. Marking and identification of various materials and parts for industrial applications.
    From: ฿ 64.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Kawakimapen Permanent Marker, Replacement Core
    Kawakimapen Permanent Marker, Replacement Core
    Kawakimapen Permanent Marker, Replacement Core

    Kawakimapen Permanent Marker, Replacement Core【2 Pieces Per Package】

    SHACHIHATA

    Uncapped, the pen tip does not dry out for about 2 hours (at 20°C and 65% moisture).
    [Features]
    · Can be used for a whole day with the cap removed, allowing work for a long time.
    From: ฿ 167.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Marker, White

    Industrial Marker, White

    PENTEL

    [Features]
    ·A quick-drying, water-resistant paint-type white marker.
    [Applications]
    ·For checking marks on non-absorbent surfaces such as welding points, metals and resins, and writing on tools and glasses.
    From: ฿ 145.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    DERMATOGRAPH PENCIL WHITE
    DERMATOGRAPH PENCIL WHITE
    DERMATOGRAPH PENCIL WHITE
    DERMATOGRAPH PENCIL WHITE

    DERMATOGRAPH PENCIL WHITE【12 Pieces Per Package】

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Colored pencil that can also be used for writing on metal/glass/plastic, etc.
    [Applications]
    · Useful for marking various smooth surfaces like metal, glass, leather, plastic, etc.
    From: ฿ 444.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Alcohol Paint Marker (Medium Letters)

    Alcohol Paint Marker (Medium Letters)

    MITSUBISHI PENCIL (UNI)

    [Features]
    · An alcohol-based solvent is used as the main solvent and the ink is both safe and environmentally-friendly.
    · Drawn lines dry extremely quickly, reducing working time.
    · Writable on metals, rubber and plastics, and produces vivid color.
    · Designed for customers in need of both quick drying properties and environmental compatibility. For changing the prime solvent of inks from xylene to an alcohol solvent.
    [Applications]
    · Marking and identification of various materials and parts for industrial applications.
    From: ฿ 64.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Powerful Black Marker for Packaging
    Powerful Black Marker for Packaging
    Powerful Black Marker for Packaging

    Powerful Black Marker for Packaging

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Can be even used to write on packages without crafting tape, OPP tape, or cloth tape.
    · Plain black that is easy to see and clear, even when written on transparent materials.
    · Uses a newly developed oil-based pigment blended with special additives that do not easily rub off.
    · Complies with Green Purchasing Law.
    From: ฿ 81.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Marker

    Paint Marker

    NIPPE

    It has excellent light and water resistance, and it retains bright color. Outstanding opacity and coloring for a beautiful finish. Ideal for writing and illustrating on iron, wood, etc.
    From: ฿ 311.62
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters
    Water Based Paint Marker Medium Letters

    Water Based Paint Marker Medium Letters

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Notes can be made on metal/glass/plastic.
    · An aqueous ink in which VOCs are significantly reduced.
    · The VOC included in this product does not include the 13 items specified by the Japan Ministry of Health, Labour and Welfare for sick building syndrome.
    · Since it is entirely made of plastic, it does not need to be sorted when disposing.
    From: ฿ 64.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Kawakimapen Permanent Marker Set
    Kawakimapen Permanent Marker Set
    Kawakimapen Permanent Marker Set
    Kawakimapen Permanent Marker Set
    Kawakimapen Permanent Marker Set

    Kawakimapen Permanent Marker Set【1-8 Pieces Per Package】

    SHACHIHATA

    Uncapped, the pen tip does not dry out for about 2 hours (at 20°C and 65% moisture).
    [Features]
    · Can be used for a whole day with the cap removed, allowing work for a long time.
    From: ฿ 476.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Solid Paint
    Solid Paint
    Solid Paint
    Solid Paint
    Solid Paint
    Solid Paint
    Solid Paint

    Solid Paint

    SAKURACRAYPAS

    [Features]
    · No mixing is required, unlike paint, and brushes are not necessary.
    · Writable on heated surfaces up to 150°.
    [Applications]
    · For checking markings on welded areas, iron, steel materials, wood, synthetic resins, glass, rubber, leather, and paper.
    · For paint removal and scratch repairs.
    From: ฿ 176.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Soluble Marker
    Water Soluble Marker
    Water Soluble Marker
    Water Soluble Marker
    Water Soluble Marker

    Water Soluble Marker

    SAKURACRAYPAS

    [Features]
    · Can also write upright.
    · Can be erased with water.
    · Marks can be erased with pickling for plated parts or stainless steel work.
    [Applications]
    · For checking markings on welded areas, iron, and glass.
    From: ฿ 124.60
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Water Resistant Marking Chalk

    Water Resistant Marking Chalk【3 Pieces Per Package】

    TRUSCO

    [Features]
    · Writes well on especially wet material such as steel, glass, and PVC pipes.
    · Can be cleanly wiped with a wet cloth.
    [Applications]
    · For marking welding places, metal plates, and construction materials.
    · For writing on green boards and waterproof blackboards for construction sites.
    From: ฿ 269.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Marker "Quick Stick Mini"

    Industrial Marker "Quick Stick Mini"

    LACO

    Writes smoothly and dries quickly. With a screw-push type knob for adjusting the length of the pen tip. Pocket type, fine point, slim paint marker. Wide range of operating temperatures. For marking various building materials.
    From: ฿ 305.39
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat-Resistant Marker "Paint Stick HT-34"

    Heat-Resistant Marker "Paint Stick HT-34"

    LACO

    "Marking on workpieces of very high temperature range is possible"
    From: ฿ 190.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat-Resistant Marker "Paint Stick HT"

    Heat-Resistant Marker "Paint Stick HT"

    LACO

    Enables workpiece scribing in a wide range of temperatures. Resistant to discoloration and deterioration to maintain clear marking over a long period of time. For high temperature hot coils, slabs, burettes, and other marking.
    From: ฿ 217.69
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Alcohol Paint Marker (Medium Letters)

    Alcohol Paint Marker (Medium Letters)

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Dedicated Refill Core for Mitsubishi Pencil Alcohol Paint Marker Medium Letters Circular Core
    From: ฿ 21.67
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk holder EA581E-20

    Chalk holder EA581E-20

    ESCO

    【Product Specifications】
    ・Overall length-143mm
    ・With magnet
    ・With chalk (White) 1 pc
    ・Spare chalk-EA581E-1 to -2, -11 to -14 (page1456)
    From: ฿ 334.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Marker Refill EA765MP-200

    Paint Marker Refill EA765MP-200【30 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・for EA765MP-121 to -128, -121B to 128B:The pen lead.
    ・Ink Color-Refill for pen
    ・Qty. per unit-30 pcs
    From: ฿ 325.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ink Refill for Marker for Iron and Steel
    Ink Refill for Marker for Iron and Steel
    Ink Refill for Marker for Iron and Steel

    Ink Refill for Marker for Iron and Steel【10 Pieces Per Package】

    SAKURACRAYPAS

    [Features]
    · Refill ink and dedicated replacement core for steel markers.
    [Applications]
    · For checking steel frames and steel plates.
    From: ฿ 318.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil-Based Metallic Marker for Industrial Use (Medium)

    Oil-Based Metallic Marker for Industrial Use (Medium)

    TRUSCO

    [Features]
    · Quick drying solid paint marker with a convenient carry clip.
    [Applications]
    · For marking welding places, steel materials, wood, resin and other industrial materials.
    From: ฿ 125.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stone Pen (Bag / Box)

    Stone Pen (Bag / Box)【4-100 Pieces Per Package】

    TRUSCO

    [Features]
    · It does not disappear until 1,200°C.
    [Applications]
    · For scribing to steel plates, etc. for welding and fusing.
    · For marking on steel industrial materials.
    From: ฿ 116.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)
    Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)
    Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)

    Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)【1-3 Pieces Per Package】

    MITSUBISHI PENCIL (UNI)

    [Features]
    ·Since it is a water-soluble marker, it does not have an odor, has excellent lightfastness, and has vivid colors and can be overwritten.
    [Applications]
    ·For industrial use, it is used for marking identification on various materials and parts.
    ·Suitable for mark checks on metal (iron), plastic, and resin materials.
    From: ฿ 20.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)
    Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)
    Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)

    Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)【1-2 Pieces Per Package】

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Because it is a water-soluble marker, it has no odor, shows excellent light resistance, brilliant coloring and overwriting is also possible.
    [Applications]
    · Marking and identification of various materials and parts for industrial applications.
    · It is suitable for checking marks on metal (iron), plastic and resin materials.
    From: ฿ 43.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)
    Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)
    Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)

    Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Because it is a water-soluble marker, it has no odor, shows excellent light resistance, brilliant coloring and overwriting is also possible.
    [Applications]
    · Marking and identification of various materials and parts for industrial applications.
    · It is suitable for checking marks on metal (iron), plastic and resin materials.
    From: ฿ 43.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick Circle Pencil

    Thick Circle Pencil【50 Pieces Per Package】

    MASUDA TALC

    [Features]
    ·It is a product that is in high demand and has a very clean and neat appearance
    ·Masuda Kasseki Kogyojo, Industrial Marker, Thick Round Slate Pencil
    From: ฿ 549.75
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aqueous Pigment Marker "Prockey Twin"

    Aqueous Pigment Marker "Prockey Twin"

    MITSUBISHI PENCIL (UNI)

    Can write on metal, glass, plastic, etc. No unpleasant smell. It handles paper well, and does not show through. Marking and identification of various materials and parts for industrial applications.
    From: ฿ 64.87
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Marker (Large)

    Paint Marker (Large)

    NIPPE

    It has excellent light and water resistance, and it retains bright color. Cleanly coats even metal surfaces. For finishing of hobbies / repairing of wood and iron parts.
    From: ฿ 674.29
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Repair and Wipe Away Marker
    From: ฿ 544.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Marker "Paint Stick B"

    Industrial Marker "Paint Stick B"

    LACO

    Marking ability can be restored when the crayon pen tip is dried just by rubbing it against the workpiece several times. Scribing can also be performed on oily, watery, grainy and dirty surfaces. Features outstanding weather resistance and ultraviolet ray resistance and maintains clear marking for an extended period of time. For marking various building materials.
    From: ฿ 228.11
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    "Paint Stick" Crayon Holder

    "Paint Stick" Crayon Holder

    LACO

    [Features]
    This is an aluminum crayon holder for "Paint Stick B."
    From: ฿ 1,390.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipurpose Marker "All Weather / Paint Stick"

    Multipurpose Marker "All Weather / Paint Stick"

    LACO

    It does not contain petroleum solvent as raw material. An extra-thick type marker that can mark on oil surface, water surface, rough surface and dirty surface. Features outstanding weather resistance and ultraviolet ray resistance and maintains clear marking for an extended period of time. Safe for marking animals too. For managing livestock via marking. For marking on metal or wood.
    From: ฿ 246.81
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Pencils, Ponky, 12 Color Set

    Color Pencils, Ponky, 12 Color Set

    MITSUBISHI PENCIL (UNI)

    [Features]
    · Special durable winding was applied to the core to make the shaft difficult to break.
    · Unique smooth writing and superior color.
    · The Dermatograph pencil technology also enables marking on plastic, glass, and metal.
    From: ฿ 514.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ink Refill and Refill Nozzle for Marker for Iron and Steel

    Ink Refill and Refill Nozzle for Marker for Iron and Steel

    SAKURACRAYPAS

    [Features]
    · A dedicated nozzle that can be used for easy refilling of the ink of steel markers.
    From: ฿ 123.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dry/wet chalk EA581E-1

    Dry/wet chalk EA581E-1

    ESCO

    【Product Specifications】
    ・All weather typeGood drawing feeling both on a rainy and fine days.
    ・Dim.-Dia. 12 x 79mm
    ・Color…White
    From: ฿ 189.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dry/wet chalk EA581E-2

    Dry/wet chalk EA581E-2

    ESCO

    【Product Specifications】
    ・All weather typeGood drawing feeling both on a rainy and fine days.
    ・Dim.-Dia. 12 x 79mm
    ・Color…Red
    From: ฿ 319.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paint Marker EA765MP-50B

    Paint Marker EA765MP-50B

    ESCO

    【Product Specifications】
    ・Oil-based<12-color set details>Gold, silver, black, red, blue, green, yellow, brown, purple, sky blue, pink, white
    ・Line thickness…Medium (3mm)
    ・Ink color…Brown
    From: ฿ 127.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Medium] Paint Marker EA765MP-6

    [Medium] Paint Marker EA765MP-6

    ESCO

    【Product Specifications】
    ・Oil-based
    ・Medium (2.2 to 2.8mm)-6: black, blue, green, yellow, red, white
    ・Ink color…6-color set
    From: ฿ 739.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wet marker EA765MP-67

    Wet marker EA765MP-67

    ESCO

    【Product Specifications】
    ・Line width…2mm
    ・Dim.…Dia. 17 x 117mm
    ・Color…Red
    ・…
    ・…This writes well even on wet smooth surface
    ・…Never erased with rain and water
    ・Heat-resistance…70℃
    ・Cold-resistance…-15℃
    ・…Can erase with dry cloth or tissue(when repaint, wipe with kerosene or bengine)
    ・…
    ・Ideal for marking wet materials, glass, steel, PVC pipe, plastic, wet road
    ・Low temperture site
    ・Outdoor stockyard, kitchen and utilities, operation at heavy rain
    From: ฿ 494.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chalk holder EA846Y-1

    Chalk holder EA846Y-1

    ESCO

    【Product Specifications】
    ・Overall length-117mm
    ・Spare chalk-EA581E-1 to -2, -11 to -14
    From: ฿ 1,600.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Character size
Shape
Application
You can add up to 6 items per a category to the compare list.
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】
You can add up to 6 items per a category to the compare list.
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】
You can add up to 6 items per a category to the compare list.
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
Kawakimapen Permanent Marker
You can add up to 6 items per a category to the compare list.
INDUSTRIAL PAINT MARKERS PX30 Series
You can add up to 6 items per a category to the compare list.
Super Heat-Resistant Marker "Paint Stick K"
You can add up to 6 items per a category to the compare list.
Heat-Resistant Marker "Paint Stick H"
You can add up to 6 items per a category to the compare list.
Heat-Resistant Marker "Paint Stick HT-75"
You can add up to 6 items per a category to the compare list.
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
Kawakimapen Permanent Marker, Ink Refill
You can add up to 6 items per a category to the compare list.
Aqueous Pigment Marker Uni-POSCA (Extra Fine)
You can add up to 6 items per a category to the compare list.
Kawakimapen Permanent Marker, Replacement Core
Kawakimapen Permanent Marker, Replacement Core
Kawakimapen Permanent Marker, Replacement Core
You can add up to 6 items per a category to the compare list.
Industrial Marker, White
You can add up to 6 items per a category to the compare list.
DERMATOGRAPH PENCIL WHITE
DERMATOGRAPH PENCIL WHITE
DERMATOGRAPH PENCIL WHITE
DERMATOGRAPH PENCIL WHITE
You can add up to 6 items per a category to the compare list.
Alcohol Paint Marker (Medium Letters)
You can add up to 6 items per a category to the compare list.
Powerful Black Marker for Packaging
Powerful Black Marker for Packaging
Powerful Black Marker for Packaging
You can add up to 6 items per a category to the compare list.
Paint Marker
You can add up to 6 items per a category to the compare list.
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
Water Based Paint Marker Medium Letters
You can add up to 6 items per a category to the compare list.
Kawakimapen Permanent Marker Set
Kawakimapen Permanent Marker Set
Kawakimapen Permanent Marker Set
Kawakimapen Permanent Marker Set
Kawakimapen Permanent Marker Set
You can add up to 6 items per a category to the compare list.
Solid Paint
Solid Paint
Solid Paint
Solid Paint
Solid Paint
Solid Paint
Solid Paint
You can add up to 6 items per a category to the compare list.
Water Soluble Marker
Water Soluble Marker
Water Soluble Marker
Water Soluble Marker
Water Soluble Marker
You can add up to 6 items per a category to the compare list.
Water Resistant Marking Chalk
You can add up to 6 items per a category to the compare list.
Industrial Marker "Quick Stick Mini"
You can add up to 6 items per a category to the compare list.
Heat-Resistant Marker "Paint Stick HT-34"
You can add up to 6 items per a category to the compare list.
Heat-Resistant Marker "Paint Stick HT"
You can add up to 6 items per a category to the compare list.
Alcohol Paint Marker (Medium Letters)
You can add up to 6 items per a category to the compare list.
Chalk holder EA581E-20
You can add up to 6 items per a category to the compare list.
Paint Marker Refill EA765MP-200
You can add up to 6 items per a category to the compare list.
Ink Refill for Marker for Iron and Steel
Ink Refill for Marker for Iron and Steel
Ink Refill for Marker for Iron and Steel
You can add up to 6 items per a category to the compare list.
Oil-Based Metallic Marker for Industrial Use (Medium)
You can add up to 6 items per a category to the compare list.
Stone Pen (Bag / Box)
You can add up to 6 items per a category to the compare list.
Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)
Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)
Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)
You can add up to 6 items per a category to the compare list.
Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)
Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)
Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)
You can add up to 6 items per a category to the compare list.
Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)
Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)
Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)
You can add up to 6 items per a category to the compare list.
Thick Circle Pencil
You can add up to 6 items per a category to the compare list.
Aqueous Pigment Marker "Prockey Twin"
You can add up to 6 items per a category to the compare list.
Paint Marker (Large)
You can add up to 6 items per a category to the compare list.
Repair and Wipe Away Marker
You can add up to 6 items per a category to the compare list.
Industrial Marker "Paint Stick B"
You can add up to 6 items per a category to the compare list.
"Paint Stick" Crayon Holder
You can add up to 6 items per a category to the compare list.
Multipurpose Marker "All Weather / Paint Stick"
You can add up to 6 items per a category to the compare list.
Color Pencils, Ponky, 12 Color Set
You can add up to 6 items per a category to the compare list.
Ink Refill and Refill Nozzle for Marker for Iron and Steel
You can add up to 6 items per a category to the compare list.
Dry/wet chalk EA581E-1
You can add up to 6 items per a category to the compare list.
Dry/wet chalk EA581E-2
You can add up to 6 items per a category to the compare list.
Paint Marker EA765MP-50B
You can add up to 6 items per a category to the compare list.
[Medium] Paint Marker EA765MP-6
You can add up to 6 items per a category to the compare list.
Wet marker EA765MP-67
You can add up to 6 items per a category to the compare list.
Chalk holder EA846Y-1
Brand

MITSUBISHI PENCIL (UNI)

MITSUBISHI PENCIL (UNI)

SHACHIHATA

MITSUBISHI PENCIL (UNI)

LACO

LACO

LACO

SHACHIHATA

MITSUBISHI PENCIL (UNI)

SHACHIHATA

PENTEL

MITSUBISHI PENCIL (UNI)

MITSUBISHI PENCIL (UNI)

MITSUBISHI PENCIL (UNI)

NIPPE

MITSUBISHI PENCIL (UNI)

SHACHIHATA

SAKURACRAYPAS

SAKURACRAYPAS

TRUSCO

LACO

LACO

LACO

MITSUBISHI PENCIL (UNI)

ESCO

ESCO

SAKURACRAYPAS

TRUSCO

TRUSCO

MITSUBISHI PENCIL (UNI)

MITSUBISHI PENCIL (UNI)

MITSUBISHI PENCIL (UNI)

MASUDA TALC

MITSUBISHI PENCIL (UNI)

NIPPE

NIPPE

LACO

LACO

LACO

MITSUBISHI PENCIL (UNI)

SAKURACRAYPAS

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

INDUSTRIAL PAINT MARKERS PX21 Series【1-3 Pieces Per Package】【1-3 Pieces Per Package】

INDUSTRIAL PAINT MARKERS PX20 Series【1-6 Pieces Per Package】【1-6 Pieces Per Package】

Kawakimapen Permanent Marker

INDUSTRIAL PAINT MARKERS PX30 Series【1-2 Pieces Per Package】

Super Heat-Resistant Marker "Paint Stick K"

Heat-Resistant Marker "Paint Stick H"

Heat-Resistant Marker "Paint Stick HT-75"

Kawakimapen Permanent Marker, Ink Refill

Aqueous Pigment Marker Uni-POSCA (Extra Fine)

Kawakimapen Permanent Marker, Replacement Core【2 Pieces Per Package】

Industrial Marker, White

DERMATOGRAPH PENCIL WHITE【12 Pieces Per Package】

Alcohol Paint Marker (Medium Letters)

Powerful Black Marker for Packaging

Paint Marker

Water Based Paint Marker Medium Letters

Kawakimapen Permanent Marker Set【1-8 Pieces Per Package】

Solid Paint

Water Soluble Marker

Water Resistant Marking Chalk【3 Pieces Per Package】

Industrial Marker "Quick Stick Mini"

Heat-Resistant Marker "Paint Stick HT-34"

Heat-Resistant Marker "Paint Stick HT"

Alcohol Paint Marker (Medium Letters)

Chalk holder EA581E-20

Paint Marker Refill EA765MP-200【30 Pieces Per Package】

Ink Refill for Marker for Iron and Steel【10 Pieces Per Package】

Oil-Based Metallic Marker for Industrial Use (Medium)

Stone Pen (Bag / Box)【4-100 Pieces Per Package】

Aqueous Pigment Marker Uni-POSCA (Medium Letters Round Core)【1-3 Pieces Per Package】

Aqueous Pigment Marker Uni-POSCA (Bold Angle Core)【1-2 Pieces Per Package】

Aqueous Pigment Marker Uni-POSCA (Extra Thick Angle Core)

Thick Circle Pencil【50 Pieces Per Package】

Aqueous Pigment Marker "Prockey Twin"

Paint Marker (Large)

Repair and Wipe Away Marker

Industrial Marker "Paint Stick B"

"Paint Stick" Crayon Holder

Multipurpose Marker "All Weather / Paint Stick"

Color Pencils, Ponky, 12 Color Set

Ink Refill and Refill Nozzle for Marker for Iron and Steel

Dry/wet chalk EA581E-1

Dry/wet chalk EA581E-2

Paint Marker EA765MP-50B

[Medium] Paint Marker EA765MP-6

Wet marker EA765MP-67

Chalk holder EA846Y-1

From

฿ 19.00

฿ 15.00

฿ 57.51

฿ 43.00

฿ 224.00

฿ 169.00

฿ 209.00

฿ 68.52

฿ 64.00

฿ 167.00

฿ 145.00

฿ 444.00

฿ 64.00

฿ 81.00

฿ 311.62

฿ 64.00

฿ 476.00

฿ 176.67

฿ 124.60

฿ 269.00

฿ 305.39

฿ 190.00

฿ 217.69

฿ 21.67

฿ 334.00

฿ 325.00

฿ 318.34

฿ 125.00

฿ 116.00

฿ 20.00

฿ 43.00

฿ 43.33

฿ 549.75

฿ 64.87

฿ 674.29

฿ 544.00

฿ 228.11

฿ 1,390.00

฿ 246.81

฿ 514.33

฿ 123.00

฿ 189.00

฿ 319.00

฿ 127.00

฿ 739.00

฿ 494.00

฿ 1,600.00

Days to Ship Same day Same day Same day Same day 1 Day(s) 1 Day(s) 1 Day(s) Quote Same day 11 Day(s) Same day Same day 1 Day(s) 1 Day(s) 10 Day(s) Same day 12 Day(s) 1 Day(s) Same day 10 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 19 Day(s) 12 Day(s) 17 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 7 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 22 Day(s) 22 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 17 Day(s)
Product TypeIndustrial marker / Replacement LeadIndustrial marker / Replacement Lead-Industrial marker / Replacement LeadIndustrial markerIndustrial markerIndustrial marker-Industrial marker-Industrial markerIndustrial markerIndustrial markerIndustrial markerIndustrial markerIndustrial marker / Replacement Lead-Industrial markerIndustrial markerIndustrial markerIndustrial markerIndustrial markerIndustrial markerReplacement Lead--Replacement LeadIndustrial markerSlate PencilIndustrial marker / Replacement LeadIndustrial marker / Replacement LeadIndustrial marker / Replacement LeadSlate PencilIndustrial markerIndustrial markerIndustrial markerIndustrial markerIndustrial markerIndustrial markerIndustrial marker-------
ColorBlack ~ Yellow-Green12 color set ~ Yellow-Green-Black ~ YellowWhiteBlack ~ YellowWhite-Black ~ Yellow-WhiteBlack ~ WhiteBlack ~ Yellow-GreenBlackBlack ~ YellowBlack ~ Yellow-Green-Black ~ YellowBlack ~ YellowRedBlack ~ YellowWhiteBlack ~ Yellow----Black ~ Yellow-Black ~ YellowBlack ~ YellowBlack ~ Yellow-Black ~ RedBlack ~ YellowSky BlueBlack ~ Yellow-Black ~ Red--------
Character sizeSmall charactersMedium thickness-ThickVery thickThickVery thick-Small characters-Very thick-Medium thicknessMedium thicknessMedium thicknessMedium thickness-Medium thicknessMedium thickness-Small charactersThickMedium thicknessMedium thickness---Medium thickness-Medium thicknessThickVery thick--Very thickVery thickThick-Very thick--------
Shape----FlatThick and roundedFlat--------------FlatThick and rounded-----Thin round---Thick and rounded---Thick and rounded-Thick and rounded--------
ApplicationResin / Glass / Rubber / Paper / Glass / IronResin / Glass / Rubber / Paper / Glass / Iron-Welded areas / Metal / Resin / Glass / Rubber / Paper / Glass / IronSteelIron / Stone / SteelSteel---Welded areas / Metal / Resin / Glass / ToolMetal / Leather / Glass / Plastic-----Welded areas / Resin / Glass / Rubber / Wood / Leather / Paper / Iron / SteelWelded areas / Glass / IronWelded areas / Metal / Construction componentConstruction componentStone / SteelStone / Steel----Welded areas / Resin / Wood / SteelWelded areas / Iron / SteelWelded areas / Metal / Resin / Glass / Rubber / IronWelded areas / Metal / Resin / Glass / Rubber / IronWelded areas / Metal / Resin / Glass / Rubber / Iron----Construction component-Metal / Wood / Leather--------

Loading...

  1. 1

Related Categories to Industrial Markers