(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gas Burners / Torches

Gas burners and torches are processing and welding products that use high-temperature heat. They are used in various situations from road pavement to soldering and bending PVC pipes. In high temperature examples, the temperature rises to 2,000°C. A propane torch is composed of three parts: a burner, a coupling, and a hose. The propane torch is attached to an LP gas cylinder, and burns while mixing gas and air to create a high-temperature flame. Some have hose lengths that can be changed according to the workable range, so they can be used for a wide range of high-temperature work. A gas torch emits flame when attached to a gas cylinder or a dedicated cylinder, and is convenient for narrow areas where you work close at hand. There are broadly two shapes of burner, horizontal and vertical, and depending on how the flame is emitted, there are concentrated flames, spiral screw flames and ring flames, etc. Therefore, it is necessary to select one that suits the purpose of use.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • Others
48 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Propane Burner S Type

    Propane Burner S Type

    SHINFUJI BURNER

    [Features]
    · A burner for brazing that requires no oxygen cylinder and no regulator.
    [Applications]
    · Brazing copper and stainless steel pipe as well as tool brazing, quenching and tempering metal.
    From: ฿ 6,423.95
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner M Type

    Propane Burner M Type

    SHINFUJI BURNER

    [Features]
    · Soft rod-shaped flame.
    [Applications]
    · For coating removal, sheet metal working, PVC pipe thermal processing such as torching, etc.
    From: ฿ 6,439.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shinfuji Burner, Propane Torch, Burner for Propane Torch
    Shinfuji Burner, Propane Torch, Burner for Propane Torch
    Shinfuji Burner, Propane Torch, Burner for Propane Torch

    Shinfuji Burner, Propane Torch, Burner for Propane Torch

    SHINFUJI BURNER

    [Features]
    ·Burner for propane torch (parts).
    ·Rod-shaped flame, flame temperature, and heat value change depending on the burner.
    If the purpose of use changes, it can be handled by exchanging the burner.
    ·When using burner with large caliber, it can be used safely if the joint is also replaced at the same time.
    From: ฿ 1,412.19
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner M Type

    Propane Burner M Type

    TRUSCO

    [Features]
    · A burner for brazing that requires no oxygen cylinder and no regulator.
    [Applications]
    · Linoleum floor construction.
    · Cedar-box meals.
    From: ฿ 5,670.20
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Astroturbo Acetylene Burner
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Astroturbo Acetylene Burner

    ASADA

    [Features]
    · No oxygen cannister required as the proprietary air suction method enables heavy duty brazing with acetylene alone.
    · The braze is heated with a turbo flame to envelop the copper pipe, improving its effectiveness.
    · A lighter is not required as the product features electronic ignition.
    · With backfire protection device.
    [Applications]
    · As a heater burner for various brazing work.
    From: ฿ 29,506.67
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Torch (Screw-in Type) Torch Only

    Power Torch (Screw-in Type) Torch Only

    SHINFUJI BURNER

    [Features]
    · By using a seamless can, the strength is increased by 50% compared with conventional products (in-house comparison), greatly improving safety.
    · The new absorber reduced the amount of residual gas (unused gas that remains inside the cylinder) by 15%, and it is environmentally friendly.
    [Applications]
    · For various brazing work and PVC pipe bending.
    From: ฿ 632.36
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Torch (Cassette Gas Type), Torch Part Only, for Various Brazing Work, Unfreezing Water Pipes, Etc.

    Power Torch (Cassette Gas Type), Torch Part Only, for Various Brazing Work, Unfreezing Water Pipes, Etc.

    SHINFUJI BURNER

    [Features]
    · An orthodox concentrated flame to support a wide range of applications.
    · A torch that uses economical cassette gas. Ecological since there is almost no residual gas.
    [Applications]
    · For various brazing work and thawing of frozen water pipes, etc.
    From: ฿ 994.99
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Torch (Cassette Gas Type) With Electronic Ignition Device

    Power Torch (Cassette Gas Type) With Electronic Ignition Device

    SHINFUJI BURNER

    [Features]
    · A bar-shaped flame that is advantageous for a wide range of heating applications.
    · A torch that uses economical cassette gas. Ecological since there is almost no residual gas.
    · Has an electronic ignition device.
    [Applications]
    · For various brazing work and thawing of frozen water pipes, etc.
    From: ฿ 665.83
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Propane Burner S Type

    Propane Burner S Type

    TRUSCO

    [Features]
    · A burner for brazing that requires no oxygen cylinder and no regulator.
    [Applications]
    · Brazing work on copper and stainless steel pipes, brazing cutting tools, and quenching and tempering metals.
    From: ฿ 5,684.94
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Acetylene Burner Kit (for Acetylene Cylinder)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Acetylene Burner Kit (for Acetylene Cylinder)

    ESCO

    Powerful firepower can be obtained without oxygen.
    [Product Specifications]
    ·"Set contents": 11 pcs. set
    (EB330-10) Burner main body
    (EA330KT-3) Pressure gauge
    (EB330KT-1) Regulator (With gauge)
    (EB330 A-8) Hose (3 m)
    (EB330 A-0) ø10 mm caliber
    (EB330 A-1) ø14 mm caliber
    (EB330 A-2) ø19 mm caliber
    (EA300-5D) Flashback prevention device
    (EA300 A-10) Cylinder stand
    Gut
    Ignition lighter
    ·Hose inner diameter: 5.5 mm
    ·Capacity: Soft wax: 3/4" Up to 2", silver wax: 1/2" Up to 1 3/8"
    ·Pressure gauge mounting screw: 2 minutes
    ·Cylinder stand overall length: 400 mm
    ·Total weight: 5.6 kg (Cylinder not included)
    ·Acetylene cylinder is not included
    ·JAN: 4518340013452
    From: ฿ 49,122.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Torch SS Type

    Propane Torch SS Type

    SHINFUJI BURNER

    [Features]
    · A burner for brazing that requires no oxygen cylinder and no regulator.
    [Applications]
    · Brazing copper and stainless steel pipe as well as tool brazing, quenching and tempering metal.
    From: ฿ 7,020.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner, Hose for Propane Burner (Comes with Valve)

    Propane Burner, Hose for Propane Burner (Comes with Valve)

    SHINFUJI BURNER

    [Specifications]
    ·Propane torch hoses (parts).
    ·Hose length: 3 m
    From: ฿ 4,096.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner Connector
    Propane Burner Connector
    Propane Burner Connector
    Propane Burner Connector

    Propane Burner Connector

    SHINFUJI BURNER

    [Specifications]
    ·Joints (parts) for propane torch.
    ·Hose length: 3 m
    From: ฿ 1,202.31
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Torch (Cassette Gas Type), Torch Part Only, Piezoelectric Ignition Method

    Power Torch (Cassette Gas Type), Torch Part Only, Piezoelectric Ignition Method

    SHINFUJI BURNER

    [Features]
    · While being a cassette gas type, it has a safe design that hardly produces live fire even if it is used upside down right after ignition.
    · Air adjustment function can be used to adjust from 1,300°C concentrated flame to 900°C soft flame.
    [Applications]
    · For brazing.
    · For firing charcoal.
    · Searing of foods, etc.
    From: ฿ 1,311.95
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions
    Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions
    Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions

    Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions

    SHINFUJI BURNER

    [Features]
    · Vertical type in which flames reach gaps and high positions.
    · Can adjust from soft flame (800°C) to a spiral concentrated flame (2,000°C).
    · Cold climate supported type.
    [Applications]
    · For soldering, brazing, PVC pipe bending, and freezing.
    From: ฿ 1,460.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Torch, Torch Only

    Power Torch, Torch Only

    SHINFUJI BURNER

    [Features]
    · Vertical type in which flames reach gaps and high positions.
    [Applications]
    · For soldering, brazing, PVC pipe bending, and freezing.
    From: ฿ 833.32
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Torch (Threaded Stem Type), Electronic Ignition Type

    Power Torch (Threaded Stem Type), Electronic Ignition Type

    SHINFUJI BURNER

    [Features]
    · Air adjustment knob freely creates from 1,600°C strong concentrated flame to 800°C soft flame.
    · Full time inverted use is possible.
    · Ignition/extinguishing can be performed with one hand.
    · Ignition is possible any time using the desired thermal power.
    [Applications]
    · For brazing, soldering, and deburring of injection resin molding parts.
    From: ฿ 1,242.05
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Power Torch (Screw On Type)

    Industrial Power Torch (Screw On Type)

    SHINFUJI BURNER

    [Features]
    · High strength concentrated flame model.
    · Full time inverted use is possible.
    · Power is maintained to the end.
    [Applications]
    · For brazing, PVC pipe bending, and freezing and thawing work.
    From: ฿ 889.06
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane burner_SS type

    Propane burner_SS type

    TRUSCO

    [Features]
    · A burner for brazing that requires no oxygen cylinder and no regulator.
    [Applications]
    · Brazing copper and stainless steel pipes, and brazing, quenching tempering cutting tools.
    From: ฿ 5,684.94
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Torch, Burner for Propane Torch, Brazing Torch That Does Not Require Oxygen Cylinder or Adjuster

    Propane Torch, Burner for Propane Torch, Brazing Torch That Does Not Require Oxygen Cylinder or Adjuster

    TRUSCO

    [Features]
    ・ A burner for brazing that does not require an oxygen cylinder or adjuster.
    ·Parts can be combined for various uses
    From: ฿ 1,681.94
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner Hose for Propane Burner (with Valve)

    Propane Burner Hose for Propane Burner (with Valve)

    TRUSCO

    [Specifications]
    ·A brazing burner that does not require an oxygen cylinder or a regulator.
    From: ฿ 3,525.68
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gas Torch GT-X (Replaceable Crater) Spare Nozzle
    Gas Torch GT-X (Replaceable Crater) Spare Nozzle
    Gas Torch GT-X (Replaceable Crater) Spare Nozzle
    Gas Torch GT-X (Replaceable Crater) Spare Nozzle

    Gas Torch GT-X (Replaceable Crater) Spare Nozzle

    STYLE INDEX

    [Applications]
    · For electrical work, PVC pipe processing, pipe material soldering, and brazing.
    [Features]
    · Vertical, horizontal, or inverted; achieves a stable flame at any angle.
    From: ฿ 1,033.03
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner Fitting for Propane Burner

    Propane Burner Fitting for Propane Burner

    TRUSCO

    [Specifications]
    ·Joints (parts) for propane torch.
    ·Cap nut size (mm): M20 × P1
    From: ฿ 1,052.83
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner with Dolly

    Propane Burner with Dolly

    HANTA MACHINERY

    [Features]
    - Ultra lightweight cylinder trolley and propane burner set made of aluminum. (Gas cylinder sold separately)
    [Applications]
    - For road paving and repair. For other general heating purposes.
    From: ฿ 36,558.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Various Heating Burners for Brazing: Astro-Turbo Acetylene Burner (Coupler Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Various Heating Burners for Brazing: Astro-Turbo Acetylene Burner (Coupler Type)

    ASADA

    Easy to move on site.
    Powerful turbo flame enables speedy work.
    [Features]
    · Enables work at a high temperature of 2,350°C simply by setting to an acetylene cylinder.
    · Using the torch's unique air intake mechanism, work at high temperatures of 2,350°C is possible.
    · The brazing is heated with a turbo flame to envelop the copper pipe, improving its effectiveness.
    · Electronic ignition type. No lighter required.
    · Main machine 3.4 kg. Easy to move on site.
    · Connected with a coupler, this makes it easy to install and remove hoses, etc.
    [Applications]
    · A heater burner for various brazing work.
    From: ฿ 33,871.65
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Open/Close Handle for Cylinder

    Open/Close Handle for Cylinder

    ESCO

    [Features]
    ·Oxygen / acetylene cylinder necessary items for opening and closing valves
    ·Comes with a string through hole (9 mm in diameter) to prevent loss
    ·The plating finish makes it less likely to rust
    [Product Specifications]
    ·Materials: Steel (Plating finish)
    ・ Overall length: 145 mm
    ·Width: 70 mm
    ·Square hole (Width across flats):
    8 mm: Oxygen, nitrogen, argon, carbon dioxide
    For general gas such as compressed oxygen
    10 mm: for acetylene
    ·Weight: 180 g
    ·JAN: 4548745055078
    From: ฿ 377.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acetylene Cylinder Tip EA330A-0

    Acetylene Cylinder Tip EA330A-0

    ESCO

    【Product Specifications】
    ・For EA330A and KT
    ・Tip diameter…10mm
    From: ฿ 4,624.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acetylene Cylinder Tip EA330A-1

    Acetylene Cylinder Tip EA330A-1

    ESCO

    【Product Specifications】
    ・For EA330A and KT
    ・Tip diameter…14mm
    From: ฿ 5,600.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acetylene Burner Kit (For Acetylene Cylinder) EA330A-10

    Acetylene Burner Kit (For Acetylene Cylinder) EA330A-10

    ESCO

    【Product Specifications】
    ・Capacity-Soft solder:3/4 to 2, Silver solder:1/2 to 13/8
    ・Special tip (dia. 10mm)
    ・Cylinder stand
    ・Fitting frame
    ・Flashback arrester
    ・Burner body
    ・Regulator
    ・Hose-3m
    ・Weight-5.6kg (without cylinder)
    ・Strong flame without oxygen
    ・Acetylene cylinder is not included.
    ・Spec.…Cylinder stand only
    From: ฿ 13,044.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acetylene Cylinder Tip EA330A-2

    Acetylene Cylinder Tip EA330A-2

    ESCO

    【Product Specifications】
    ・For EA330A and KT
    ・Tip diameter…19mm
    From: ฿ 6,040.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose for EA330B EA330B-1

    Hose for EA330B EA330B-1

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-3.6m hose
    From: ฿ 4,074.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat Shield for EA330B EA330B-10

    Heat Shield for EA330B EA330B-10

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-Heat shield
    From: ฿ 1,289.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330B-12

    Tip for EA330B EA330B-12

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ4.8mm tip
    From: ฿ 2,837.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330B-13

    Tip for EA330B EA330B-13

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ6.4mm tip
    From: ฿ 2,995.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330B-14

    Tip for EA330B EA330B-14

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ7.9mm tip
    From: ฿ 2,924.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330B-15

    Tip for EA330B EA330B-15

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ9.5mm tip
    From: ฿ 3,300.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330B-16

    Tip for EA330B EA330B-16

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ11.1mm tip
    From: ฿ 3,459.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330B-17

    Tip for EA330B EA330B-17

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ12.7mm tip
    From: ฿ 5,100.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330B-18

    Tip for EA330B EA330B-18

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ19.0mm tip
    From: ฿ 8,645.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose for EA330B EA330B-1B

    Hose for EA330B EA330B-1B

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-7.2m hose
    From: ฿ 5,462.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gat for EA330B EA330B-6

    Gat for EA330B EA330B-6

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-Gut
    From: ฿ 1,165.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner EA330FA-1

    Propane Burner EA330FA-1

    ESCO

    【Product Specifications】
    ・Nozzle dim.-35mm
    ・Weight-1,240g
    ・Overall length-360mm(without hose)
    ・Hose length-3m
    ・Cylinder mounting male screw-22.5mm left winded screw
    ・Suitable for coating removal, thin plate working, PVC thermal processing, etc.
    From: ฿ 11,610.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hand Truck (for Propane Cylinder) EA330FA-10
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Hand Truck (for Propane Cylinder) EA330FA-10

    ESCO

    【Product Specifications】
    ・For propane cylinder
    ・Movable equal load-Approx. 28kg
    ・Overall height-970mm
    ・Weight-4.3kg
    ・Platform dim.-240 x 300mm
    ・Wheel diameter (filled with air)-210mm
    ・Aluminum alloy
    ・Up to 10kg cylinders are applicable.
    From: ฿ 23,634.00
    Special Price
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner EA330FA-2

    Propane Burner EA330FA-2

    ESCO

    【Product Specifications】
    ・Overall length-920mm (without hose)
    ・Hose length-3m
    ・Weight-2.09kg
    ・Nozzle dim.-75mm
    ・Cylinder mounting male screw-22.5mm left winded screw
    ・Suitable for any thermal work such as road repair, line work, breakup, drying, weed incineration, etc.
    From: ฿ 13,339.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330H-5

    Tip for EA330B EA330H-5

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ6.4mm tip(automatic ignition)
    From: ฿ 6,779.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip for EA330B EA330H-8

    Tip for EA330B EA330H-8

    ESCO

    【Product Specifications】
    ・For EA330B
    ・Name-φ7.9mm tip(automatic ignition)
    From: ฿ 6,779.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Acetylene Burner Kit EA330KT
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Acetylene Burner Kit EA330KT

    ESCO

    【Product Specifications】
    ・Burner body
    ・Regulator
    ・Hose 3 m
    ・Fitting frame
    ・Special tip (dia. 10mm)
    ・With check valve
    ・High temperature without oxygen
    From: ฿ 39,554.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Gas Torch for Use with Butane/Propane
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Gas Torch for Use with Butane/Propane

    RS Pro

    Specifications
    Category = Gas Torch
    For Use With = Butane/Propane
    Model Number = BHT0005
    Gas = Butane/Propane
    From: ฿ 3,748.88
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Fire temperature(°C)
Heat value(kcal/h)
Combustion Time(min/can)
Nozzle Outer Diameter(mm)
You can add up to 6 items per a category to the compare list.
Propane Burner S Type
You can add up to 6 items per a category to the compare list.
Propane Burner M Type
You can add up to 6 items per a category to the compare list.
Shinfuji Burner, Propane Torch, Burner for Propane Torch
Shinfuji Burner, Propane Torch, Burner for Propane Torch
Shinfuji Burner, Propane Torch, Burner for Propane Torch
You can add up to 6 items per a category to the compare list.
Propane Burner M Type
You can add up to 6 items per a category to the compare list.
Sale
Astroturbo Acetylene Burner
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Power Torch (Screw-in Type) Torch Only
You can add up to 6 items per a category to the compare list.
Power Torch (Cassette Gas Type), Torch Part Only, for Various Brazing Work, Unfreezing Water Pipes, Etc.
You can add up to 6 items per a category to the compare list.
Power Torch (Cassette Gas Type) With Electronic Ignition Device
You can add up to 6 items per a category to the compare list.
Propane Burner S Type
You can add up to 6 items per a category to the compare list.
Sale
Acetylene Burner Kit (for Acetylene Cylinder)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Propane Torch SS Type
You can add up to 6 items per a category to the compare list.
Propane Burner, Hose for Propane Burner (Comes with Valve)
You can add up to 6 items per a category to the compare list.
Propane Burner Connector
Propane Burner Connector
Propane Burner Connector
Propane Burner Connector
You can add up to 6 items per a category to the compare list.
Power Torch (Cassette Gas Type), Torch Part Only, Piezoelectric Ignition Method
You can add up to 6 items per a category to the compare list.
Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions
Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions
Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions
You can add up to 6 items per a category to the compare list.
Power Torch, Torch Only
You can add up to 6 items per a category to the compare list.
Power Torch (Threaded Stem Type), Electronic Ignition Type
You can add up to 6 items per a category to the compare list.
Industrial Power Torch (Screw On Type)
You can add up to 6 items per a category to the compare list.
Propane burner_SS type
You can add up to 6 items per a category to the compare list.
Propane Torch, Burner for Propane Torch, Brazing Torch That Does Not Require Oxygen Cylinder or Adjuster
You can add up to 6 items per a category to the compare list.
Propane Burner Hose for Propane Burner (with Valve)
You can add up to 6 items per a category to the compare list.
Gas Torch GT-X (Replaceable Crater) Spare Nozzle
Gas Torch GT-X (Replaceable Crater) Spare Nozzle
Gas Torch GT-X (Replaceable Crater) Spare Nozzle
Gas Torch GT-X (Replaceable Crater) Spare Nozzle
You can add up to 6 items per a category to the compare list.
Propane Burner Fitting for Propane Burner
You can add up to 6 items per a category to the compare list.
Propane Burner with Dolly
You can add up to 6 items per a category to the compare list.
Sale
Various Heating Burners for Brazing: Astro-Turbo Acetylene Burner (Coupler Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Open/Close Handle for Cylinder
You can add up to 6 items per a category to the compare list.
Acetylene Cylinder Tip EA330A-0
You can add up to 6 items per a category to the compare list.
Acetylene Cylinder Tip EA330A-1
You can add up to 6 items per a category to the compare list.
Acetylene Burner Kit (For Acetylene Cylinder) EA330A-10
You can add up to 6 items per a category to the compare list.
Acetylene Cylinder Tip EA330A-2
You can add up to 6 items per a category to the compare list.
Hose for EA330B EA330B-1
You can add up to 6 items per a category to the compare list.
Heat Shield for EA330B EA330B-10
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330B-12
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330B-13
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330B-14
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330B-15
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330B-16
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330B-17
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330B-18
You can add up to 6 items per a category to the compare list.
Hose for EA330B EA330B-1B
You can add up to 6 items per a category to the compare list.
Gat for EA330B EA330B-6
You can add up to 6 items per a category to the compare list.
Propane Burner EA330FA-1
You can add up to 6 items per a category to the compare list.
Sale
Hand Truck (for Propane Cylinder) EA330FA-10
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Propane Burner EA330FA-2
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330H-5
You can add up to 6 items per a category to the compare list.
Tip for EA330B EA330H-8
You can add up to 6 items per a category to the compare list.
Sale
Acetylene Burner Kit EA330KT
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Gas Torch for Use with Butane/Propane
Until 30/06/2024
Brand

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

TRUSCO

ASADA

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

TRUSCO

ESCO

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

TRUSCO

TRUSCO

TRUSCO

STYLE INDEX

TRUSCO

HANTA MACHINERY

ASADA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

RS Pro

Product Series

Propane Burner S Type

Propane Burner M Type

Shinfuji Burner, Propane Torch, Burner for Propane Torch

Propane Burner M Type

Astroturbo Acetylene Burner

Power Torch (Screw-in Type) Torch Only

Power Torch (Cassette Gas Type), Torch Part Only, for Various Brazing Work, Unfreezing Water Pipes, Etc.

Power Torch (Cassette Gas Type) With Electronic Ignition Device

Propane Burner S Type

Acetylene Burner Kit (for Acetylene Cylinder)

Propane Torch SS Type

Propane Burner, Hose for Propane Burner (Comes with Valve)

Propane Burner Connector

Power Torch (Cassette Gas Type), Torch Part Only, Piezoelectric Ignition Method

Power Torch (Threaded Stem Type), Vertical Type With Flame Reaching Gaps and High Positions

Power Torch, Torch Only

Power Torch (Threaded Stem Type), Electronic Ignition Type

Industrial Power Torch (Screw On Type)

Propane burner_SS type

Propane Torch, Burner for Propane Torch, Brazing Torch That Does Not Require Oxygen Cylinder or Adjuster

Propane Burner Hose for Propane Burner (with Valve)

Gas Torch GT-X (Replaceable Crater) Spare Nozzle

Propane Burner Fitting for Propane Burner

Propane Burner with Dolly

Various Heating Burners for Brazing: Astro-Turbo Acetylene Burner (Coupler Type)

Open/Close Handle for Cylinder

Acetylene Cylinder Tip EA330A-0

Acetylene Cylinder Tip EA330A-1

Acetylene Burner Kit (For Acetylene Cylinder) EA330A-10

Acetylene Cylinder Tip EA330A-2

Hose for EA330B EA330B-1

Heat Shield for EA330B EA330B-10

Tip for EA330B EA330B-12

Tip for EA330B EA330B-13

Tip for EA330B EA330B-14

Tip for EA330B EA330B-15

Tip for EA330B EA330B-16

Tip for EA330B EA330B-17

Tip for EA330B EA330B-18

Hose for EA330B EA330B-1B

Gat for EA330B EA330B-6

Propane Burner EA330FA-1

Hand Truck (for Propane Cylinder) EA330FA-10

Propane Burner EA330FA-2

Tip for EA330B EA330H-5

Tip for EA330B EA330H-8

Acetylene Burner Kit EA330KT

RS PRO Gas Torch for Use with Butane/Propane

From

฿ 6,423.95

฿ 6,439.45

฿ 1,412.19

฿ 5,670.20

฿ 29,506.67

Special Price

On Sale Until 30/06/2024

฿ 632.36

฿ 994.99

฿ 665.83

฿ 5,684.94

฿ 49,122.00

Special Price

On Sale Until 30/06/2024

฿ 7,020.00

฿ 4,096.67

฿ 1,202.31

฿ 1,311.95

฿ 1,460.05

฿ 833.32

฿ 1,242.05

฿ 889.06

฿ 5,684.94

฿ 1,681.94

฿ 3,525.68

฿ 1,033.03

฿ 1,052.83

฿ 36,558.00

฿ 33,871.65

Special Price

On Sale Until 30/06/2024

฿ 377.00

฿ 4,624.00

฿ 5,600.00

฿ 13,044.00

฿ 6,040.00

฿ 4,074.00

฿ 1,289.00

฿ 2,837.00

฿ 2,995.00

฿ 2,924.00

฿ 3,300.00

฿ 3,459.00

฿ 5,100.00

฿ 8,645.00

฿ 5,462.00

฿ 1,165.00

฿ 11,610.00

฿ 23,634.00

Special Price

On Sale Until 30/06/2024

฿ 13,339.00

฿ 6,779.00

฿ 6,779.00

฿ 39,554.00

Special Price

On Sale Until 30/06/2024

฿ 3,748.88

Special Price

On Sale Until 30/06/2024

Days to Ship 12 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) Same day 1 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) Same day 6 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 40 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 17 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 15 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 8 Day(s)
Product TypePropane burnerPropane burner-Propane burnerGas TorchGas TorchGas TorchGas TorchPropane burner-Propane burnerPropane burnerPropane burnerGas TorchGas TorchGas TorchGas TorchGas TorchPropane burnerPropane burnerPropane burnerGas TorchPropane burnerPropane burnerGas Torch-----------------------
Fire temperature(°C)800~1800 ~ 180015001500 ~ 18001500-140013001300800~1800 ~ 1800-800~1800--1300800~2000800~200016001400800~18001500---12002350-----------------------
Heat value(kcal/h)7200 ~ 120004800 ~ 25000-4800 ~ 25000-2200182019007200 ~ 12000-1600--180038002800300028001600----36000------------------------
Combustion Time(min/can)-----809090-----8065807080------------------------------
Nozzle Outer Diameter(mm)17 ~ 2825 ~ 50#SS1 (12 mm) ~ No. 6 (50 mm)25 ~ 50----17 ~ 28-12-------1250 ~ 100---60------------------------

Loading...

  1. 1

Related Categories to Gas Burners / Torches