(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Anti-Static Agents

Antistatic and static-removing agents are chemicals used for the purpose of removing or preventing static electricity, dust-proofing, and insulating, and related products. There are coating types and spray types for antistatic and static-removing agents. Coating types include products that can be antistatic-treated at the same time as finishing resin wiping, and products that do not generate solvent-based air-inhaled substances and are thus suitable for use in cleanrooms. Spray types include quick-drying products that can be used immediately after spraying without stickiness, products that show excellent antistatic performance even in low humidity environments, and products that are non-toxic and can be used in food packaging equipment. . Related products include coating agents that improve the moisture-proof and insulating properties of electronic circuit boards, and insulating varnish sprays that are highly corrosion-resistant from acids, alkalis, and sunlight. In addition, small ion blowers are suitable for removing static electricity from semiconductor electronic components and dust-proof optical devices and precision components.
Filter By
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 100 Cleanroom Wipes
    Until 31/12/2024

    Sale
    Until 31/12/2024

    RS PRO 100 Cleanroom Wipes【100 Pieces Per Package】

    RS Pro

    Specifications
    Dispenser Type = Wipe
    Capacity = 100
    Conductive = No
    Anti-Static = No
    Cleanroom = Yes
    Complies with EN 61340-5-1 = No
    From: ฿ 637.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2273ml ESD Bottle
    Until 31/12/2024

    Sale
    Until 31/12/2024

    RS PRO 2273ml ESD Bottle

    RS Pro

    Specifications
    Dispenser Type = Bottle
    Capacity = 2273ml
    Conductive = No
    Anti-Static = Yes
    Cleanroom = Yes
    From: ฿ 1,644.43
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 100 Cleanroom Wipes
Until 31/12/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2273ml ESD Bottle
Until 31/12/2024
Brand

RS Pro

RS Pro

Product Series

RS PRO 100 Cleanroom Wipes【100 Pieces Per Package】

RS PRO 2273ml ESD Bottle

From

฿ 637.00

Special Price

On Sale Until 31/12/2024

฿ 1,644.43

Special Price

On Sale Until 31/12/2024

Days to Ship 8 Day(s) 8 Day(s)

Loading...

  1. 1

Related Categories to Anti-Static Agents