(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Oil

Oil means lubricant oil used to prevent wear and friction when running machines. It is also used as a rust prevention and cooling function for machines, and as a sealing function to fill gaps between machines. There are types such as FBK Oil, Shell Terrace and Daphne Super Multi Oil. FBK Oil is used for lubrication, rust prevention and wear prevention of electric motors and gas compressors. Because of its excellent water separation property, even if water is mixed, it can be separated by a stationary or centrifugal separator. In addition, because it contains an antioxidant, it is characterized by being hardly oxidized even when used for a long time. Shell terrace can maintain a state in which clay deterioration is small even with rapid temperature changes. Therefore, it can be used for hydraulic equipment in cold regions. Daphne Super Multi Oil has excellent oxidative stability and sludge dispersibility. Also, since the starting torque at low temperatures is small, warm-up time can be reduced.
Filter By
CAD
Days to Ship
  • All
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 15 Day(s) or Less
  • Others
9 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Daphne Super Multi Oil
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Daphne Super Multi Oil

    IDEMITSU

    High quality multi-purpose lubricating oil used for lubricating components such as bearings, gears, hydraulics, and sliding surfaces of machine tools.
    From: ฿ 7,194.84
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Daphne Super Multi Oil 2M
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Daphne Super Multi Oil 2M

    IDEMITSU

    High-grade lubricant that is a blend of highly refined narrow cut special base oil and various additives.
    [Features]
    · Has excellent oxidation stability, and can maintain stable properties over a long period of time.
    · The special extreme pressure agent realizes excellent load bearing performance.
    · Excellent rust prevention for occurrences within the system.
    · Excellent defoaming properties act fast to eliminate any bubbles generated.
    [Applications]
    · High-performance bearing oil applied as a countermeasure for spindle thermal displacement in various machining centers.
    From: ฿ 15,992.00
    Special Price
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    FBK Oil RO

    FBK Oil RO

    JX Nippon Oil

    High-grade industrial lubricant consisting of highly refined paraffin base oil blended with carefully selected antioxidants, rust inhibitors, anti-wear agents, defoaming agents, etc.Excellent performance satisfies most requirements for bearing lubricating oil, gear lubricating oil, compressor oil, and general hydraulic oil for general industrial machinery, and it can be used as a multi-purpose industrial oil ideal as lubricant oil for promoting lubrication control at manufacturing plants.There are 8 types with dynamic viscosities at 40°C ranging from 32 mm²/s to 460 mm²/s, enabling use over a wide range of conditions.
    [Features]
    · Good lubricity:
    High viscosity index, low friction coefficient, high resistance to wear (oil film strength) and excellent lubrication performance.
    · Good oxidation stability and thermal stability:
    Mixed with a special antioxidant carefully chosen for the highly refined base oil with excellent oxidation and heat stability so that it will not easily oxidize or degrade with little sludge formation, even over long-term use.
    Demonstrates particularly high performance as a circulation system or condenser oil in high temperature conditions due to particularly excellent high temperature and oxidation stability.
    · Excellent rust prevention:
    An excellent rust inhibitor was added that is effective even when mixed with water to prevent rust and corrosion in lubrication systems.
    · Excellent water separability:
    It has excellent water separability and can easily separate moisture that gets mixed in by settling, using a centrifuge separator, etc.
    · Remarkable Defoaming Abilities:
    Uses an excellent defoaming agent which reduces issues due to foaming in circulation systems.
    · Type:
    8 different kinds of FBK oil RO represented by the numbers 32, 46, 68, 100, 150, 220, 320, and 460. This figure shows the approximate kinematic viscosity in mm²/s at 40°C.
    A range of products from low viscosity to high viscosity are available for FBK oil RO, so it is possible to select the product that has an appropriate viscosity for the usage conditions.
    · Hazardous Goods Classification under Fire Service Act of Japan: Class 4, Type 4 Petroleum, Hazard Level III
    [Applications]
    · Lubrication of steel and nonferrous metal rolling machines, and various bearings in rubber and vinyl rolls and calendar rolls, paper machines, motors, generators, pumps and blowers, etc.
    · Lubrication of Various Decelerators
    · Lubrication of Internal/External Parts of Air and Gas Compressor
    · Extensive lubrication of machine tools
    · Hydraulic operating system
    · Lubrication of Kaplan Turbine Runner Bosses
    · Other circulation lubrication systems of gears and bearings where rust generation and oil deterioration are likely to occur
    From: ฿ 4,436.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Vacuum Pump Oil NEOVAC, MR Series

    High Vacuum Pump Oil NEOVAC, MR Series

    AS ONE

    [Features]
    ·Suitable for use in high vacuum due to its small light components and low vapor pressure
    ·Excellent stability and can be used for a long time
    ·High viscosity index and easy to start
    ·Excellent anti-emulsifying property and easy water separation
    From: ฿ 3,028.58
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Silicone Oil SRX310
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Silicone Oil SRX310

    AS ONE

    A heat transfer medium that remains colorless and transparent even after prolonged exposure to high temperatures, and is therefore suitable for oil baths requiring transparency.
    From: ฿ 4,534.43
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil Charger (with Flow Meter)

    Oil Charger (with Flow Meter)

    ZAHREN

    [Features]
    · Pressurization operation with compressed air.
    · Since it comes with a digital flowmeter, the oil feed amount can be understood at a glance.
    [Applications]
    · Optimal for Lubrication from Machinery to Vehicles
    · Air Pressure Type Allowing Portable Lubrication
    From: ฿ 31,301.62
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Suction Gun EA991GL-1

    Suction Gun EA991GL-1

    ESCO

    【Product Specifications】
    ・Capacity-500ml
    ・Dim.-Dia. 57 x 290mm
    ・Hose-Dia. 11 x 1250mm (2 pcs)
    ・Suction and discharge of oil can be simultaneously performed.
    ・With a check valve
    From: ฿ 4,550.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil Changer EA992DB-3

    Oil Changer EA992DB-3

    ESCO

    【Product Specifications】
    ・Manual pumping allows easy suction of engine oil etc.
    ・2 hoses for extraction-Dia. 6 x 840mm, dia. 7 x 840mm
    ・Scale-Every 1L
    ・For oil replacement
    ・Suction volume…6.5L
    ・Dim.…Dia. 150 x 640mm
    ・Weight…2.3kg
    From: ฿ 8,725.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicone Oil, KF Series

    Silicone Oil, KF Series

    AS ONE

    [Features]
    Suitable for mold release, lubrication and defoaming
    It has excellent heat resistance, cold resistance, and chemical resistance.
    It has a low vapor pressure and a high flash point.
    [Applications]
    Industrial lubricant oil
    From: ฿ 1,883.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
Brand
Product Series
From
Days to Ship
Type
Kinematic Viscosity @ 40°C(m㎡/s)
Kinematic Viscosity @ 100°C(m㎡/s)
You can add up to 6 items per a category to the compare list.
Sale
Daphne Super Multi Oil
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
Daphne Super Multi Oil 2M
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
FBK Oil RO
You can add up to 6 items per a category to the compare list.
High Vacuum Pump Oil NEOVAC, MR Series
You can add up to 6 items per a category to the compare list.
Sale
Silicone Oil SRX310
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Oil Charger (with Flow Meter)
You can add up to 6 items per a category to the compare list.
Suction Gun EA991GL-1
You can add up to 6 items per a category to the compare list.
Oil Changer EA992DB-3
You can add up to 6 items per a category to the compare list.
Silicone Oil, KF Series
Brand

IDEMITSU

IDEMITSU

JX Nippon Oil

AS ONE

AS ONE

ZAHREN

ESCO

ESCO

AS ONE

Product Series

Daphne Super Multi Oil

Daphne Super Multi Oil 2M

FBK Oil RO

High Vacuum Pump Oil NEOVAC, MR Series

Silicone Oil SRX310

Oil Charger (with Flow Meter)

Suction Gun EA991GL-1

Oil Changer EA992DB-3

Silicone Oil, KF Series

From

฿ 7,194.84

Special Price

On Sale Until 30/09/2024

฿ 15,992.00

Special Price

On Sale Until 30/09/2024

฿ 4,436.00

฿ 3,028.58

฿ 4,534.43

Special Price

On Sale Until 30/09/2024

฿ 31,301.62

฿ 4,550.00

฿ 8,725.00

฿ 1,883.00

Days to Ship 11 Day(s) 21 Day(s) 15 Day(s) 3 Day(s) 5 Day(s) 10 Day(s) 22 Day(s) 20 Day(s) 15 Day(s)
TypeMulti-Purpose OilBearing OilLubricant-----Lubricant
Kinematic Viscosity @ 40°C(m㎡/s)1.998 ~ 214.82.126999999999999832.1 ~ 10244.6-----
Kinematic Viscosity @ 100°C(m㎡/s)2.6269999999999998 ~ 19.7-5.46 ~ 11.3------

Loading...

  1. 1

Related Categories to Oil