(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutting Oil

Cutting oil is oil used to cut materials such as general metals, stainless steel, aluminum, etc. It is used for tapping such as thread cutting, reaming for hole finishing, drilling and broaching. One of the features of cutting oil is that undiluted solution can be used at room temperature. It can be used in paste form or as a spray. In addition, it has high lubricity and can be applied without waste, which leads to longer tool lifespan. Some of them suppress thermal expansion and shrinkage during processing, while others have good chip removal and smooth cutting even after use. There are two types, one for general metals and one for copper alloys, so it is necessary to check the type of metal used, the operating temperature, and the capacity. It is also important to select a non-chlorine type that causes less damage to the environment and the human body.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Tapping Paste C-101 (for Common Metals)

    Tapping Paste C-101 (for Common Metals)

    NIHONKOSAKUYU

    Chlorine-type tapping paste compatible with a wide range of materials, ideal for tapping and low-speed cutting.
    [Features]
    · Cutting oil that is a paste type at room temperature for easy handling.
    · Becomes liquid by the heat of processing, greatly reducing the friction of the blade tip to protect the tool.
    [Application]
    · Can be used not only for side hole tapping but also for all low-speed cutting operations and difficult-to-cut material, including drilling, reamer and threading work.
    · Ideal for improving finishing and work efficiency, extending lifespan of tools.
    From: ฿ 1,070.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tapping Paste C-100 (Non-Chlorine Type)

    Tapping Paste C-100 (Non-Chlorine Type)

    NIHONKOSAKUYU

    Non-chlorine type tapping paste ideal for processing such as reamers, drill bits, taps, and thread cutting.
    [Features]
    · Cutting oil for tap work in paste form containing special additives.
    · Since the product is a paste at room temperature, it is easy to handle and the used amount is small. Brush application and brushing are possible.
    · Since the product becomes liquid by the cutting heat of the tap and penetrates into the machined part, the chips are easily removed and the working environment is not polluted.
    · This product becomes liquid by the heat of processing, greatly reduces the friction of the blade tip and protects the tool.
    [Application]
    · This product can be used not only for tapping but also for all low speed cutting operations, side hole tapping and drilling operations.
    · Ideal for difficult-to-cut case or difficult-to-cut materials such as thread cutting, milling machine, drilling, reaming, and hail finishing.
    · Improving finishing and work efficiency, extending lifespan of tools.
    From: ฿ 1,028.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    α Tapping Spray for Difficult-to-Cut Materials
    α Tapping Spray for Difficult-to-Cut Materials
    α Tapping Spray for Difficult-to-Cut Materials

    α Tapping Spray for Difficult-to-Cut Materials

    TRUSCO

    Refill for "α Tapping" spray, a non-chlorine tapping cutting agent (for difficult-to-machine materials).
    [Features]
    · Nonchlorinated cutting oil that causes almost no chlorine gas generation or peripheral corrosion.
    · Provides a beautiful processed surface for cutting hard-to-cut material such as stainless steel.
    · Does not cause galling or cracks on hard-to-cut material and enables machining with low torque.
    [Applications]
    · For tapping and die processing: Demonstrates efficacy with fine-pitched screws, deep screws, and small-diameter screws.
    · For reamer processing: Effective for finishing small diameter holes and deep holes.
    · For drilling: Smooth cutting can be done with deep drilling as well, and it has good chip removal.
    From: ฿ 209.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Moly Tapping Spray, for High Function Cutting

    Moly Tapping Spray, for High Function Cutting

    TRUSCO

    High-performance cutting agent "Moly Tapping Spray" that includes molybdenum disulfide for thread cutting of difficult-to-machine materials.
    [Features]
    · Cutting spray composed of molybdenum disulfide, extreme pressure additive, rust preventive agent, corrosion inhibitor, etc.
    · Improved cutting speed and excellent chip discharge performance.
    · Extends the tool service life.
    [Applications]
    · For threading, drilling, reaming, and broaching in addition to tapping.
    · Can be used for most metals and non-ferrous metals. Particularly effective for difficult-to-cut materials.
    * When using on silver or copper alloys, test before use as stains may appear.
    From: ฿ 632.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chlorine-Free Tapping Spray

    Chlorine-Free Tapping Spray

    ICHINENCHEMICAL

    An environment- and equipment-friendly cutting lubricant containing no chlorine.
    [Features]
    · No chloroparaffin, etc. is used, so there is no need for separate disposal or concerns about the generation of dioxin.
    · A mineral oil-based additive with no reactivity is used, so there will be no corrosion of materials and tools.
    [Applications]
    · Lubrication during cutting work such as tapping, thread cutting, drilling, reaming, and broaching of steel material, various metals, and non-ferrous metals.
    From: ฿ 530.00
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water-Soluble Cutting Fluid Metal Cut (Chemical Solution Type)

    Water-Soluble Cutting Fluid Metal Cut (Chemical Solution Type)

    TRUSCO

    Water soluble grinding liquid with excellent antifoaming properties, detergency, and resistance to decay.
    [Features]
    · When this product is diluted with water, it becomes a transparent aqueous solution.
    · It provides excellent sedimentation of chips and separation of mixed oil. It maintains a quality like new and is resistant to rotting.
    · Good antifoaming properties help to prevent clogging, increasing grinding efficiency.
    [Applications]
    · Can be used for metal processing, such as surface grinding, cylindrical grinding, internal grinding, and roll grinding.
    From: ฿ 6,808.26
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cutting Oil WD40

    Cutting Oil WD40

    WD-40

    WD-40 Multi-Purpose Oil Lubracant spray 360 ml (Multi-Purpose Cutting Oil)Easy to use, Anti corrosion and extend tool life

    From: ฿ 560.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water-Soluble Cutting Fluid Metal Cut (Emulsion Fat Type)

    Water-Soluble Cutting Fluid Metal Cut (Emulsion Fat Type)

    TRUSCO

    A water-soluble cutting fluid with excellent processability and anti-decay properties.
    [Features]
    · When this soluble cutting fluid is diluted with water, it becomes a milky-white aqueous solution.
    · Resistant to decay and has excellent machinability, ideal for heavy cutting work.
    [Applications]
    · It can be used for metal working such as multi-processing machines, NC lathes, machining centers, milling cutters, band saws, circular saws, drilling machines, etc.
    From: ฿ 5,956.19
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Type
Properties
You can add up to 6 items per a category to the compare list.
Tapping Paste C-101 (for Common Metals)
You can add up to 6 items per a category to the compare list.
Tapping Paste C-100 (Non-Chlorine Type)
You can add up to 6 items per a category to the compare list.
α Tapping Spray for Difficult-to-Cut Materials
α Tapping Spray for Difficult-to-Cut Materials
α Tapping Spray for Difficult-to-Cut Materials
You can add up to 6 items per a category to the compare list.
Moly Tapping Spray, for High Function Cutting
You can add up to 6 items per a category to the compare list.
Chlorine-Free Tapping Spray
You can add up to 6 items per a category to the compare list.
Water-Soluble Cutting Fluid Metal Cut (Chemical Solution Type)
You can add up to 6 items per a category to the compare list.
Cutting Oil WD40
You can add up to 6 items per a category to the compare list.
Water-Soluble Cutting Fluid Metal Cut (Emulsion Fat Type)
Brand

NIHONKOSAKUYU

NIHONKOSAKUYU

TRUSCO

TRUSCO

ICHINENCHEMICAL

TRUSCO

WD-40

TRUSCO

Product Series

Tapping Paste C-101 (for Common Metals)

Tapping Paste C-100 (Non-Chlorine Type)

α Tapping Spray for Difficult-to-Cut Materials

Moly Tapping Spray, for High Function Cutting

Chlorine-Free Tapping Spray

Water-Soluble Cutting Fluid Metal Cut (Chemical Solution Type)

Cutting Oil WD40

Water-Soluble Cutting Fluid Metal Cut (Emulsion Fat Type)

From

฿ 1,070.00

฿ 1,028.33

฿ 209.00

฿ 632.00

฿ 530.00

฿ 6,808.26

฿ 560.00

฿ 5,956.19

Days to Ship Same day Same day 1 Day(s) 1 Day(s) 25 Day(s) 12 Day(s) 5 Day(s) 10 Day(s)
TypePastePasteSpraySpraySprayLiquidSprayLiquid
PropertiesNonsolubleNonsolubleCut ResistantCut ResistantLow solubilityWater-Soluble불휘발성Water-Soluble

Loading...

  1. 1

Related Categories to Cutting Oil