• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Vibrators

A vibrator is a type of pneumatic tool that generates vibrations to make a material uniform and improve work efficiency. If air bubbles are present when concrete, etc. is used as a material, it is necessary to remove the air bubbles because they will prevent adhesion. A vibrator plays an important role in removing air bubbles. There are two types of vibrator: the impact type, which drives in a piston, and the air cushion type, in which an air cushion is interposed instead of directly driving in a piston. The air cushion type operates quietly compared to the impact type. These are further divided into a type that applies vibration from the outside and a type that applies vibration by inserting a rod-shaped vibrator inside. Intermittent movement is possible if used together with an electromagnetic valve.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat