(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blast

Blast products from the Processing Tools category can be selected based on many product specifications such as Power Supply, Recommended Operating Air Pressure, Recommended Compressor, Product Type. The recommended brands for Blast are ESCO, HOZAN, NICCHU. The products of Blast are offered in a total of 12 items and the product details can easily be compared. Tools that every factory must have to help with craftsmanship and production. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • 12 Day(s) or Less
  • 19 Day(s) or Less
  • 20 Day(s) or Less
  • 40 Day(s) or Less
12 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Petite Blast Machine
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Petite Blast Machine

    NICCHU

    [Features]
    · Blast box is provided to prevent abrasive materials and dust from scattering during processing and to allow reuse of abrasive materials, in consideration environmental issues.

    [Application]
    · PM Type: The same principle as mist spraying, where the abrasive is sucked into the air stream from the compressor and sprayed.
    · PD type: Grinding material is placed once in a pressurized tank, pressurized with air, and then injected all at once. The pressure force will come out.
    From: ฿ 54,410.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Abrasive Material For Petite Blast Machine

    Abrasive Material For Petite Blast Machine

    NICCHU

    [Features]
    · A satin finish like gloss can be obtained for metal products.
    · Glossy satin finish.
    [Applications]
    · Cleaning processes (removal of rust and scale buildup in molding and heat treatment processes), deburring, surface finishing (satin finish) machining, wood processing, etc.
    From: ฿ 5,181.67
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blast, Sand Blaster Replacement Parts
    Blast, Sand Blaster Replacement Parts
    Blast, Sand Blaster Replacement Parts
    Blast, Sand Blaster Replacement Parts

    Blast, Sand Blaster Replacement Parts

    HOZAN

    A replacement part for the sand blaster used for processing metal parts.
    Parts include suction hoses and exhaust filters.
    From: ฿ 291.84
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sand for sandblasting

    Sand for sandblasting【2 Pieces Per Package】

    ESCO

    [Applications]
    Sand for sandblasting to remove rust, paint, and prep industrial products.
    From: ฿ 2,120.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Blast, Sand Blaster SG-106
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Blast, Sand Blaster SG-106

    HOZAN

    Blaster that allows metal and glass to be treated in small spaces.
    [Features]
    · Flexible rubber gloves provided.
    · Work can be carried out without directly touching the work piece or abrasive with the hands. Can also be used with a small compressor.
    · A compressor of at least 1 to 1.5 kw is recommended because of the margin with work.
    [Applications]
    · For glass etching, shot processing of metal parts, cleaning and surface treatment of a variety of materials including resin.
    · For improving surface roughness by burn removal, reforged surface removal, scratch removal, satin processing, deburring, carbon removal and peeling off coatings, etc.
    From: ฿ 607.80
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blast, Sand Blasting Gun EA127B

    Blast, Sand Blasting Gun EA127B

    ESCO

    【Product Specifications】
    ・Dim.-200(H) x 300(L)mm
    ・Weight-1.2kg
    ・For removing rust and paint
    ・Applicable sand-#24 to #120
    ・With sand (1kg:#46), nozzles (4 pcs), and collecting bag
    ・Operating pressure-0.6 to 0.8MPa
    ・Air consumption-150L/min
    ・Compressor used-2.2kw
    ・Inlet-Rc (PT) 1/4
    ・Sand tank capacity-1kg
    From: ฿ 6,432.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blast, Sandblasting Gun, #16 to #180 Compatible

    Blast, Sandblasting Gun, #16 to #180 Compatible

    ESCO

    [Product Specifications]
    ·Nozzle diameter: 4 mm
    ·Size: 175 (H) ×210 (L) mm
    ·Weight: 600 g
    ·Operating pressure: 0.31 to 0.62 MPa (45-90PSI)
    ·Amount of air consumed: 140 L/min
    ·Compressor used: 0.75 kw or more
    ·Intake port: Rc (PT) 1/4"
    ·Sand tank capacity: 1 kg
    ·Compatible sand: #16 to #180
    ·JAN: 4518340702479
    From: ฿ 5,455.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ESCO Co., Ltd Sand Blaster
    Until 30/06/2024

    Sale
    Until 30/06/2024

    ESCO Co., Ltd Sand Blaster

    ESCO

    【Product Specifications】
    ・Operating pressure-0.5 to 0.62MPa
    ・Air consumption-480 to 700L/min
    ・Compressor used-2.2kw
    ・Inlet-Rc (PT) 3/8
    ・Sand tank dim.-18.9kg
    ・Applicable sand grits-#30 to 180
    ・Nozzle dia.-5/16 (8mm)
    ・Weight-5.5kg
    ・Hose length-2.4m
    ・HoseID-1/2
    ・With mesh screen
    ・Dim.-Dia. 280 x 700(H)mm
    From: ฿ 19,509.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blast, Air Filter SG-117

    Blast, Air Filter SG-117

    HOZAN

    Moisture content in compressed air can be removed by installing in between the compressor and the main body.
    From: ฿ 3,533.18
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blast, Acrylic Hatch

    Blast, Acrylic Hatch

    HOZAN

    Acrylic hatch for SG-106 sandblast.
    [Features]
    · Ideal for reducing/eliminating scratches and warpage caused by long-term use and leakage of abrasives.
    [Applications]
    · Ideal for reducing or eliminating SG-106 scratching or warpage, and leakage of abrasives.
    From: ฿ 3,786.60
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Petite Blast Machine, White Alumina Abrasive Material

    Petite Blast Machine, White Alumina Abrasive Material

    NICCHU

    [Features]
    · Extremely hard and sharp for outstanding cutting.
    · Non-gloss satin finish.
    [Applications]
    · Glass, metal, stone, and wood carving, removal of the layer of impurities and hardened layer after electrical discharge machining of metals, deburring, matte finishing, etc.
    From: ฿ 6,133.33
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Blast, Air Blaster (Suction Type) SAM-6 Combined Dust Collector
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Blast, Air Blaster (Suction Type) SAM-6 Combined Dust Collector

    NICCHU

    [Features]
    · The Air Blast sprays abrasive materials using compressed air produced by an air compressor.
    · For handicrafts and hobbies. Reasonable.
    From: ฿ 638,333.00
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Power Supply(V)
Recommended Operating Air Pressure(kg/cm2)
Recommended Compressor
Product Type
You can add up to 6 items per a category to the compare list.
Sale
Petite Blast Machine
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Abrasive Material For Petite Blast Machine
You can add up to 6 items per a category to the compare list.
Blast, Sand Blaster Replacement Parts
Blast, Sand Blaster Replacement Parts
Blast, Sand Blaster Replacement Parts
Blast, Sand Blaster Replacement Parts
You can add up to 6 items per a category to the compare list.
Sand for sandblasting
You can add up to 6 items per a category to the compare list.
Sale
Blast, Sand Blaster SG-106
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Blast, Sand Blasting Gun EA127B
You can add up to 6 items per a category to the compare list.
Blast, Sandblasting Gun, #16 to #180 Compatible
You can add up to 6 items per a category to the compare list.
Sale
ESCO Co., Ltd Sand Blaster
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Blast, Air Filter SG-117
You can add up to 6 items per a category to the compare list.
Blast, Acrylic Hatch
You can add up to 6 items per a category to the compare list.
Petite Blast Machine, White Alumina Abrasive Material
You can add up to 6 items per a category to the compare list.
Sale
Blast, Air Blaster (Suction Type) SAM-6 Combined Dust Collector
Until 30/06/2024
Brand

NICCHU

NICCHU

HOZAN

ESCO

HOZAN

ESCO

ESCO

ESCO

HOZAN

HOZAN

NICCHU

NICCHU

Product Series

Petite Blast Machine

Abrasive Material For Petite Blast Machine

Blast, Sand Blaster Replacement Parts

Sand for sandblasting【2 Pieces Per Package】

Blast, Sand Blaster SG-106

Blast, Sand Blasting Gun EA127B

Blast, Sandblasting Gun, #16 to #180 Compatible

ESCO Co., Ltd Sand Blaster

Blast, Air Filter SG-117

Blast, Acrylic Hatch

Petite Blast Machine, White Alumina Abrasive Material

Blast, Air Blaster (Suction Type) SAM-6 Combined Dust Collector

From

฿ 54,410.00

Special Price

On Sale Until 30/06/2024

฿ 5,181.67

฿ 291.84

฿ 2,120.00

฿ 607.80

Special Price

On Sale Until 30/06/2024

฿ 6,432.00

฿ 5,455.00

฿ 19,509.00

Special Price

On Sale Until 30/06/2024

฿ 3,533.18

฿ 3,786.60

฿ 6,133.33

฿ 638,333.00

Special Price

On Sale Until 30/06/2024

Days to Ship 40 Day(s) 40 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 40 Day(s) Quote
Power Supply(V)100---AC100------100
Recommended Operating Air Pressure(kg/cm2)50---5.10~8.16-------
Recommended Compressor1 Horsepower or More-----------
Product Type---Related PartMain Product Body / Related Part-------

Loading...

  1. 1

Related Categories to Blast