(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanders (Pneumatic)

A sander (pneumatic) is a tool that performs grinding work by rotating or vibrating with the power of compressed air. It is widely used in automobile sheet metal repair shops, woodworking sites, and general assembly shops. It is sold for metal polishing work and even with a dust collection mechanism to collect dust generated when polishing putty or wood. A sander (pneumatic) can perform stable polishing for a long time because it is unlikely to malfunction due to motor heat. Since the rotational speed can be controlled steplessly by adjusting the air pressure, it is also suitable for extreme polishing work. In addition, for double action sanders suitable for putty sanding and roughening, use paper that matches the size of the tray. The advantage of pneumatic models is that they do not use electricity, so they are relatively resistant to water and there is no danger of electric shock. Refueling and discharging the water in the compressed air every day before use makes stable use with less trouble possible.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
75 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder
    Micro air sander / cup grindstone / cup rabin / paper disc / holder

    Micro air sander / cup grindstone / cup rabin / paper disc / holder【1-100 Pieces Per Package】

    MISUMI

    Grinding using cup abrasive stone, aluminum grinding and polishing using coupler bin.
    Features precision gear pinion that provides stable power.
    From: ฿ 1,064.52
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TOP Mini Sander

    TOP Mini Sander

    YANASE

    [Features]
    · Can be used with Yanase's wide-ranging Mini Disc Series for everything from grinding to polishing.
    · Includes a noise canceler for excellent workability.
    · Small polishing scratches can be removed extremely easily in post-processing.
    · Use for work improvements
    From: ฿ 9,201.54
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dual Action Sander
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Dual Action Sander

    URYUSEISAKU

    [Features]
    ·It is a dual action type. Since it rotates twice as an oval and a perfect circle, it finishes smoothly without leaving scratches.
    [Applications]
    · For polishing work.
    From: ฿ 8,980.82
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Dust-Suction, Double-Action Sander

    Non-Dust-Suction, Double-Action Sander

    COMPACT TOOL

    [Features]
    ·Lightweight, one-handed type.
    ·It fits comfortably in your hand and is easy to grip.
    [Applications]
    ·Putty polishing, woodworking polishing, FRP polishing.
    From: ฿ 10,998.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M Cracking Sander Replacement PSA Pad 3125-STD

    3M Cracking Sander Replacement PSA Pad 3125-STD

    3M

    [Features]
    · Choose from a standard type with moderate hardness that combines cutting and finishing properties, or a soft type that is ideal for polishing curved surfaces.
    · Pad included standard with 3M Nib Removal Sander (model number: 3125).
    From: ฿ 276.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS
    Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS
    Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS

    Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS

    COMPACT TOOL

    [Features]
    ·It is a sander suitable for rough sharpening, which is useful for saving labor in all kinds of polishing work.
    [Applications]
    ·For putty polishing, woodworking polishing, FPR polishing, etc.
    From: ฿ 12,820.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SP Air Double Action Sander
    Until 30/06/2024
    SP Air Double Action Sander
    SP Air Double Action Sander
    SP Air Double Action Sander

    Sale
    Until 30/06/2024

    SP Air Double Action Sander

    SPAIR

    [Features]
    · With double action, fine polish is possible.
    [Applications]
    · For polishing work.
    From: ฿ 8,573.34
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
    Until 30/06/2024
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement

    Sale
    Until 30/06/2024

    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement

    KUKEN

    [Features]
    ·It is compact and lightweight, making it easy to work for long periods of time.
    ·Smooth double rotation motion.
    [Applications]
    ·Automobile sheet metal painting work.
    From: ฿ 19,746.67
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type KDM-055SB

    Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type KDM-055SB

    KUKEN

    [Features]
    · Overall height is 81 mm, low center of gravity design.
    · Lightweight and high power.
    · Low vibration makes it easy to work for long hours.
    [Applications]
    · Polishing putty, woodwork, metal, etc.
    From: ฿ 14,056.56
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Orbital Sander

    Air Orbital Sander

    MISUMI

    Usable for a variety of applications, from DIY purposes to simple factory work. Recommended for those searching for a value-oriented product [C-Value]
    From: ฿ 6,093.29
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Double Action Sander MP Pad
    Double Action Sander MP Pad
    Double Action Sander MP Pad

    Double Action Sander MP Pad

    COMPACT TOOL

    [Features]
    · The pads can be easily removed using the double ended wrenches included as accessories with the 942.
    [Applications]
    · 220241A: A hook-and-loop pad applied with a 50 mm diameter sanding paper and buff.
    · 22055A: A hook-and-loop pad applied with a 75 mm diameter sanding paper and 80 mm buff.
    From: ฿ 928.96
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vertical Polisher

    Vertical Polisher

    COMPACT TOOL

    [Features]
    ·Easy-to-use, compact and lightweight vertical type.
    ·Easy-to-use, compact and lightweight vertical air polisher.
    [Applications]
    ·For work such as removing the old paint film from automotive steel using sanding paper, or polishing the painted surface using a buff.
    From: ฿ 11,979.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dual Action Sander (Glue Paper Type)
    Until 30/06/2024
    Dual Action Sander (Glue Paper Type)
    Dual Action Sander (Glue Paper Type)
    Dual Action Sander (Glue Paper Type)

    Sale
    Until 30/06/2024

    Dual Action Sander (Glue Paper Type)

    KUKEN

    [Features]
    ·It is compact and lightweight, making it easy to work for long periods of time.
    ·Smooth double rotation motion.
    [Applications]
    ·Automobile sheet metal painting work.
    From: ฿ 12,902.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shinano Machine Sales Orbital Sander
    Shinano Machine Sales Orbital Sander
    Shinano Machine Sales Orbital Sander
    Shinano Machine Sales Orbital Sander

    Shinano Machine Sales Orbital Sander

    SHINANOKIHAN

    [Features]
    · Smooth polishing is possible with smooth elliptical motion.
    [Applications]
    · Ideal for surface shaping of automobiles/metals/woodwork.
    · For putty sanding or surfacer grinding.
    From: ฿ 12,401.09
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Polisher

    Mini Polisher

    SHINANOKIHAN

    [Features]
    · It is a lightweight resin body type.
    · This item can be used for speedy polishing with high speed rotation.
    · The compact size makes it easy to use
    [Applications]
    · Used for grinding and polishing of small areas.
    From: ฿ 10,114.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angle Polisher _ Buffing
    Angle Polisher _ Buffing
    Angle Polisher _ Buffing

    Angle Polisher _ Buffing【5 Pieces Per Package】

    SHINANOKIHAN

    hook-and-loop type angle polisher buff.
    It has a diameter of 80 mm and comes in 5 packs.
    From: ฿ 1,409.28
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Sander
    Mini Sander
    Mini Sander

    Mini Sander

    SPAIR

    [Features]
    · It is ideal for work on small areas, or in narrow spaces. Buff work is possible.
    [Applications]
    · Paint removal, rust removal, and polishing can be done in single-action mode.
    From: ฿ 10,746.19
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Vacuum Type Orbital Air Sander

    Non-Vacuum Type Orbital Air Sander

    KUKEN

    It is small and super-lightweight. Low noise and low vibration. Extremely comfortable grip. For polyester putty light polishing.
    From: ฿ 15,655.51
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Type KDM-055B

    Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Type KDM-055B

    KUKEN

    [Features]
    · Overall height is 81 mm, low center of gravity design.
    · Lightweight and high power.
    · Low vibration makes it easy to work for long hours.
    [Applications]
    · Polishing putty, woodwork, metal, etc.
    From: ฿ 11,593.09
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M Nib Removal Sander Trizact Film
    Until 30/06/2024

    Sale
    Until 30/06/2024

    3M Nib Removal Sander Trizact Film

    3M

    [Features]
    · Will not create deep scratches like when using a grindstone.
    · Used in combination with just enough water to be moistened, it won't easily clog and has over 10 times the durability of general water-resistant paper.
    · Polishing powder is enclosed in a 3 dimensional structure. The pyramid shapes are worn down with use and new polishing powder is released. The uneven surface captures machining dust. It is possible to further suppress the generation of fine particles by using with water.
    From: ฿ 12,727.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M Finishing Sander 9403 (For Final Polishing)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    3M Finishing Sander 9403 (For Final Polishing)

    3M

    [Features]
    · A small and lightweight handy type sander that is ideal for compound work.
    · It has a small diameter, allowing for repair work to be done in the smallest possible area.
    [Applications]
    · For paint repair and final polishing
    From: ฿ 30,357.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook & Loop Fastener Base Pad
    Hook & Loop Fastener Base Pad
    Hook & Loop Fastener Base Pad
    Hook & Loop Fastener Base Pad

    Hook & Loop Fastener Base Pad

    MASTER

    · Pad for attaching Hook & Loop Fastener (hoop-and-loop) type abrasives and sponge pads.
    From: ฿ 763.03
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook & Loop Fastener Sponge, Wave
    Hook & Loop Fastener Sponge, Wave
    Hook & Loop Fastener Sponge, Wave
    Hook & Loop Fastener Sponge, Wave

    Hook & Loop Fastener Sponge, Wave

    MASTER

    Velcro (hook-and-loop style type) sponge.
    There are second-cut, fine, and extra-fine types, and each has 2 sizes.
    From: ฿ 350.21
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Micro Angle Sander, AXEL, MS Series

    Micro Angle Sander, AXEL, MS Series

    AS ONE

    ·Cutting using a cup abrasive stone, aluminum cutting and polishing using a cup rabin are possible.
    From: ฿ 15,771.37
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Myton Pneumatic Orbital Sander With Dust Collection Mechanism
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Myton Pneumatic Orbital Sander With Dust Collection Mechanism

    NITTOKOHKI

    [Features]
    · Unique dual action method does not leave polishing marks.
    · Improved working environment: Includes a dust collecting mechanism that uses exhaust from the air motor.
    · Wide range of applications: Can be used for precision polishing of sheet metal, base polishing for coatings, etc.
    · Product characteristics: Double-rotation type air sander.
    From: ฿ 22,306.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Repair Kit RK-ADS50M

    Repair Kit RK-ADS50M

    TONE

    This is a repair pad for non-dust suction type double action sanders.
    The hook-and-loop tape type makes it easy to replace.
    From: ฿ 1,264.37
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Double Action Sander ADS50MS

    Air Double Action Sander ADS50MS

    TONE

    [Features]
    · Dust collector type that powerfully vacuums up polishing powder
    · Ideal for automotive repair and polishing of sheet iron, painted surfaces, FRP, woodworking, etc.
    · Lightweight and compact palm-sized unit with double action random and orbital movement.
    · Random orbital sanding makes even polishing work possible with less uneven shaving.
    · Uses Magic Tape type pads, making it easy to change the paper and buffer.
    · Equipped with a regulator to change air flow, and it is also possible to adjust the number of rotations.
    From: ฿ 12,722.91
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Orbital Sander Pad

    Air Orbital Sander Pad

    MISUMI

    Usable for a variety of applications, from DIY purposes to simple factory work. Recommended for those searching for a value-oriented product [C-Value]
    From: ฿ 528.77
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Small Angle Sander

    Small Angle Sander

    MISUMI

    Supports a variety of applications, from DIY purposes to simple factory work. A product with great cost performance. [C-Value]
    From: ฿ 3,981.68
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sander NSG-100

    Sander NSG-100

    NIPPONPNEUMATIC

    [Features]
    · An ultra-compact lightweight sander designed exclusively for the disc paper.
    · Rotation is smooth, vibration is small, and it is suitable for long hours of work.
    From: ฿ 8,901.40
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander HSA-6A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander HSA-6A

    YOKOTA

    [Features]
    · It can be used with a disc paper or wire brush to exert power in various surface grinding work such as finishing of sheet metal, rust removal, paint removal, finishing of various resin products, finishing of other welding surfaces, etc.
    From: ฿ 14,047.88
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sander NSG-180XC

    Sander NSG-180XC

    NIPPONPNEUMATIC

    [Specifications]
    ·For disc paper.
    ·Operating air pressure (MPa): 0.6
    ·No load speed (Rpm): 7600
    From: ฿ 17,354.35
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander HSA-4A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander HSA-4A

    YOKOTA

    [Features]
    · It can be used with a disc paper or wire brush to exert power in various surface grinding work such as finishing of sheet metal, rust removal, paint removal, finishing of various resin products, finishing of other welding surfaces, etc.
    From: ฿ 13,429.53
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Disc Sander, Pad Diameter 100

    Air Disc Sander, Pad Diameter 100

    VESSEL

    [Features]
    · With silencer device.
    · Accessories: protective cover, disc nut, pin wrench
    From: ฿ 13,982.60
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Disc Sander, Disc Diameter 50

    Air Disc Sander, Disc Diameter 50

    VESSEL

    [Features]
    · With silencer device.
    · Flap wheel: #60 x 1 pc.
    · Fiber wheel: #600 ... 1 piece.
    · One Exact Holder.
    · Exact Disc Paper: #60 ... 3 Sheets
    From: ฿ 13,613.18
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Action Urethane Buff

    Double Action Urethane Buff

    COMPACT TOOL

    [Features]
    · Sponge type buff in a size ideal for polishing fine parts.
    · Can be used for 45 mm diameter hook-and-loop pads.
    From: ฿ 176.53
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pad/Dust Bag
    Pad/Dust Bag
    Pad/Dust Bag
    Pad/Dust Bag
    Pad/Dust Bag

    Pad/Dust Bag【1-5 Pieces Per Package】

    COMPACT TOOL

    There are 4 types: cushion pads, pads with holes, pads without holes, and paper dust bags.
    From: ฿ 595.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
    Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
    Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
    Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
    Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad

    Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad

    COMPACT TOOL

    [Features]
    · To be mounted to the paper pasting surface on the lower part of the pad with 4 screws and fixed to the body.
    · The pad can be attached and detached easily using a Phillips screwdriver.
    [Applications]
    · Uses 125-mm diameter hook-and-loop/glue sandpaper for sanding.
    From: ฿ 1,455.84
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Suction/Non-Suction Type Double Action Sander
    Dust Suction/Non-Suction Type Double Action Sander
    Dust Suction/Non-Suction Type Double Action Sander
    Dust Suction/Non-Suction Type Double Action Sander
    Dust Suction/Non-Suction Type Double Action Sander

    Dust Suction/Non-Suction Type Double Action Sander

    COMPACT TOOL

    [Features]
    · Ultra-lightweight one-hand type.
    · Low center of gravity. Designed using a lead hose (2 m), so handling is good, and using the product feels similar to manual sanding.
    [Applications]
    · Finish polishing using sanding paper. (For putty sanding, woodworking sanding, FRP sanding, etc.)
    From: ฿ 12,169.13
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multi Straight Sander
    Multi Straight Sander
    Multi Straight Sander

    Multi Straight Sander

    SHINANOKIHAN

    [Features]
    · Used with the same feel as a hand sanding file, this is an ultra-lightweight type with good workability.
    [Applications]
    · Polishing flat and curved surfaces.
    From: ฿ 12,985.75
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Action Sander (Magic Sheet Type)
    Double Action Sander (Magic Sheet Type)
    Double Action Sander (Magic Sheet Type)

    Double Action Sander (Magic Sheet Type)

    SHINANOKIHAN

    [Features]
    · Excellent cost performance and high durability.
    · Double rotation sander for finish polishing work.
    · A dust suction type that solves environmental issues.
    [Applications]
    · For polishing after applying putty.
    · For finish sanding work after using single action sander.
    · Finishing for putty sanding.
    · For precoating treatment for surfacers and old paint films.
    From: ฿ 10,443.73
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Action Sander (Magic Sheet Type) Magic Pad

    Double Action Sander (Magic Sheet Type) Magic Pad

    SHINANOKIHAN

    A hook-and-loop pad for finish polishing.
    There are 2 types depending on the compatible model and size.
    From: ฿ 1,059.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Air Angle Sander
    Until 30/06/2024
    Air Angle Sander
    Air Angle Sander
    Air Angle Sander

    Sale
    Until 30/06/2024

    Air Angle Sander

    SHINANOKIHAN

    From: ฿ 14,185.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SP Air Orbital Sander
    Until 30/06/2024
    SP Air Orbital Sander
    SP Air Orbital Sander

    Sale
    Until 30/06/2024

    SP Air Orbital Sander

    SPAIR

    [Features]
    ·The pad vibrates vertically and horizontally.
    ·Non-dust type.
    [Applications]
    ·For line finish polishing work.
    From: ฿ 11,444.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Action Sander Non-Suction Magic Pad

    Double Action Sander Non-Suction Magic Pad

    SPAIR

    [Specifications]
    ·Size (mm): 125
    ·Hook-and-loop specification
    ·Weight (g): 110
    From: ฿ 1,800.86
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Air Sander Set
    Mini Air Sander Set
    Mini Air Sander Set

    Mini Air Sander Set

    SPAIR

    [Features]
    · It is ideal for work on small areas, or in narrow spaces. Buff work is possible.
    [Applications]
    · For removal of rust. (SP-7201G-K)
    · Used for finishing repairs on car bodies. (SP-7201DA-K)
    From: ฿ 11,645.65
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Orbital Sander - Pad
    Mini Orbital Sander - Pad
    Mini Orbital Sander - Pad

    Mini Orbital Sander - Pad

    COMPACT TOOL

    [Features]
    · Low center of gravity design results in stable feel and excellent usability.
    · Replacement pads for the 813C and 813CD.
    [Applications]
    · Putty sanding, woodworking sanding, FRP sanding.
    From: ฿ 595.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Orbital Sander - Duct Hose

    Mini Orbital Sander - Duct Hose

    COMPACT TOOL

    [Features]
    · Low center of gravity design results in stable feel and excellent usability.
    · Duct hose for dust suction sander φ19.
    [Applications]
    · Putty sanding, woodworking sanding, FRP sanding.
    From: ฿ 1,187.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sanding Paper for Air Polisher & Sander x 5

    Sanding Paper for Air Polisher & Sander x 5

    EARTH MAN

    [Features]
    ·Air tool tip
    ·Prevents clogging with a dust absorption hole
    [Applications]
    ·Can be attached to an air sander for sanding work
    From: ฿ 303.48
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dual Action Sander (Hook and Loop Sheet Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Dual Action Sander (Hook and Loop Sheet Type)

    SHINANOKIHAN

    [Features]
    · Double-rotating sander for finish polishing.
    [Applications]
    · For polishing small areas.
    · For polishing to eliminate marks after using a single sander.
    · For finish polishing in putty grinding.
    · For scuffing on old coatings, surfacers.
    From: ฿ 16,346.67
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Double Action Air Sander for Spot Repairs
    Until 30/06/2024
    From: ฿ 51,193.34
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dedicated Hose For Double Action Air Sander
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Dedicated Hose For Double Action Air Sander

    FESTOOL

    [Features]
    · Hose for connecting a Festool air sander with a Festool dust extractor.
    · 2-in-1 type with integrated air supply and dust extraction for excellent workability.
    · Anti-static hose suppresses electrostatic shock in winter.
    [Applications]
    · For Festool air tool dust collection.
    From: ฿ 32,200.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Sander Shinsyou

    Air Sander Shinsyou

    OFFICE MINE

    [Features]
    · Vibration allows fine finishing, just like polishing with fingertips.
    · A sander that demonstrates its power most when polishing complexly shaped parts, such as rounded surfaces, or surfaces along the edges, etc.
    [Applications]
    · Used for internal and external abrasive finishing work on metals such as aluminum.
    · Grinding of the rounded concave part of aluminum wheels.
    · Other deburring and polishing.
    From: ฿ 12,750.26
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sticker Base Pad "2"

    Sticker Base Pad "2"

    MASTER

    [Applications]
    ·Sticker base pad for use with adhesive type abrasives
    From: ฿ 837.48
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Roll-On Holder
    Roll-On Holder
    Roll-On Holder

    Roll-On Holder

    MASTER

    [Features]
    ·Screws included
    [Applications]
    ·A pad for mounting Roloc Disc (abrasive)
    From: ฿ 498.70
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook & Loop Fastener Sponge, Flat
    Hook & Loop Fastener Sponge, Flat
    Hook & Loop Fastener Sponge, Flat
    Hook & Loop Fastener Sponge, Flat

    Hook & Loop Fastener Sponge, Flat

    MASTER

    [Features]
    ·Velcro (hook-and-loop style) flat sponge
    ·3 types of second-cut, fine and extra fine
    From: ฿ 350.21
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook & Loop Fastener Wool

    Hook & Loop Fastener Wool

    MASTER

    [Features]
    Velcro (hook-and-loop style) wool.
    [Applications]
    For polishing work.
    From: ฿ 529.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sander Paper
    Sander Paper
    Sander Paper

    Sander Paper

    MASTER

    · Paper-type abrasive.
    · Hook and loop fastener and adhesive types available.
    From: ฿ 927.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
    Until 30/06/2024
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
    Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion

    Sale
    Until 30/06/2024

    Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion

    KUKEN

    [Features]
    ·It is compact and lightweight, making it easy to work for long periods of time.
    ·Smooth double rotation motion.
    [Applications]
    ·Automobile sheet metal painting work.
    From: ฿ 14,192.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA162KF-10]Sponge

    [For EA162KF-10]Sponge

    ESCO

    Esco Sander (Pneumatic) [For EA162KF-10] Sponge.
    From: ฿ 359.57
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA162KG-10] 150mm Replacement Pad EA162KG-1

    [For EA162KG-10] 150mm Replacement Pad EA162KG-1

    ESCO

    【Product Specifications】
    ・Applicable Item No. …EA162KG-10 Spare Pad
    ・Size…Dia 150mm
    From: ฿ 592.99
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA162KG-10] 108mm Replacement hook-and-loop type pad shoe EA162KG-2

    [For EA162KG-10] 108mm Replacement hook-and-loop type pad shoe EA162KG-2

    ESCO

    【Product Specifications】
    ・Applicable Item No. …For EA162KG-10 Spare Magic Pad Shoe
    From: ฿ 1,551.18
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Orbital Sander (Uses Hook & Loop Fastener Sandpaper)

    Orbital Sander (Uses Hook & Loop Fastener Sandpaper)

    SHINANOKIHAN

    [Features]
    · Smooth polishing is possible with smooth elliptical motion.
    · Dust suction method.
    [Applications]
    · Ideal for surface shaping of automobile plate metal, metals and woodwork polishing.
    · Putty sanding.
    From: ฿ 21,894.26
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Orbital Sander SI-3001AP

    Orbital Sander SI-3001AP

    SHINANOKIHAN

    The smooth elliptical motion enables smooth polishing.
    For putty polishing and woodworking polishing.
    From: ฿ 14,489.31
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Orbital Sander SI-3011AP

    Orbital Sander SI-3011AP

    SHINANOKIHAN

    The smooth elliptical motion enables smooth polishing.
    For putty polishing and woodworking polishing.
    It is a dust absorption type.
    From: ฿ 19,199.12
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Action Sander SI-3101P

    Double Action Sander SI-3101P

    SHINANOKIHAN

    The pad does not rattle, and the finish is smooth.
    There is no loss of balance due to the compact size and weight reduction, and the feel during use is excellent.
    From: ฿ 12,182.74
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double-Action Sander SI-3111P

    Double-Action Sander SI-3111P

    SHINANOKIHAN

    The pad does not rattle, and the finish is smooth.
    There is no loss of balance due to the compact size and weight reduction, and the feel during use is excellent.
    It is a dust absorption type.
    From: ฿ 17,489.57
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Sander SI-2210

    Disk Sander SI-2210

    SHINANOKIHAN

    For metal polishing, putty polishing, and removing coatings.
    Air consumption (m3/min) 0.66
    No load speed (rpm) 18,000
    From: ฿ 8,581.12
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fit Sander SI-3200A

    Fit Sander SI-3200A

    SHINANOKIHAN

    The set includes 1 corner pad, 1 flat pad, and 1 gap pad.
    From: ฿ 16,167.22
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fit Sander SI-3200A-B

    Fit Sander SI-3200A-B

    SHINANOKIHAN

    An automobile repair specification.
    Oscillating type
    Used paper hook-and-loop sheet type
    From: ฿ 16,167.22
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact And Lightweight Pneumatic Free Sander
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Compact And Lightweight Pneumatic Free Sander

    NITTOKOHKI

    [Features]
    · Ultra-lightweight and low-noise vibrating sander.
    · Small and lightweight: Fits the palm and is comfortable to use.
    · Product characteristics: Eccentric polishing type compact air sander.
    · Series lineup: "FS-50A" is small and lightweight, and the "FS-100C" is a high-speed rotation general-purpose type equipped with a turbine motor.
    From: ฿ 14,003.33
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Palm Orbital Sander
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Palm Orbital Sander

    NITTOKOHKI

    It fits perfectly in the palm of your hand and is easy to work with one hand.
    [Features]
    ·Friendly to workers: A grip that pursues ease of grip reduces operator fatigue
    ·Compact and lightweight: Achieves weight reduction by using a lot of special resin
    ·Wide range of applications: Supports sheet metal / painting base polishing and woodworking polishing work
    ·Product characteristics: Double rotary air sander
    ·Work environment improvement: With a dust collecting mechanism that uses the exhaust of the air motor (APS-125SV)
    From: ฿ 19,640.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Double Action Sander ADS50M

    Air Double Action Sander ADS50M

    TONE

    [Features]
    · Dust collector type that powerfully vacuums up polishing powder
    · Ideal for automotive repair and polishing of sheet iron, painted surfaces, FRP, woodworking, etc.
    · Lightweight and compact palm-sized unit with double action random and orbital movement.
    · Random orbital sanding makes even polishing work possible with less uneven shaving.
    · Uses Magic Tape type pads, making it easy to change the paper and buffer.
    · Equipped with a regulator to change air flow, and it is also possible to adjust the number of rotations.
    From: ฿ 10,600.18
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Repair Kit RK-ADS50MS

    Repair Kit RK-ADS50MS

    TONE

    This is a repair pad for dust suction type double action sanders.
    The hook-and-loop tape type makes it easy to replace.
    From: ฿ 1,264.37
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Air Orbital Block Sander
    From: ฿ 2,340.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
From
Days to Ship
Paper Size(mm)
Air Consumption Amount(m³/min)
Operating Air Pressure(Mpa)
Orbit Diamond(mm)
Number of load-free rotations(rpm)
Ventilation
Overall Length(mm)
Product Type
You can add up to 6 items per a category to the compare list.
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
Micro air sander / cup grindstone / cup rabin / paper disc / holder
You can add up to 6 items per a category to the compare list.
TOP Mini Sander
You can add up to 6 items per a category to the compare list.
Sale
Dual Action Sander
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Non-Dust-Suction, Double-Action Sander
You can add up to 6 items per a category to the compare list.
3M Cracking Sander Replacement PSA Pad 3125-STD
You can add up to 6 items per a category to the compare list.
Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS
Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS
Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS
You can add up to 6 items per a category to the compare list.
Sale
SP Air Double Action Sander
Until 30/06/2024
SP Air Double Action Sander
SP Air Double Action Sander
SP Air Double Action Sander
You can add up to 6 items per a category to the compare list.
Sale
Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
Until 30/06/2024
Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement
You can add up to 6 items per a category to the compare list.
Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type KDM-055SB
You can add up to 6 items per a category to the compare list.
Air Orbital Sander
You can add up to 6 items per a category to the compare list.
Double Action Sander MP Pad
Double Action Sander MP Pad
Double Action Sander MP Pad
You can add up to 6 items per a category to the compare list.
Vertical Polisher
You can add up to 6 items per a category to the compare list.
Sale
Dual Action Sander (Glue Paper Type)
Until 30/06/2024
Dual Action Sander (Glue Paper Type)
Dual Action Sander (Glue Paper Type)
Dual Action Sander (Glue Paper Type)
You can add up to 6 items per a category to the compare list.
Shinano Machine Sales Orbital Sander
Shinano Machine Sales Orbital Sander
Shinano Machine Sales Orbital Sander
Shinano Machine Sales Orbital Sander
You can add up to 6 items per a category to the compare list.
Mini Polisher
You can add up to 6 items per a category to the compare list.
Angle Polisher _ Buffing
Angle Polisher _ Buffing
Angle Polisher _ Buffing
You can add up to 6 items per a category to the compare list.
Mini Sander
Mini Sander
Mini Sander
You can add up to 6 items per a category to the compare list.
Non-Vacuum Type Orbital Air Sander
You can add up to 6 items per a category to the compare list.
Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Type KDM-055B
You can add up to 6 items per a category to the compare list.
Sale
3M Nib Removal Sander Trizact Film
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
3M Finishing Sander 9403 (For Final Polishing)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Hook & Loop Fastener Base Pad
Hook & Loop Fastener Base Pad
Hook & Loop Fastener Base Pad
Hook & Loop Fastener Base Pad
You can add up to 6 items per a category to the compare list.
Hook & Loop Fastener Sponge, Wave
Hook & Loop Fastener Sponge, Wave
Hook & Loop Fastener Sponge, Wave
Hook & Loop Fastener Sponge, Wave
You can add up to 6 items per a category to the compare list.
Micro Angle Sander, AXEL, MS Series
You can add up to 6 items per a category to the compare list.
Sale
Myton Pneumatic Orbital Sander With Dust Collection Mechanism
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Repair Kit RK-ADS50M
You can add up to 6 items per a category to the compare list.
Air Double Action Sander ADS50MS
You can add up to 6 items per a category to the compare list.
Air Orbital Sander Pad
You can add up to 6 items per a category to the compare list.
Small Angle Sander
You can add up to 6 items per a category to the compare list.
Sander NSG-100
You can add up to 6 items per a category to the compare list.
Sale
Sander HSA-6A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sander NSG-180XC
You can add up to 6 items per a category to the compare list.
Sale
Sander HSA-4A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Air Disc Sander, Pad Diameter 100
You can add up to 6 items per a category to the compare list.
Air Disc Sander, Disc Diameter 50
You can add up to 6 items per a category to the compare list.
Double Action Urethane Buff
You can add up to 6 items per a category to the compare list.
Pad/Dust Bag
Pad/Dust Bag
Pad/Dust Bag
Pad/Dust Bag
Pad/Dust Bag
You can add up to 6 items per a category to the compare list.
Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad
You can add up to 6 items per a category to the compare list.
Dust Suction/Non-Suction Type Double Action Sander
Dust Suction/Non-Suction Type Double Action Sander
Dust Suction/Non-Suction Type Double Action Sander
Dust Suction/Non-Suction Type Double Action Sander
Dust Suction/Non-Suction Type Double Action Sander
You can add up to 6 items per a category to the compare list.
Multi Straight Sander
Multi Straight Sander
Multi Straight Sander
You can add up to 6 items per a category to the compare list.
Double Action Sander (Magic Sheet Type)
Double Action Sander (Magic Sheet Type)
Double Action Sander (Magic Sheet Type)
You can add up to 6 items per a category to the compare list.
Double Action Sander (Magic Sheet Type) Magic Pad
You can add up to 6 items per a category to the compare list.
Sale
Air Angle Sander
Until 30/06/2024
Air Angle Sander
Air Angle Sander
Air Angle Sander
You can add up to 6 items per a category to the compare list.
Sale
SP Air Orbital Sander
Until 30/06/2024
SP Air Orbital Sander
SP Air Orbital Sander
You can add up to 6 items per a category to the compare list.
Double Action Sander Non-Suction Magic Pad
You can add up to 6 items per a category to the compare list.
Mini Air Sander Set
Mini Air Sander Set
Mini Air Sander Set
You can add up to 6 items per a category to the compare list.
Mini Orbital Sander - Pad
Mini Orbital Sander - Pad
Mini Orbital Sander - Pad
You can add up to 6 items per a category to the compare list.
Mini Orbital Sander - Duct Hose
You can add up to 6 items per a category to the compare list.
Sanding Paper for Air Polisher & Sander x 5
You can add up to 6 items per a category to the compare list.
Sale
Dual Action Sander (Hook and Loop Sheet Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Double Action Air Sander for Spot Repairs
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Dedicated Hose For Double Action Air Sander
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Air Sander Shinsyou
You can add up to 6 items per a category to the compare list.
Sticker Base Pad "2"
You can add up to 6 items per a category to the compare list.
Roll-On Holder
Roll-On Holder
Roll-On Holder
You can add up to 6 items per a category to the compare list.
Hook & Loop Fastener Sponge, Flat
Hook & Loop Fastener Sponge, Flat
Hook & Loop Fastener Sponge, Flat
Hook & Loop Fastener Sponge, Flat
You can add up to 6 items per a category to the compare list.
Hook & Loop Fastener Wool
You can add up to 6 items per a category to the compare list.
Sander Paper
Sander Paper
Sander Paper
You can add up to 6 items per a category to the compare list.
Sale
Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
Until 30/06/2024
Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
You can add up to 6 items per a category to the compare list.
[For EA162KF-10]Sponge
You can add up to 6 items per a category to the compare list.
[For EA162KG-10] 150mm Replacement Pad EA162KG-1
You can add up to 6 items per a category to the compare list.
[For EA162KG-10] 108mm Replacement hook-and-loop type pad shoe EA162KG-2
You can add up to 6 items per a category to the compare list.
Orbital Sander (Uses Hook & Loop Fastener Sandpaper)
You can add up to 6 items per a category to the compare list.
Orbital Sander SI-3001AP
You can add up to 6 items per a category to the compare list.
Orbital Sander SI-3011AP
You can add up to 6 items per a category to the compare list.
Double Action Sander SI-3101P
You can add up to 6 items per a category to the compare list.
Double-Action Sander SI-3111P
You can add up to 6 items per a category to the compare list.
Disk Sander SI-2210
You can add up to 6 items per a category to the compare list.
Fit Sander SI-3200A
You can add up to 6 items per a category to the compare list.
Fit Sander SI-3200A-B
You can add up to 6 items per a category to the compare list.
Sale
Compact And Lightweight Pneumatic Free Sander
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Palm Orbital Sander
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Air Double Action Sander ADS50M
You can add up to 6 items per a category to the compare list.
Repair Kit RK-ADS50MS
You can add up to 6 items per a category to the compare list.
Air Orbital Block Sander
Brand

MISUMI

YANASE

URYUSEISAKU

COMPACT TOOL

3M

COMPACT TOOL

SPAIR

KUKEN

KUKEN

MISUMI

COMPACT TOOL

COMPACT TOOL

KUKEN

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SPAIR

KUKEN

KUKEN

3M

3M

MASTER

MASTER

AS ONE

NITTOKOHKI

TONE

TONE

MISUMI

MISUMI

NIPPONPNEUMATIC

YOKOTA

NIPPONPNEUMATIC

YOKOTA

VESSEL

VESSEL

COMPACT TOOL

COMPACT TOOL

COMPACT TOOL

COMPACT TOOL

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SPAIR

SPAIR

SPAIR

COMPACT TOOL

COMPACT TOOL

EARTH MAN

SHINANOKIHAN

FESTOOL

FESTOOL

OFFICE MINE

MASTER

MASTER

MASTER

MASTER

MASTER

KUKEN

ESCO

ESCO

ESCO

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

SHINANOKIHAN

NITTOKOHKI

NITTOKOHKI

TONE

TONE

KUANI

Product Series

Micro air sander / cup grindstone / cup rabin / paper disc / holder【1-100 Pieces Per Package】

TOP Mini Sander

Dual Action Sander

Non-Dust-Suction, Double-Action Sander

3M Cracking Sander Replacement PSA Pad 3125-STD

Compact Tool Double Action Sander 905 A4-LPS/905 A4-MPS

SP Air Double Action Sander

Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type Double Rotation Movement

Dual Action Air Sander (Hook-and-Loop Sheet Type) Dust Suction Type KDM-055SB

Air Orbital Sander

Double Action Sander MP Pad

Vertical Polisher

Dual Action Sander (Glue Paper Type)

Shinano Machine Sales Orbital Sander

Mini Polisher

Angle Polisher _ Buffing【5 Pieces Per Package】

Mini Sander

Non-Vacuum Type Orbital Air Sander

Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Type KDM-055B

3M Nib Removal Sander Trizact Film

3M Finishing Sander 9403 (For Final Polishing)

Hook & Loop Fastener Base Pad

Hook & Loop Fastener Sponge, Wave

Micro Angle Sander, AXEL, MS Series

Myton Pneumatic Orbital Sander With Dust Collection Mechanism

Repair Kit RK-ADS50M

Air Double Action Sander ADS50MS

Air Orbital Sander Pad

Small Angle Sander

Sander NSG-100

Sander HSA-6A

Sander NSG-180XC

Sander HSA-4A

Air Disc Sander, Pad Diameter 100

Air Disc Sander, Disc Diameter 50

Double Action Urethane Buff

Pad/Dust Bag【1-5 Pieces Per Package】

Dust Suction/Non-Suction Type Double Action Sander - Proprietary Pad

Dust Suction/Non-Suction Type Double Action Sander

Multi Straight Sander

Double Action Sander (Magic Sheet Type)

Double Action Sander (Magic Sheet Type) Magic Pad

Air Angle Sander

SP Air Orbital Sander

Double Action Sander Non-Suction Magic Pad

Mini Air Sander Set

Mini Orbital Sander - Pad

Mini Orbital Sander - Duct Hose

Sanding Paper for Air Polisher & Sander x 5

Dual Action Sander (Hook and Loop Sheet Type)

Double Action Air Sander for Spot Repairs

Dedicated Hose For Double Action Air Sander

Air Sander Shinsyou

Sticker Base Pad "2"

Roll-On Holder

Hook & Loop Fastener Sponge, Flat

Hook & Loop Fastener Wool

Sander Paper

Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion

[For EA162KF-10]Sponge

[For EA162KG-10] 150mm Replacement Pad EA162KG-1

[For EA162KG-10] 108mm Replacement hook-and-loop type pad shoe EA162KG-2

Orbital Sander (Uses Hook & Loop Fastener Sandpaper)

Orbital Sander SI-3001AP

Orbital Sander SI-3011AP

Double Action Sander SI-3101P

Double-Action Sander SI-3111P

Disk Sander SI-2210

Fit Sander SI-3200A

Fit Sander SI-3200A-B

Compact And Lightweight Pneumatic Free Sander

Palm Orbital Sander

Air Double Action Sander ADS50M

Repair Kit RK-ADS50MS

Air Orbital Block Sander

From

฿ 1,064.52

฿ 9,201.54

฿ 8,980.82

Special Price

On Sale Until 30/06/2024

฿ 10,998.00

฿ 276.67

฿ 12,820.00

฿ 8,573.34

Special Price

On Sale Until 30/06/2024

฿ 19,746.67

Special Price

On Sale Until 30/06/2024

฿ 14,056.56

฿ 6,093.29

฿ 928.96

฿ 11,979.00

฿ 12,902.00

Special Price

On Sale Until 30/06/2024

฿ 12,401.09

฿ 10,114.84

฿ 1,409.28

฿ 10,746.19

฿ 15,655.51

฿ 11,593.09

฿ 12,727.00

Special Price

On Sale Until 30/06/2024

฿ 30,357.00

Special Price

On Sale Until 30/06/2024

฿ 763.03

฿ 350.21

฿ 15,771.37

฿ 22,306.00

Special Price

On Sale Until 30/06/2024

฿ 1,264.37

฿ 12,722.91

฿ 528.77

฿ 3,981.68

฿ 8,901.40

฿ 14,047.88

Special Price

On Sale Until 30/06/2024

฿ 17,354.35

฿ 13,429.53

Special Price

On Sale Until 30/06/2024

฿ 13,982.60

฿ 13,613.18

฿ 176.53

฿ 595.00

฿ 1,455.84

฿ 12,169.13

฿ 12,985.75

฿ 10,443.73

฿ 1,059.00

฿ 14,185.00

Special Price

On Sale Until 30/06/2024

฿ 11,444.00

Special Price

On Sale Until 30/06/2024

฿ 1,800.86

฿ 11,645.65

฿ 595.00

฿ 1,187.00

฿ 303.48

฿ 16,346.67

Special Price

On Sale Until 30/06/2024

฿ 51,193.34

Special Price

On Sale Until 30/06/2024

฿ 32,200.00

Special Price

On Sale Until 30/06/2024

฿ 12,750.26

฿ 837.48

฿ 498.70

฿ 350.21

฿ 529.81

฿ 927.59

฿ 14,192.00

Special Price

On Sale Until 30/06/2024

฿ 359.57

฿ 592.99

฿ 1,551.18

฿ 21,894.26

฿ 14,489.31

฿ 19,199.12

฿ 12,182.74

฿ 17,489.57

฿ 8,581.12

฿ 16,167.22

฿ 16,167.22

฿ 14,003.33

Special Price

On Sale Until 30/06/2024

฿ 19,640.00

Special Price

On Sale Until 30/06/2024

฿ 10,600.18

฿ 1,264.37

฿ 2,340.00

Days to Ship Same day 3 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 6 Day(s) Same day 5 Day(s) 10 Day(s) 1 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 6 Day(s) 1 Day(s) 1 Day(s) 8 Day(s) 10 Day(s) 15 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) Same day Same day 6 Day(s) 1 Day(s) 6 Day(s) 1 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 1 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 5 Day(s) 1 Day(s) 12 Day(s) 5 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 8 Day(s) 8 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 6 Day(s) 9 Day(s) 6 Day(s) 6 Day(s) 10 Day(s) 11 Day(s) 6 Day(s) 6 Day(s) 11 Day(s) 6 Day(s) 11 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 11 Day(s)
Paper Size(mm)30-100×16 ~ 125×16125-12575 ~ 125125125--12512575×11075--75X110125-75---125---50-150-100-----12550×110125-50 ~ 7575×110 ~ 100×180-----7577------50.8125---100×18075 × 11075 × 110ø150ø125--ø12570×114 ~ 114×140125---
Air Consumption Amount(m³/min)0.20.5940.4 ~ 0.90.38-0.40.30.38 ~ 0.550.350.113-0.450.38 ~ 0.550.210.16-0.30.20.35-0.28---0.68---0.0850.41.10.650.45650650---0.30.140.19-0.20.3-0.3---0.210.27-0.3-----0.38 ~ 0.55---0.250.390.430.370.370.660.410.410.14 ~ 0.20.42---
Operating Air Pressure(Mpa)0.4 ~ 0.60.44~0.580.60.4–0.6-0.4–0.60.60.60.60.6-0.4–0.60.60.60.6-0.60.60.6-0.6---0.59-0.62-0.60.60.4–0.60.60.4–0.60.60.6---0.4–0.60.60.6~0.7 -0.60.6--0.4–0.60.4–0.6-0.6~0.70.6-0.6-----0.6---0.6-------0.590.590.62--
Orbit Diamond(mm)--35-102 ~ 53 ~ 10575 x 100--5 ~ 64--335-3---10-------------5-5--3 ~ 5-3---32.5-3-----5 ~ 10---54455---1.2 ~ 1.55---
Number of load-free rotations(rpm)25000220008,500 ~ 110009500-1000010000 ~ 120007500 ~ 9500950010000-30007500 ~ 950090005000-13000100009500-10000---8500-12,000-1500013000840076001300050005000---8500-10000-130007000 ~ 9500-13000---1250010500-13000-----7500 ~ 9500---70009,0009,00010,00010,00018,000--15000 ~ 200001100012,000--
VentilationRearSideRearRear-RearRearRearRearRear-RearRearRearRear-RearRearRear-Rear---Rear---Rear-Side-Side-----Rear-Rear-RearRear-----RearRear-Rear-----Rear---Rear--------Rear---
Overall Length(mm)124 ~ 131140112 ~ 212158-241125 ~ 215180 ~ 243183170-208182 ~ 247155135-158 ~ 161153146-175---227-219-160161204209168211211---145 ~ 176175165-166148 ~ 230-----166180-245-----183 ~ 247---315145154165165167212212130 ~ 144175165--
Product TypeMain Body / Related Part----------------------------------------------------------Related Part---------------

Loading...

  1. 1

Related Categories to Sanders (Pneumatic)