(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Angle Mills

A multi-angle processing machine is a tool through which various operations can be performed by changing the tool head. It is also known as an electric hydraulic multi-tool, and is mainly used in electrical construction work. There are many types of tool heads, including terminal crimping heads for mounting crimping terminals, etc., free punching heads for making holes using hydraulic pressure, angle cutter heads and multi-press bodies. Depending on the type of tool head, it can cut and crimp cables, and drill and cut steel materials, etc. Some also have superior operability and safety features. In addition, there are safety glasses for protecting eyes during cutting, various tool heads, and wire brushes for grinding such as rust removal and cleaning.
Filter By
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 12 Day(s) or Less
  • 17 Day(s) or Less
  • 19 Day(s) or Less
  • 20 Day(s) or Less
  • Others
226 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Master 2
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Master 2

    IKURA SEIKI

    [Features]
    · Power is more than high enough to machine stainless steel (SUS304) angle materials (L 75 x L 75 x t 6).
    · Capable of 8 types of processing by changing the attachment.
    · Adopts a high rigidity C type monococque framed body.
    From: ฿ 295,761.13
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Type Cutting Grinding Stone EA809-5

    Offset Type Cutting Grinding Stone EA809-5【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100 x 2.3mm x 15mm hole
    ・Bolt cutting, etc. is possible from the root.
    ・Max. RPM-13,690rpm
    From: ฿ 2,237.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Offset Grinding Stone EA809YA-124

    Offset Grinding Stone EA809YA-124【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Size-φ180x6x22mm hole
    ・For removal of burr and bead of general steel and stainless steel
    ・Max. RPM-7,600rpm
    ・Grits-A/WA24P
    ・Qty. per unit-5 pcs
    From: ฿ 2,534.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Component
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Component

    IKURA SEIKI

    [Features]
    ・ Low-priced, portable angle processing machine that was needed for on-site work
    ・ Portable power unit is small and lightweight, yet exhibits high power of 127 kN. Head rotates 360° (when there is no load), so workability is excellent
    ・ Using foot switch (sold separately) is convenient to use both hands
    From: ฿ 58,840.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electro-Hydraulic Multipurpose Tool
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electro-Hydraulic Multipurpose Tool

    OGURA

    [Features]
    · Main unit of the angle processor.
    [Applications]
    · Used for angle machining.
    From: ฿ 84,983.54
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter for Fiber Glass EA809-12

    Diamond Cutter for Fiber Glass EA809-12

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100 x 3.0mm x 15mm hole
    ・With diamond powder
    ・Grits-#50
    From: ฿ 10,562.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Component Angle Cutter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Component Angle Cutter

    IKURA SEIKI

    Portable Angle Vise Angled Bolt Cutters
    [Features]
    Attachment for portable angle processing machine.
    [Accessories]Hex key #6 carrying case
    From: ฿ 84,583.34
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Component Angle Notcher
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Component Angle Notcher

    IKURA SEIKI

    Portable Angle Vise Angle Notcher
    [Features]
    Attachment for portable angle processing machine.
    [Accessories]Hex key #6 carrying case
    From: ฿ 99,293.34
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Component Puncher
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Component Puncher

    IKURA SEIKI

    Portable Angle Vise Punch Press Attachment
    [Features]
    Attachment for portable angle processing machine.
    [Accessories]Hex key #6 carrying case
    From: ฿ 44,131.67
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Component Master Power Unit Compact Frame
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Component Master Power Unit Compact Frame

    IKURA SEIKI

    [Features]
    · Split type for easy carrying around at the work site.
    [Applications]
    · Used for angle machining.
    From: ฿ 54,061.54
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Component Master Power Unit Compact Notcher
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Component Master Power Unit Compact Notcher

    IKURA SEIKI

    [Features]
    · 5 types of machining are possible: V notch, 45°/90° corner cutting, chamfering, and corner cut-off.
    [Applications]
    · Used for angle machining.
    From: ฿ 107,791.44
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Component Master Power Unit Compact Bender
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Component Master Power Unit Compact Bender

    IKURA SEIKI

    [Features]
    · With horizontal stroke, minimum frame of 160 x 160 mm is possible with L 75 x 75 x t6.
    [Applications]
    · Used for angle machining.
    From: ฿ 95,624.64
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Master 2 Cutter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Master 2 Cutter

    IKURA SEIKI

    [Features]
    · Easy machining of stainless steel (SUS 304) angles (L75 x L75 x t6).
    · It is equipped with a safety guard (both ends of the blade).
    From: ฿ 106,563.55
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Master 2 Notcher
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Master 2 Notcher

    IKURA SEIKI

    [Features]
    · Easy machining of stainless steel (SUS 304) angles (L75 x L75 x t6).
    · It is equipped with a safety guard and abutting stopper.
    From: ฿ 112,215.01
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Master 2 Puncher
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Master 2 Puncher

    IKURA SEIKI

    [Features]
    · Opening plate hole drill machining is also possible.
    From: ฿ 71,391.10
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angle Master 2 Bender

    Angle Master 2 Bender

    IKURA SEIKI

    [Features]
    · Easy machining of stainless steel (SUS 304) angles (L75 x L75 x t6).
    · It is equipped with a safety guard and material receiving plate.
    From: ฿ 97,262.50
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electro-Hydraulic Multipurpose Tool Bender Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electro-Hydraulic Multipurpose Tool Bender Unit

    OGURA

    [Features]
    · Used for angle bending.
    [Applications]
    · Used for angle machining.
    From: ฿ 74,121.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electro-Hydraulic Multipurpose Tool Cutter Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electro-Hydraulic Multipurpose Tool Cutter Unit

    OGURA

    [Features]
    · Used for angle cutting.
    [Applications]
    · Used for angle machining.
    From: ฿ 69,296.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electro-Hydraulic Multipurpose Tool Notcher Unit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electro-Hydraulic Multipurpose Tool Notcher Unit

    OGURA

    [Features]
    · Used for angle notching.
    [Applications]
    · Used for angle machining.
    From: ฿ 82,454.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Processing Machine "Component Master Power Unit" _ Cutter Attachment
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Processing Machine "Component Master Power Unit" _ Cutter Attachment

    IKURA SEIKI

    It is possible to cut SS400 and SUS304 to 6C x 75 x 75.
    From: ฿ 132,122.91
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Angle Processing Machine Angle Machine 75
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Angle Processing Machine Angle Machine 75

    ASADA

    [Features]
    · 1 unit, 7 roles.
    · Capable of angle bending, V notching, and corner cutting with a single item.
    · Maximum for standard set, stainless steel angle 75 x 75 x 6 mm processing is possible.
    · Machining is possible just by operating the switch lever, providing outstanding operability.
    · Separate type, with the main body and hydraulic pump unit separate.
    · V notch and bender are integrated with the main body.
    [Applications]
    · Angle machining.
    From: ฿ 334,367.25
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Protection Glasses EA800AD

    Protection Glasses EA800AD

    ESCO

    ·It can be worn over glasses
    ·Dust-proof.
    ·Side slits on for ventilation
    ·With holes for hanging string
    From: ฿ 247.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter for Vinyl Chloride Pipe EA809-11

    Diamond Cutter for Vinyl Chloride Pipe EA809-11

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100 x 0.8mm
    ・Screw dim.-M10 x 1.5
    ・Max. RPM-14,500rpm
    From: ฿ 2,259.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjustable Spanner for Disk Grinder EA809-14

    Adjustable Spanner for Disk Grinder EA809-14

    ESCO

    【Product Specifications】
    ・Range of use-10 to 30mm (Pin hole dia. min. 4mm)
    ・Length-185mm
    ・With 12 x 14 wrench
    From: ฿ 645.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adjustable Spanner for Disk Grinder EA809-15

    Adjustable Spanner for Disk Grinder EA809-15

    ESCO

    【Product Specifications】
    ・Range of use-10 to 30mm
    ・Length-190mm
    From: ฿ 507.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-1A

    Diamond Cutter EA809-1A

    ESCO

    【Product Specifications】
    ・For cutting blocks made of concrete, block, and mortar
    ・Max. rpm-14500rpm
    ・Size-Dia.105(D)x1.7(T)mm
    ・Height of tip(X)-6mm
    ・Hole dia.(H)-20mm
    ・Accessories-15mm adapter
    ・Standard products of type with an emphasis on sharpness
    ・Segment type with cuts on blade end at a set interval.
    ・To the contact with strong material, and excellent cutting force.
    From: ฿ 1,997.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cup Type Wire Brush [Steel] EA809-2

    Cup Type Wire Brush [Steel] EA809-2

    ESCO

    【Product Specifications】
    ・OD-75mm
    ・Screw dim.-M10 x 1.5
    ・Yarn dia.-0.3mm
    ・Material-Steel
    ・For paint removal and rust removal
    ・Max. RPM-12,000rpm
    From: ฿ 480.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cup Type Wire Brush [Steel] EA809-22

    Cup Type Wire Brush [Steel] EA809-22

    ESCO

    【Product Specifications】
    ・OD-70mm
    ・Screw dim.-M10 x 1.5
    ・Yarn dia.-0.51mm
    ・Material-Steel
    ・Max. RPM-12,000rpm
    From: ฿ 1,404.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter (3 Pcs) EA809-25

    Diamond Cutter (3 Pcs) EA809-25【3 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Segment type, wave type and wave hard type, 1 pc each
    ・Dim.-Dia. 105 x 2mm
    ・Hole dia.-20mm (with 15mm adapter)
    ・Max. RPM-14,500rpm
    ・For cutting of block, mortar, brick ACL, etc.
    From: ฿ 1,419.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-26

    Diamond Cutter EA809-26【3 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For cutting of block, mortar, brick, ALC, etc.
    ・Segment type
    ・Dim.-Dia. 105 x 2mm
    ・Hole dia.-20mm (with 15mm adapter)
    ・Max. RPM-14,500rpm
    From: ฿ 1,230.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-27A

    Diamond Cutter EA809-27A

    ESCO

    【Product Specifications】
    ・For cutting concrete, mortar, ceramic tile, brick
    ・Dim.-Dia. 105 x 2mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max. RPM-14,500rpm
    From: ฿ 1,325.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-28

    Diamond Cutter EA809-28【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For cutting of block, mortar, brick, ALC, etc.
    ・Segment type
    ・Dim.-Dia. 105 x 2mm
    ・Hole dia.-20mm (with 15mm adapter)
    ・Max. RPM-14,500rpm
    From: ฿ 1,057.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-29

    Diamond Cutter EA809-29【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 105 x 2mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max. RPM-14,500rpm
    ・For cutting of block, mortar, brick ACL, etc.
    From: ฿ 1,057.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bevel Type Wire Brush [Steel] EA809-3

    Bevel Type Wire Brush [Steel] EA809-3

    ESCO

    【Product Specifications】
    ・OD-85mm
    ・Screw dim.-M10 x 1.5
    ・Yarn dia.-0.25mm
    ・Material-Steel
    ・Max. RPM-12,000rpm
    ・For paint removal and rust removal
    From: ฿ 732.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-30A

    Diamond Cutter EA809-30A

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 105 x 2mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max. RPM-14,500rpm
    ・Segment type
    ・For cutting the mortar, block, concrete, brick, etc.
    From: ฿ 537.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-31A

    Diamond Cutter EA809-31A

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 105 x 2mm
    ・Hole dia.-20mm (with 15mm adapter)
    ・Max. RPM-14,500rpm
    ・Wave hard type
    ・For cutting the mortar, block, concrete, brick, etc.
    From: ฿ 537.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-34A

    Diamond Cutter EA809-34A

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100 x 1.4mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max. RPM-14,500rpm
    ・Wave type
    ・For cutting the magnetic tile, roof tile, brick, concrete block, etc.
    ・Ultrathin type, improved cutting force (quick cut, focusing on finish)
    From: ฿ 1,057.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-42

    Diamond Cutter EA809-42

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 105×2mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max RPM-14500rpm
    ・Segment type
    ・Long life by 8mm of diamond layer
    ・Turbo tip
    ・For cutting steel reinforced concrete and granite
    From: ฿ 4,565.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-43

    Diamond Cutter EA809-43

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 105×2mm
    ・Screw dim.-M10×1.5
    ・Max RPM-14500rpm
    ・Ideal for cutting the edge
    ・For cutting concrete、block、mortar、brick etc.
    From: ฿ 3,112.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-44

    Diamond Cutter EA809-44

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 105×2mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max RPM-14500rpm
    ・For cutting block、red brick、concrete
    From: ฿ 1,100.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-45

    Diamond Cutter EA809-45

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100×20mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max RPM-14500rpm
    ・Wide diamond tip\m
    ・For grinding concrete、brick、block
    From: ฿ 6,729.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-46

    Diamond Cutter EA809-46

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 85×10mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max RPM-14500rpm
    ・Low vibration , and groove shape does not collapse.
    ・For crack repair of concrete and mortar , preparation for coking infusion
    From: ฿ 4,615.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Cutter EA809-47

    Diamond Cutter EA809-47

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 85×10mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max RPM-14500rpm
    ・Low vibration , and groove shape does not collapse.
    ・For crack repair of concrete and mortar , preparation for coking infusion
    From: ฿ 4,615.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Wheel EA809-48

    Diamond Wheel EA809-48

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100×0.8mm
    ・Hole dia.-20mm(with 15mm adapter)
    ・Max RPM-14500rpm
    ・For polishing tip saw and other knives
    From: ฿ 2,337.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Wheel EA809-49

    Diamond Wheel EA809-49

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100×6mm
    ・Screw dim.-M10×1.5
    ・Max RPM-14500rpm
    ・When attaching shockless flange , the vibration reduces.
    ・For grinding concrete、brick、block、mortar
    From: ฿ 5,839.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bevel Type Wire Brush EA809-5C

    Bevel Type Wire Brush EA809-5C

    ESCO

    【Product Specifications】
    ・OD-95mm
    ・Wire length-18mm
    ・Screw dim.-M10 x 1.5
    ・Yarn dia.-0.27mm
    ・Max. RPM-12,000rpm
    ・Brush material…Stainless steel
    From: ฿ 2,185.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Sharpener EA809-6

    Carbide Sharpener EA809-6

    ESCO

    【Product Specifications】
    ・Material…65 manganese ore(Diamond / titanium coating)
    ・Dim.…Dia. 100 x 0.8 x 20 (15)mm hole
    ・Max. RPM…15,000rpm
    ・For grinding of rim saws for ironwork and woodwork, chisel, etc.
    From: ฿ 1,919.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [100mm]Ceramic Flap Disk EA809AD-2

    [100mm]Ceramic Flap Disk EA809AD-2

    ESCO

    【Product Specifications】
    ・for Steel, stainless, carbon Steel, nickel alloy, titanium.
    ・Dia.-100mm
    ・Hole dia.-16mm
    ・Material-Ceramic
    ・Max. RPM-15,300rpm
    ・Prevents any blockage of abrasives for improved grinding performance.
    ・Grits-#40
    ・Qty. per unit-1 pc
    From: ฿ 349.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [100mm]Ceramic Flap Disk EA809AD-3

    [100mm]Ceramic Flap Disk EA809AD-3

    ESCO

    【Product Specifications】
    ・for Steel, stainless, carbon Steel, nickel alloy, titanium.
    ・Dia.-100mm
    ・Hole dia.-16mm
    ・Material-Ceramic
    ・Max. RPM-15,300rpm
    ・Prevents any blockage of abrasives for improved grinding performance.
    ・Grits-#60
    ・Qty. per unit-1 pc
    From: ฿ 349.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Yuniron Cup Brush EA809B-100A

    Yuniron Cup Brush EA809B-100A

    ESCO

    【Product Specifications】
    ・OD-100mm
    ・Hole dia.-15mm
    ・Grits-#80
    ・For polishing metal surface
    ・Material-Unilon nonwoven fabric(abrasive grain coating)
    ・Max. RPM-12000rpm
    From: ฿ 1,765.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Grinder Set EA809BB-20A

    Disk Grinder Set EA809BB-20A

    ESCO

    【Product Specifications】
    …・Body ×1・Offset Grinding Stone ×5Sheet (#24)・Zirconium Flap Disk ×4Sheet (#36×2Sheet 、#60×2Sheet )Resinoid Cutting Grindstone ×10Sheet・Case ×1
    ・〈Body Description 〉・Grinding Stone Dim. :Dia 100×Hole Dia15mm・Spindle Dia. :M10×1.5・Rotation Speed :1,1000rpm・Motor :100V・620W・6.4A・Size :257×75×104(H)mm・Weight :1.5kg・With Double Insulation 、Spindle Lock 、Side Handle・#36Resinoid bonded Whetstone ×1(Body With )、Crab Spanner・Maximum output :850W
    From: ฿ 8,782.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disk Grinder Set EA809BE-3A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Disk Grinder Set EA809BE-3A

    ESCO

    【Product Specifications】
    ・Power Supply …100V(50/60Hz)
    ・Electric current …12.0A
    ・Power Consumption …1,050W
    ・Grinding Stone Dim. (Dia ×Hole Dia )…100×15mm
    ・Motor …Brush Less Motor
    ・Rotation Speed …2,800 to 10,000min-1
    ・Code Length …2cores・2.5m
    ・Size…305×176×62(H)mm
    ・Weight …1.6kg(not included Grinding Stone)
    ・Accessories …100mm Resinoid bonded Flexible Grinding Stone #36、Spanner 、Side Handle
    ・Equipped With Variable Speed Dial Function
    ・Excellent Ease Of Handling With The Narrow Diameter, Light Weight And Compact Body Enables Efficient Work.
    ・High-efficiency Brushless Motor Prevents Motor From Heating And Maintains Performance Even When Relay Cable Is Used, Allowing Efficient Work.
    ・With “hitachi's Proprietary Compact,High-efficiency Inverter Circuit Mounted On The Main Unit, It Can Be Operated On Engine Generator Without Inverter.
    ・High-efficiency Motor And Electronic Control Provide Less Reduction Of Rotation Speed Even When Loaded, Improving Grinding Efficiency.
    ・It Does Not Start Even If Power Plug Is Connected To An Outlet With Switch On. Useful For Preventing Accidents.
    From: ฿ 17,860.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disk Grinder Set EA809BF-10A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Disk Grinder Set EA809BF-10A

    ESCO

    【Product Specifications】
    Disk Grinder Body ×1 Offset Grinding Stone (#24)×5 pcs Steel Case ×1
    ・Disk Grinder Body Description ・Motor :100V、1,050W、12.0A ・Grinding Stone Dim. :Dia 100×15mm ・Rotation Speed :10,000rpm ・Maximum Output :1,400W ・Spindle Dia. :M10×1.5 ・Code Length :2 core・2.5m ・Size :305×56×62(H)mm ・Weight :1.6kg(Whetstone not included ) ・Accessories :100mm Resinoid bonded Flexible Whetstone #36、Spanner 、Side Handle ・Double Insulation 、Spindle Lock 、Brush Less Motor
    ・Offset Grinding Stone Description ・Grits :A/WA24P ・Size :Dia 100×4×15mmHole ・Max. Rpm :13,690rpm ・5 Sheets
    ・With Steel Case
    From: ฿ 19,625.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Grinder (100mm) EA809BG-2

    Disk Grinder (100mm) EA809BG-2

    ESCO

    【Product Specifications】

    ・Body x 1
    ・Offset grindstone x 5 pcs (#24), zirconia flap disk x 4 pcs (#36 x 2 pcs, #60 x 2 pcs), case x 1
    ・Grinding stone dim.-Dia. 100 x hole dia. 15mm
    ・Spindle dia.-M10 x 1.5
    ・RPM-12000rpm
    ・Motor-100V, 720W, 7.4A
    ・Dim.-280 x 60 x 60(H)mm
    ・Weight-1.6kg
    ・Cord length-2.5m
    ・Double insulation, with a spindle lock
    ・#36 resinoid grindstone x 1 (come with the body)
    ・Specification…Main body only
    From: ฿ 10,057.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disk Grinder Set (100mm) EA809BH-10A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Disk Grinder Set (100mm) EA809BH-10A

    ESCO

    【Product Specifications】

    ・Body×1
    ・Offset grind stone x 5 sheets(#24), cutting grind stone x 10 sheets, zirconate flap disc x 4 sheets(#36・#60 are each 2 pcs), case x 1pc
    ・Power supply-Single phase AC 50/60Hz
    ・Voltage/Current-100/8.0(V/A)200/4.0(V/A)
    ・Power consumption-760W
    ・Size of grind stone-Dia.100XHole dia.15mm
    ・Thickness-3/5(resinoid flexible), 4/6(resinoid)
    ・Max operating speed-72(m/s), 4,300(m/min)
    ・Number of revolutions-12,000rpm
    ・Motor-Single phase series winding commutator motor
    ・Body size-295mmX64Dia.X60mm(H)
    ・Weight-1.9kg
    ・Cord length-3cores 2.5m(With 3P folding plug)
    ・Characteristics- Max. output 1,160 W (Satisfies the new standards of the Electrical Appliances and Materials Safety Act) Complies with “Methods of measurement of noise in electrical appliances specified by the Electrical appliance technical standards, which was revised (implemented on April 1, 2013) responding to the Ordinance of the Ministry of Economy, Trade and Industry No.57.
    ・Spindle dia.-M10X1.5
    ・Made of aluminum die cast body
    ・Replacement carbon brush-Standard accessories:EA813HH-4, Stop carbon brush:EA813HH-14
    From: ฿ 13,375.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grinder (Electrical) EA809BP-1

    Grinder (Electrical) EA809BP-1

    ESCO

    【Product Specifications】
    ・Usage …・Welding Surface Grinding ,Finish ,Rust Removal・Iron ,Bronze ,Aluminum Cast etc. Burr Removal ,Finish ,Rust Removal・Concrete ,Mortar ,Block ,Brick ,Tile Cutoff
    ・Maximum Output …980W
    ・Grinding Stone Dim. …Dia 100×Hole Dia 15mm※Usable Whetstone Thickness 6mm until
    ・Code Length …2.5m
    ・Spindle Dia. …M10×1.5
    ・Weight …1.5kg
    ・Rotation Speed …12
    From: ฿ 7,625.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grinder (Electrical) EA809BP-10A

    Grinder (Electrical) EA809BP-10A

    ESCO

    【Product Specifications】
    ・Usage…・ Grinding, finishing, rust removal of weld surface・Deburring of iron, bronze, aluminum casting, finishing, rust removal・ Cutting of concrete, mortar, block, brick, tile
    ・Maximum output … 980 W
    ・Whetstone size … φ100 x hole diameter 15 mm※ The thickness of the usable grindstone is up to 6 mm.
    ・Cord Length … 2.5 m
    ・Spindle diameter … M10 x 1.5
    ・Weight: 1.5 kgRotational speed … 9,500 rpm
    ・Power supply … AC100V ・ 730W ・ 7.5A
    ・Size … 117 x 279 x88 (H) mm (grip φ 52 mm)
    ・Low speed type
    ・Double insulation, crab eye spanner,Spindle lock, with grinding stone cover
    ・52 mm diameter microfine grip
    ・Slim gearhead that can also enter narrow spots
    ・Dustproof filter with mesh filter to prevent invasion of iron powder
    ・Labyrinth structure excelling in dust resistance
    From: ฿ 10,627.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Grinder (100Mm) EA809BP-2A

    Disk Grinder (100Mm) EA809BP-2A

    ESCO

    【Product Specifications】
    …Disk grinder body x 1,Offset grindstone (# 24) x 5 sheets,Zircoff lap disk x 4(# 36 x 2, # 60 x 2),Case x 1
    …・ Maximum output: 980 W・ Whetstone size: φ100 x hole diameter 15mm※ The thickness of the usable grindstone is up to 6 mm.・Cord length: 2.5 m・ Spindle diameter: M10 x 1.5・Weight: 1.5 kg・Rotation speed: 12,000 rpm・ Power supply: AC 100 V ・ 730 W ・ 7.5 A・ Size: 117 x 279 x 88 (H)mm (grip φ 52 mm)・ Double insulation, crab eye spanner, spindle lock, with grinding stone cover
    From: ฿ 8,145.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Grinder (100mm) EA809BV

    Disk Grinder (100mm) EA809BV

    ESCO

    【Product Specifications】

    ・Body x 1
    ・Offset grindstone x 5 pcs (#24)
    ・Zirconia flap disk x 4 pcs (#36 x 2 pcs, #60 x 2 pcs)
    ・Case x 1
    ・Grinding stone dim.-Dia. 100 x hole dia. 15mm
    ・Spindle dia.-M10 x 1.5
    ・RPM-2800 to 11000rpm
    ・Motor-100V, 720W
    ・Dim.-104 x 263mm
    ・Weight-1.4kg
    ・Cord length-2.5m
    ・Double insulation, with a spindle lock, electronic variable speed
    ・Max output-960W
    ・Specification…Main body only
    From: ฿ 12,580.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disk Grinder Set (100mm) EA809BV-10
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Disk Grinder Set (100mm) EA809BV-10

    ESCO

    【Product Specifications】

    ・Body x 1
    ・Offset grindstone x 5 pcs (#24)
    ・Zirconia flap disk x 4 pcs (#36 x 2 pcs, #60 x 2 pcs)
    ・Case x 1
    ・Grinding stone dim.-Dia. 100 x hole dia. 15mm
    ・Spindle dia.-M10 x 1.5
    ・RPM-2800 to 11000rpm
    ・Motor-100V, 720W
    ・Dim.-104 x 263mm
    ・Weight-1.4kg
    ・Cord length-2.5m
    ・Double insulation, with a spindle lock, electronic variable speed
    ・Max output-960W
    ・Specification…Set
    From: ฿ 13,455.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Grinder (100mm) EA809BV-2

    Disk Grinder (100mm) EA809BV-2

    ESCO

    【Product Specifications】

    ・Body x 1
    ・Offset grindstone x 5 pcs (#24)
    ・Zirconia flap disk x 4 pcs (#36 x 2 pcs, #60 x 2 pcs)
    ・Case x 1
    ・Grinding stone dim.-Dia. 100 x hole dia. 15mm
    ・Spindle dia.-M10 x 1.5
    ・RPM-11000rpm
    ・Motor-100V, 720W, 7.3A
    ・Dim.-103 x 280 x 110mm
    ・Weight-1.5kg
    ・Cord length-2.5m
    ・Double insulation, side handle, safeguard cover, with a pin spanner
    ・Max output-960W
    ・Specification…Main body only
    From: ฿ 6,815.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Grinder Set (100mm) EA809BV-20

    Disk Grinder Set (100mm) EA809BV-20

    ESCO

    【Product Specifications】

    ・Body x 1
    ・Offset grindstone x 5 pcs (#24)
    ・Zirconia flap disk x 4 pcs (#36 x 2 pcs, #60 x 2 pcs)
    ・Case x 1
    ・Grinding stone dim.-Dia. 100 x hole dia. 15mm
    ・Spindle dia.-M10 x 1.5
    ・RPM-11000rpm
    ・Motor-100V, 720W, 7.3A
    ・Dim.-103 x 280 x 110mm
    ・Weight-1.5kg
    ・Cord length-2.5m
    ・Double insulation, side handle, safeguard cover, with a pin spanner
    ・Max output-960W
    ・Specification…Set
    From: ฿ 9,824.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Rechargeable] Disk Grinder (100mm) EA809BX-101A

    [Rechargeable] Disk Grinder (100mm) EA809BX-101A

    ESCO

    【Product Specifications】
    ・For cutting
    ・Body only. Battery and charger is sold separately.
    ・Power supply-DC14.4V Lithium-ion battery 5.0Ah
    ・Charging time -35 min.
    ・Number of revolutions-9300rpm
    ・Motor-DC Motor
    ・Grinding stone size- OD: 100 mm, hole dia.: 15 mm, thickness (resinoid flexible grinding stone): 3.5 mm, (resinoid grinding stone): 4 mm, 6 mm
    ・Size-293(L)mm×60(H)×106(Width of wheel guard)mm
    ・Weight-1.9kg
    ・ Light weight and compct
    ・It can be used for cutting! Effective torque 1.1 N・mBattery residual indication
    ・Replacement battery-EA813HE-4、EA813HE-14、EA813HE-15
    ・Replacement carbon brush-EA813HH-9
    ・Battery 5.0Ah
    From: ฿ 9,962.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Rechargeable] Disk Grinder (100mm) EA809BX-102A

    [Rechargeable] Disk Grinder (100mm) EA809BX-102A

    ESCO

    【Product Specifications】
    ・For cutting
    ・Body only. Battery and charger is sold separately.
    ・Battery-18V Lithium-ion battery 5.0Ah
    ・Charging time -About35 min.
    ・Spindle dia.-M10×1.5
    ・Rotation speed-9, 100rpm
    ・Size of grind stone-100mm
    ・Hole dia.-15mm
    ・Thickness of grind stone-Resinoid flexible grind stone:3.5mm, Resinoid grind stone:4mm、6mm
    ・grind stone attaching shaft dimension(dia. x length)-10(screw pitch:1.5)×10mm
    ・Size(LxHxWidth of disc guard)-293x106x60mm
    ・Weight-2.0kg
    ・With spindle lock and battery residual indication
    ・Replacement battery-EA813HF-6、EA813HF-16、EA813HF-17
    ・Replacement carbon brush-EA813HH-9
    ・Battery 5.0Ah
    From: ฿ 11,134.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collection Adapter for 100 mm Grinder, EA809BZ-11

    Dust Collection Adapter for 100 mm Grinder, EA809BZ-11

    ESCO

    [Product Specifications]
    ·Dust collection attachment for 100 mm grinder
    ·Corresponding cutter: Outer diameter 105 mm, blade thickness 1.5 to 2.2 mm
    ·Cut depth: 5 to 23 mm
    ·Main body duct diameter: Diameter 34 mm
    ·Size: 55 × 165 × 145 (H) mm
    ·Weight: 520 g
    ·Duct back dust disposal guideline: Approx. 3 m
    ·Accessories: Dust bag × 3 pcs., attachment for Hitachi, Ryobi, Bosch, and Makita
    ·Please use with duct bag (EA809BZ-12)
    ·You can work comfortably even in places where you cannot bring in a dust collector or in high places
    ·Approx. 90% dust collection efficiency can be achieved without using a dust collector, and approx. 95% dust collection efficiency can be achieved by connecting a dust collector
    ·The cutter can be replaced while attached to the grinder
    ·When connected to a dust collector, the dust collection effect is improved
    ·Disc grinder and cutter not included
    ·JAN: 4548745737134
    From: ฿ 5,584.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Bag for 100mm Grinder EA809BZ-12

    Dust Bag for 100mm Grinder EA809BZ-12【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For 100mm disk grinder (OD: up to 105mm, Blade thickness: 1.5 to 2.2mm)
    ・Cutting depth-5 to 23mm
    ・Body duct dia.-Dia. 34mm
    ・Use it with a duct bag (EA809BZ-12).
    ・Dim.-55 x 165 x 145(H)mm
    ・Weight-520g
    ・This adapter facilitates your workat a high place or other sites where you cannot bring in a dust collector.
    ・The adapter provides 90% dust collection performance without a dust collector, and 95% performance when connected to a dust collector.
    ・You can replace the cutter while this adapter is connected to a grinder.
    ・Accessories-Dust bag x 3 pcs, attachment for Hitachi, Ryobi, Bosch, and Makita products
    ・Specification-Dust bag (5 pcs)
    From: ฿ 4,335.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collection Adapter for 100mm Grinder EA809BZ-21

    Dust Collection Adapter for 100mm Grinder EA809BZ-21

    ESCO

    【Product Specifications】
    ・For 100mm disk grinder (Hitachi)
    ・Body duct dia.-Dia. 34mm
    ・Dim.- 160 x 148 x 50 (H)mm
    ・With high dust collection performance and operability, it can be easily carried into and used in the corners.
    ・It fits well to irregular surfaces whengrounding them to show stable dust collection performance.
    ・The flexible head fits itself to movement of any directions (up, down, left, and right).
    ・The tip cover and the corner plate are attached by magnet, so that they can be easily replaced.
    ・Specification-Body and brush set
    From: ฿ 6,237.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collection Attachment for 100 mm Grinder, EA809BZ-26

    Dust Collection Attachment for 100 mm Grinder, EA809BZ-26

    ESCO

    [Product Specifications]
    ·For 100 mm disc grinder (For Hitachi)
    ·Size: Main body: 180 × 157 × 79 (H) mm, Hose: Diameter 34 × 1.2 m
    ·Achieves a self-dust collection rate of 90% or more without dust collector
    ·With a mesh bag that can be attached to the belt, it is easy for routing
    ·Disc grinder is sold separately
    ·JAN: 4518340498785
    From: ฿ 8,559.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Disk EA809CD-180

    Nylon Disk EA809CD-180

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100 x 20mm x 16mm hole
    ・Max. RPM-12,000rpm
    ・For simple rust removal and grinding
    ・The color of product might be different from the photo.
    ・Grits…#180 (Coarse)
    From: ฿ 747.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Disk EA809CD-320

    Nylon Disk EA809CD-320

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100 x 20mm x 16mm hole
    ・Max. RPM-12,000rpm
    ・For simple rust removal and grinding
    ・The color of product might be different from the photo.
    ・Grits…#320 (Second-cut)
    From: ฿ 747.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Faces Disk Wheel EA809CD-52

    Three Faces Disk Wheel EA809CD-52

    ESCO

    【Product Specifications】
    ・OD-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・Usage-Face polishing, bead removal, burr removal, ditch polishing, etc..
    ・It can grind with any face of the front face, side face, and rear face.
    ・Grits-#60
    From: ฿ 370.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Faces Disk Wheel EA809CD-53

    Three Faces Disk Wheel EA809CD-53

    ESCO

    【Product Specifications】
    ・OD-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・Usage-Face polishing, bead removal, burr removal, ditch polishing, etc..
    ・It can grind with any face of the front face, side face, and rear face.
    ・Grits-#80
    From: ฿ 370.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Faces Disk Wheel EA809CD-54

    Three Faces Disk Wheel EA809CD-54

    ESCO

    【Product Specifications】
    ・OD-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・Usage-Face polishing, bead removal, burr removal, ditch polishing, etc..
    ・It can grind with any face of the front face, side face, and rear face.
    ・Grits-#100
    From: ฿ 370.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Faces Disk Wheel EA809CD-55

    Three Faces Disk Wheel EA809CD-55

    ESCO

    【Product Specifications】
    ・OD-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・Usage-Face polishing, bead removal, burr removal, ditch polishing, etc..
    ・It can grind with any face of the front face, side face, and rear face.
    ・Grits-#120
    From: ฿ 370.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Faces Disk Wheel EA809CD-56

    Three Faces Disk Wheel EA809CD-56

    ESCO

    【Product Specifications】
    ・OD-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・Usage-Face polishing, bead removal, burr removal, ditch polishing, etc..
    ・It can grind with any face of the front face, side face, and rear face.
    ・Grits-#240
    From: ฿ 370.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Faces Disk Wheel EA809CD-57

    Three Faces Disk Wheel EA809CD-57

    ESCO

    【Product Specifications】
    ・OD-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・Usage-Face polishing, bead removal, burr removal, ditch polishing, etc..
    ・It can grind with any face of the front face, side face, and rear face.
    ・Grits-#400
    From: ฿ 370.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Disk EA809CD-600

    Nylon Disk EA809CD-600

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 100 x 20mm x 16mm hole
    ・Max. RPM-12,000rpm
    ・For simple rust removal and grinding
    ・The color of product might be different from the photo.
    ・Grits…#600 (Fine)
    From: ฿ 747.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Wheel EA809CE-1

    Disk Wheel EA809CE-1

    ESCO

    【Product Specifications】
    ・Dia.-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・It can be used for various purposes such as grinding and rust removal of concrete, stone, wood, and metal surfaces, and removal of paint.
    ・Grits-#36
    From: ฿ 385.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Wheel (5pcs) EA809CE-11

    Disk Wheel (5pcs) EA809CE-11【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・It is used for general griding and polishing such as plate peeling, foundation finishing before painting, welding bead removal, deburring and rust removal.
    ・Grits-#40
    From: ฿ 905.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Wheel (5pcs) EA809CE-12

    Disk Wheel (5pcs) EA809CE-12【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・It is used for general griding and polishing such as plate peeling, foundation finishing before painting, welding bead removal, deburring and rust removal.
    ・Grits-#60
    From: ฿ 905.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Wheel (5pcs) EA809CE-13

    Disk Wheel (5pcs) EA809CE-13【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・It is used for general griding and polishing such as plate peeling, foundation finishing before painting, welding bead removal, deburring and rust removal.
    ・Grits-#80
    From: ฿ 905.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Wheel EA809CE-2

    Disk Wheel EA809CE-2

    ESCO

    【Product Specifications】
    ・Dia.-100mm
    ・Hole dia.-15mm
    ・Max. RPM-13,000rpm
    ・It can be used for various purposes such as grinding and rust removal of concrete, stone, wood, and metal surfaces, and removal of paint.
    ・Grits-#60
    From: ฿ 385.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-1

    Star Disk (Screw Type) EA809CM-1【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#40
    ・Qty. per unit…5 pcs
    From: ฿ 1,665.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-2

    Star Disk (Screw Type) EA809CM-2【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#60
    ・Qty. per unit…5 pcs
    From: ฿ 2,005.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-3

    Star Disk (Screw Type) EA809CM-3【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#80
    ・Qty. per unit…5 pcs
    From: ฿ 2,005.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-4

    Star Disk (Screw Type) EA809CM-4【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#100
    ・Qty. per unit…5 pcs
    From: ฿ 2,005.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-5

    Star Disk (Screw Type) EA809CM-5【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#120
    ・Qty. per unit…5 pcs
    From: ฿ 2,005.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-6

    Star Disk (Screw Type) EA809CM-6【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#240
    ・Qty. per unit…5 pcs
    From: ฿ 2,005.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-7

    Star Disk (Screw Type) EA809CM-7【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#320
    ・Qty. per unit…5 pcs
    From: ฿ 1,665.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Star Disk (Screw Type) EA809CM-8

    Star Disk (Screw Type) EA809CM-8【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Max. RPM-13,700rpm
    ・Dim.-Dia. 100 x M10 (screw)
    ・Material-A (alundum)
    ・For weld bead removal, burr removal, rust removal, coating film removal, and other general grinding of metal materials
    ・Grits…#400
    ・Qty. per unit…5 pcs
    From: ฿ 1,665.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Power Supply(V)
Power Consumption(W)
You can add up to 6 items per a category to the compare list.
Sale
Angle Master 2
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Offset Type Cutting Grinding Stone EA809-5
You can add up to 6 items per a category to the compare list.
Offset Grinding Stone EA809YA-124
You can add up to 6 items per a category to the compare list.
Sale
Angle Component
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electro-Hydraulic Multipurpose Tool
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Diamond Cutter for Fiber Glass EA809-12
You can add up to 6 items per a category to the compare list.
Sale
Angle Component Angle Cutter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Component Angle Notcher
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Component Puncher
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Component Master Power Unit Compact Frame
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Component Master Power Unit Compact Notcher
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Component Master Power Unit Compact Bender
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Master 2 Cutter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Master 2 Notcher
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Master 2 Puncher
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Angle Master 2 Bender
You can add up to 6 items per a category to the compare list.
Sale
Electro-Hydraulic Multipurpose Tool Bender Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electro-Hydraulic Multipurpose Tool Cutter Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electro-Hydraulic Multipurpose Tool Notcher Unit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Processing Machine "Component Master Power Unit" _ Cutter Attachment
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Angle Processing Machine Angle Machine 75
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Protection Glasses EA800AD
You can add up to 6 items per a category to the compare list.
Diamond Cutter for Vinyl Chloride Pipe EA809-11
You can add up to 6 items per a category to the compare list.
Adjustable Spanner for Disk Grinder EA809-14
You can add up to 6 items per a category to the compare list.
Adjustable Spanner for Disk Grinder EA809-15
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-1A
You can add up to 6 items per a category to the compare list.
Cup Type Wire Brush [Steel] EA809-2
You can add up to 6 items per a category to the compare list.
Cup Type Wire Brush [Steel] EA809-22
You can add up to 6 items per a category to the compare list.
Diamond Cutter (3 Pcs) EA809-25
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-26
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-27A
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-28
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-29
You can add up to 6 items per a category to the compare list.
Bevel Type Wire Brush [Steel] EA809-3
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-30A
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-31A
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-34A
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-42
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-43
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-44
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-45
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-46
You can add up to 6 items per a category to the compare list.
Diamond Cutter EA809-47
You can add up to 6 items per a category to the compare list.
Diamond Wheel EA809-48
You can add up to 6 items per a category to the compare list.
Diamond Wheel EA809-49
You can add up to 6 items per a category to the compare list.
Bevel Type Wire Brush EA809-5C
You can add up to 6 items per a category to the compare list.
Carbide Sharpener EA809-6
You can add up to 6 items per a category to the compare list.
[100mm]Ceramic Flap Disk EA809AD-2
You can add up to 6 items per a category to the compare list.
[100mm]Ceramic Flap Disk EA809AD-3
You can add up to 6 items per a category to the compare list.
Yuniron Cup Brush EA809B-100A
You can add up to 6 items per a category to the compare list.
Disk Grinder Set EA809BB-20A
You can add up to 6 items per a category to the compare list.
Sale
Disk Grinder Set EA809BE-3A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Disk Grinder Set EA809BF-10A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Disk Grinder (100mm) EA809BG-2
You can add up to 6 items per a category to the compare list.
Sale
Disk Grinder Set (100mm) EA809BH-10A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Grinder (Electrical) EA809BP-1
You can add up to 6 items per a category to the compare list.
Grinder (Electrical) EA809BP-10A
You can add up to 6 items per a category to the compare list.
Disk Grinder (100Mm) EA809BP-2A
You can add up to 6 items per a category to the compare list.
Disk Grinder (100mm) EA809BV
You can add up to 6 items per a category to the compare list.
Sale
Disk Grinder Set (100mm) EA809BV-10
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Disk Grinder (100mm) EA809BV-2
You can add up to 6 items per a category to the compare list.
Disk Grinder Set (100mm) EA809BV-20
You can add up to 6 items per a category to the compare list.
[Rechargeable] Disk Grinder (100mm) EA809BX-101A
You can add up to 6 items per a category to the compare list.
[Rechargeable] Disk Grinder (100mm) EA809BX-102A
You can add up to 6 items per a category to the compare list.
Dust Collection Adapter for 100 mm Grinder, EA809BZ-11
You can add up to 6 items per a category to the compare list.
Dust Bag for 100mm Grinder EA809BZ-12
You can add up to 6 items per a category to the compare list.
Dust Collection Adapter for 100mm Grinder EA809BZ-21
You can add up to 6 items per a category to the compare list.
Dust Collection Attachment for 100 mm Grinder, EA809BZ-26
You can add up to 6 items per a category to the compare list.
Nylon Disk EA809CD-180
You can add up to 6 items per a category to the compare list.
Nylon Disk EA809CD-320
You can add up to 6 items per a category to the compare list.
Three Faces Disk Wheel EA809CD-52
You can add up to 6 items per a category to the compare list.
Three Faces Disk Wheel EA809CD-53
You can add up to 6 items per a category to the compare list.
Three Faces Disk Wheel EA809CD-54
You can add up to 6 items per a category to the compare list.
Three Faces Disk Wheel EA809CD-55
You can add up to 6 items per a category to the compare list.
Three Faces Disk Wheel EA809CD-56
You can add up to 6 items per a category to the compare list.
Three Faces Disk Wheel EA809CD-57
You can add up to 6 items per a category to the compare list.
Nylon Disk EA809CD-600
You can add up to 6 items per a category to the compare list.
Disk Wheel EA809CE-1
You can add up to 6 items per a category to the compare list.
Disk Wheel (5pcs) EA809CE-11
You can add up to 6 items per a category to the compare list.
Disk Wheel (5pcs) EA809CE-12
You can add up to 6 items per a category to the compare list.
Disk Wheel (5pcs) EA809CE-13
You can add up to 6 items per a category to the compare list.
Disk Wheel EA809CE-2
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-1
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-2
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-3
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-4
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-5
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-6
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-7
You can add up to 6 items per a category to the compare list.
Star Disk (Screw Type) EA809CM-8
Brand

IKURA SEIKI

ESCO

ESCO

IKURA SEIKI

OGURA

ESCO

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

IKURA SEIKI

OGURA

OGURA

OGURA

IKURA SEIKI

ASADA

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Angle Master 2

Offset Type Cutting Grinding Stone EA809-5【10 Pieces Per Package】

Offset Grinding Stone EA809YA-124【5 Pieces Per Package】

Angle Component

Electro-Hydraulic Multipurpose Tool

Diamond Cutter for Fiber Glass EA809-12

Angle Component Angle Cutter

Angle Component Angle Notcher

Angle Component Puncher

Angle Component Master Power Unit Compact Frame

Angle Component Master Power Unit Compact Notcher

Angle Component Master Power Unit Compact Bender

Angle Master 2 Cutter

Angle Master 2 Notcher

Angle Master 2 Puncher

Angle Master 2 Bender

Electro-Hydraulic Multipurpose Tool Bender Unit

Electro-Hydraulic Multipurpose Tool Cutter Unit

Electro-Hydraulic Multipurpose Tool Notcher Unit

Angle Processing Machine "Component Master Power Unit" _ Cutter Attachment

Angle Processing Machine Angle Machine 75

Protection Glasses EA800AD

Diamond Cutter for Vinyl Chloride Pipe EA809-11

Adjustable Spanner for Disk Grinder EA809-14

Adjustable Spanner for Disk Grinder EA809-15

Diamond Cutter EA809-1A

Cup Type Wire Brush [Steel] EA809-2

Cup Type Wire Brush [Steel] EA809-22

Diamond Cutter (3 Pcs) EA809-25【3 Pieces Per Package】

Diamond Cutter EA809-26【3 Pieces Per Package】

Diamond Cutter EA809-27A

Diamond Cutter EA809-28【5 Pieces Per Package】

Diamond Cutter EA809-29【5 Pieces Per Package】

Bevel Type Wire Brush [Steel] EA809-3

Diamond Cutter EA809-30A

Diamond Cutter EA809-31A

Diamond Cutter EA809-34A

Diamond Cutter EA809-42

Diamond Cutter EA809-43

Diamond Cutter EA809-44

Diamond Cutter EA809-45

Diamond Cutter EA809-46

Diamond Cutter EA809-47

Diamond Wheel EA809-48

Diamond Wheel EA809-49

Bevel Type Wire Brush EA809-5C

Carbide Sharpener EA809-6

[100mm]Ceramic Flap Disk EA809AD-2

[100mm]Ceramic Flap Disk EA809AD-3

Yuniron Cup Brush EA809B-100A

Disk Grinder Set EA809BB-20A

Disk Grinder Set EA809BE-3A

Disk Grinder Set EA809BF-10A

Disk Grinder (100mm) EA809BG-2

Disk Grinder Set (100mm) EA809BH-10A

Grinder (Electrical) EA809BP-1

Grinder (Electrical) EA809BP-10A

Disk Grinder (100Mm) EA809BP-2A

Disk Grinder (100mm) EA809BV

Disk Grinder Set (100mm) EA809BV-10

Disk Grinder (100mm) EA809BV-2

Disk Grinder Set (100mm) EA809BV-20

[Rechargeable] Disk Grinder (100mm) EA809BX-101A

[Rechargeable] Disk Grinder (100mm) EA809BX-102A

Dust Collection Adapter for 100 mm Grinder, EA809BZ-11

Dust Bag for 100mm Grinder EA809BZ-12【5 Pieces Per Package】

Dust Collection Adapter for 100mm Grinder EA809BZ-21

Dust Collection Attachment for 100 mm Grinder, EA809BZ-26

Nylon Disk EA809CD-180

Nylon Disk EA809CD-320

Three Faces Disk Wheel EA809CD-52

Three Faces Disk Wheel EA809CD-53

Three Faces Disk Wheel EA809CD-54

Three Faces Disk Wheel EA809CD-55

Three Faces Disk Wheel EA809CD-56

Three Faces Disk Wheel EA809CD-57

Nylon Disk EA809CD-600

Disk Wheel EA809CE-1

Disk Wheel (5pcs) EA809CE-11【5 Pieces Per Package】

Disk Wheel (5pcs) EA809CE-12【5 Pieces Per Package】

Disk Wheel (5pcs) EA809CE-13【5 Pieces Per Package】

Disk Wheel EA809CE-2

Star Disk (Screw Type) EA809CM-1【5 Pieces Per Package】

Star Disk (Screw Type) EA809CM-2【5 Pieces Per Package】

Star Disk (Screw Type) EA809CM-3【5 Pieces Per Package】

Star Disk (Screw Type) EA809CM-4【5 Pieces Per Package】

Star Disk (Screw Type) EA809CM-5【5 Pieces Per Package】

Star Disk (Screw Type) EA809CM-6【5 Pieces Per Package】

Star Disk (Screw Type) EA809CM-7【5 Pieces Per Package】

Star Disk (Screw Type) EA809CM-8【5 Pieces Per Package】

From

฿ 295,761.13

Special Price

On Sale Until 30/06/2024

฿ 2,237.00

฿ 2,534.00

฿ 58,840.00

Special Price

On Sale Until 30/06/2024

฿ 84,983.54

Special Price

On Sale Until 30/06/2024

฿ 10,562.00

฿ 84,583.34

Special Price

On Sale Until 30/06/2024

฿ 99,293.34

Special Price

On Sale Until 30/06/2024

฿ 44,131.67

Special Price

On Sale Until 30/06/2024

฿ 54,061.54

Special Price

On Sale Until 30/06/2024

฿ 107,791.44

Special Price

On Sale Until 30/06/2024

฿ 95,624.64

Special Price

On Sale Until 30/06/2024

฿ 106,563.55

Special Price

On Sale Until 30/06/2024

฿ 112,215.01

Special Price

On Sale Until 30/06/2024

฿ 71,391.10

Special Price

On Sale Until 30/06/2024

฿ 97,262.50

฿ 74,121.00

Special Price

On Sale Until 30/06/2024

฿ 69,296.00

Special Price

On Sale Until 30/06/2024

฿ 82,454.00

Special Price

On Sale Until 30/06/2024

฿ 132,122.91

Special Price

On Sale Until 30/06/2024

฿ 334,367.25

Special Price

On Sale Until 30/06/2024

฿ 247.00

฿ 2,259.00

฿ 645.00

฿ 507.00

฿ 1,997.00

฿ 480.00

฿ 1,404.00

฿ 1,419.00

฿ 1,230.00

฿ 1,325.00

฿ 1,057.00

฿ 1,057.00

฿ 732.00

฿ 537.00

฿ 537.00

฿ 1,057.00

฿ 4,565.00

฿ 3,112.00

฿ 1,100.00

฿ 6,729.00

฿ 4,615.00

฿ 4,615.00

฿ 2,337.00

฿ 5,839.00

฿ 2,185.00

฿ 1,919.00

฿ 349.00

฿ 349.00

฿ 1,765.00

฿ 8,782.00

฿ 17,860.00

Special Price

On Sale Until 30/06/2024

฿ 19,625.00

Special Price

On Sale Until 30/06/2024

฿ 10,057.00

฿ 13,375.00

Special Price

On Sale Until 30/06/2024

฿ 7,625.00

฿ 10,627.00

฿ 8,145.00

฿ 12,580.00

฿ 13,455.00

Special Price

On Sale Until 30/06/2024

฿ 6,815.00

฿ 9,824.00

฿ 9,962.00

฿ 11,134.00

฿ 5,584.00

฿ 4,335.00

฿ 6,237.00

฿ 8,559.00

฿ 747.00

฿ 747.00

฿ 370.00

฿ 370.00

฿ 370.00

฿ 370.00

฿ 370.00

฿ 370.00

฿ 747.00

฿ 385.00

฿ 905.00

฿ 905.00

฿ 905.00

฿ 385.00

฿ 1,665.00

฿ 2,005.00

฿ 2,005.00

฿ 2,005.00

฿ 2,005.00

฿ 2,005.00

฿ 1,665.00

฿ 1,665.00

Days to Ship 40 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 40 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 35 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 5 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 17 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 20 Day(s) 20 Day(s) 22 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 20 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 20 Day(s) 20 Day(s)
Product TypeMain Body--Main BodyMain Body-Angle CutterAngle NotcherHole-puncherCompact FrameAngle NotcherAngle BenderCutterNotcherHole-puncherBenderBender UnitCutter UnitNotcher UnitCutter UnitMain Body---------------------------------------------------------------------
Power Supply(V)----AC100V-----------AC100VAC100VAC100V-100---------------------------------------------------------------------
Power Consumption(W)1400--6501050---------------350/450---------------------------------------------------------------------

Loading...

Related Categories to Multi-Angle Mills