(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Balancers

Tool balancers are tools used to hang lightweight tools. They have safety functions such as fall prevention of hung items, making them suitable for use at times such as when you want to keep tubes and hoses over the heads of workers. Power such as electricity and air is not needed, so they can handle many applications. The load can be adjusted with many types, with adjustments made by lever or dial. In addition to tool balancers, there are also spring balancers and balance ace so tools can be selected according to the load. Tool balancers have reel parts composed of hose, cable, wire, nylon coated wire, and the like, so the reel material and length need to be selected according to factors such as height and location of installation, work bench height, and tools attached.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
42 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spring Balancer (Capacity 0.5 to 70 kg)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Spring Balancer (Capacity 0.5 to 70 kg)

    ENDO KOGYO

    The exposed parts of the drum have been minimized to prevent workers from getting their fingers caught.
    A tapered drum is used to balance changes in the torque of the spring, making it possible to easily move a suspended object up and down by hand.
    [Features]
    ·Reduce fatigue and improve work efficiency
    ·Stable tool position for accurate work
    ·Prevents tool contamination
    ·No electricity or pneumatic power is required, enabling safe operation.
    [Applications]
    ·For suspending various tools on assembly lines
    ·When tightening screws or disassembling for a long time
    ·When suspending and centering equipment, jigs and tools, processed parts, and materials
    From: ฿ 1,296.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ENDO Spring Balancer, Worm Type, EWS Type

    ENDO Spring Balancer, Worm Type, EWS Type

    ENDO KOGYO

    [Features]
    · A device that balances torque change in the spring through use of a tapered drum and enables easy manual operation for raising and lower suspended objects.
    · Reduces fatigue and increases work efficiency.
    · Tool position can be stabilized to enable accurate work.
    · Prevents tool contamination.
    · It does not require electric or air power and it is safe to work with.
    [Applications]
    · For suspension of tools in assembly production lines.
    · When tightening/removing screws for long periods of time.
    · For hanging and centering of equipment, jig tools, and processed parts and materials.
    From: ฿ 6,789.67
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spring Balancer
    Spring Balancer
    Spring Balancer
    Spring Balancer
    Spring Balancer
    Spring Balancer
    Spring Balancer
    Spring Balancer
    Spring Balancer

    Spring Balancer

    NITTOKOHKI

    [Features]
    · Helps you to save on space by making more effective use of the available space.
    · Improves working environments: Does not require electricity or air to operate, improving work safety.
    · Operator-friendly: Lowers worker fatigue and improves efficiency.
    From: ฿ 2,214.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ENDO Spring Balancer (Standard Type)

    ENDO Spring Balancer (Standard Type)

    ENDO KOGYO

    [Features]
    · Standard balancer that is fitted with many safety features, and is designed to be compatible with any application.
    · For suspension of electric devices, jig tools, and materials for processing.
    · For centering.
    · For cable suspension of work robots.
    · For balanced placement of various types of equipment.
    From: ฿ 5,281.06
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Balancer (Rope Diameter 2 mm)

    Tool Balancer (Rope Diameter 2 mm)

    ENDO KOGYO

    It is lightweight and compact.
    From: ฿ 1,904.66
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Torque Reel (Built-in Ratchet Mechanism)
    Until 30/06/2024
    From: ฿ 5,692.50
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spring Balancer (Long Stroke Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Spring Balancer (Long Stroke Type)

    ENDO KOGYO

    No electricity or pneumatic power is required, allowing safe operation.
    [Features]
    ·It is a long stroke type and is effective for use in large spaces.
    [Applications]
    ·Suspension of electric equipment, jigs and tools, and materials for processed products.
    ·Core work.
    ·Suspension of the cable of the working robot.
    ·For balanced placement of various types of equipment.
    From: ฿ 15,154.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cable Pulley (for Messenger Wires)
    Cable Pulley (for Messenger Wires)
    Cable Pulley (for Messenger Wires)
    Cable Pulley (for Messenger Wires)
    Cable Pulley (for Messenger Wires)
    Cable Pulley (for Messenger Wires)

    Cable Pulley (for Messenger Wires)

    MIRAI INDUSTRY

    [Features]
    · Resin pulley for messenger wire.
    · Installation is easy.
    · Expansion and relocation are easy.
    From: ฿ 507.27
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Spring Balancer (Capacity 1.5 to 7 kg)

    Spring Balancer (Capacity 1.5 to 7 kg)

    ENDO KOGYO

    [Features]
    ·The use of a resin drum reduces the generation of abrasion powder.
    ·Suitable for suspending electrical equipment, jigs and tools, and materials for processed products.
    ·It can be used as a balance device for various equipment.
    [Applications]
    ·For hanging various tools.
    From: ฿ 4,609.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Balancer (Rope Diameter 2.5 mm)

    Tool Balancer (Rope Diameter 2.5 mm)

    TRUSCO

    [Features]
    · Compact and economical.
    · Allows easy adjustment of spring by using the rotary adjustment cap.
    [Applications]
    · For suspending lightweight tools, such as electric screwdrivers and pneumatic screwdrivers.
    From: ฿ 1,124.29
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tool balancer KL-600/KL-1200/KL-2000

    Tool balancer KL-600/KL-1200/KL-2000

    KILEWS

    [Features]
    · Accessories for electric screwdrivers.
    From: ฿ 1,264.74
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Balancer (Capacity 1.5 to 5 kg)

    Tool Balancer (Capacity 1.5 to 5 kg)

    CHUHATSU HANBAI

    Wire nylon coating ensures durability, quietness, and safety.
    From: ฿ 3,271.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spring Balancer with Quick Wind-Up Prevention Device
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Spring Balancer with Quick Wind-Up Prevention Device

    ENDO KOGYO

    [Features]
    · When the wire rope is cut or the hook is released from the load, the rope will be wound quickly by springs and may cause personal injury. This product was developed to protect the body from these dangers.
    From: ฿ 21,160.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ENDO Spring Balancer, Worm Type ETP-14/15/16
    Until 30/06/2024

    Sale
    Until 30/06/2024

    ENDO Spring Balancer, Worm Type ETP-14/15/16

    ENDO KOGYO

    [Features]
    · A device that balances torque change in the spring through use of a tapered drum and enables easy manual operation for raising and lower suspended objects.
    · Reduces fatigue and increases work efficiency.
    · Tool position can be stabilized to enable accurate work.
    · Prevents tool contamination.
    · It does not require electric or air power and it is safe to work with.
    · Demonstrates power for suspension of heavy objects.
    [Applications]
    · For suspension of tools in assembly production lines.
    · When tightening/removing screws for long periods of time.
    · For hanging and centering of equipment, jig tools, and processed parts and materials.
    From: ฿ 114,242.00
    Special Price
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley
    Aluminum Rail Cable Pulley

    Aluminum Rail Cable Pulley

    MIRAI INDUSTRY

    Mirai Industry, tool balancer, cable pulley for aluminum rails.
    From: ฿ 2,269.32
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    S balancer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    S balancer

    NITTOKOHKI

    By means of the coil spring which is incorporated in the tapered wire winding drum and the balancing of hanging heavy load, hanging items and the like can be controlled within the range of extraction stroke.
    From: ฿ 20,326.62
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ENDO Spring Balancer, Worm Type RSB-15/22/30/40
    Until 30/06/2024

    Sale
    Until 30/06/2024

    ENDO Spring Balancer, Worm Type RSB-15/22/30/40

    ENDO KOGYO

    *The RSB-15 type does not come with a gauge.

    [Features]
    · A device that balances torque change in the spring through use of a tapered drum and enables easy manual operation for raising and lower suspended objects.
    · Reduces fatigue and increases work efficiency.
    · Tool position can be stabilized to enable accurate work.
    · Prevents tool contamination.
    · It does not require electric or air power and it is safe to work with.
    · It is a model that uses a ratchet mechanism and stops wire rope at any position, even without load.
    [Applications]
    · For suspension of tools in assembly production lines.
    · When tightening/removing screws for long periods of time.
    · For hanging and centering of equipment, jig tools, and processed parts and materials.
    From: ฿ 28,753.00
    Special Price
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam
    Cable Pulley for Steel I Beam

    Cable Pulley for Steel I Beam

    MIRAI INDUSTRY

    This is a cable pulley that supports cables for such as power supply to moving platform trucks and hoists at factories and other work sites, can be used for steel I beam, allowing easy installation, expansion, and relocation.
    From: ฿ 3,546.35
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Balancer (Capacity 0.5 to 1.5 kg)

    Tool Balancer (Capacity 0.5 to 1.5 kg)

    CHUHATSU HANBAI

    Wire nylon coating eliminates generation of wear particles to ensure durability, quietness, and safety.
    From: ฿ 1,271.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spring Balancer Replacement Wire

    Spring Balancer Replacement Wire

    ENDO KOGYO

    Spring Balancer Spare Wire
    [Applications]
    For tool balancer replacement
    [Weight] (g) 60
    From: ฿ 1,799.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Pulley (for Hanger Rail)
    Cable Pulley (for Hanger Rail)
    Cable Pulley (for Hanger Rail)
    Cable Pulley (for Hanger Rail)
    Cable Pulley (for Hanger Rail)
    Cable Pulley (for Hanger Rail)
    Cable Pulley (for Hanger Rail)

    Cable Pulley (for Hanger Rail)

    MIRAI INDUSTRY

    [Features]
    · Installation, relocation, and expansion can be done easily.
    · Resin pulley for Daiken No. 3 hanger rail.
    From: ฿ 1,343.17
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Pulley (for Steel I Beam) 75 mm / 100 mm
    Cable Pulley (for Steel I Beam) 75 mm / 100 mm
    Cable Pulley (for Steel I Beam) 75 mm / 100 mm

    Cable Pulley (for Steel I Beam) 75 mm / 100 mm

    MIRAI INDUSTRY

    [Features]
    · Installation, relocation, and expansion can be done easily.
    · Resin pulleys for 75 and 100 mm for 1 section steel.
    From: ฿ 1,643.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spring Balancer EA987ZB-15

    Spring Balancer EA987ZB-15

    ESCO

    【Product Specifications】
    ・Wire rope dia.--9 and -15: dia. 4mm-22 to -70: dia. 4.76mm
    ・The drum lock mechanism allows easy replacement of tools.
    ・Body dim.--9 and -15: dia. 174mm-22 and -30: dia. 218mm-40 to -70: dia. 220mm
    ・Capacity(kg)…9 to 15
    ・Stroke…1.3m
    ・Weight(kg)…3.8
    From: ฿ 12,168.20
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spring Balancer EA987ZB-9A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Spring Balancer EA987ZB-9A

    ESCO

    【Product Specifications】
    ・Stroke-2.5m
    ・Wire rope dia.-Dia. 3mm
    ・Body dim.-Dia. 220mm
    ・Long stroke type
    ・The drum lock mechanism allows easy replacement of tools.
    ・Capacity (kg)…5 to 9
    ・Weight (kg)…5.4
    From: ฿ 23,700.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)
    Cable Kassha For Hanger Rails (For Daiken No. 4)

    Cable Kassha For Hanger Rails (For Daiken No. 4)

    MIRAI INDUSTRY

    This is a cable pulley that supports cables for power supply to moving platform trucks and hoists at work sites such as factories and can be used with hanger rails for easy installation, expansion, and relocation.
    From: ฿ 1,202.32
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Clamp C Series
    Cable Clamp C Series
    Cable Clamp C Series
    Cable Clamp C Series
    Cable Clamp C Series
    Cable Clamp C Series

    Cable Clamp C Series

    MIRAI INDUSTRY

    This is a cable clamp that supports cables for such as power supply to moving platform trucks and hoists at factories and other work sites, and can be used to bundle multiple extended cables.
    From: ฿ 537.68
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1.3 m spring balancer

    1.3 m spring balancer

    ESCO

    In the case of assembly production lines or long screw tightening and disassembly work, the suspended objects can be lightly moved up and down by hand, improving work efficiency.
    From: ฿ 4,375.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    1.6 m spring balancer

    1.6 m spring balancer

    ESCO

    In the case of assembly production lines or long screw tightening and disassembly work, the suspended objects can be lightly moved up and down by hand, improving work efficiency.
    From: ฿ 1,553.18
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Air Balancer 1.3 m Internal Diameter φ6.5

    Air Balancer 1.3 m Internal Diameter φ6.5

    HATAYA

    [Features]
    · An integrated type air reel and balancer.
    · Can be used to lightly raise and lower pneumatic tools.
    · It is easy to adjust the torque according to the suspended load.
    [Applications]
    · Vehicle Production Line
    · Production Plants
    · Automobile/Vehicle Maintenance
    From: ฿ 9,775.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2.0kg Tool Balancer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 2.0kg Tool Balancer

    RS Pro

    Specifications
    Load Capacity = 2.0kg
    Maximum Travel = 1600mm
    From: ฿ 4,363.80
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Balancer for Raceways (Single Roller)
    Tool Balancer for Raceways (Single Roller)
    Tool Balancer for Raceways (Single Roller)
    Tool Balancer for Raceways (Single Roller)
    Tool Balancer for Raceways (Single Roller)
    Tool Balancer for Raceways (Single Roller)
    Tool Balancer for Raceways (Single Roller)

    Tool Balancer for Raceways (Single Roller)

    MIRAI INDUSTRY

    Mirai Industry tool balancer for a raceway (single roller).
    From: ฿ 1,398.58
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bracket (for Cable Pulley)
    Bracket (for Cable Pulley)
    Bracket (for Cable Pulley)

    Bracket (for Cable Pulley)

    MIRAI INDUSTRY

    Bracket can be made to fit the thickness of the cable by removing the bushing.
    From: ฿ 965.42
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dedicated Chain For Towing Kassha

    Dedicated Chain For Towing Kassha

    MIRAI INDUSTRY

    This is a chain that connects and tows pulleys when installing curtains for the purpose of dust-proofing, heat insulation, and cold insulation in factories, research laboratories, and other indoor locations.
    From: ฿ 1,229.42
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Trolley Fukkuru

    Trolley Fukkuru

    MIRAI INDUSTRY

    This is a cable pulley that supports cables for such as power supply to moving platform trucks and hoists at factories and other work sites, and aluminum rails can be mounted in parallel with steel I beam.
    From: ฿ 2,093.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Beam Rakkuru For H-Beam Steel
    Beam Rakkuru For H-Beam Steel
    Beam Rakkuru For H-Beam Steel
    Beam Rakkuru For H-Beam Steel
    Beam Rakkuru For H-Beam Steel
    Beam Rakkuru For H-Beam Steel

    Beam Rakkuru For H-Beam Steel

    MIRAI INDUSTRY

    This is a cable pulley that supports cables for such as power supply to moving platform trucks and hoists at factories and other work sites, can be used for steel H beam, allowing easy installation, expansion, and relocation.
    From: ฿ 2,722.10
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Rail (for Dedicated Use With Aluminum Rail Cable Pulley)

    Aluminum Rail (for Dedicated Use With Aluminum Rail Cable Pulley)

    MIRAI INDUSTRY

    Mirai Industry, tool balancer, aluminum rail (for dedicated use with cable pulley for aluminum rails).
    From: ฿ 17,187.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)
    Cable Pulley for Aluminum Rails (for Internal Travel)

    Cable Pulley for Aluminum Rails (for Internal Travel)

    MIRAI INDUSTRY

    Mirai Industry, tool balancer, cable pulley for aluminum rails (for internal travel).
    From: ฿ 2,007.93
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Rail Metal Hanger Bracket (For Medium Loads)

    Aluminum Rail Metal Hanger Bracket (For Medium Loads)

    MIRAI INDUSTRY

    This is a metal fitting used to hang aluminum rails from the ceiling when installing curtains for the purpose of dust-proofing, heat insulation, and cold insulation in factories, research laboratories, and other indoor locations.
    From: ฿ 530.32
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Clamp (For Medium Loads)

    Cable Clamp (For Medium Loads)

    MIRAI INDUSTRY

    This is a cable clamp that supports cables for such as power supply to moving platform trucks and hoists at factories and other work sites, and can be used to bundle stretched flat cables.
    From: ฿ 1,213.16
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Kassha For Medium Loads (For I-Beam Steel)

    Cable Kassha For Medium Loads (For I-Beam Steel)

    MIRAI INDUSTRY

    The bushing parts of the bracket are made of easy-to-process urethane material. This can be processed to fit the cables.
    From: ฿ 14,815.28
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Stopper

    Cable Stopper

    CHUHATSU HANBAI

    The cable stopper can be used to adjust the suspended tool to any height.
    From: ฿ 253.87
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 3.0kg Tool Balancer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 3.0kg Tool Balancer

    RS Pro

    Specifications
    Load Capacity = 3.0kg
    Maximum Travel = 1600mm
    From: ฿ 5,993.47
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Capacity(kg)
Stroke(m)
Rope Diameter(mm)
Overall Length(mm)
Conforming cable diameter(mm)
Load Resistance(kgf)
Hanger Quantity
You can add up to 6 items per a category to the compare list.
Sale
Spring Balancer (Capacity 0.5 to 70 kg)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
ENDO Spring Balancer, Worm Type, EWS Type
You can add up to 6 items per a category to the compare list.
Spring Balancer
Spring Balancer
Spring Balancer
Spring Balancer
Spring Balancer
Spring Balancer
Spring Balancer
Spring Balancer
Spring Balancer
You can add up to 6 items per a category to the compare list.
ENDO Spring Balancer (Standard Type)
You can add up to 6 items per a category to the compare list.
Tool Balancer (Rope Diameter 2 mm)
You can add up to 6 items per a category to the compare list.
Sale
Torque Reel (Built-in Ratchet Mechanism)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Spring Balancer (Long Stroke Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Cable Pulley (for Messenger Wires)
Cable Pulley (for Messenger Wires)
Cable Pulley (for Messenger Wires)
Cable Pulley (for Messenger Wires)
Cable Pulley (for Messenger Wires)
Cable Pulley (for Messenger Wires)
You can add up to 6 items per a category to the compare list.
Spring Balancer (Capacity 1.5 to 7 kg)
You can add up to 6 items per a category to the compare list.
Tool Balancer (Rope Diameter 2.5 mm)
You can add up to 6 items per a category to the compare list.
Tool balancer KL-600/KL-1200/KL-2000
You can add up to 6 items per a category to the compare list.
Tool Balancer (Capacity 1.5 to 5 kg)
You can add up to 6 items per a category to the compare list.
Sale
Spring Balancer with Quick Wind-Up Prevention Device
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
ENDO Spring Balancer, Worm Type ETP-14/15/16
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
Aluminum Rail Cable Pulley
You can add up to 6 items per a category to the compare list.
Sale
S balancer
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
ENDO Spring Balancer, Worm Type RSB-15/22/30/40
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
Cable Pulley for Steel I Beam
You can add up to 6 items per a category to the compare list.
Tool Balancer (Capacity 0.5 to 1.5 kg)
You can add up to 6 items per a category to the compare list.
Spring Balancer Replacement Wire
You can add up to 6 items per a category to the compare list.
Cable Pulley (for Hanger Rail)
Cable Pulley (for Hanger Rail)
Cable Pulley (for Hanger Rail)
Cable Pulley (for Hanger Rail)
Cable Pulley (for Hanger Rail)
Cable Pulley (for Hanger Rail)
Cable Pulley (for Hanger Rail)
You can add up to 6 items per a category to the compare list.
Cable Pulley (for Steel I Beam) 75 mm / 100 mm
Cable Pulley (for Steel I Beam) 75 mm / 100 mm
Cable Pulley (for Steel I Beam) 75 mm / 100 mm
You can add up to 6 items per a category to the compare list.
Spring Balancer EA987ZB-15
You can add up to 6 items per a category to the compare list.
Sale
Spring Balancer EA987ZB-9A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
Cable Kassha For Hanger Rails (For Daiken No. 4)
You can add up to 6 items per a category to the compare list.
Cable Clamp C Series
Cable Clamp C Series
Cable Clamp C Series
Cable Clamp C Series
Cable Clamp C Series
Cable Clamp C Series
You can add up to 6 items per a category to the compare list.
1.3 m spring balancer
You can add up to 6 items per a category to the compare list.
1.6 m spring balancer
You can add up to 6 items per a category to the compare list.
Air Balancer 1.3 m Internal Diameter φ6.5
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2.0kg Tool Balancer
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Tool Balancer for Raceways (Single Roller)
Tool Balancer for Raceways (Single Roller)
Tool Balancer for Raceways (Single Roller)
Tool Balancer for Raceways (Single Roller)
Tool Balancer for Raceways (Single Roller)
Tool Balancer for Raceways (Single Roller)
Tool Balancer for Raceways (Single Roller)
You can add up to 6 items per a category to the compare list.
Bracket (for Cable Pulley)
Bracket (for Cable Pulley)
Bracket (for Cable Pulley)
You can add up to 6 items per a category to the compare list.
Dedicated Chain For Towing Kassha
You can add up to 6 items per a category to the compare list.
Trolley Fukkuru
You can add up to 6 items per a category to the compare list.
Beam Rakkuru For H-Beam Steel
Beam Rakkuru For H-Beam Steel
Beam Rakkuru For H-Beam Steel
Beam Rakkuru For H-Beam Steel
Beam Rakkuru For H-Beam Steel
Beam Rakkuru For H-Beam Steel
You can add up to 6 items per a category to the compare list.
Aluminum Rail (for Dedicated Use With Aluminum Rail Cable Pulley)
You can add up to 6 items per a category to the compare list.
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
Cable Pulley for Aluminum Rails (for Internal Travel)
You can add up to 6 items per a category to the compare list.
Aluminum Rail Metal Hanger Bracket (For Medium Loads)
You can add up to 6 items per a category to the compare list.
Cable Clamp (For Medium Loads)
You can add up to 6 items per a category to the compare list.
Cable Kassha For Medium Loads (For I-Beam Steel)
You can add up to 6 items per a category to the compare list.
Cable Stopper
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 3.0kg Tool Balancer
Until 30/06/2024
Brand

ENDO KOGYO

ENDO KOGYO

NITTOKOHKI

ENDO KOGYO

ENDO KOGYO

ENDO KOGYO

ENDO KOGYO

MIRAI INDUSTRY

ENDO KOGYO

TRUSCO

KILEWS

CHUHATSU HANBAI

ENDO KOGYO

ENDO KOGYO

MIRAI INDUSTRY

NITTOKOHKI

ENDO KOGYO

MIRAI INDUSTRY

CHUHATSU HANBAI

ENDO KOGYO

MIRAI INDUSTRY

MIRAI INDUSTRY

ESCO

ESCO

MIRAI INDUSTRY

MIRAI INDUSTRY

ESCO

ESCO

HATAYA

RS Pro

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

MIRAI INDUSTRY

CHUHATSU HANBAI

RS Pro

Product Series

Spring Balancer (Capacity 0.5 to 70 kg)

ENDO Spring Balancer, Worm Type, EWS Type

Spring Balancer

ENDO Spring Balancer (Standard Type)

Tool Balancer (Rope Diameter 2 mm)

Torque Reel (Built-in Ratchet Mechanism)

Spring Balancer (Long Stroke Type)

Cable Pulley (for Messenger Wires)

Spring Balancer (Capacity 1.5 to 7 kg)

Tool Balancer (Rope Diameter 2.5 mm)

Tool balancer KL-600/KL-1200/KL-2000

Tool Balancer (Capacity 1.5 to 5 kg)

Spring Balancer with Quick Wind-Up Prevention Device

ENDO Spring Balancer, Worm Type ETP-14/15/16

Aluminum Rail Cable Pulley

S balancer

ENDO Spring Balancer, Worm Type RSB-15/22/30/40

Cable Pulley for Steel I Beam

Tool Balancer (Capacity 0.5 to 1.5 kg)

Spring Balancer Replacement Wire

Cable Pulley (for Hanger Rail)

Cable Pulley (for Steel I Beam) 75 mm / 100 mm

Spring Balancer EA987ZB-15

Spring Balancer EA987ZB-9A

Cable Kassha For Hanger Rails (For Daiken No. 4)

Cable Clamp C Series

1.3 m spring balancer

1.6 m spring balancer

Air Balancer 1.3 m Internal Diameter φ6.5

RS PRO 2.0kg Tool Balancer

Tool Balancer for Raceways (Single Roller)

Bracket (for Cable Pulley)

Dedicated Chain For Towing Kassha

Trolley Fukkuru

Beam Rakkuru For H-Beam Steel

Aluminum Rail (for Dedicated Use With Aluminum Rail Cable Pulley)

Cable Pulley for Aluminum Rails (for Internal Travel)

Aluminum Rail Metal Hanger Bracket (For Medium Loads)

Cable Clamp (For Medium Loads)

Cable Kassha For Medium Loads (For I-Beam Steel)

Cable Stopper

RS PRO 3.0kg Tool Balancer

From

฿ 1,296.00

Special Price

On Sale Until 30/06/2024

฿ 6,789.67

฿ 2,214.00

฿ 5,281.06

฿ 1,904.66

฿ 5,692.50

Special Price

On Sale Until 30/06/2024

฿ 15,154.00

Special Price

On Sale Until 30/06/2024

฿ 507.27

฿ 4,609.33

฿ 1,124.29

฿ 1,264.74

฿ 3,271.67

฿ 21,160.00

Special Price

On Sale Until 30/06/2024

฿ 114,242.00

Special Price

On Sale Until 30/06/2024

฿ 2,269.32

฿ 20,326.62

Special Price

On Sale Until 30/06/2024

฿ 28,753.00

Special Price

On Sale Until 30/06/2024

฿ 3,546.35

฿ 1,271.67

฿ 1,799.00

฿ 1,343.17

฿ 1,643.00

฿ 12,168.20

฿ 23,700.00

Special Price

On Sale Until 30/06/2024

฿ 1,202.32

฿ 537.68

฿ 4,375.10

฿ 1,553.18

฿ 9,775.00

฿ 4,363.80

Special Price

On Sale Until 30/06/2024

฿ 1,398.58

฿ 965.42

฿ 1,229.42

฿ 2,093.00

฿ 2,722.10

฿ 17,187.00

฿ 2,007.93

฿ 530.32

฿ 1,213.16

฿ 14,815.28

฿ 253.87

฿ 5,993.47

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 5 Day(s) Same day 3 Day(s) Same day 1 Day(s) Same day Same day 1 Day(s) Same day 3 Day(s) 1 Day(s) 19 Day(s) 16 Day(s) 6 Day(s) 14 Day(s) 15 Day(s) 6 Day(s) 1 Day(s) 10 Day(s) 5 Day(s) 1 Day(s) 6 Day(s) 14 Day(s) 6 Day(s) 6 Day(s) Same day Same day 20 Day(s) 8 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 19 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 10 Day(s) 8 Day(s)
Product TypeTool balancerTool balancerTool balancerTool balancerTool balancerTool balancerTool balancerCable PulleyTool balancerTool balancer-Tool balancerTool balancerTool balancerCable PulleyTool balancerTool balancerCable PulleyTool balancerRelated ItemCable PulleyCable Pulley--Cable PulleyRelated ItemTool balancerTool balancerTool balancer-Cable PulleyRelated ItemRelated ItemRelated ItemCable PulleyRelated ItemCable PulleyRelated ItemRelated ItemCable PulleyRelated Item-
Capacity(kg)0.5–1.5 ~ 60.0~70.05.0~7.00.5 to 1.0 ~ 1.0 to 2.01.5 to 3.0 ~ 3.0 to 5.00.3~0.6 ~ 1.0~2.0-1.5–3.0 ~ 60.0~70.0-1.5–3 ~ 5.0~70.3–0.8 ~ 1.0~2.00.3–0.8 ~ 1.0~2.01.5–3.0 ~ 3.0~5.015.0~22.0 ~ 22.0~30.0140.0~170.0-60 to 709.0~15.0 ~ 30.0~40.0-0.5–1.5-------1.0 to 3.0 ~ 2.5 to 5.00.3 to 0.8 ~ 1.0 to 2.00​.​1​~3-------------
Stroke(m)0.5 ~ 1.51.31 ~ 1.51.31.53 ~ 42.5-1.31.61.61.31.51.2-1.51.5-0.5 ~ 1.3-------1.31.61.3-------------
Rope Diameter(mm)2 ~ 4.7631.4 ~ 3.2322.383 ~ 4.76-32.52.52.44.766-4.765-2.1-------3---------------
Overall Length(mm)159 ~ 479Approx. 284-1,584194.5 ~ 235Approx. 284 to 1,584277308 ~ 372397 ~ 521-313240-287.5Approx. 445-1,945Approx. 623-1,823-445Approx. 340-1,840-199.5 ~ 227---------------------13-
Conforming cable diameter(mm)-------10–20 ~ 20–30------Thickness 10 to 35 / Width approx. 100 ~ 50--30 to 45--30~4510–20 ~ 45~70--10 to 20 ~ 20 to 35Thickness approx. 35 / Width approx. 100----10 to 20 ~ 20 to 3045 to 70--10 to 20 ~ 45 to 70-10 to 20-Thickness approx. 50 / Width approx. 150---
Load Resistance(kgf)-------7------------77------15-------------
Hanger Quantity-------1 ~ 2------1 ~ 2--1--11 ~ 2--1 ~ 2-----1 ~ 21--1-1 ~ 2-----

Loading...

  1. 1

Related Categories to Tool Balancers