(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutters (Electric)

A cutter (electric) is a cutting machine that is supplied with power from a cord or battery and cuts various materials with little effort. Multi-cutters include examples with heated blades that are optimal for processing styrofoam, and examples that can cut various materials such as cardboard and carpet. All-screw cutters are dedicated for cutting threaded bolts, and are made to be suitable for upward facing work as hey are often used near the ceiling. By simply changing the blade, they are able to handle all kinds of screws. Ultrasonic cutters can smoothly cut plastic products, rubber products, and composite materials by vibrating blades 20,000 to 40,000 times per second. Electro-hydraulic rebar cutters can cut steel bars for reinforced concrete without generating fire, and a number of easy-to-use ergonomically designed products have been developed.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
60 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter SH-3510
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Cutter SH-3510

    SONOTEC

    [Features]
    · It generates powerful and stable vibration even for high-load workpieces that are difficult to cut, and can withstand long-term use.
    · Used even in aircraft parts and materials processing.
    From: ฿ 813,835.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter SH-3510
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Cutter SH-3510

    SONOTEC

    [Features]
    · Features a high output of 500 W for cutting a wide variety of materials.
    · Used even in aircraft parts and materials processing.
    From: ฿ 604,563.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter
    Until 30/06/2024
    Ultrasonic Cutter
    Ultrasonic Cutter

    Sale
    Until 30/06/2024

    Ultrasonic Cutter

    SUZUKI

    [Features]
    · Ultrasonic vibration at 40,000 times per second, so excessive force is not needed for cutting.
    From: ฿ 89,812.02
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter SF-3441
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Cutter SF-3441

    SONOTEC

    [Features]
    · A large amplitude type that increased the blade amplitude compared to the conventional model.
    · Also used in machining scenes of aircraft material.
    From: ฿ 445,873.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter SUW-30cD
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Cutter SUW-30cD

    AS ONE

    【Product Specifications】
    ・Model number: SUW-30CD
    ・Titanium horn (high amplitude type)
    ・Size: Body/180 x 175 x 79mm, Hand piece/φ34 x 216mm
    ・Cord length: 2.0m
    ・Maximum output: 35W (continuously variable)
    ・Oscillation frequency: 40kHz
    ・Input: AC100V 50/60Hz 0.7A
    ・Weight: Body/approximately 1.6kg, Hand piece/approximately 0.3kg
    From: ฿ 103,946.67
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cutter handpiece

    Cutter handpiece

    NAKANISHI

    [Features]
    · Cut exactly how you want to, with no vibration in your hand.
    · Slim and lightweight (210 g) pencil type. Easy to handle so it won't cause fatigue even during long periods of work.
    · In addition to a sharp cutting blade, it features a beautiful finish and cutting surface.
    From: ฿ 25,121.86
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Knife Cutter CK12
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Knife Cutter CK12

    HITACHIKOKI

    Knife cutter for clean cutting that does not generate particles.
    [Features]
    · A commercially available knife blade can be used.
    [Applications]
    · For cutting gypsum boards, sheathing boards, rubber and the like, and removing windows (using a broken cutter knife blade).
    · Cutting and window cutting of materials such as ordinary plywood and dressing plywood (use the plywood blade).
    From: ฿ 16,064.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter SF-653
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Cutter SF-653

    SONOTEC

    [Features]
    · Unique power system and air-cooling air inlet prevent heat generation, enabling continuous use for long periods of time.
    · Used even in aircraft parts and materials processing.
    From: ฿ 258,360.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter SF-30
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Cutter SF-30

    SONOTEC

    [Features]
    · Lightweight, easy-to-carry product with an emphasis on workability.
    · Used even in aircraft parts and materials processing.
    From: ฿ 143,270.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mini Jet Cutter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Mini Jet Cutter

    ARS

    [Features]
    · Uses a powerful, air-powered motor for trouble-free cutting.
    · Effective under severe, continuous operating conditions.
    · The built-in noise-canceling device ensures a comfortable working environment.
    · The carbide blade enables the cutting of super fibers such as aramid fiber.
    [Applications]
    · Blade hardness: HV 1,300 or greater
    · Number of rotations: 4,000 RPM (4.5 air pressure)
    From: ฿ 55,722.83
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultrasonic Cutter, USW-335Ti / Ultrasonic Graver, USW-334ek

    Ultrasonic Cutter, USW-335Ti / Ultrasonic Graver, USW-334ek

    AS ONE

    [Features]
    ·Ultrasonic Cutter, USW-335Ti / Ultrasonic Graver, USW-334ek
    From: ฿ 2,207.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Torque driver for ultrasonic cutter

    Torque driver for ultrasonic cutter

    SUZUKI

    [Features]
    ·Option for ultrasonic cutter SUW-30CD/CMH/CT/CTL.
    ·The replacement blade can be securely fixed with the specified torque.
    From: ฿ 10,660.00
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Iron Bar Cutter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Iron Bar Cutter

    IKK

    [Features]
    · Slim-head type that can be inserted even in narrow gaps.
    · Doubly insulated for security. Can be used without grounding (earthing).
    From: ฿ 50,383.30
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Iron Bar Cutter
    Until 30/06/2024
    Iron Bar Cutter
    Iron Bar Cutter

    Sale
    Until 30/06/2024

    Iron Bar Cutter

    IKURA SEIKI

    [Features]
    · Dual insulation structure.
    · Uses spigot joint fixing method to prevent loosening of the fixed blade.
    · A tough device which can withstand continuous cutting and which features an air pack that increases in size.
    [Applications]
    · Rebar cutting.
    From: ฿ 43,876.86
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chargeable Cable Cutters
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Chargeable Cable Cutters

    PANASONIC

    [Features]
    · Cuts through CV cable at approximately 5 seconds/wire.
    · Maximum cutting diameter of φ32 mm. It can easily cut thick CVT wires and CV wires with one finger and improves efficiency of cable cutting work in various sites.
    From: ฿ 34,970.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Cutter SONOPET100B-C
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Cutter SONOPET100B-C

    AS ONE

    【Product Specifications】
    ・Model number: SONOPET100B-C
    ・Main unit size (mm): 69 x 250 x 177
    ・Maximum output: 49W
    ・Oscillation frequency: 40kHz
    ・Power supply: AC100V 50/60Hz 1.0A
    ・Hand piece dimensions: φ25 x 210mm
    ・Cord length: Power side/2m, Hand piece side/2m
    ・Weight: Body/2.5kg, Hand piece/150g
    From: ฿ 130,920.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultrasonic cutter SUW-30CT

    Ultrasonic cutter SUW-30CT

    AS ONE

    [Features]
    ·Since the frequency is always stable, the cutting quality remains the same.
    ·The cut ends are smooth and beautifully finished.
    ·It has a variable output function, so you can change the output according to the material.
    From: ฿ 93,061.55
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Reinforcing Rod Cutter (Rated Current: 11 A)
    Until 30/06/2024
    Reinforcing Rod Cutter (Rated Current: 11 A)
    Reinforcing Rod Cutter (Rated Current: 11 A)

    Sale
    Until 30/06/2024

    Reinforcing Rod Cutter (Rated Current: 11 A)

    IKURA SEIKI

    [Features]
    · Dual insulation structure.
    · Uses spigot joint fixing method to prevent loosening of the fixed blade.
    · A tough device which can withstand continuous cutting and which features an air pack that increases in size.
    [Applications]
    · Rebar cutting.
    From: ฿ 121,000.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Cutter (AC Power Source Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    High Cutter (AC Power Source Type)

    SANWADENKO

    [Features]
    · No warping occurs, so the finish is beautiful.
    · Stable cutting is made possible through lower blade fixation.
    [Applications]
    · Ideal for cutting special material such as PVC steel plate.
    From: ฿ 42,416.67
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Nibbler (for Thick Boards)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    High Nibbler (for Thick Boards)

    SANWADENKO

    [Features]
    · There is little warping and kinking.
    · The pipe can be vertically cut by replacing the tool holder (optional).
    · Hollow-out cutting can be performed. (Center cutting pilot hole 50 mm)
    [Applications]
    · For thick boards.
    · Enables straight and curved profile cutting.
    From: ฿ 128,037.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chargeable Square Hole Cutter

    Chargeable Square Hole Cutter

    PANASONIC

    [Features]
    · Cutting is possible without pilot holes. Can be cut easily simply by placing on the ceiling, and angle drilling can be done quickly and cleanly.
    · The cutting depth can also be adjusted from 9 to 30 mm.
    · Double-layered blade is also able to cut easily.
    · It supports emergency 4-minute charging.
    · Rapid full charge in just 22 min.
    From: ฿ 11,535.72
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultrasonic Mini Cutter IUC-1000-T
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultrasonic Mini Cutter IUC-1000-T

    AS ONE

    【Product Specifications】
    ・Model number: IUC-1000-T
    ・External dimension (mm): 230 x 275 x 120
    ・Frequency: 22kHz
    ・Maximum power consumption: 1A
    ・Maximum output: 30W
    ・Power supply: AC100V 50/60Hz
    ・Weight: Approximately 3.1kg (hand piece: approx 70g)
    ・Power cord: 1.5m
    ・Output cord: 1.4m
    ・Foot switch cord: 1.5m
    ・Hand piece: φ25 x 190mm
    ・Accessories: Substitute edge (40 sheets/1 set), Blade fixture x 1 piece, Blade fixed screw x 3 pieces, Hexagon wrench x 1 piece, Grounding cord x 1 piece
    From: ฿ 54,550.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Board Cutter SD140D

    Rechargeable Board Cutter SD140D

    MAKITA

    For drilling square holes in gypsum board and concrete panel.
    [Features]
    ·Quick drilling square holes in the board.
    ·Easy-to-find notch position.
    ·Dust box: Dust enters when facing upward. To insert or remove, hold down the lever and take it off.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    CORDLESS DRYWALL SAW (Not include battery and charger)

    CORDLESS DRYWALL SAW (Not include battery and charger)

    MAKITA

    CORDLESS DRYWALL SAW “MAKITA”

    - Base cover and blade cover protect drywall surfaces from damage / scratches

    - LED job light brightly illuminates the cut line for easy cutting in the dark place

    - Ergonomically designed handle with soft grip provides increased comfort on the job

    - Trigger lock function for continuous operation

    - Hex wrench can be stored on the machine

    From: ฿ 7,132.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS DRYWALL SAW (Include battery and charger)

    CORDLESS DRYWALL SAW (Include battery and charger)

    MAKITA

    CORDLESS DRYWALL SAW “MAKITA”

    - Base cover and blade cover protect drywall surfaces from damage / scratches

    - LED job light brightly illuminates the cut line for easy cutting in the dark place

    - Ergonomically designed handle with soft grip provides increased comfort on the job

    - Trigger lock function for continuous operation

    - Hex wrench can be stored on the machine

    From: ฿ 9,912.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chargeable Square Hole Cutter (14.4 V), Replacement Blade
    Chargeable Square Hole Cutter (14.4 V), Replacement Blade
    Chargeable Square Hole Cutter (14.4 V), Replacement Blade

    Chargeable Square Hole Cutter (14.4 V), Replacement Blade【2 Pieces Per Package】

    PANASONIC

    [Specifications]
    · Gypsum
    · Woodwork-dedicated blade
    · Width 18 mm
    · Contains 2 Pieces per Set
    · Weight 400 g
    From: ฿ 1,282.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Cutter (AC Power Source Type) Blade Set

    High Cutter (AC Power Source Type) Blade Set

    SANWADENKO

    High Cutter (AC Power Type) Cutting Blade Set
    It cuts cleanly.
    [Set Contents]2 cutting blades (with 4 mounting screws)
    From: ฿ 2,895.01
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ace Cutter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ace Cutter

    SANWADENKO

    [Features]
    ·Ideal for straight cutting of thin plates. Cutting chips can be cut off
    ·There is no distortion or twist, and the cut surface is clean.
    ·The cutting speed is as fast as 7.9 m/min for efficient work.
    From: ฿ 45,190.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ace Cutter Replacement Blade

    Ace Cutter Replacement Blade

    SANWADENKO

    [Specifications]Sanwa electric tools, metal plate cutting machine "Ace Cutter"
    [Material] steel
    From: ฿ 2,772.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Nibbler (for Thin Boards)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    High Nibbler (for Thin Boards)

    SANWADENKO

    [Features]
    · There is little warping and kinking.
    · Can be adjusted for thick plates or used for thin plates.
    · Hollow-out cutting can be performed. (Center cutting pilot hole 42 mm)
    [Applications]
    · Flat plate cutting.
    · Enables straight and curved profile cutting.
    From: ฿ 85,185.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Nibbler with Disposable Blade (for Thin Boards)

    High Nibbler with Disposable Blade (for Thin Boards)

    SANWADENKO

    [Specifications]Sanwa electric tools, metal plate cutting machine "Hi Nibbler" (for thin plate)
    [Material] steel
    From: ฿ 2,787.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Nibbler with Disposable Blade (for Thick Boards)
    High Nibbler with Disposable Blade (for Thick Boards)
    High Nibbler with Disposable Blade (for Thick Boards)

    High Nibbler with Disposable Blade (for Thick Boards)

    SANWADENKO

    [Specifications]Sanwa electric tools, metal plate cutting machine "Hi Nibbler" (for thick plates)
    [Material] steel
    From: ฿ 2,560.79
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Keystone Cutter (for Thin Plates)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Keystone Cutter (for Thin Plates)

    SANWADENKO

    [Features]
    · Outstanding cutting of thin, uneven plates such as corrugated plates and deck plates.
    · Capable of cutting diagonal cutouts in keystone plating. (Center cutting pilot hole 22 mm)
    [Applications]
    · Cutting flat, corrugated and bent plates.
    · It can cut deck plates.
    From: ฿ 41,424.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Keystone Cutter (for Thin Plates) Spare Blade

    Keystone Cutter (for Thin Plates) Spare Blade

    SANWADENKO

    [Specifications]
    · Keystone Cutter cutting machine for metal plates (for thin plates)
    · Material: Iron
    From: ฿ 866.80
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Keystone Cutter (for Thick Plates)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Keystone Cutter (for Thick Plates)

    SANWADENKO

    [Features]
    · It has excellent performance on cutting uneven thick plates such as deck plates, C channel plates.
    · Hollow-out cutting can be performed. (Center cutting pilot hole 29 mm)
    [Applications]
    · For overlapped cutting of deck plates, lip channel steel (C channel), keystone plates, folded plates and corrugated plates.
    · For cutting spiral duct, automobile bumper guardrail, flat plate, etc.
    From: ฿ 56,486.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Keystone Cutter (for Thick Plates) Spare Blade

    Keystone Cutter (for Thick Plates) Spare Blade

    SANWADENKO

    [Specifications]
    · Keystone Cutter cutting machine for metal plates (for thick plates)
    · Material: Iron
    From: ฿ 1,078.32
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sealing Joint Cutter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sealing Joint Cutter

    TOKYO AUTOMACH

    [Features]
    - Cuts and removes sealing (caulking) parts that harden over a long period of time and are difficult to cut with a hand cutter at high speed
    - Straight blade and straight stepped blade in narrow spaces and deep areas - Cuts and removes sealing parts on uneven areas without damaging the base.
    - Highly efficient as the fan blade can cut all four sides of the sash window without changing blades
    - Very fast cutting - No tiring feeling
    ・Does not damage the substrate or transmit vibration/noise into the building
    ・High power of 800W
    ・A wide variety of blades
    ・Easy maintenance
    ・Pull Cutting and push cutting (advance) are quick and easy
    [Applications]
    ・High-speed cutting of old, hardened joints and window frame seals in buildings and condominiums
    ・Acrylic, porified, modified silicone, etc. Even if it is extremely hardened, sticky, or as thick as 20 mm, it can be cut with ease
    ・Can also be used for cutting waterproof, dustproof, and water sealing parts
    ・Compatible with sealing conditions in various locations
    ・Compatible with any sealing conditions! Adjust the speed dial
    ・Compatible with thick rubber sheets, etc.
    From: ฿ 43,768.03
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sealing Joint Cutter Replacement Blade
    Sealing Joint Cutter Replacement Blade
    Sealing Joint Cutter Replacement Blade
    Sealing Joint Cutter Replacement Blade
    Sealing Joint Cutter Replacement Blade
    Sealing Joint Cutter Replacement Blade

    Sealing Joint Cutter Replacement Blade

    TOKYO AUTOMACH

    [Features]
    · Hand cutter hardens over long periods. Prevents cracks to crack-prone sealants (caulk) at high speeds.
    · Straight blade and straight stepped blade cut and remove sealed parts at narrow places, inner parts, and uneven areas, without scratching the surface.
    · Highly efficient fan blade that can cut four sides of sash windows without changing blade.
    From: ฿ 492.26
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full Thread Cutter "Hard Cutter"_Replacement Blade

    Full Thread Cutter "Hard Cutter"_Replacement Blade

    KAMEKURASEIKI

    [Applications]
    · Cutting Material Full-threaded Bolt For Both Stainless Steel and Iron
    [Specifications]
    · Applicable Model: DW-404/DW-408B
    From: ฿ 5,070.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Carbide Blade For Mini Cutters

    Replacement Carbide Blade For Mini Cutters

    ARS

    [Features]
    · Replacement blade for HC-1007A/HC-1015A/PC-1062. (ø50 carbide circular blade)
    · Also cuts aramid fiber, Kevlar, Vectran, Dyneema and Zylon PBO fiber.
    · The carbide blade enables the cutting of super fibers such as aramid fiber.
    [Applications]
    · Knife diameter: ø50 mm
    · Blade hardness: HV 1,300 or greater
    From: ฿ 7,345.96
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rechargeable Full Thread Cutter Hard Cutter (18 V)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rechargeable Full Thread Cutter Hard Cutter (18 V)

    KAMEKURASEIKI

    [Features]
    · Excellent performance when cutting stainless steel full-threaded bolt W1/2" and M12 mm.
    · Replacement blades are single action locking types not requiring any tools.
    · After cutting, the nut passes through the screws at both ends.
    · Replacement blades are applicable with all sizes: W3/8 to W1/2 / M10 to M12.
    [Applications]
    · For cutting of full-threaded rebar
    From: ฿ 85,519.41
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Face Cutter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Face Cutter

    DAIA

    From: ฿ 61,596.24
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chargeable Square Hole Cutter 14.4 V 2.0 Ah
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Chargeable Square Hole Cutter 14.4 V 2.0 Ah

    PANASONIC

    [Features]
    · Easy upwards-facing work.
    · Features abundant countermeasures against cutting chips.
    From: ฿ 23,484.53
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Replacement Blade EA858A-11

    Replacement Blade EA858A-11【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For EA858A, A-1, AB
    ・For W3/8
    From: ฿ 4,102.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Trimmer EA858A-12

    Trimmer EA858A-12

    ESCO

    【Product Specifications】
    ・For EA858A, A-1, AB
    ・For burr removal
    ・For W3/8
    From: ฿ 1,925.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Threaded Rod Cutter EA858AB
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Threaded Rod Cutter EA858AB

    ESCO

    【Product Specifications】
    ・Power source-100VAC, 170W
    ・Cutting capacity-W3/8 threaded rod (soft steel, stainless steel)
    ・Stroke-0 to 32spm
    ・Cutting time-2.3 sec.
    ・Dim.-235 x 104 x 182(H)mm
    ・Weight-2.6kg
    ・Variable speed
    ・With brake
    ・Cord length-5m
    ・Accessories-W3/8 cutter blade
    From: ฿ 46,252.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ultrasonic Mini Cutter For IUC-1000-T Replacement Parts Set

    Ultrasonic Mini Cutter For IUC-1000-T Replacement Parts Set

    AS ONE

    【Product Specifications】
    ・Model number: Replacement parts set for IUC-1000-T
    ・Set content: Substitute edge (40 sheets/1 set), Blade fixture, Blade fixed screw x 3 pieces, Haxagonal wrench
    From: ฿ 1,067.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cutter For Machine Installation

    Cutter For Machine Installation

    NAKANISHI

    [Features]
    · Can be installed on automated machines, dedicated machines, robots, etc.
    · A blowing joint for cooled air is attached to handle long periods of work.
    From: ฿ 24,018.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spare Blade for Threaded Rod Cutter

    Spare Blade for Threaded Rod Cutter

    MAKITA

    [Features]
    This is a replacement blade for all screw cutters that is lightweight and can be used for upward work at construction sites, etc.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Circular Saw Blade Cutter

    Rechargeable Circular Saw Blade Cutter

    MAKITA

    It can control the optimum rotational speed and torque according to the load, and can cut the edges of all screws and reinforcing bars at construction sites, etc.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Threaded Rod Cutter (Hydraulic Type)

    Rechargeable Threaded Rod Cutter (Hydraulic Type)

    MAKITA

    At construction sites, etc., the balance stand holds the main body horizontally for parallel cutting of screws and the hydraulic system enables easy cutting of all stainless steel screws.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Threaded Rod Cutter

    Rechargeable Threaded Rod Cutter

    MAKITA

    Excellent handleability with a compact body.
    [Features]
    ·Improvement of work amount per charge
    ·Improved blade lifespan
    ·Stable stationary cutting
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    16-Inch Cutter for AAC

    16-Inch Cutter for AAC

    MAKITA

    [Applications]
    125 mm AAC (lightweight aerated concrete) can be cut at construction sites, etc.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    125 mm Dust-Proof Cutter

    125 mm Dust-Proof Cutter

    MAKITA

    Concrete and new building materials can be cut efficiently and cleanly, and dust can be collected while working with the dust bag at construction sites, etc.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    85 mm Rechargeable Cutter CC301D

    85 mm Rechargeable Cutter CC301D

    MAKITA

    [Features]
    ·10.8 V slide battery.
    ·For cutting and notching glass and rigid materials.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Board Cutter SD180DZ

    Rechargeable Board Cutter SD180DZ

    MAKITA

    For drilling square holes in gypsum board and concrete panel.
    [Features]
    ·Quick drilling square holes in the board.
    ·Easy-to-find notch position.
    ·Dust box: Dust enters when facing upward. To insert or remove, hold down the lever and take it off.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Board Cutter 10.8 V Sliding Type

    Rechargeable Board Cutter 10.8 V Sliding Type

    MAKITA

    For drilling square holes in gypsum board and concrete panel.
    [Features]
    ·Quick drilling square holes in the board.
    ·Easy-to-find notch position.
    ·Dust box: Dust enters when facing upward. To insert or remove, hold down the lever and take it off.
    ·10.8 V sliding battery adopted.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Multi-Cutter

    Rechargeable Multi-Cutter

    MAKITA

    It can cut various materials such as cardboard and carpets, and the blade position marker is convenient for cutting along the cutting line.
    From: ฿ 2,056.40
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS NIBBLER (Not include battery and charger)

    CORDLESS NIBBLER (Not include battery and charger)

    MAKITA

    A MAKITA CORDLESS NIBBLER

    A powerful Cordless NIBBLER from Makita

    Powered by 18V LXT battery makes battery last longer, cooler and more power with warning light

    Grip made of soft rubber for convenient handling

    Slide switch type is easy to use

    Anti-restart function prevent accidental start

    MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.

    *Battery and Charger are sold seperately in some models

    From: ฿ 11,483.96
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS NIBBLER (Include battery and charger)

    CORDLESS NIBBLER (Include battery and charger)

    MAKITA

    A MAKITA CORDLESS NIBBLER

    A powerful Cordless NIBBLER from Makita

    Powered by 18V LXT battery makes battery last longer, cooler and more power with warning light

    Grip made of soft rubber for convenient handling

    Slide switch type is easy to use

    Anti-restart function prevent accidental start

    MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.

    *Battery and Charger are sold seperately in some models

    From: ฿ 19,339.71
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Cutting Performance(mm)
Cutting Depth: Gypsum Board(mm)
Cutting Depth: Common Plywood(mm)
Stroke times(min-1)
Stroke Amount(mm)
Cutting Capacity: Mild Steel(mm)
Cutting Capacity: Stainless Steel(mm)
Voltage(V)
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter SH-3510
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter SH-3510
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter
Until 30/06/2024
Ultrasonic Cutter
Ultrasonic Cutter
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter SF-3441
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter SUW-30cD
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Cutter handpiece
You can add up to 6 items per a category to the compare list.
Sale
Knife Cutter CK12
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter SF-653
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter SF-30
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Mini Jet Cutter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Ultrasonic Cutter, USW-335Ti / Ultrasonic Graver, USW-334ek
You can add up to 6 items per a category to the compare list.
Torque driver for ultrasonic cutter
You can add up to 6 items per a category to the compare list.
Sale
Iron Bar Cutter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Iron Bar Cutter
Until 30/06/2024
Iron Bar Cutter
Iron Bar Cutter
You can add up to 6 items per a category to the compare list.
Sale
Chargeable Cable Cutters
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Cutter SONOPET100B-C
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Ultrasonic cutter SUW-30CT
You can add up to 6 items per a category to the compare list.
Sale
Reinforcing Rod Cutter (Rated Current: 11 A)
Until 30/06/2024
Reinforcing Rod Cutter (Rated Current: 11 A)
Reinforcing Rod Cutter (Rated Current: 11 A)
You can add up to 6 items per a category to the compare list.
Sale
High Cutter (AC Power Source Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
High Nibbler (for Thick Boards)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Chargeable Square Hole Cutter
You can add up to 6 items per a category to the compare list.
Sale
Ultrasonic Mini Cutter IUC-1000-T
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Rechargeable Board Cutter SD140D
You can add up to 6 items per a category to the compare list.
CORDLESS DRYWALL SAW (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS DRYWALL SAW (Include battery and charger)
You can add up to 6 items per a category to the compare list.
Chargeable Square Hole Cutter (14.4 V), Replacement Blade
Chargeable Square Hole Cutter (14.4 V), Replacement Blade
Chargeable Square Hole Cutter (14.4 V), Replacement Blade
You can add up to 6 items per a category to the compare list.
High Cutter (AC Power Source Type) Blade Set
You can add up to 6 items per a category to the compare list.
Sale
Ace Cutter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Ace Cutter Replacement Blade
You can add up to 6 items per a category to the compare list.
Sale
High Nibbler (for Thin Boards)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
High Nibbler with Disposable Blade (for Thin Boards)
You can add up to 6 items per a category to the compare list.
High Nibbler with Disposable Blade (for Thick Boards)
High Nibbler with Disposable Blade (for Thick Boards)
High Nibbler with Disposable Blade (for Thick Boards)
You can add up to 6 items per a category to the compare list.
Sale
Keystone Cutter (for Thin Plates)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Keystone Cutter (for Thin Plates) Spare Blade
You can add up to 6 items per a category to the compare list.
Sale
Keystone Cutter (for Thick Plates)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Keystone Cutter (for Thick Plates) Spare Blade
You can add up to 6 items per a category to the compare list.
Sale
Sealing Joint Cutter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sealing Joint Cutter Replacement Blade
Sealing Joint Cutter Replacement Blade
Sealing Joint Cutter Replacement Blade
Sealing Joint Cutter Replacement Blade
Sealing Joint Cutter Replacement Blade
Sealing Joint Cutter Replacement Blade
You can add up to 6 items per a category to the compare list.
Full Thread Cutter "Hard Cutter"_Replacement Blade
You can add up to 6 items per a category to the compare list.
Replacement Carbide Blade For Mini Cutters
You can add up to 6 items per a category to the compare list.
Sale
Rechargeable Full Thread Cutter Hard Cutter (18 V)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Face Cutter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Chargeable Square Hole Cutter 14.4 V 2.0 Ah
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Replacement Blade EA858A-11
You can add up to 6 items per a category to the compare list.
Trimmer EA858A-12
You can add up to 6 items per a category to the compare list.
Sale
Electric Threaded Rod Cutter EA858AB
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Ultrasonic Mini Cutter For IUC-1000-T Replacement Parts Set
You can add up to 6 items per a category to the compare list.
Cutter For Machine Installation
You can add up to 6 items per a category to the compare list.
Spare Blade for Threaded Rod Cutter
You can add up to 6 items per a category to the compare list.
Rechargeable Circular Saw Blade Cutter
You can add up to 6 items per a category to the compare list.
Rechargeable Threaded Rod Cutter (Hydraulic Type)
You can add up to 6 items per a category to the compare list.
Rechargeable Threaded Rod Cutter
You can add up to 6 items per a category to the compare list.
16-Inch Cutter for AAC
You can add up to 6 items per a category to the compare list.
125 mm Dust-Proof Cutter
You can add up to 6 items per a category to the compare list.
85 mm Rechargeable Cutter CC301D
You can add up to 6 items per a category to the compare list.
Rechargeable Board Cutter SD180DZ
You can add up to 6 items per a category to the compare list.
Rechargeable Board Cutter 10.8 V Sliding Type
You can add up to 6 items per a category to the compare list.
Rechargeable Multi-Cutter
You can add up to 6 items per a category to the compare list.
CORDLESS NIBBLER (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS NIBBLER (Include battery and charger)
Brand

SONOTEC

SONOTEC

SUZUKI

SONOTEC

AS ONE

NAKANISHI

HITACHIKOKI

SONOTEC

SONOTEC

ARS

AS ONE

SUZUKI

IKK

IKURA SEIKI

PANASONIC

AS ONE

AS ONE

IKURA SEIKI

SANWADENKO

SANWADENKO

PANASONIC

AS ONE

MAKITA

MAKITA

MAKITA

PANASONIC

SANWADENKO

SANWADENKO

SANWADENKO

SANWADENKO

SANWADENKO

SANWADENKO

SANWADENKO

SANWADENKO

SANWADENKO

SANWADENKO

TOKYO AUTOMACH

TOKYO AUTOMACH

KAMEKURASEIKI

ARS

KAMEKURASEIKI

DAIA

PANASONIC

ESCO

ESCO

ESCO

AS ONE

NAKANISHI

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

Product Series

Ultrasonic Cutter SH-3510

Ultrasonic Cutter SH-3510

Ultrasonic Cutter

Ultrasonic Cutter SF-3441

Ultrasonic Cutter SUW-30cD

Cutter handpiece

Knife Cutter CK12

Ultrasonic Cutter SF-653

Ultrasonic Cutter SF-30

Mini Jet Cutter

Ultrasonic Cutter, USW-335Ti / Ultrasonic Graver, USW-334ek

Torque driver for ultrasonic cutter

Iron Bar Cutter

Iron Bar Cutter

Chargeable Cable Cutters

Ultrasonic Cutter SONOPET100B-C

Ultrasonic cutter SUW-30CT

Reinforcing Rod Cutter (Rated Current: 11 A)

High Cutter (AC Power Source Type)

High Nibbler (for Thick Boards)

Chargeable Square Hole Cutter

Ultrasonic Mini Cutter IUC-1000-T

Rechargeable Board Cutter SD140D

CORDLESS DRYWALL SAW (Not include battery and charger)

CORDLESS DRYWALL SAW (Include battery and charger)

Chargeable Square Hole Cutter (14.4 V), Replacement Blade【2 Pieces Per Package】

High Cutter (AC Power Source Type) Blade Set

Ace Cutter

Ace Cutter Replacement Blade

High Nibbler (for Thin Boards)

High Nibbler with Disposable Blade (for Thin Boards)

High Nibbler with Disposable Blade (for Thick Boards)

Keystone Cutter (for Thin Plates)

Keystone Cutter (for Thin Plates) Spare Blade

Keystone Cutter (for Thick Plates)

Keystone Cutter (for Thick Plates) Spare Blade

Sealing Joint Cutter

Sealing Joint Cutter Replacement Blade

Full Thread Cutter "Hard Cutter"_Replacement Blade

Replacement Carbide Blade For Mini Cutters

Rechargeable Full Thread Cutter Hard Cutter (18 V)

Face Cutter

Chargeable Square Hole Cutter 14.4 V 2.0 Ah

Replacement Blade EA858A-11【2 Pieces Per Package】

Trimmer EA858A-12

Electric Threaded Rod Cutter EA858AB

Ultrasonic Mini Cutter For IUC-1000-T Replacement Parts Set

Cutter For Machine Installation

Spare Blade for Threaded Rod Cutter

Rechargeable Circular Saw Blade Cutter

Rechargeable Threaded Rod Cutter (Hydraulic Type)

Rechargeable Threaded Rod Cutter

16-Inch Cutter for AAC

125 mm Dust-Proof Cutter

85 mm Rechargeable Cutter CC301D

Rechargeable Board Cutter SD180DZ

Rechargeable Board Cutter 10.8 V Sliding Type

Rechargeable Multi-Cutter

CORDLESS NIBBLER (Not include battery and charger)

CORDLESS NIBBLER (Include battery and charger)

From

฿ 813,835.00

Special Price

On Sale Until 30/06/2024

฿ 604,563.00

Special Price

On Sale Until 30/06/2024

฿ 89,812.02

Special Price

On Sale Until 30/06/2024

฿ 445,873.00

Special Price

On Sale Until 30/06/2024

฿ 103,946.67

Special Price

On Sale Until 30/06/2024

฿ 25,121.86

฿ 16,064.00

Special Price

On Sale Until 30/06/2024

฿ 258,360.00

Special Price

On Sale Until 30/06/2024

฿ 143,270.00

Special Price

On Sale Until 30/06/2024

฿ 55,722.83

Special Price

On Sale Until 30/06/2024

฿ 2,207.00

฿ 10,660.00

฿ 50,383.30

Special Price

On Sale Until 30/06/2024

฿ 43,876.86

Special Price

On Sale Until 30/06/2024

฿ 34,970.00

Special Price

On Sale Until 30/06/2024

฿ 130,920.00

Special Price

On Sale Until 30/06/2024

฿ 93,061.55

฿ 121,000.00

Special Price

On Sale Until 30/06/2024

฿ 42,416.67

Special Price

On Sale Until 30/06/2024

฿ 128,037.00

Special Price

On Sale Until 30/06/2024

฿ 11,535.72

฿ 54,550.00

Special Price

On Sale Until 30/06/2024

฿ 9,999.00

฿ 7,132.00

฿ 9,912.00

฿ 1,282.00

฿ 2,895.01

฿ 45,190.00

Special Price

On Sale Until 30/06/2024

฿ 2,772.16

฿ 85,185.00

Special Price

On Sale Until 30/06/2024

฿ 2,787.00

฿ 2,560.79

฿ 41,424.00

Special Price

On Sale Until 30/06/2024

฿ 866.80

฿ 56,486.00

Special Price

On Sale Until 30/06/2024

฿ 1,078.32

฿ 43,768.03

Special Price

On Sale Until 30/06/2024

฿ 492.26

฿ 5,070.00

฿ 7,345.96

฿ 85,519.41

Special Price

On Sale Until 30/06/2024

฿ 61,596.24

Special Price

On Sale Until 30/06/2024

฿ 23,484.53

Special Price

On Sale Until 30/06/2024

฿ 4,102.00

฿ 1,925.00

฿ 46,252.00

Special Price

On Sale Until 30/06/2024

฿ 1,067.00

฿ 24,018.28

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 2,056.40

฿ 11,483.96

฿ 19,339.71

Days to Ship 35 Day(s) 35 Day(s) 40 Day(s) 35 Day(s) 40 Day(s) 3 Day(s) 14 Day(s) 35 Day(s) 35 Day(s) 19 Day(s) 19 Day(s) 18 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 5 Day(s) 19 Day(s) 10 Day(s) 12 Day(s) Quote 19 Day(s) Quote 6 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day 19 Day(s) 10 Day(s) 14 Day(s) 12 Day(s) 19 Day(s) 12 Day(s) 40 Day(s) 1 Day(s) 40 Day(s) 19 Day(s) Quote 20 Day(s) 22 Day(s) 12 Day(s) 19 Day(s) 10 Day(s) Quote Quote Quote Quote Quote Quote Quote Quote Quote 4 Day(s) 6 Day(s) 6 Day(s)
Product TypeUltrasonic cutterUltrasonic cutterUltrasonic cutterUltrasonic cutter-Ultrasonic cutterKnife CutterUltrasonic cutterUltrasonic cutterKnife Cutter-OtherElectro-hydraulic type wire rod cutterElectro-hydraulic type wire rod cutterOther--Electro-hydraulic type wire rod cutterCutting Tool for Plate MetalCutting Tool for Plate MetalSquare Hole Cutter-Square Hole Cutter--OtherOtherCutting Tool for Plate MetalOtherCutting Tool for Plate MetalOtherOtherCutting Tool for Plate MetalOtherCutting Tool for Plate MetalOtherJoint cutterOtherOtherKnife CutterThreaded rod cuttersElectro-hydraulic type wire rod cutterSquare Hole Cutter----Ultrasonic cutterOtherThreaded rod cuttersThreaded rod cuttersThreaded rod cuttersKnife CutterKnife CutterKnife CutterSquare Hole CutterSquare Hole CutterKnife CutterCutting Tool for Plate MetalCutting Tool for Plate Metal
Cutting Performance(mm)------------SD345,D16 ~ SD390,D16---------------------------Max W1/2 M12 Stainless Steel Fully ThreadedD10~19---------------6--
Cutting Depth: Gypsum Board(mm)------12-------------30-30-------------------30------------3030---
Cutting Depth: Common Plywood(mm)------12---------------15--------------------------------1515---
Stroke times(min-1)--------------------6000-0 to 6000--------------------------2200--23001220016000 to 60000 to 60003001,9001,900
Stroke Amount(mm)------4---------------6--------------------------------66---
Cutting Capacity: Mild Steel(mm)------------------1.26-------1.6-3.2--1.6-2.3--------------M24M12·W1/2M10·W3/8------1.61.6
Cutting Capacity: Stainless Steel(mm)------------------14-------1.2-2.5--1-1.2---------------M12·W1/2W3/8------1.21.2
Voltage(V)--AC100-----------12-----12---------------------14.4------DC18DC18DC18AC100 ~ AC200AC100DC10.8--DC10.818V18V

Loading...

  1. 1

Related Categories to Cutters (Electric)