(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Benders

Benders are tools or machines to bend pipe at room temperature. They are also called tube benders. They are used mainly for water pipes, gas pipes, air conditioning piping, electrical wire conduits, and the like, and they can bend without denting flexible copper pipe, iron pipe, stainless steel pipes, and the like. Hydraulic pipe benders bend pipes such as gas pipes and electrical wire conduits, and rebar benders bend reinforcing bars. They are used in a variety of construction sites and factories. Benders can be manual, electric, or hydraulic (manual / electric) types, and many products are available according to the material to be bent, usage, and worksite environment, enabling that which fits the application to be used. In addition, there are products that are designed for work efficiency and ease of use, such as a cordless type that is easy to work on site, a type that is easy to apply power with a foot switch, and a type that is lightweight, compact and convenient to move.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 40 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hydraulic Pipe Bender (Both For Manual And Motorized)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Hydraulic Pipe Bender (Both For Manual And Motorized)

    IZUMI PRODUCTS

    Lightweight aluminum alloy pipe bender with an open / close frame system to allow connection of both manual and electric pumps.
    From: ฿ 40,746.67
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Reinforcement Bar Bender
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Reinforcement Bar Bender

    IKK

    [Features]
    · Freely swiveling lightweight type can be carried around from work site to work site.
    · Hoop, stirrup, stepped, and staged reinforcement bending are possible.
    · Bends at all angles from 0° to 180° degrees.
    [Applications]
    · Used for bending of iron bars at work sites.
    From: ฿ 135,647.25
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Reinforcing Rod Bender (Mini)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Reinforcing Rod Bender (Mini)

    IKK

    [Features]
    · Freely swiveling lightweight type can be carried around from work site to work site.
    · Hoop, stirrup, stepped, and staged reinforcement bending are possible.
    · Bends at all angles from 0° to 180° degrees.
    [Applications]
    · Used for bending of iron bars at work sites.
    From: ฿ 95,046.81
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pipe Bender Medi Bender®
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pipe Bender Medi Bender®

    DAIDO KOGYO

    [Features]
    · Easy-to-handle machine that can bend iron, stainless steel, copper, and other pipes beautifully without deformation.
    · Minimum bending radius is twice of the pipe, and bending angle can be set freely up to 180 degrees.
    · Compact design enables bending of large-diameter pipes.
    · Easy jig replacement.
    [Application]
    · Construction hardware and hydraulic piping.
    From: ฿ 343,111.96
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hydraulic Pipe Bender (Both Manual And Electric) Shoe Only
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Hydraulic Pipe Bender (Both Manual And Electric) Shoe Only

    IZUMI PRODUCTS

    [Applications]
    · For bending of thin steel conduits from 1 to 3 inches
    From: ฿ 23,814.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
Effective Ram Stroke(mm)
Output(kN)
Maximum Bending Angle (Bending Once)
Rebar Diameter SD345
Bending Speed(Sec)
Power Supply(A)
Power consumption(W)
You can add up to 6 items per a category to the compare list.
Sale
Hydraulic Pipe Bender (Both For Manual And Motorized)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Reinforcement Bar Bender
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Reinforcing Rod Bender (Mini)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pipe Bender Medi Bender®
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Hydraulic Pipe Bender (Both Manual And Electric) Shoe Only
Until 30/06/2024
Brand

IZUMI PRODUCTS

IKK

IKK

DAIDO KOGYO

IZUMI PRODUCTS

Product Series

Hydraulic Pipe Bender (Both For Manual And Motorized)

Reinforcement Bar Bender

Reinforcing Rod Bender (Mini)

Pipe Bender Medi Bender®

Hydraulic Pipe Bender (Both Manual And Electric) Shoe Only

From

฿ 40,746.67

Special Price

On Sale Until 30/06/2024

฿ 135,647.25

Special Price

On Sale Until 30/06/2024

฿ 95,046.81

Special Price

On Sale Until 30/06/2024

฿ 343,111.96

Special Price

On Sale Until 30/06/2024

฿ 23,814.00

Special Price

On Sale Until 30/06/2024

Days to Ship 1 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 1 Day(s)
Product ModelHydraulic Pipe BenderRebar BenderRebar BenderHydraulic Pipe BenderRelated products
Effective Ram Stroke(mm)250----
Output(kN)108 ~ 162--0.9-
Maximum Bending Angle (Bending Once)90° up to 2 Inches----
Rebar Diameter SD345-D10 ~ D19D6 ~ D16--
Bending Speed(Sec)-51.5--
Power Supply(A)-1111Single-phase 100-
Power consumption(W)-10501050--

Loading...

  1. 1

Related Categories to Benders