(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jigsaws

Jigsaw is a type of electric tool that functions as a saw. Used for cutting wood, sheet metal and various types of stainless steel. It can be used to cut in a straight line and can cut complex work such as curves and other details as well. When choosing, you must first check whether the desired jigsaw is suitable for the job or not because the thickness that can be cut will vary depending on the model. There are also two types of operation: the one that must be plugged into a power outlet and a rechargeable battery that works wirelessly. Make sure to choose products that are suitable for the working environment as well as to choose a saw blade that is suitable for the material to be cut. Additional tools are also available, such as guides for accurate straight cuts and bevel cuts. and rounded parallel guides for circular cuts. Recommended to use as appropriate according to use.
Filter By
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 20 Day(s) or Less
  • Others
15 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    CORDLESS JIG SAW (Include battery and charger)
    CORDLESS JIG SAW (Include battery and charger)
    CORDLESS JIG SAW (Include battery and charger)

    CORDLESS JIG SAW (Include battery and charger)

    MAKITA

    CORDLESS JIGSAW "MAKITA"

    - The motor is a Brushless DC motor.
    - Lighter than corded jigsaws
    - Changing the saw blade without tools
    - 3 types of blade level adjustment + Straight cutting Optimum cutting action can be selected by simply turning the change lever

    From: ฿ 6,032.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jig Saws
    Jig Saws
    Jig Saws

    Jig Saws

    MAKITA

    Jig saw Makita
    - This tool is suitable for sawing wood, plastic and metal materials
    - The handle is designed to be comfortable in the hand. Reduce fatigue while using
    - There is a lock button for continuous work. By squeezing the switch trigger and pressing the Lock-Button, then releasing the switch trigger
    - Voltage(V) : 220V
    From: ฿ 2,561.05
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Milwaukee Cordless Jig Saw (Not Include Battery And Charger)

    Milwaukee Cordless Jig Saw (Not Include Battery And Charger)

    MILWAUKEE ELE

    CORDLESS JIG SAW

    TheJigsaw combines power, blade speed and precision, to deliver quality cuts in a wide variety of materials and applications. Equipped with Milwaukee's POWERSTATE Brushless Motor and REDLINK PLUS Intelligence,minimizing chipping or bucking for clean controlled cuts.delivering all-day productivity with less trips to the charger. The FUEL Jigsaw features a variable-speed two-finger trigger, toolless blade-change and bevel adjust, and an integrated LED light with on/off blower to maximize cutline visibility.

    From: ฿ 5,243.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Jig Saw (Include Battery And Charger)

    Dewalt Cordless Jig Saw (Include Battery And Charger)

    DEWALT

    CORDLESS JIGSAW

    Cordless Jig Saw features an efficient motor for powerful performance and extreme runtime. Precisely control blade speed up to 3,200 spm with the variable speed trigger and dial, for professional results no matter what you're cutting. The 4-position orbital action allows you to adjust for optimal cutting of a variety of materials. A bright LED light illuminates dim work surfaces and makes it easy to follow cut lines. Updated all-metal keyless blade clamp is designed for quick and easy changes of T-shank jigsaw blades. Also keyless, the shoe bevel is easy to adjust with stops at 0 degrees, 15 degrees, 30 degrees and a positive stop at 45 degrees. A removable shoe cover helps protect materials from scratches, and a built-in dust blower helps remove dust and debris from your line of sight as you cut. Battery and charger are sold separately.

    From: ฿ 9,204.36
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chargeable Jig Saw (14.4 V), Main Body Only
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Chargeable Jig Saw (14.4 V), Main Body Only

    PANASONIC

    [Features]
    · It is "lightweight" with "low center of gravity / low vibration" for easy handling.
    · It comes with a cover that prevents chips from scattering.
    · With an LED light for easily matching ink lines.
    · Both linear and circular cuts are simple. It can also be connected to a dust collector.
    [Applications]
    · For woodwork and metalwork cutting.
    From: ฿ 13,948.68
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Jig Saw (Not Include Battery And Charger)

    Dewalt Cordless Jig Saw (Not Include Battery And Charger)

    DEWALT

    CORDLESS JIGSAW

    Cordless Jig Saw features an efficient motor for powerful performance and extreme runtime. Precisely control blade speed up to 3,200 spm with the variable speed trigger and dial, for professional results no matter what you're cutting. The 4-position orbital action allows you to adjust for optimal cutting of a variety of materials. A bright LED light illuminates dim work surfaces and makes it easy to follow cut lines. Updated all-metal keyless blade clamp is designed for quick and easy changes of T-shank jigsaw blades. Also keyless, the shoe bevel is easy to adjust with stops at 0 degrees, 15 degrees, 30 degrees and a positive stop at 45 degrees. A removable shoe cover helps protect materials from scratches, and a built-in dust blower helps remove dust and debris from your line of sight as you cut. Battery and charger are sold separately.

    From: ฿ 5,942.06
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electronic Jigsaw CJ110MV
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electronic Jigsaw CJ110MV

    HITACHIKOKI

    A jigsaw with Hitachi's unique orbital mechanism for smooth cutting.
    [Features]
    · Smooth cutting with suppressed vibration.
    · Blade replacement toolless (patented).
    · Stepless speed change type.
    [Applications]
    · Optimal for cutting of various wood materials, and window cut-out.
    · Convenient for cutting thin steel plates, aluminum plates, copper plates, etc.
    · Convenient for cutting various synthetic resins such as Bakelite or PVC.
    · Optimal for cutting various decorative plates, and thin soft new building materials.
    From: ฿ 14,640.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jigsaw CJ65VF

    Jigsaw CJ65VF

    HITACHIKOKI

    Stepless speed change type jigsaw.
    [Features]
    · Soft grip used.
    [Applications]
    · Cutting of various wood materials, and window cut-out.
    · For cutting thin steel plates, aluminum plates, copper plates, etc.
    · Cutting various synthetic resins such as Bakelite or PVC.
    From: ฿ 6,087.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Saw Jigsaw Replacement Blade
    Electric Saw Jigsaw Replacement Blade
    Electric Saw Jigsaw Replacement Blade
    Electric Saw Jigsaw Replacement Blade

    Electric Saw Jigsaw Replacement Blade

    BLACK AND DECKE

    Saw Blade for Metal Cutting "Electric Jigsaw" Spare blade
    Spare blade for KS900G (for woodworking)
    From: ฿ 501.36
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Jigsaw GST90BE/N
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Jigsaw GST90BE/N

    BOSCH

    [Features]
    · Innovative technology has no peers.
    · Original Bosch jigsaw lineup.
    · Jigsaw.
    · Durability and cutting speed are significantly improved.
    · No tools are required for blade replacement.
    · SDS system with a large lever.
    · Low vibration design prevents fatigue.
    · Continuously Variable Speed (Electronic).
    · Orbital mechanism.
    · Dust Suction System Connection Possible
    From: ฿ 14,432.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jigsaw J-6500V

    Jigsaw J-6500V

    RYOBI

    Easy-to-use jigsaw that features a compact design and low center of gravity.
    [Features]
    · Equipped with an orbital mechanism with low vibration.
    · A soft grip is used; resistant to slipping.
    [Applications]
    · Can be used to cut wood, mild steel plates, and resin plates, as well as straightening or bending aluminum, etc.
    From: ฿ 5,590.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chargeable Jig Saw (10.8 V)

    Chargeable Jig Saw (10.8 V)

    BOSCH

    [Features]
    · Compact design for good handling.
    · With an orbital mechanism.
    · SDS system where no tools are required for blade replacement.
    · Dial type continuously variable transmission with a residual battery meter.
    [Applications]
    · For cutting wood, plastic and metal.
    From: ฿ 10,299.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS JIG SAW (Not include battery and charger)
    CORDLESS JIG SAW (Not include battery and charger)
    CORDLESS JIG SAW (Not include battery and charger)
    CORDLESS JIG SAW (Not include battery and charger)
    CORDLESS JIG SAW (Not include battery and charger)

    CORDLESS JIG SAW (Not include battery and charger)

    MAKITA

    CORDLESS JIGSAW "MAKITA"

    - The motor is a Brushless DC motor.
    - Lighter than corded jigsaws
    - Changing the saw blade without tools
    - 3 types of blade level adjustment + Straight cutting Optimum cutting action can be selected by simply turning the change lever

    From: ฿ 2,803.30
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rechargeable Jigsaw JV103D

    Rechargeable Jigsaw JV103D

    MAKITA

    [Features]
    ·High power with BL motor.
    ·Blade replacement without tools.
    ·With standby switch
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Jigsaw (Dewalt)

    Jigsaw (Dewalt)

    DEWALT

    CORDLESS JIGSAW

    Cordless Jig Saw features an efficient motor for powerful performance and extreme runtime. Precisely control blade speed up to 3,200 spm with the variable speed trigger and dial, for professional results no matter what you're cutting. The 4-position orbital action allows you to adjust for optimal cutting of a variety of materials. A bright LED light illuminates dim work surfaces and makes it easy to follow cut lines. Updated all-metal keyless blade clamp is designed for quick and easy changes of T-shank jigsaw blades. Also keyless, the shoe bevel is easy to adjust with stops at 0 degrees, 15 degrees, 30 degrees and a positive stop at 45 degrees. A removable shoe cover helps protect materials from scratches, and a built-in dust blower helps remove dust and debris from your line of sight as you cut. Battery and charger are sold separately.

    From: ฿ 2,621.50
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Cutting Capacity: Mild Steel Sheet(mm)
Cutting Capacity: Steel Sheet(mm)
Voltage(V)
Cutting Capacity: Aluminum(mm)
Cutting Capacity: Stainless Steel(mm)
Cutting Capacity: Wood(mm)
Power Supply
Stroke times(min-1)
Stroke(mm)
Rated Current(A)
Power Consumption(W)
You can add up to 6 items per a category to the compare list.
CORDLESS JIG SAW (Include battery and charger)
CORDLESS JIG SAW (Include battery and charger)
CORDLESS JIG SAW (Include battery and charger)
You can add up to 6 items per a category to the compare list.
Jig Saws
Jig Saws
Jig Saws
You can add up to 6 items per a category to the compare list.
Milwaukee Cordless Jig Saw (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Jig Saw (Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Sale
Chargeable Jig Saw (14.4 V), Main Body Only
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Jig Saw (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Sale
Electronic Jigsaw CJ110MV
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Jigsaw CJ65VF
You can add up to 6 items per a category to the compare list.
Electric Saw Jigsaw Replacement Blade
Electric Saw Jigsaw Replacement Blade
Electric Saw Jigsaw Replacement Blade
Electric Saw Jigsaw Replacement Blade
You can add up to 6 items per a category to the compare list.
Sale
Jigsaw GST90BE/N
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Jigsaw J-6500V
You can add up to 6 items per a category to the compare list.
Chargeable Jig Saw (10.8 V)
You can add up to 6 items per a category to the compare list.
CORDLESS JIG SAW (Not include battery and charger)
CORDLESS JIG SAW (Not include battery and charger)
CORDLESS JIG SAW (Not include battery and charger)
CORDLESS JIG SAW (Not include battery and charger)
CORDLESS JIG SAW (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
Rechargeable Jigsaw JV103D
You can add up to 6 items per a category to the compare list.
Jigsaw (Dewalt)
Brand

MAKITA

MAKITA

MILWAUKEE ELE

DEWALT

PANASONIC

DEWALT

HITACHIKOKI

HITACHIKOKI

BLACK AND DECKE

BOSCH

RYOBI

BOSCH

MAKITA

MAKITA

DEWALT

Product Series

CORDLESS JIG SAW (Include battery and charger)

Jig Saws

Milwaukee Cordless Jig Saw (Not Include Battery And Charger)

Dewalt Cordless Jig Saw (Include Battery And Charger)

Chargeable Jig Saw (14.4 V), Main Body Only

Dewalt Cordless Jig Saw (Not Include Battery And Charger)

Electronic Jigsaw CJ110MV

Jigsaw CJ65VF

Electric Saw Jigsaw Replacement Blade

Jigsaw GST90BE/N

Jigsaw J-6500V

Chargeable Jig Saw (10.8 V)

CORDLESS JIG SAW (Not include battery and charger)

Rechargeable Jigsaw JV103D

Jigsaw (Dewalt)

From

฿ 6,032.00

฿ 2,561.05

฿ 5,243.00

฿ 9,204.36

฿ 13,948.68

Special Price

On Sale Until 30/06/2024

฿ 5,942.06

฿ 14,640.00

Special Price

On Sale Until 30/06/2024

฿ 6,087.00

฿ 501.36

฿ 14,432.00

Special Price

On Sale Until 30/06/2024

฿ 5,590.00

฿ 10,299.00

฿ 2,803.30

฿ 9,999.00

฿ 2,621.50

Days to Ship 6 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 12 Day(s) 4 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 20 Day(s) 40 Day(s) 12 Day(s) 4 Day(s) Quote 4 Day(s)
Product TypeRechargeable jigsawJigsawJigsawRechargeable jigsawRechargeable jigsawRechargeable jigsawJigsawJigsawJigsawJigsawJigsawRechargeable jigsawRechargeable jigsawRechargeable jigsawJigsaw
Cutting Capacity: Mild Steel Sheet(mm)2 mm ~ 10 mm6 mm--6-106-10632 mm ~ 10 mm10-
Cutting Capacity: Steel Sheet(mm)--1010-10--------10
Voltage(V)10.8V ~ 18V220V12 ~ 1818-18 ~ 20 (Max)AC100AC100----10.8V ~ 18VDC10.8-
Cutting Capacity: Aluminum(mm)4 mm ~ 20 mm--------20-34 mm ~ 20 mm2020
Cutting Capacity: Stainless Steel(mm)------3.2--------
Cutting Capacity: Wood(mm)65 mm ~ 135 mm6540 ~ 1001356513511065-90657065 mm ~ 135 mm9085
Power Supply---------100AC220DC10.8V-Direct current 10.8-
Stroke times(min-1)0-2,900spm ~ 800-3,500 SPM3,100 SPM-0-3000-3000 ~ 3200---500~31000~30001500~28000-2600 SPM ~ 800-3,500 SPM800 to 30003100
Stroke(mm)18 mm ~ 26 mm1819 ~ 252620-----201818 mm ~ 26 mm2320
Rated Current(A)------7.64.2--4.2----
Power Consumption(W)-450----720400-650400---650

Loading...

  1. 1

Related Categories to Jigsaws