(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Circular Saws

Circular saws are tools that rotate a circular "saw blade" by the electric motor to cut objects in a straight line. The saw blade (circular saw blade) can be for wood, plastic, or metal or even for concrete, brick, and the like. The blade can be replaced according to the material to be cut, enabling a broad range of uses. Saw blades are generally 100 mm to 190 mm, but a type that fits the application must be selected according to the material to cut, depth, rotational speed, and maximum cut depth. If the material or the circular saw is set up or secured in an unstable manner, there is a risk that "kickback" may occur where the circular saw's main body or the material flies in the reverse direction of travel, resulting in a major accident, so care must be taken in handling.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
96 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    CIRCULAR SAW
    CIRCULAR SAW
    CIRCULAR SAW
    CIRCULAR SAW
    CIRCULAR SAW
    CIRCULAR SAW

    CIRCULAR SAW

    MAKITA

    CIRCULAR SAW "MAKITA"

    This tool is used for making longitudinal and transverse straight cuts and angled cuts in wood. while in close contact with the workpiece The instrument should be connected to a power supply with the voltage specified on the instrument's information label. and must use only one phase AC power.This apparatus is double insulated and can be used with ungrounded plugs.

    From: ฿ 3,158.47
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    18 V 165 mm Rechargeable Circular Saw Same Skin with Premium White Tipped Saw [Thick Sliced Model] HS631D

    18 V 165 mm Rechargeable Circular Saw Same Skin with Premium White Tipped Saw [Thick Sliced Model] HS631D

    MAKITA

    [Features]
    ·All work from formwork to carving and construction work can be done with this one unit.
    ·Cutting speed equivalent to AC machines.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Electric Circular Saw

    Electric Circular Saw

    DEWALT

    CORDLESS CIRCULAR SAW

    The cordless circular Saw that is compatible with all of your batteries and capable of cutting easy with a built in rafter hook, outstanding dust management features, tool-free depth adjustment and an electronic safety brake, this rugged circular is perfect for cutting sheet materials, roof battens, flooring and much more.

    From: ฿ 4,077.88
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Circular Saw (Not Include Battery And Charger)

    Dewalt Cordless Circular Saw (Not Include Battery And Charger)

    DEWALT

    CORDLESS CIRCULAR SAW

    The cordless circular Saw that is compatible with all of your batteries and capable of cutting easy with a built in rafter hook, outstanding dust management features, tool-free depth adjustment and an electronic safety brake, this rugged circular is perfect for cutting sheet materials, roof battens, flooring and much more.

    From: ฿ 5,825.55
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    6-Inch Circular Saw

    6-Inch Circular Saw

    HITACHIKOKI

    Aluminum-Made Base (long guide mountable)
    From: ฿ 10,479.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multifunction Table
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Multifunction Table

    FESTOOL

    [Features]
    ·It has achieved processing such as cutting safely and accurately by using with a guide rail
    ·Accuracy is improved further with angle stop, slide stop and included clamp
    ·Ideal table height of 90 cm based on ergonomics
    ·Foldable legs that take up less space and are easy to move
    ·It can be combined with the compact module system CMS
    ·CMS accessories can also be used in the V-shaped groove
    ·It can be combined with vacuum clamping VAC SYS
    ·High-performance mobile workbench with a wide variety of variations
    ·Work efficiency is greatly improved by the system
    [Applications]
    ·It safely and firmly holds materials of various shapes and sizes
    ·It is easy to process the material accurately, and it can be used in more various work applications in combination with the compact module system CMS and the vacuum clamp system VAC SYS
    ·Easy to carry and great for both on-site and in the workplace
    ·You can connect several tables with a connector
    ·For woodworking
    From: ฿ 98,368.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Cut-Off Saw (Not Include Battery And Charger)

    Dewalt Cordless Cut-Off Saw (Not Include Battery And Charger)

    DEWALT

    CORDLESS CUT-OFF SAW

    The product delivers unrivalled cordless performance with a brushless motor without the hassle of pull cord start up, petrol fumes or engine maintenance.Sealed battery housing prevents dust and water ingress and a heavy load indicator helps the user cut with the optimised force.

    From: ฿ 14,563.86
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Guide Rail

    Guide Rail

    FESTOOL

    [Features]
    · Work time can be considerably shortened by using FESTOOL circular saw, router and jigsaw, which enable easy and accurate line cutting without requiring marking-off.
    · Can be easily connected with dedicated clamp and MFT tables.
    · With a non-slip mat, it can prevent blurring and protect the material.
    [Applications]
    · For woodwork.
    From: ฿ 13,530.21
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    125 mm Rechargeable Dust-Proof Circular Saw

    125 mm Rechargeable Dust-Proof Circular Saw

    MAKITA

    It is cordless and easy to use.
    [Features]
    ·Interlocking dust collection is possible wirelessly.
    ·No interlocking outlet required! Simple connection with hose only
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    165 mm Construction Precision Circular Saw

    165 mm Construction Precision Circular Saw

    MAKITA

    [Features]
    · with a slope positive stop
    · With 2-pole parallel ruler
    ·Soft start"Smooth start"
    ・ With high luminance LED light
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    CORDLESS PLUNGE CUT SAW (Not include battery and charger)
    CORDLESS PLUNGE CUT SAW (Not include battery and charger)
    CORDLESS PLUNGE CUT SAW (Not include battery and charger)
    CORDLESS PLUNGE CUT SAW (Not include battery and charger)
    CORDLESS PLUNGE CUT SAW (Not include battery and charger)

    CORDLESS PLUNGE CUT SAW (Not include battery and charger)

    MAKITA

    CORDLESS PLUNGE CUT SAW "MAKITA"

    Featuring Makita's Automatic torque Drive Technology, a two-stage safety switch, an electric brake and soft start, battery packs to cut faster than Makita's corded track saw.

    From: ฿ 13,684.67
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)
    CORDLESS CIRCULAR SAW (Not include battery and charger)

    CORDLESS CIRCULAR SAW (Not include battery and charger)

    MAKITA

    CORDLESS CIRCULAR SAW "MAKITA"

    A Makita CORDLESS CIRCULAR SAW is a powerful yet manoeuvrable tool consisting of a circular cutting disc which is able to cut a variety of materials with ease. A cordless and lightweight design, 18V Makita circular saws are easy to handle whilst in use. The range offers a collection of features such as brushless motors which help to reduce power lost through friction and significantly extend battery run times. Built in dust blowers clear the debris from the cutting line to provide better visibility.

    From: ฿ 2,998.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS CUTTER (BAG) (Include battery and charger)

    CORDLESS CUTTER (BAG) (Include battery and charger)

    MAKITA

    CORDLESS CUTTER (BAG) "MAKITA"

    - It is a cordless tool that makes glass cutting work a breeze.

    - The machine is compact and easy to carry.

    - Sharp cutting blade, cuts smooth and quality.

    - Features a quiet motor Suitable for outdoor use as well

    - Able to tilt the cutting blade, blade height/lower adjustable

    - Light weight, easy to carry.

    - There is a safety switch to prevent accidental power on.

    - Suitable for heavy duty and long continuous work

    From: ฿ 7,374.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spare Blade for Q-JIN Master Dry-Type Diamond Blade Cutter (for Concrete)

    Spare Blade for Q-JIN Master Dry-Type Diamond Blade Cutter (for Concrete)

    REX INDUSTRIES

    Uses improved forced dust collector for dust suction efficiency of up to 95% (manufacturer's conventional product: 90%)
    From: ฿ 7,902.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust-Proof, Cutter for Metalworking (Cutting Depth 0 to 60 mm)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Dust-Proof, Cutter for Metalworking (Cutting Depth 0 to 60 mm)

    SHINDAIWA

    [Features]
    ・ Deck plates and steel plates can be cut with circular saws.
    ・ A light alloy dust case with excellent heat resistance and a stainless steel bed with excellent durability.
    ・ It is a double insulation type.
    ・ It comes with an electric brake.
    ・ It is a clean cut surface that does not burn, melt, or burr.
    From: ฿ 24,199.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust-Proof Cutter (for Ironwork), Dedicated Replacement Blade

    Dust-Proof Cutter (for Ironwork), Dedicated Replacement Blade

    SHINDAIWA

    Dedicated spare blade for dust-proof cutter (for metalworking)
    Deck plates and steel plates can be cut with circular saws.
    From: ฿ 4,378.79
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust-Proof, Cutter for Metalworking (Cutting Depth 21 mm)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Dust-Proof, Cutter for Metalworking (Cutting Depth 21 mm)

    SHINDAIWA

    [Features]
    · This single device enables safe and comfortable machining of metal plates, speeding up work.
    · Dust collection rate will increase with the use of vacuum cleaner.
    · The stepless depth compensation adjustment feature is convenient for groove cutting and thin object cutting.
    · The angle of the motor area can be steplessly adjusted in the range of 15°-90° to match work orientation.
    From: ฿ 22,973.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    7-Inch Circular Saw
    Until 30/06/2024

    Sale
    Until 30/06/2024

    7-Inch Circular Saw

    HITACHIKOKI

    Aluminum-Made Base (long guide mountable)
    From: ฿ 12,019.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust-Proof Cutter (Double Insulated Type), Dedicated Replacement Blade

    Dust-Proof Cutter (Double Insulated Type), Dedicated Replacement Blade

    MITACHI TOOLS

    [Features]
    · Various steel materials can be cut such as general steel materials, deck plate and light steel frame materials
    · It has a long lifetime.
    · Supports stainless steel cutting also.
    From: ฿ 2,437.33
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust-Proof Cutter (Double Insulated Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Dust-Proof Cutter (Double Insulated Type)

    MITACHI TOOLS

    Light alloy large dust case with excellent heat resistance. With switch-linked LED light mounting a powerful 1,300 W motor with brake. Easy-gripping anti-slip soft grip. Dual insulation type.
    From: ฿ 21,028.04
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cordless Circular Saw (10.8 V) Replacement Blade

    Cordless Circular Saw (10.8 V) Replacement Blade

    BOSCH

    A replacement blade for the GKS10.8 V circular saw for woodworking.
    Outer diameter (mm) 85
    From: ฿ 800.03
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Circular Saw TS 55 REQ UK Splinter Guard

    Circular Saw TS 55 REQ UK Splinter Guard

    FESTOOL

    [Features]
    · A splinter guard that allows you to make even finer cuts.
    [Applications]
    · For fine cutting.
    From: ฿ 1,945.26
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Circular Saw TS 55 REQ UK
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Circular Saw TS 55 REQ UK

    FESTOOL

    [Features]
    -A high-power model capable of powerful cutting.
    ・ By using FESTOOL's unique guide rail, straight cut can be performed safely and easily.
    ・ As it is a smart design, it can be cut at 12mm from the wall.
    ・ Angle cut can be set from -1 ° to 47 °.
    ・ Clean cutting is possible with the sprinter guard and high dust collection function.
    [Applications]
    · For cutting wood and soft steel plate.
    From: ฿ 66,381.67
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Saw Blade Wood Fine

    Saw Blade Wood Fine

    FESTOOL

    [Features]
    · A German made FESTOOL circular saw blade.
    [Applications]
    · For fine woodworking
    From: ฿ 10,498.52
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lever Clamp

    Lever Clamp

    FESTOOL

    [Features]
    · One-Touch Clamp
    · Very convenient for fixing workpieces during work, and for use in MFT/3 holes and side rail grooves and FESTOOL guide rail grooves, and shortens work time drastically.
    [Applications]
    · For woodwork.
    From: ฿ 6,905.02
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Circular Saw TS 75 EQ UK.Splinter Guard

    Circular Saw TS 75 EQ UK.Splinter Guard

    FESTOOL

    [Features]
    · Sprinter guard enables fine cutting.
    [Applications]
    · For fine cut.
    From: ฿ 1,945.26
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust-Proof Cutter, Dedicated Replacement Blade (for Ironwork)

    Dust-Proof Cutter, Dedicated Replacement Blade (for Ironwork)

    IKURA SEIKI

    Dedicated spare blade for dust-proof cutter (For metalworking)
    [Applications]
    Use it to cut flat steel, square pipes, and round pipes.
    From: ฿ 3,394.14
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust-Proof Cutter (for Ironwork)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Dust-Proof Cutter (for Ironwork)

    IKURA SEIKI

    [Features]
    · Double switch avoids single-hand operation, and is safe.
    · The blade rotary part is fully covered for safety.
    · Dual insulation motor.
    · Stable cutting is possible with laser lines.
    From: ฿ 25,666.81
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Triathlon Cutter (for Ironworks)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Triathlon Cutter (for Ironworks)

    TANITEC

    [Features]
    · It is equipped with the world's thinnest laser beam saw as standard.
    · It's capable of cutting with outstanding sharpness and stability.
    [Applications]
    · [Plate Material] Thin Flat Steel / Steel Plate / Iron Plate / Metal Siding
    · [Tube Material] Lined tubes, gas pipes, conduits, VIP tubes, PVC pipes [Shaped Steel / Steel Material] Angle steel, channel steel, rebar, stud bolts
    · [Lightweight Material] Aluminum Sash, Curtain Rails, Raceway
    · [Special Steel Material] Cuts composite material, thin steel pipe, vehicle ducts, honeycomb board, etc.
    From: ฿ 19,608.38
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rechargeable Power Cutter 14.4 V 5.0 Ah
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rechargeable Power Cutter 14.4 V 5.0 Ah

    PANASONIC

    [Features]
    · Dual Series allows a single unit to use both 14.4 V and 18 V.
    · It has a 3-way solution to cutting powder which can be selected appropriately for the surroundings.
    From: ฿ 35,108.67
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rechargeable Power Cutter 18 V 5.0 Ah
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rechargeable Power Cutter 18 V 5.0 Ah

    PANASONIC

    [Features]
    · Dual Series allows a single unit to use both 14.4 V and 18 V.
    · It has a 3-way solution to cutting powder which can be selected appropriately for the surroundings.
    From: ฿ 37,724.28
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rechargeable Power Cutter 18 V 3.0 Ah
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rechargeable Power Cutter 18 V 3.0 Ah

    PANASONIC

    [Features]
    · Dual Series allows a single unit to use both 14.4 V and 18 V.
    · It has a 3-way solution to cutting powder which can be selected appropriately for the surroundings.
    From: ฿ 35,683.03
    Special Price
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Main Blade for EZ3580

    Main Blade for EZ3580

    PANASONIC

    [Features]
    ·This is a main blade for EZ3580.
    ·EZ9PW11C, Panasonic, Panasonic Corporation, electric tools, rechargeable power cutters
    From: ฿ 1,594.73
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Leveler for EZ3580

    Leveler for EZ3580

    PANASONIC

    This product can scrape off unevenness and align the height for a beautiful finish.
    [Features]
    ·A blade to scrape off unevenness to install recessed lights
    From: ฿ 243.23
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Metalworking Blade (Replaceable Blade for Power Cutter)

    Metalworking Blade (Replaceable Blade for Power Cutter)

    PANASONIC

    [Features]
    · Genuine EZ45A2 (Power Cutter) Replacement Metalworking Blade
    From: ฿ 2,291.43
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tabletop Circular Saw FCH
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Tabletop Circular Saw FCH

    HITACHIKOKI

    [Features]
    · Can cut through a 105 mm wall stud in one attempt.
    · High precision cutting is made possible using the aluminum die-cast base.
    · Work efficiency is improved by cutting of both slopes.
    From: ฿ 29,393.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Circular Saw [Deep Cut Type] EA851AA-17A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Circular Saw [Deep Cut Type] EA851AA-17A

    ESCO

    【Product Specifications】
    ・Blade dia.-165mm(hole dia.: 20mm)
    ・Cutting depth-90°: 0 to 66mm, 45°: 0 to 44mm
    ・Rotation speed-4, 100rpm
    ・Power supply-AC100V, 1,150W
    ・Size-262x232x237(H)mm
    ・Weight-2.7kg
    ・Cord Length(m)-4.5
    ・Double insulation, blower mechanism, with LED light, with a hook for switching the direction of cord
    ・Accessories-Tip saw for regular woodworkx1 sheet
    ・Replacement carbon brush-EA813HH-1
    From: ฿ 20,059.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Circular Saw EA851AA-3C
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Circular Saw EA851AA-3C

    ESCO

    【Product Specifications】
    ・Power supply-100V
    ・Electric current-12A
    ・Power consumption-1150W
    ・Number of revolutions-4000rpm
    ・Cutting depth-90°(orthogonal cutting):57mm, 45°(Right-slanted cutting):37mm, 5°(Left-slanted cutting):46mm
    ・Saw blade size(Outer dia.×Inner dia.)-147×20mm
    ・Code Length(m)-5
    ・Size-213×249×230(H)mm
    ・Weight-2.4kg
    ・Accessories-Chip saw(With laser beam slit:147x20mmx52teeth)1pc., Box spanner(10mm)1pc.
    ・Achieved a saw blade diameter of 147 mm and a cutting depth of up to 57mm. Deep cut type.
    ・Left tilt 5°possible
    ・Electronic control fast revolving motor for keeping up the rotation speed.
    ・With a slide sheet that prevents materials from being scratched and makes them slippery
    ・With fine-adjustment mechanism ofsquareness and parallelism
    ・One-touch lever is attached to the ruler and the cutting depth adjustment portion.
    ・Equipped with a blower that blows off sawdusts on marking lines.
    ・With LED light.
    ・Replacement carbon brush-EA813RA-9
    From: ฿ 18,482.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Circular Saw EA851AC-2

    Electric Circular Saw EA851AC-2

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・RPM-4,700rpm
    ・Power source-100VAC(-2: 1050W, -3: 1100W)
    ・With LED light
    ・Double insulated body
    ・Accessories-Saw guide fence
    ・Tip saw sold separately
    ・Cord length-5m
    ・Blade dia.…165mm
    ・Dim. (mm)…218 x 267 x 229
    ・Weight…3.0kg
    From: ฿ 10,395.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    190mm Electric Circular Saw
    Until 30/06/2024

    Sale
    Until 30/06/2024

    190mm Electric Circular Saw

    ESCO

    [Features]
    ·The depth of cut can be adjusted smoothly with the one-touch lever.
    ·Rear discharge method with less scattering of chips
    ・ Brake Included
    From: ฿ 13,417.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Circular Saw EA851AH-1

    Electric Circular Saw EA851AH-1

    ESCO

    【Product Specifications】
    ・Blade dia.-165mm(hole dia.: 20mm)
    ・RPM-4,700rpm
    ・Power source-100VAC, -1: 1,010W
    ・With a brake
    ・Cutting depth-90°:57mm, 45°:38mm
    ・Double insulated body
    ・Cord length-5m
    ・Accessories-Guide, 52 teeth tip saw, dia. 165mm
    ・Dim.-220 x 266 x 230mm
    ・Weight-3.0kg
    From: ฿ 6,590.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Circular Saw Set EA851AH-1S

    Electric Circular Saw Set EA851AH-1S

    ESCO

    【Product Specifications】
    ・(Electric Circular Saw )・Blade Dia. :165mm(Hole Dia :20mm)・Rotation Speed :4,700rpm・Cutting Depth :90°:57mm、45°:38mm・Power Supply :AC100V・1,010W・Brake Addapted・Body Double Insulation・Size :220×266×230(H)mm・Weight :3.0kg・Code Length :5m・Accessories :Guide 、52 Teeth Chip saw Dia 165mm・Spare Carbon brush :EA813RA-14
    ・(Grill Storage Bag )・Material :Impact Resistance Copolymers・Size :465×333×322(H)mm・Weight :2.6kg
    From: ฿ 8,145.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Circular Saw EA851AN-1

    Electric Circular Saw EA851AN-1

    ESCO

    【Product Specifications】
    ・Dia. of blade-90mm
    ・Cutting depth-About 20mm
    ・Number of revolutions-7,500rpm
    ・Power supply-AC100V・800W
    ・Size-300×160×180(H)mm
    ・Weight-2.5kg
    ・Code Length(m)-2
    ・Accessories-Double cutter(1pair), lubricantx10pcs., Hex-key wrench
    ・Double insulation construction
    ・It incorporates a special double blade and can be used for cutting all types of materials including a variety of construction materials, wood, iron, aluminum and PVC.
    From: ฿ 12,515.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Blade (for EA851AN-1) EA851AN-11

    Replacement Blade (for EA851AN-1) EA851AN-11

    ESCO

    【Product Specifications】
    ・Spare blades for EA851AN-1(1pair)
    From: ฿ 3,075.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip Saw EA851CA-18

    Tip Saw EA851CA-18

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・Thickness-1.55mm
    ・Tip saw for reform
    ・Available for various building materials
    ・Muffler effect from razor cut specification
    ・Dia.…190mm
    ・Teeth…56
    ・Max. RPM…5,000rpm
    From: ฿ 2,185.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip Saw for Metal EA851CA-180

    Tip Saw for Metal EA851CA-180

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・Carbide tip
    ・Dia.…180mm
    ・Teeth…40
    ・Max. RPM…4,500rpm
    From: ฿ 4,529.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    52T Carbide Tip Saw (For general wood)

    52T Carbide Tip Saw (For general wood)

    ESCO

    For general lumber, laminated lumber, etc.
    [Materials]Special carbide tip, black fluorine coating
    From: ฿ 2,135.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    165 mm/72T, 147 mm/64T Carbide Tip Saw (For general wood)

    165 mm/72T, 147 mm/64T Carbide Tip Saw (For general wood)

    ESCO

    [Features]
    ·Reduces noise, vibration and burn problems
    ·Top-class durable special carbide tip (Long life specification)
    ·Improved durability due to ultra-fine particles, high hardness and high bending strength
    [Applications]
    ·For cutting general wood, laminated lumber, decorative plywood, decorative panels, structural plywood, etc.
    From: ฿ 2,439.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Tip Saw EA851CA-33

    Carbide Tip Saw EA851CA-33

    ESCO

    【Product Specifications】
    ・Application-For wood, Laminated wood, etc.
    ・Blade thickness-1.5mm
    ・Hole dia.-20mm
    ・Special carbide tip
    ・Black fluorine coating
    ・Dia. (mm)…190
    ・Teeth qty…72
    ・Specification…Cut for finishing
    ・Max. RPM-5,500rpm
    From: ฿ 2,764.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Circular Saw Blade (For renovation)

    Carbide Circular Saw Blade (For renovation)

    ESCO

    Even if there are nails hidden in the wood, it cuts cleanly without any kickback.
    From: ฿ 2,489.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip Saw EA851CA-4

    Tip Saw EA851CA-4

    ESCO

    【Product Specifications】
    ・For general wood
    ・Low noise and low vibration
    ・Hole dia.-20mm
    ・Dia.…190mm
    ・Teeth qty…72
    ・Max. RPM…8,000rpm
    From: ฿ 2,995.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Circular Saw Blade (for general metals)

    Carbide Circular Saw Blade (for general metals)

    ESCO

    Carbide tipped saw for general metals.
    [Materials]Special cermet tip
    From: ฿ 2,844.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Tip Saw [for General Metal] EA851CB-13

    Carbide Tip Saw [for General Metal] EA851CB-13

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・Special cermet tip
    ・Application-Angle steel, reinforcing bar, iron pipe, round bar, lining pipe, cable pipe, stud bolt, aluminum sash, stainless steel pipe, hanger rail, channel steel, etc.
    ・Dia. (mm)…110
    ・BladeT (mm)…1.6
    ・Teeth…24
    ・Max. RPM…13,000
    From: ฿ 3,010.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    160 mm/40T·180 mm/50T Carbide Tip Saw (For general wood)

    160 mm/40T·180 mm/50T Carbide Tip Saw (For general wood)

    ESCO

    [Features]
    ·This is the blade used when cutting wood with power tools. Made with a focus on sharpness and durability
    ·The carbide tip material has been improved to produce a thin blade. We make our knives with precision to improve their sharpness and ensure smooth cut surfaces.
    From: ฿ 1,672.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide tip saw (for steel and stainless steel) EA851CB-2

    Carbide tip saw (for steel and stainless steel) EA851CB-2

    ESCO

    【Product Specifications】
    ・Silent laser type
    ・Hole dia.: -1 to -6: 20mm-7: 25.4mm
    ・Application-Angle steel, rebar, steel pipe, hanger rail, channel steel, various section steels
    ・Dia. (mm)…100
    ・Blade T (mm)…1.8
    ・Teeth…20
    ・Max. RPM…13,000
    From: ฿ 2,287.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Tip Saw EA851CB-26

    Carbide Tip Saw EA851CB-26

    ESCO

    【Product Specifications】
    ・For low revolution
    ・Hole dia.--21 to -25: 20mm-26 to -27: 25.4mm
    ・Application-Angle steel, rebar, steel pipe, hanger rail,channel steel, various section steels
    ・Dia.(mm)…305
    ・Blade T (mm)…2.4
    ・Teeth…60
    ・Max. RPM…1,700
    From: ฿ 9,997.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Tip Saw [for Stainless Steel] EA851CB-33

    Carbide Tip Saw [for Stainless Steel] EA851CB-33

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・Application-Spiral duct, galvanealing steel plate, iron plate siding, angle steel, hanger rail, channel steel, various shape steel
    ・Dia.(mm)…125
    ・Blade T (mm)…1.6
    ・Teeth…42
    ・Max. RPM…9,600
    From: ฿ 4,197.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Circular Saw Blade (for Stainless Steel)

    Carbide Circular Saw Blade (for Stainless Steel)

    ESCO

    Carbide tipped saw for stainless steel.
    Excellent durability and sharpness.
    [Hole Diameter]20 mm
    From: ฿ 3,740.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Tip Saw [for Stainless Steel] EA851CB-35

    Carbide Tip Saw [for Stainless Steel] EA851CB-35

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・Application-Spiral duct, galvanealing steel plate, iron plate siding, angle steel, hanger rail, channel steel, various shape steel
    ・Dia.(mm)…180
    ・Blade T (mm)…1.8
    ・Teeth…60
    ・Max. RPM…5,500
    From: ฿ 5,600.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide tip saw (for steel and stainless steel) EA851CB-4

    Carbide tip saw (for steel and stainless steel) EA851CB-4

    ESCO

    【Product Specifications】
    ・Silent laser type
    ・Hole dia.: -1 to -6: 20mm-7: 25.4mm
    ・Application-Angle steel, rebar, steel pipe, hanger rail, channel steel, various section steels
    ・Dia. (mm)…125
    ・Blade T (mm)…1.8
    ・Teeth…26
    ・Max. RPM…9,600
    From: ฿ 2,620.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Circular Saw Blade (for Aluminum)

    Carbide Circular Saw Blade (for Aluminum)

    ESCO

    Carbide tipped saw for various parts made of aluminum.
    [Hole Diameter]20mm/25.4mm
    From: ฿ 2,750.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Carbide Circular Saw Blade (For iron and stainless steel)

    Carbide Circular Saw Blade (For iron and stainless steel)

    ESCO

    A laser silenced carbide tipped saw for iron and stainless steel.
    [Hole Diameter]20 mm
    From: ฿ 2,374.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    135 mm/30T·110 mm/24T Carbide Tip Saw (for general metals)

    135 mm/30T·110 mm/24T Carbide Tip Saw (for general metals)

    ESCO

    [Features]
    ·All-leather cutting of the base metal with an ultra-thin blade
    ·Special tips are precision ground to maintain a smooth cutting surface
    ·Emphasis on toughness (high flexural strength) significantly reduces chipping during lateral vibration
    From: ฿ 1,694.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide tip saw (for steel and stainless steel) EA851CB-7

    Carbide tip saw (for steel and stainless steel) EA851CB-7

    ESCO

    【Product Specifications】
    ・Silent laser type
    ・Hole dia.: -1 to -6: 20mm-7: 25.4mm
    ・Application-Angle steel, rebar, steel pipe, hanger rail, channel steel, various section steels
    ・Dia. (mm)…255
    ・Blade T (mm)…2.2
    ・Teeth…50
    ・Max. RPM…4,000
    From: ฿ 9,347.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip Saw For Woodwork EA851CH-13

    Tip Saw For Woodwork EA851CH-13

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・With 19mm adapter
    ・Dia.…190mm
    ・Teeth qty…60
    ・Blade form…Grinding with both sides
    ・Max. RPM…6,000rpm
    From: ฿ 1,325.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tip Saw For Woodwork EA851CH-3

    Tip Saw For Woodwork EA851CH-3

    ESCO

    【Product Specifications】
    ・Hole dia.-20mm
    ・With 19mm adapter
    ・Dia.…165mm
    ・Teeth qty…60
    ・Blade form…Zigzagging blade
    ・Max. RPM…6,000rpm
    From: ฿ 1,325.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    165 mm electric circular saw
    Until 30/06/2024

    Sale
    Until 30/06/2024

    165 mm electric circular saw

    ESCO

    [Features]
    ·The depth of cut can be adjusted smoothly with the one-touch lever.
    ·Rear discharge method with less scattering of chips
    ・ Brake Included
    From: ฿ 13,717.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Circular Saw EA851EC-3B
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Circular Saw EA851EC-3B

    ESCO

    Double insulation, blower mechanism, LED light, parallelism fine adjustment mechanism.
    [Hole Diameter]20 mm
    From: ฿ 17,869.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tip Saw Cutter EA851EP
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Tip Saw Cutter EA851EP

    ESCO

    【Product Specifications】
    ・Blade dia.-180/185mm(hole dia.: 20mm)
    ・Cutting capacity-Plate: thickness 12mmRound pipe: dia. 60.5mmSquare pipe: 60mm,L-section steel: 60 x 60mm
    ・RPM-3,700rpm
    ・Power source-100VAC, 1,330W
    ・Dim.-370 x 290 x 255mm
    ・Weight-4.0kg
    ・Doubleinsulation, with a brake, spindle lock, with a light, dust collection type
    ・Accessories-Dia. 180mm tip saw (for mild steel) x 1protective glasses, guide
    ・Cord length-5m
    From: ฿ 34,419.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Saw EA851SR

    Electric Saw EA851SR

    ESCO

    【Product Specifications】
    ・Cutting capacity-Garden plant: dia. 45mm, Wood (thickness): 40mm, Vinyl chloride pipe: dia. 120mm, Mild stl sheet (thickness): 3.5mm
    ・Power source-100VAC, 150W
    ・Strokes-0 to 4,500/min
    ・Cord length-2m
    ・Stroke length-10mm
    ・Dim.-334 x 63x 127mm
    ・Weight-1.3kg
    ・Double insulation
    ・Accessories-2 types of blades (pruning blade: EA851SR-1,ironwork blade: EA851SR-2),holder for reciprocating saw blade
    ・Applicable bits-Usual blades for reciprocating saw (board thickness 1.0mm, width 12.6mm), blade such as a metal saw blade (hacksaw) (see appendix)
    ・Available for a jigsaw blade in combination with a holder (EA851SR-10, sold separately) for jigsaw blade.
    ・Name…Body
    From: ฿ 8,030.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA851SR] Replacement blade for Pruning EA851SR-1

    [For EA851SR] Replacement blade for Pruning EA851SR-1

    ESCO

    【Product Specifications】
    ・For EA851SR Pruning Replacement Blade
    ・Usage … Woodwork
    From: ฿ 804.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blade Holder EA851SR-10

    Blade Holder EA851SR-10

    ESCO

    【Product Specifications】
    ・For EA851SR reciprocating saw holder
    ・Available for a jigsaw blade in combination with EA851SR.
    From: ฿ 739.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Blade for Iron Work (Electric Saw) EA851SR-2A

    Replacement Blade for Iron Work (Electric Saw) EA851SR-2A

    ESCO

    【Product Specifications】
    ・Name-Replacement blade 2 pcs(for ironwork)
    From: ฿ 812.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Circular Saw Ruler with Scale EA851X-1

    Circular Saw Ruler with Scale EA851X-1

    ESCO

    【Product Specifications】
    ・Free angle
    ・Length-720mm
    ・Easy angled cut for circular saw cutting
    ・With 600mm ruler
    From: ฿ 5,180.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Circular Saw Guide EA851X-2

    Circular Saw Guide EA851X-2

    ESCO

    【Product Specifications】
    ・Rectangular accuracy-Up to ±1/1000rad(±0.45mm per 450mm)
    ・This guide supports rectangular cutting of siding board, ALC, etc. with a circular saw.
    ・Accessories-Sacrifice wood x 1 (10 x 10 x 290mm)
    ・Dim.-604 x 303 x 82mm
    ・Weight-1kg
    From: ฿ 5,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Table-Top Electric Sliding Circular Saw EA851YC
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Table-Top Electric Sliding Circular Saw EA851YC

    ESCO

    【Product Specifications】
    ・RPM-3,800rpm
    ・Power source-100VAC, 1,330W
    ・Dim.-530 x 1,050 x 615(H)mm
    ・Weight-19.5kg
    ・With brake
    ・With light and laser marker
    ・Dia. 235 to 260mm circular saw blade available
    ・Blade dia.-260mm (Hole dia.: 25.4mm)
    ・Cutting capacity (height x width)-90°: 88 x 312mm/91 x 300mm45°: 88 x 218mm/91 x 200mm
    ・Accessories-Dia. 260mm tip saw for wood, dust bag
    ・Body double insulation structure
    ・Turn table type
    ・Cord length-4m
    From: ฿ 85,985.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [With Laser Marker] Tabletop Sliding Electric Circular Saw EA851YE-2
    Until 30/06/2024

    Sale
    Until 30/06/2024

    [With Laser Marker] Tabletop Sliding Electric Circular Saw EA851YE-2

    ESCO

    【Product Specifications】
    ・Power supply-100V , 1050W
    ・RPM-4,200rpm
    ・Blade dia.-165mm (hole dia.:20mm、OD 155 to 165mm can be attached)
    ・Capacity(height×width)-90°:46×312mm/55×275mm、45°:46×215mm/55×190mm
    ・Dim.-405(W)×735(D)×465(H)mm
    ・Weight-10.2kg
    ・Cord length-4.5m
    ・Double insulation、electronic control、with brake and light、motor tilt、table rotation type
    ・Accessories-Dia. 165mm tip saw(blade qty:60、blade thichness:1.8mm)、dust bag、side handle
    ・Replacement carbon brush-Standard:EA813HH-4、stop carbon:EA813HH-14
    From: ฿ 59,764.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tabletop Sliding Electric Circular Saw EA851YF
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Tabletop Sliding Electric Circular Saw EA851YF

    ESCO

    【Product Specifications】
    ・RPM-5,500rpm
    ・Power source-100VAC, 1,050W
    ・Blade dia.-216mm(hole dia.: 25.4mm,OD: 200 to 220mm attachable)
    ・Cutting capacity (height x width)-90°: 65 x 312mm/75 x 262mm,45°: 65 x 220mm/75 x 185mm,45° left tilt: 45 x 312mm/50 x 252mm
    ・Dim.-555 x 985 x 485mm
    ・Weight-14kg
    ・Cord length-4m
    ・Double insulation, with a brake, table rotation type, motor tilted
    ・Accessories-Dia. 216mm tip saw x 1, dust bag,holder, vise device
    From: ฿ 60,297.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Precision Electronic Circular Saw for Interior Carpentry, 165 mm HS6403

    Precision Electronic Circular Saw for Interior Carpentry, 165 mm HS6403

    MAKITA

    [Features]
    · Even "faster" and "safer" cutting
    · Equipped with tough, high-speed [AC brushless motor] that is tolerant to voltage drops
    · Tip saw for general wood / interior carpentry
    · Maximum cutting depth: 66 mm
    · Mass: 2.7 kg
    · Includes slope positive stop
    · Includes 2-pole parallel ruler
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Dust Nozzle A-51817

    Dust Nozzle A-51817

    MAKITA

    Connection attachment for Makita rechargeable circular saw, dust nozzle [Quantity] 1 pc.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    18 V Rechargeable Desktop Circular Saw 165 mm (Saw Blade Sold Separately) LS600D

    18 V Rechargeable Desktop Circular Saw 165 mm (Saw Blade Sold Separately) LS600D

    MAKITA

    [Features]
    ·Light, compact and excellent mobility. Cordless can be used quickly.
    ·Saw blade 45° dual inclinations + 1°, convenient for matching lumber and the like.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    190 mm Rechargeable Slide Circular Saw

    190 mm Rechargeable Slide Circular Saw

    MAKITA

    Cordless but fast and powerful. Disconnection equivalent to 100 V AC machine!
    [Features]
    ·Because it is cordless, the site is neat.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    165 mm Electronic Circular Saw HS6303SP

    165 mm Electronic Circular Saw HS6303SP

    MAKITA

    It is tenacious and can easily perform high-speed cutting and heavy load cutting of hard and thick parts.
    [Features]
    ·Stable cutting electric tools are often used even when the voltage drops, and the cutting speed does not drop easily even in an environment with a high power supply load.
    ·With an energizing lamp that allows you to check the load status. Can be cut with the optimum load.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    165 mm Electric Circular Saw HS6302

    165 mm Electric Circular Saw HS6302

    MAKITA

    [Features]
    ·High durability structure
    ·With parallelism fine adjustment function
    ·Smooth parallelism fine adjustment function
    ·Constant rotation control and soft start by adopting electronic control
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    165 mm Rechargeable Plunge Circular Saw

    165 mm Rechargeable Plunge Circular Saw

    MAKITA

    [Features]
    ·Quick and high-precision cutting with a long ruler.
    ·Easy and safe flange-cut. (Cut-out)
    ·Enables interlocking with charging tools (wireless unit sold separately) wireless interlocking dust collection.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    COORDLESS CUTTER (Not include battery and charger)
    Until 30/06/2024
    COORDLESS CUTTER (Not include battery and charger)
    COORDLESS CUTTER (Not include battery and charger)
    COORDLESS CUTTER (Not include battery and charger)
    COORDLESS CUTTER (Not include battery and charger)
    COORDLESS CUTTER (Not include battery and charger)
    COORDLESS CUTTER (Not include battery and charger)

    Sale
    Until 30/06/2024

    COORDLESS CUTTER (Not include battery and charger)

    MAKITA

    COORDLESS CUTTER 'MAKITA"

    - Automatic Torque Drive Technology: Automatically changes the cutting speed according to load condition for an optimum operation

    - Brushless motor

    - Excellent edge cutting

    - Highly visible heavy-duty fluorescent material guide

    - Battery fuel gauge

    - Removable dust covers

    - Dust bag for chip powder collection

    - Hand grip can be positioned in 3 places for user convenience

    - Surface treatment of base cover prevents abrasion at cutting

    - Smooth nut mounting without debarring

    From: ฿ 20,549.00
    Special Price
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS CUTTER (BAG) (Not include battery and charger)

    CORDLESS CUTTER (BAG) (Not include battery and charger)

    MAKITA

    CORDLESS CUTTER (BAG) "MAKITA"

    - It is a cordless tool that makes glass cutting work a breeze.

    - The machine is compact and easy to carry.

    - Sharp cutting blade, cuts smooth and quality.

    - Features a quiet motor Suitable for outdoor use as well

    - Able to tilt the cutting blade, blade height/lower adjustable

    - Light weight, easy to carry.

    - There is a safety switch to prevent accidental power on.

    - Suitable for heavy duty and long continuous work

    From: ฿ 7,770.17
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS REAR HANDLE SAW (Not include battery and charger)

    CORDLESS REAR HANDLE SAW (Not include battery and charger)

    MAKITA

    CORDLESS REAR HANDLE SAW "MAKITA"

    Makita Cordless rear handle saw DRS780 for the toughest jobs Easily cuts multiple layers of laminated, timber and wet wood Ideal for carpentry, carpentry and roofing Ideal for fast and accurate cutting Recessed handle allows for path correction Cutting is easier, and a maximum 53 degree angle lets you disconnect where you need it most.

    From: ฿ 10,758.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS METAL CUTTER (Not include battery and charger)

    CORDLESS METAL CUTTER (Not include battery and charger)

    MAKITA

    A Makita Cordless Metal Cutter (Circular saw)

    A powerful cordless metal cutter (Circular saw)

    Powered by 18V battery

    Blushless motor reduce weight and heat while operating

    LXT battery makes battery last longer, cooler and more power

    A Grip made of rubber and ergonomical design can help reduce fatigue of an operator

    MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.

    *Battery and Charger are sold seperately in some models

    From: ฿ 5,416.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    COORDLESS CUTTER (Include battery and charger)

    COORDLESS CUTTER (Include battery and charger)

    MAKITA

    COORDLESS CUTTER 'MAKITA"

    - Automatic Torque Drive Technology: Automatically changes the cutting speed according to load condition for an optimum operation

    - Brushless motor

    - Excellent edge cutting

    - Highly visible heavy-duty fluorescent material guide

    - Battery fuel gauge

    - Removable dust covers

    - Dust bag for chip powder collection

    - Hand grip can be positioned in 3 places for user convenience

    - Surface treatment of base cover prevents abrasion at cutting

    - Smooth nut mounting without debarring

    From: ฿ 49,884.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Application
Product Type
Cutting Depth (90°)(mm)
Voltage(V)
Cutting Depth(mm)
Power Consumption(W)
Cutting Depth (45°)(mm)
Rated Current(A)
Number of load-free rotations(min⁻¹)
You can add up to 6 items per a category to the compare list.
CIRCULAR SAW
CIRCULAR SAW
CIRCULAR SAW
CIRCULAR SAW
CIRCULAR SAW
CIRCULAR SAW
You can add up to 6 items per a category to the compare list.
18 V 165 mm Rechargeable Circular Saw Same Skin with Premium White Tipped Saw [Thick Sliced Model] HS631D
You can add up to 6 items per a category to the compare list.
Electric Circular Saw
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Circular Saw (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
6-Inch Circular Saw
You can add up to 6 items per a category to the compare list.
Sale
Multifunction Table
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Cut-Off Saw (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Guide Rail
You can add up to 6 items per a category to the compare list.
125 mm Rechargeable Dust-Proof Circular Saw
You can add up to 6 items per a category to the compare list.
165 mm Construction Precision Circular Saw
You can add up to 6 items per a category to the compare list.
CORDLESS PLUNGE CUT SAW (Not include battery and charger)
CORDLESS PLUNGE CUT SAW (Not include battery and charger)
CORDLESS PLUNGE CUT SAW (Not include battery and charger)
CORDLESS PLUNGE CUT SAW (Not include battery and charger)
CORDLESS PLUNGE CUT SAW (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
CORDLESS CIRCULAR SAW (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS CUTTER (BAG) (Include battery and charger)
You can add up to 6 items per a category to the compare list.
Spare Blade for Q-JIN Master Dry-Type Diamond Blade Cutter (for Concrete)
You can add up to 6 items per a category to the compare list.
Sale
Dust-Proof, Cutter for Metalworking (Cutting Depth 0 to 60 mm)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Dust-Proof Cutter (for Ironwork), Dedicated Replacement Blade
You can add up to 6 items per a category to the compare list.
Sale
Dust-Proof, Cutter for Metalworking (Cutting Depth 21 mm)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
7-Inch Circular Saw
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Dust-Proof Cutter (Double Insulated Type), Dedicated Replacement Blade
You can add up to 6 items per a category to the compare list.
Sale
Dust-Proof Cutter (Double Insulated Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Cordless Circular Saw (10.8 V) Replacement Blade
You can add up to 6 items per a category to the compare list.
Circular Saw TS 55 REQ UK Splinter Guard
You can add up to 6 items per a category to the compare list.
Sale
Circular Saw TS 55 REQ UK
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Saw Blade Wood Fine
You can add up to 6 items per a category to the compare list.
Lever Clamp
You can add up to 6 items per a category to the compare list.
Circular Saw TS 75 EQ UK.Splinter Guard
You can add up to 6 items per a category to the compare list.
Dust-Proof Cutter, Dedicated Replacement Blade (for Ironwork)
You can add up to 6 items per a category to the compare list.
Sale
Dust-Proof Cutter (for Ironwork)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Triathlon Cutter (for Ironworks)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Rechargeable Power Cutter 14.4 V 5.0 Ah
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Rechargeable Power Cutter 18 V 5.0 Ah
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Rechargeable Power Cutter 18 V 3.0 Ah
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Main Blade for EZ3580
You can add up to 6 items per a category to the compare list.
Leveler for EZ3580
You can add up to 6 items per a category to the compare list.
Metalworking Blade (Replaceable Blade for Power Cutter)
You can add up to 6 items per a category to the compare list.
Sale
Tabletop Circular Saw FCH
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Circular Saw [Deep Cut Type] EA851AA-17A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Circular Saw EA851AA-3C
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Electric Circular Saw EA851AC-2
You can add up to 6 items per a category to the compare list.
Sale
190mm Electric Circular Saw
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Electric Circular Saw EA851AH-1
You can add up to 6 items per a category to the compare list.
Electric Circular Saw Set EA851AH-1S
You can add up to 6 items per a category to the compare list.
Electric Circular Saw EA851AN-1
You can add up to 6 items per a category to the compare list.
Replacement Blade (for EA851AN-1) EA851AN-11
You can add up to 6 items per a category to the compare list.
Tip Saw EA851CA-18
You can add up to 6 items per a category to the compare list.
Tip Saw for Metal EA851CA-180
You can add up to 6 items per a category to the compare list.
52T Carbide Tip Saw (For general wood)
You can add up to 6 items per a category to the compare list.
165 mm/72T, 147 mm/64T Carbide Tip Saw (For general wood)
You can add up to 6 items per a category to the compare list.
Carbide Tip Saw EA851CA-33
You can add up to 6 items per a category to the compare list.
Carbide Circular Saw Blade (For renovation)
You can add up to 6 items per a category to the compare list.
Tip Saw EA851CA-4
You can add up to 6 items per a category to the compare list.
Carbide Circular Saw Blade (for general metals)
You can add up to 6 items per a category to the compare list.
Carbide Tip Saw [for General Metal] EA851CB-13
You can add up to 6 items per a category to the compare list.
160 mm/40T·180 mm/50T Carbide Tip Saw (For general wood)
You can add up to 6 items per a category to the compare list.
Carbide tip saw (for steel and stainless steel) EA851CB-2
You can add up to 6 items per a category to the compare list.
Carbide Tip Saw EA851CB-26
You can add up to 6 items per a category to the compare list.
Carbide Tip Saw [for Stainless Steel] EA851CB-33
You can add up to 6 items per a category to the compare list.
Carbide Circular Saw Blade (for Stainless Steel)
You can add up to 6 items per a category to the compare list.
Carbide Tip Saw [for Stainless Steel] EA851CB-35
You can add up to 6 items per a category to the compare list.
Carbide tip saw (for steel and stainless steel) EA851CB-4
You can add up to 6 items per a category to the compare list.
Carbide Circular Saw Blade (for Aluminum)
You can add up to 6 items per a category to the compare list.
Carbide Circular Saw Blade (For iron and stainless steel)
You can add up to 6 items per a category to the compare list.
135 mm/30T·110 mm/24T Carbide Tip Saw (for general metals)
You can add up to 6 items per a category to the compare list.
Carbide tip saw (for steel and stainless steel) EA851CB-7
You can add up to 6 items per a category to the compare list.
Tip Saw For Woodwork EA851CH-13
You can add up to 6 items per a category to the compare list.
Tip Saw For Woodwork EA851CH-3
You can add up to 6 items per a category to the compare list.
Sale
165 mm electric circular saw
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Circular Saw EA851EC-3B
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Tip Saw Cutter EA851EP
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Electric Saw EA851SR
You can add up to 6 items per a category to the compare list.
[For EA851SR] Replacement blade for Pruning EA851SR-1
You can add up to 6 items per a category to the compare list.
Blade Holder EA851SR-10
You can add up to 6 items per a category to the compare list.
Replacement Blade for Iron Work (Electric Saw) EA851SR-2A
You can add up to 6 items per a category to the compare list.
Circular Saw Ruler with Scale EA851X-1
You can add up to 6 items per a category to the compare list.
Circular Saw Guide EA851X-2
You can add up to 6 items per a category to the compare list.
Sale
Table-Top Electric Sliding Circular Saw EA851YC
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
[With Laser Marker] Tabletop Sliding Electric Circular Saw EA851YE-2
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Tabletop Sliding Electric Circular Saw EA851YF
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Precision Electronic Circular Saw for Interior Carpentry, 165 mm HS6403
You can add up to 6 items per a category to the compare list.
Dust Nozzle A-51817
You can add up to 6 items per a category to the compare list.
18 V Rechargeable Desktop Circular Saw 165 mm (Saw Blade Sold Separately) LS600D
You can add up to 6 items per a category to the compare list.
190 mm Rechargeable Slide Circular Saw
You can add up to 6 items per a category to the compare list.
165 mm Electronic Circular Saw HS6303SP
You can add up to 6 items per a category to the compare list.
165 mm Electric Circular Saw HS6302
You can add up to 6 items per a category to the compare list.
165 mm Rechargeable Plunge Circular Saw
You can add up to 6 items per a category to the compare list.
Sale
COORDLESS CUTTER (Not include battery and charger)
Until 30/06/2024
COORDLESS CUTTER (Not include battery and charger)
COORDLESS CUTTER (Not include battery and charger)
COORDLESS CUTTER (Not include battery and charger)
COORDLESS CUTTER (Not include battery and charger)
COORDLESS CUTTER (Not include battery and charger)
COORDLESS CUTTER (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS CUTTER (BAG) (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS REAR HANDLE SAW (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS METAL CUTTER (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
COORDLESS CUTTER (Include battery and charger)
Brand

MAKITA

MAKITA

DEWALT

DEWALT

HITACHIKOKI

FESTOOL

DEWALT

FESTOOL

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

REX INDUSTRIES

SHINDAIWA

SHINDAIWA

SHINDAIWA

HITACHIKOKI

MITACHI TOOLS

MITACHI TOOLS

BOSCH

FESTOOL

FESTOOL

FESTOOL

FESTOOL

FESTOOL

IKURA SEIKI

IKURA SEIKI

TANITEC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

PANASONIC

HITACHIKOKI

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

MAKITA

Product Series

CIRCULAR SAW

18 V 165 mm Rechargeable Circular Saw Same Skin with Premium White Tipped Saw [Thick Sliced Model] HS631D

Electric Circular Saw

Dewalt Cordless Circular Saw (Not Include Battery And Charger)

6-Inch Circular Saw

Multifunction Table

Dewalt Cordless Cut-Off Saw (Not Include Battery And Charger)

Guide Rail

125 mm Rechargeable Dust-Proof Circular Saw

165 mm Construction Precision Circular Saw

CORDLESS PLUNGE CUT SAW (Not include battery and charger)

CORDLESS CIRCULAR SAW (Not include battery and charger)

CORDLESS CUTTER (BAG) (Include battery and charger)

Spare Blade for Q-JIN Master Dry-Type Diamond Blade Cutter (for Concrete)

Dust-Proof, Cutter for Metalworking (Cutting Depth 0 to 60 mm)

Dust-Proof Cutter (for Ironwork), Dedicated Replacement Blade

Dust-Proof, Cutter for Metalworking (Cutting Depth 21 mm)

7-Inch Circular Saw

Dust-Proof Cutter (Double Insulated Type), Dedicated Replacement Blade

Dust-Proof Cutter (Double Insulated Type)

Cordless Circular Saw (10.8 V) Replacement Blade

Circular Saw TS 55 REQ UK Splinter Guard

Circular Saw TS 55 REQ UK

Saw Blade Wood Fine

Lever Clamp

Circular Saw TS 75 EQ UK.Splinter Guard

Dust-Proof Cutter, Dedicated Replacement Blade (for Ironwork)

Dust-Proof Cutter (for Ironwork)

Triathlon Cutter (for Ironworks)

Rechargeable Power Cutter 14.4 V 5.0 Ah

Rechargeable Power Cutter 18 V 5.0 Ah

Rechargeable Power Cutter 18 V 3.0 Ah

Main Blade for EZ3580

Leveler for EZ3580

Metalworking Blade (Replaceable Blade for Power Cutter)

Tabletop Circular Saw FCH

Electric Circular Saw [Deep Cut Type] EA851AA-17A

Electric Circular Saw EA851AA-3C

Electric Circular Saw EA851AC-2

190mm Electric Circular Saw

Electric Circular Saw EA851AH-1

Electric Circular Saw Set EA851AH-1S

Electric Circular Saw EA851AN-1

Replacement Blade (for EA851AN-1) EA851AN-11

Tip Saw EA851CA-18

Tip Saw for Metal EA851CA-180

52T Carbide Tip Saw (For general wood)

165 mm/72T, 147 mm/64T Carbide Tip Saw (For general wood)

Carbide Tip Saw EA851CA-33

Carbide Circular Saw Blade (For renovation)

Tip Saw EA851CA-4

Carbide Circular Saw Blade (for general metals)

Carbide Tip Saw [for General Metal] EA851CB-13

160 mm/40T·180 mm/50T Carbide Tip Saw (For general wood)

Carbide tip saw (for steel and stainless steel) EA851CB-2

Carbide Tip Saw EA851CB-26

Carbide Tip Saw [for Stainless Steel] EA851CB-33

Carbide Circular Saw Blade (for Stainless Steel)

Carbide Tip Saw [for Stainless Steel] EA851CB-35

Carbide tip saw (for steel and stainless steel) EA851CB-4

Carbide Circular Saw Blade (for Aluminum)

Carbide Circular Saw Blade (For iron and stainless steel)

135 mm/30T·110 mm/24T Carbide Tip Saw (for general metals)

Carbide tip saw (for steel and stainless steel) EA851CB-7

Tip Saw For Woodwork EA851CH-13

Tip Saw For Woodwork EA851CH-3

165 mm electric circular saw

Electric Circular Saw EA851EC-3B

Tip Saw Cutter EA851EP

Electric Saw EA851SR

[For EA851SR] Replacement blade for Pruning EA851SR-1

Blade Holder EA851SR-10

Replacement Blade for Iron Work (Electric Saw) EA851SR-2A

Circular Saw Ruler with Scale EA851X-1

Circular Saw Guide EA851X-2

Table-Top Electric Sliding Circular Saw EA851YC

[With Laser Marker] Tabletop Sliding Electric Circular Saw EA851YE-2

Tabletop Sliding Electric Circular Saw EA851YF

Precision Electronic Circular Saw for Interior Carpentry, 165 mm HS6403

Dust Nozzle A-51817

18 V Rechargeable Desktop Circular Saw 165 mm (Saw Blade Sold Separately) LS600D

190 mm Rechargeable Slide Circular Saw

165 mm Electronic Circular Saw HS6303SP

165 mm Electric Circular Saw HS6302

165 mm Rechargeable Plunge Circular Saw

COORDLESS CUTTER (Not include battery and charger)

CORDLESS CUTTER (BAG) (Not include battery and charger)

CORDLESS REAR HANDLE SAW (Not include battery and charger)

CORDLESS METAL CUTTER (Not include battery and charger)

COORDLESS CUTTER (Include battery and charger)

From

฿ 3,158.47

฿ 9,999.00

฿ 4,077.88

฿ 5,825.55

฿ 10,479.00

฿ 98,368.00

Special Price

On Sale Until 30/06/2024

฿ 14,563.86

฿ 13,530.21

฿ 9,999.00

฿ 9,999.00

฿ 13,684.67

฿ 2,998.00

฿ 7,374.00

฿ 7,902.00

฿ 24,199.00

Special Price

On Sale Until 30/06/2024

฿ 4,378.79

฿ 22,973.00

Special Price

On Sale Until 30/06/2024

฿ 12,019.00

Special Price

On Sale Until 30/06/2024

฿ 2,437.33

฿ 21,028.04

Special Price

On Sale Until 30/06/2024

฿ 800.03

฿ 1,945.26

฿ 66,381.67

Special Price

On Sale Until 30/06/2024

฿ 10,498.52

฿ 6,905.02

฿ 1,945.26

฿ 3,394.14

฿ 25,666.81

Special Price

On Sale Until 30/06/2024

฿ 19,608.38

Special Price

On Sale Until 30/06/2024

฿ 35,108.67

Special Price

On Sale Until 30/06/2024

฿ 37,724.28

Special Price

On Sale Until 30/06/2024

฿ 35,683.03

Special Price

On Sale Until 30/06/2024

฿ 1,594.73

฿ 243.23

฿ 2,291.43

฿ 29,393.00

Special Price

On Sale Until 30/06/2024

฿ 20,059.00

Special Price

On Sale Until 30/06/2024

฿ 18,482.00

Special Price

On Sale Until 30/06/2024

฿ 10,395.00

฿ 13,417.00

Special Price

On Sale Until 30/06/2024

฿ 6,590.00

฿ 8,145.00

฿ 12,515.00

฿ 3,075.00

฿ 2,185.00

฿ 4,529.00

฿ 2,135.00

฿ 2,439.00

฿ 2,764.00

฿ 2,489.00

฿ 2,995.00

฿ 2,844.00

฿ 3,010.00

฿ 1,672.00

฿ 2,287.00

฿ 9,997.00

฿ 4,197.00

฿ 3,740.00

฿ 5,600.00

฿ 2,620.00

฿ 2,750.00

฿ 2,374.00

฿ 1,694.00

฿ 9,347.00

฿ 1,325.00

฿ 1,325.00

฿ 13,717.00

Special Price

On Sale Until 30/06/2024

฿ 17,869.00

Special Price

On Sale Until 30/06/2024

฿ 34,419.00

Special Price

On Sale Until 30/06/2024

฿ 8,030.00

฿ 804.00

฿ 739.00

฿ 812.00

฿ 5,180.00

฿ 5,332.00

฿ 85,985.00

Special Price

On Sale Until 30/06/2024

฿ 59,764.00

Special Price

On Sale Until 30/06/2024

฿ 60,297.00

Special Price

On Sale Until 30/06/2024

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 9,999.00

฿ 20,549.00

Special Price

On Sale Until 30/06/2024

฿ 7,770.17

฿ 10,758.00

฿ 5,416.00

฿ 49,884.00

Days to Ship 4 Day(s) Quote 4 Day(s) 4 Day(s) 10 Day(s) 35 Day(s) 4 Day(s) 19 Day(s) Quote Quote 4 Day(s) 4 Day(s) 6 Day(s) 19 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Quote Quote Quote Quote Quote 6 Day(s) 19 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) Quote Quote Quote Quote Quote Quote Quote 4 Day(s) 4 Day(s) 6 Day(s) 4 Day(s) 6 Day(s)
Application-For woodworking---For woodworking-For woodworking-----For concrete----For concreteFor concrete--For ironwork and carpentryFor woodworkingFor woodworking-For ironworkFor ironworkFor ironworkFor ironworkFor ironworkFor ironwork---For woodworking----------For woodworkingFor woodworking-For ironwork / For woodworking-For ironwork-For woodworking---For ironwork--For ironwork / For ironwork and carpentryFor ironworkFor ironwork---------------For woodworking-For woodworkingFor woodworking-For woodworking-For ironwork---For ironwork
Product TypeCircular SawsRechargeable circular saw--Circular SawsRelated Item-Related ItemRechargeable circular sawCircular SawsRechargeable circular sawRechargeable circular saw-Related ItemCircular SawsRelated ItemCircular SawsCircular SawsRelated ItemRechargeable circular sawRelated ItemRelated ItemCircular SawsRelated ItemRelated ItemRelated ItemRelated ItemRechargeable circular sawCircular SawsRechargeable circular sawRechargeable circular sawRechargeable circular sawRelated ItemRelated ItemRelated ItemCircular Saws---Circular Saws / Related Item------Related ItemRelated Item-Related Item-Related Item-Related Item---Related Item--Related ItemRelated ItemRelated Item---Related Item-----------Circular SawsRelated ItemRechargeable circular sawRechargeable circular sawCircular SawsCircular SawsRechargeable circular saw---Rechargeable circular saw-
Cutting Depth (90°)(mm)67 mm ~ 85 mm66-55 ~ 640~57---476556 mm25.5 mm ~ 95 mm25.5 mm----0~68----55----------------68--------------------------57-----------66-4635/45666656-40 mm65mm51 ~ 57.5-
Voltage(V)220 VDirect current 18-18 ~ 60--60-Direct current 14.4 ~ Direct current 18Single-phase 10036V (18V x 2) ~ 40V12V ~ 40V12V--------------AC100-14.41818-------AC100--------------------------AC100-----------Single-phase 100-Direct current 1836Single-phase 100Single-phase 1003612V ~ 18V18V36V (18Vx2)18V18V
Cutting Depth(mm)---43--83-------0–60-21--60-------0~6163.5--------------------------------------------------------M10 ~ 25 mm---25 mm
Power Consumption(W)1,050 W ~ 2,000 W---1050----1150----1300-6301140-1300--1,200----13001250------1050---1050--------------------------1050-----------1,050---1,0501150------
Cutting Depth (45°)(mm)45 mm ~ 60 mm46-42 ~ 480~39---304540 mm16.5 mm ~ 70 mm16.5 mm----0~46----43----------------46--------------------------38-----------46-3035/45464640-27 mm45mm--
Rated Current(A)----11----12----14-6.512-14-------1413------11------------------------------------------12---1212------
Number of load-free rotations(min⁻¹)4,100 RPM ~ 5,500 RPM5,000-3700 ~ 5800--6600-5,00041002,500 RPM ~ 6,300 RPM1,500 RPM ~ 6,400 RPM1,600 RPM-4300-7600--4300--5,200---380038003800360045004500---4000------------------------------------------4100-5,0005700410041002500 to 6300-8,500 RPM ~ 8,800 RPM5,100 rpm3,600 ~ 4,200-

Loading...

Related Categories to Circular Saws