(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
CORDLESS IMPACT WRENCH (Not include battery and charger)
MAKITA
CORDLESS IMPACT WRENCH "MAKITA"with variable speed control and brushless motor. Delivers a high performance in continuous heavy duty applications. Equipped with electric brake, forward and reverse rotation, 4x variable speed settings and twin LED job light with pre-glow and after-glow. Includes trigger switch with full speed mode and an auto-stop system in both forward and reverse rotations.
From: ฿ 2,067.97 |
---|
Days to Ship: |
CORDLESS IMPACT WRENCH (Include battery and charger)
MAKITA
CORDLESS IMPACT WRENCH "MAKITA"with variable speed control and brushless motor. Delivers a high performance in continuous heavy duty applications. Equipped with electric brake, forward and reverse rotation, 4x variable speed settings and twin LED job light with pre-glow and after-glow. Includes trigger switch with full speed mode and an auto-stop system in both forward and reverse rotations.
From: ฿ 5,385.06 |
---|
Days to Ship: |
Dewalt Cordless Impact Wrench (Include Battery And Charger)
DEWALT
Cordless impact wrench,It is an aid in tightening your workpiece easily. and more quickly Helps in tightening work at the point, convenient and fast. Can be used with all types of workpieces, metal or wood. Operated by lithium-ion battery power, cordless. No more tangled wires while in use. Compact size, comfortable to move. and easy to store Allows you to create work as you wish.
From: ฿ 6,932.40 |
---|
Days to Ship: |
Milwaukee Cordless Impact Wrench (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS IMPACT WRENCH
The High Torque Impact Wrench with Friction Ring eliminates the need to use a pneumatic tool for those stubborn with faster removal speed, users will be able to get the job done faster and be more productive throughout their day.This tool allows for more access in tight spaces. 4-Mode DRIVE CONTROL with Bolt Removal mode gives users the most control over their fasteners.This tool offers quick, tool-free socket changes.Friction ring anvil. A premium rubber overmold material gives you ultimate comfort during prolonged use while lasting longer against corrosive materials.
From: ฿ 6,422.00 |
---|
Days to Ship: |
Battery Impact Wrench GDS 18V-LIHT
BOSCH
From: ฿ 14,323.00 |
---|
Days to Ship: |
Primary Tightening Dedicated Wrench, Tatekata Ichiban (for Hex Bolts)
TONE
From: ฿ 102,580.00 |
---|
Special Price |
Days to Ship: |
Milwaukee Cordless Impact Wrench (Include Battery And Charger)
MILWAUKEE ELE
CORDLESS IMPACT WRENCH
The High Torque Impact Wrench with Friction Ring eliminates the need to use a pneumatic tool for those stubborn with faster removal speed, users will be able to get the job done faster and be more productive throughout their day.This tool allows for more access in tight spaces. 4-Mode DRIVE CONTROL with Bolt Removal mode gives users the most control over their fasteners.This tool offers quick, tool-free socket changes.Friction ring anvil. A premium rubber overmold material gives you ultimate comfort during prolonged use while lasting longer against corrosive materials.
From: ฿ 21,987.00 |
---|
Days to Ship: |
Milwaukee Cordless Ratchet Wrench (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS RATCHET WRENCH
The Milwaukee M12 Ratchet is the first cordless tool that provides both the torque and compact size to replace pneumatic Ratchets in the industry.This tool is the ideal fastening solution for automotive mechanics and maintenance and repair professionals who demand maximum performance and convenient portability. A low profile head and cordless design allows for our users to have more access in tight spaces than competitive units. With the industry leading FUEL technology, a reinforced mechanism and investment cast steel yoke housing, this ratchet can withstand daily jobsite wear and tear for years of reliable use. Eliminate the constant maintenance of pneumatic ratchets and the nuisance of the air hose in the shop with the M12 FUEL Ratchet, which delivers the maximum portability and productivity for the professional user.
From: ฿ 6,318.00 |
---|
Days to Ship: |
Primary Tightening Dedicated Wrench, Tatekata Ichiban (for Torshear Bolts)
TONE
From: ฿ 107,927.06 |
---|
Special Price |
Days to Ship: |
Dewalt Cordless Impact Wrench (Not Include Battery And Charger)
DEWALT
Cordless impact wrench,It is an aid in tightening your workpiece easily. and more quickly Helps in tightening work at the point, convenient and fast. Can be used with all types of workpieces, metal or wood. Operated by lithium-ion battery power, cordless. No more tangled wires while in use. Compact size, comfortable to move. and easy to store Allows you to create work as you wish.
From: ฿ 3,786.60 |
---|
Days to Ship: |
EZ75A3 Impact Wrench 14.4 V/18 V
PANASONIC
From: ฿ 29,297.12 |
---|
Special Price |
Days to Ship: |
KTC(KYOTO TOOL)
From: ฿ 4,313.68 |
---|
Days to Ship: |
Milwaukee Cordless Angle Impact Wrench (Naot Inclue Battery And Charger)
MILWAUKEE ELE
CORDLESS ANGLE IMPACT WRENCH
Auto shut-off mode prevents over tightening and increases productivity by applying no more than 20Nm of torque. Bolt-removal mode offers more control after bolt breakaway as RPMs drastically slow down once the bolt is loosened.
From: ฿ 7,280.00 |
---|
Days to Ship: |
Impact Wrench with Socket / Sold Separately TW0250/TW0250SP
MAKITA
From: ฿ 16,986.13 |
---|
Days to Ship: |
Rechargeable Shear Wrench WT310DPG2/WT310DZK
MAKITA
From: ฿ 127,812.79 |
---|
Days to Ship: |
Milwaukee Cordless Impact Wrench-D (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS IMPACT WRENCH-D
Flexible battery system works with all MILWAUKEE® M18 batteries and tri-LEDs deliver high definition lighting to increase workspace visibility with less shadows.The HIGH OUTPUT system of tools elevates the M18 FUEL technologies to a new level and delivers extended performance and extended run time. These tools are designed to maximize the partnership with HIGH OUTPUT batteries
From: ฿ 25,099.00 |
---|
Days to Ship: |
Impact Wrench with Socket / Sold Separately TW0350/TW0350SP
MAKITA
From: ฿ 9,800.00 |
---|
Days to Ship: |
Impact Wrench with Socket 6906
MAKITA
From: ฿ 14,992.41 |
---|
Days to Ship: |
Impact Wrench with Socket TW1000
MAKITA
From: ฿ 32,292.00 |
---|
Special Price |
Days to Ship: |
HITACHIKOKI
From: ฿ 29,253.83 |
---|
Special Price |
Days to Ship: |
Rechargeable Impact Wrench (21.6 V), Charger
KUKEN
From: ฿ 6,728.00 |
---|
Days to Ship: |
Rechargeable Impact Wrench (21.6 V), Main Body Only
KUKEN
From: ฿ 49,722.00 |
---|
Special Price |
Days to Ship: |
Chargeable Impact Wrench, (18 V), Battery Pack and Charger
BOSCH
From: ฿ 11,506.00 |
---|
Days to Ship: |
From: ฿ 5,000.00 |
---|
Days to Ship: |
Shear Wrench (Single-Phase 100 V)
TONE
From: ฿ 132,991.65 |
---|
Special Price |
Days to Ship: |
Shear Wrench (Single-Phase 200 V)
TONE
From: ฿ 109,500.00 |
---|
Special Price |
Days to Ship: |
Nut Rotation Angle Wrench "Turn of the Nut Tightening Wrench"
TONE
From: ฿ 198,807.17 |
---|
Special Price |
Days to Ship: |
Rechargeable Impact Wrench 18 V 3.0 Ah
PANASONIC
From: ฿ 29,134.78 |
---|
Special Price |
Days to Ship: |
HITACHIKOKI
From: ฿ 22,744.36 |
---|
Special Price |
Days to Ship: |
Electric Impact Wrench EA813DR-2A
ESCO
From: ฿ 39,627.00 |
---|
Special Price |
Days to Ship: |
Electric Impact Wrench EA813DR-3A
ESCO
From: ฿ 29,420.00 |
---|
Special Price |
Days to Ship: |
(3/4 )Electric Impact Wrench EA813DS-2A
ESCO
From: ฿ 50,410.00 |
---|
Special Price |
Days to Ship: |
(1/2) Electric Impact Wrench EA813DT-2
ESCO
From: ฿ 14,859.00 |
---|
Special Price |
Days to Ship: |
CORDLESS SHEAR WRENCH (Not include battery and charger)
MAKITA
A powerful shear wrench DWT310 series
Powered by 36V (18Vx2) battery with warning light
Blushless motor reduce weight and heat while operating
LXT battery makes battery last longer, cooler and more power
Applicable bolt: M16, M20 and M22
Fastening Torque = 804 Nm
MaKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.
*Battery and Charger are sold seperately*
From: ฿ 61,645.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Max. Tightening Torque(N▪m) |
Voltage(V) |
Insertion Angle(mm) |
With/Without Switching (Torque / Rotations (#) /Strokes (#)) |
Charge time(min) |
Maximum Tightening Torque, High Speed(N▪m) |
Number of load-free rotations(min-1) |
No load rotation speed: High speed(min-1) |
No load rotation speed: Low speed(min-1) |
Maximum Number of Strikes(min-1) |
Maximum Number of Strikes, High Speed(min-1) |
Maximum Number of Strikes, Low Speed(min-1) |
Double Insulation |
Accessory |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | MAKITA | MAKITA | DEWALT | MILWAUKEE ELE | BOSCH | TONE | MILWAUKEE ELE | MILWAUKEE ELE | TONE | DEWALT | PANASONIC | KTC(KYOTO TOOL) | MILWAUKEE ELE | MAKITA | MAKITA | MILWAUKEE ELE | MAKITA | MAKITA | MAKITA | HITACHIKOKI | KUKEN | KUKEN | BOSCH | IR | TONE | TONE | TONE | PANASONIC | HITACHIKOKI | ESCO | ESCO | ESCO | ESCO | MAKITA |
Product Series | Milwaukee Cordless Impact Wrench (Not Include Battery And Charger) | Primary Tightening Dedicated Wrench, Tatekata Ichiban (for Hex Bolts) | Milwaukee Cordless Impact Wrench (Include Battery And Charger) | Milwaukee Cordless Ratchet Wrench (Not Include Battery And Charger) | Primary Tightening Dedicated Wrench, Tatekata Ichiban (for Torshear Bolts) | Dewalt Cordless Impact Wrench (Not Include Battery And Charger) | Milwaukee Cordless Angle Impact Wrench (Naot Inclue Battery And Charger) | Milwaukee Cordless Impact Wrench-D (Not Include Battery And Charger) | Nut Rotation Angle Wrench "Turn of the Nut Tightening Wrench" | |||||||||||||||||||||||||
From | ฿ 2,067.97 | ฿ 5,385.06 | ฿ 6,932.40 | ฿ 6,422.00 | ฿ 14,323.00 | ฿ 102,580.00 Special Price On Sale Until 30/06/2024 | ฿ 21,987.00 | ฿ 6,318.00 | ฿ 107,927.06 Special Price On Sale Until 30/06/2024 | ฿ 3,786.60 | ฿ 29,297.12 Special Price On Sale Until 30/06/2024 | ฿ 4,313.68 | ฿ 7,280.00 | ฿ 16,986.13 | ฿ 127,812.79 | ฿ 25,099.00 | ฿ 9,800.00 | ฿ 14,992.41 | ฿ 32,292.00 Special Price On Sale Until 30/06/2024 | ฿ 29,253.83 Special Price On Sale Until 30/06/2024 | ฿ 6,728.00 | ฿ 49,722.00 Special Price On Sale Until 30/06/2024 | ฿ 11,506.00 | ฿ 5,000.00 | ฿ 132,991.65 Special Price On Sale Until 30/06/2024 | ฿ 109,500.00 Special Price On Sale Until 30/06/2024 | ฿ 198,807.17 Special Price On Sale Until 30/06/2024 | ฿ 29,134.78 Special Price On Sale Until 30/06/2024 | ฿ 22,744.36 Special Price On Sale Until 30/06/2024 | ฿ 39,627.00 Special Price On Sale Until 30/06/2024 | ฿ 29,420.00 Special Price On Sale Until 30/06/2024 | ฿ 50,410.00 Special Price On Sale Until 30/06/2024 | ฿ 14,859.00 Special Price On Sale Until 30/06/2024 | ฿ 61,645.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 19 Day(s) | 4 Day(s) | 4 Day(s) | 19 Day(s) | 4 Day(s) | Quote | 19 Day(s) | 4 Day(s) | 12 Day(s) | 31 Day(s) | 4 Day(s) | 4 Day(s) | 4 Day(s) | 15 Day(s) | 10 Day(s) | 19 Day(s) | 20 Day(s) | 10 Day(s) | 12 Day(s) | 40 Day(s) | 19 Day(s) | 19 Day(s) | Quote | 10 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 6 Day(s) |
Product Type | Rechargeable impact wrench | Rechargeable impact wrench | Rechargeable impact wrench | Impact Wrench | Rechargeable impact wrench | Impact Wrench | Impact Wrench | - | Impact Wrench | Rechargeable impact wrench | Rechargeable impact wrench | - | - | Impact Wrench | - | Impact Wrench | Impact Wrench | Impact Wrench | Impact Wrench | Impact Wrench | Related Components | Rechargeable impact wrench | Related Components | Related Components | Impact Wrench | Impact Wrench | Impact Wrench | Rechargeable impact wrench | Impact Wrench | - | - | - | - | Rechargeable impact wrench |
Max. Tightening Torque(N▪m) | 1,000 N·M ~ 700 N·M | 1,050 N·M ~ 760 N.M | 340 ~ 1898 | 0-475 / 610 / 745 ~ 702 / 1138 / 1627 / 1627 | 650 | - | 702 / 1138 / 1627 / 1627 | 47 ~ 81 | - | 542 ~ 1898 | - | - | 90 / 160 / 270 | - | 804 | 1180 / 1254 / 1966 / 2576 | - | - | - | 620(63.2kgf・m) | - | 750 | - | - | 600 ~ 800 | 600 ~ 800 | 540 ~ 735 | - | 360 | - | - | - | - | 804 |
Voltage(V) | 12V ~ 40V | 12V ~ 40V | 12 ~ 20 | 12 ~ 18 | 18 | Single-phase 100 ~ Single-phase 200 | 18 | 12 | Single-phase 100 ~ Single-phase 200 | 20 | 14.4 | - | 12 | - | - | 18 | - | - | - | Single-phase 100/single-phase 200 | 100 | - | 18 | 12 | Single-phase 100 | Single-phase 200 | Single-phase 100 ~ Single-phase 200 | 18 | AC100 | - | - | - | - | 36 (18+18) |
Insertion Angle(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Square drive 19 | - | 19 | - | - | - | - | - | - | 12.7 | - | - | - | - | - |
With/Without Switching (Torque / Rotations (#) /Strokes (#)) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | NA | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Charge time(min) | - | - | - | - | - | - | - | - | - | - | 60 | - | - | - | - | - | - | - | - | - | - | 55 | - | - | - | - | - | 55 | - | - | - | - | - | - |
Maximum Tightening Torque, High Speed(N▪m) | - | - | - | - | - | - | - | - | - | - | 200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 205 | - | - | - | - | - | - |
Number of load-free rotations(min-1) | 1,800 RPM ~ 3,200 RPM | 1,800 RPM ~ 3,500 RPM | 0-2850 rpm ~ 0-2000 rpm | 0-1250 / 1950 / 2575 / 1325 ~ 0-550 / 1400 / 1750 / 1750 | - | 110 | 0-800 / 1300 / 1800 / 1800 | 0-250 ~ 450 | 110 | 0-2850 rpm ~ 0-650/1040/2300 rpm | 0 to 1400 | - | 0-1550 / 2300 / 3000 | High speed: 0-2,300; Low speed 0-1900 | 14 | 600 / 700 / 900 / 1200 | 2000 | 1700 | 1400 | 1400 | - | 1900 | - | - | 19 ~ 26 | 19 ~ 26 | 17 ~ 22 | 0 to 1400 | 0 to 1600 | - | - | - | - | 14 |
No load rotation speed: High speed(min-1) | - | - | - | - | - | - | - | - | - | - | 0~2300 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0~2300 | - | - | - | - | - | - |
No load rotation speed: Low speed(min-1) | - | - | - | - | - | - | - | - | - | - | 0–1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0–1000 | - | - | - | - | - | - |
Maximum Number of Strikes(min-1) | - | - | - | - | - | - | - | - | - | - | 0~2800 | - | - | High speed: 0-2,300; Low speed 0-1800 | - | - | 2000 | 1600 | 1500 | 2000 | - | 2200 | - | - | - | - | - | 0~2800 | 0~1900 | - | - | - | - | - |
Maximum Number of Strikes, High Speed(min-1) | - | - | - | - | - | - | - | - | - | - | 0~3500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0~3500 | - | - | - | - | - | - |
Maximum Number of Strikes, Low Speed(min-1) | - | - | - | - | - | - | - | - | - | - | 0~2000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0~2000 | - | - | - | - | - | - |
Double Insulation | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Accessory | Main Unit Only | Available | Available | Main Unit Only | - | Available | Available | Main Unit Only | Available | Main Unit Only | Available | - | Main Unit Only | - | - | Main Unit Only | - | - | - | Available | - | Main Unit Only | - | - | Available | Available | Available | Available | Available | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?