(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Drills

An electric drill is a tool that attaches a drill to the tip and drills holes in wood or metal. Electric drills are available in normal shapes, with side handles, etc. The size of the hole to be drilled in what material determines the electric drill to be used. If you are drilling holes of 10 mm or more in metalworking, an electric drill with side handle of 350 W or more is suitable, and a vibration drill is suitable for drilling holes in stone, concrete, etc. The higher the power consumption, the more power. The drill tip is generally removed by turning the drill chuck with the chuck handle, but the keyless chuck can be secured by simply turning the chuck with one hand. Since there are products with a continuously variable transmission that makes it easy to determine the drilling position, products that make it easy to remove the drill, etc. it is necessary to select according to the application.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • Others
42 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Electric Drill GBM13RE

    Electric Drill GBM13RE

    BOSCH

    [Features]
    Power and performance – The qualities of a champion.
    • Powerful 600 W motor for tough applications.
    • All ball bearing construction for long lifetime.
    • High strength & precision sintered bearing bracket for precision working.
    From: ฿ 2,781.70
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pin Vise Bit (Small Diameter Drill Chuck)

    Pin Vise Bit (Small Diameter Drill Chuck)

    SUNFLAG

    [Features]
    ・ Suitable for construction work, interior work, and electrical work
    ・ It can be used for drilling ultra-fine drills
    [Applications]
    ・ Suitable for construction work, interior work, and electrical work
    From: ฿ 584.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill D6SB

    Electric Drill D6SB

    HITACHIKOKI

    Electric drill with double insulation structure.
    [Features]
    · 0.9 kg mass and light weight.
    · Metalwork 6.5 mm, woodwork 13 mm.
    · Double insulation structure.
    · Stopper set.
    [Application]
    · Ideal for drilling various metals, wood, plastics, etc.
    From: ฿ 4,354.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Keyless Drill Chuck (Ratchet Lock Mechanism)

    Keyless Drill Chuck (Ratchet Lock Mechanism)

    TRUSCO

    [Features]
    · Compatible with impact drivers. Ratchet lock mechanism prevents the tip tool from coming off and loosening.
    · The problem of biting due to strong tightening is addressed by the release nut.
    From: ฿ 1,144.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Keyless Drill Chuck

    Keyless Drill Chuck

    TRUSCO

    [Features]
    · Damage to the chuck handle is reduced thanks to the use of a strong hexagonal shank.
    [Applications]
    · Drilling work using a drill attached to a rechargeable driver, and abrasive operation using a mounted wheel.
    From: ฿ 849.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Electronic Corner Drill D10YB

    Electronic Corner Drill D10YB

    HITACHIKOKI

    Electric drill with dial type continuously variable transmission mechanism.
    [Features]
    · Max. drilling capacity: Ironwork 10 mm, woodwork 22 mm.
    · Chuck Capacity: 1.5-10 mm
    [Applications]
    · For drilling holes in various metals, wood, and plastic, etc.
    From: ฿ 13,148.34
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Keyless Drill Chuck for Electric Drill

    Keyless Drill Chuck for Electric Drill

    TOP

    [Features]
    · The deflection of drilling is little and the hex shank has excellent durability.

    · The hexagonal shank portion is 6.35 mm and can be quickly attached to an impact screwdriver for use.
    · To attach and detach the drill, just turn in manually without using the handle.
    · Made in Japan using carefully selected materials.
    · Includes a nut for unlocking the gear (EDK-1.5-13).
    · The sound notifies that the drill has been mounted (EDK-1.5-13).
    [Application]
    · The product can be mounted on the impact screwdriver, and then the round shank drill, etc. can be used.
    From: ฿ 1,134.13
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drill Chuck for Electric Drill

    Drill Chuck for Electric Drill

    TOP

    Drill chuck for electric drills that can use a round shaft drill with an impact screwdriver.
    [Features]
    · The deflection of drilling is little and the hex shank has excellent durability.
    · The excellent gripping power is achieved by tightening the attached handle.
    · The hexagonal shank portion is 6.35 mm and can be quickly attached to the impact screwdriver for use.
    · The hex shank (with screw) can be ordered as a part.
    [Application]
    · The product can be mounted on the impact screwdriver or the like, and then the round shaft drill can be used.
    From: ฿ 1,122.87
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Magnetic Drill Stand With Drill ATRA MASTER
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Portable Magnetic Drill Stand With Drill ATRA MASTER

    NITTOKOHKI

    [Features]
    · Drilling mild-steel materials.
    · Product characteristics: Model with built-in electric drill to which commercially available drills can be mounted.
    · Easy-to-use: Combines magnetic holding power with a wide positional adjustment range.
    From: ฿ 53,552.71
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Keyless Vibration Drill
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Keyless Vibration Drill

    BOSCH

    [Features]
    · Keyless vibration drill.
    · Safety clutch.
    · High power motor.
    · Automatic lock chuck.
    · Gear type 2-step variable speed.
    · Electronic continuously variable speed / forward/reverse mechanism.
    · A safety-enhanced new side handle
    From: ฿ 22,000.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pin Vise (Electric Precision Drill Chuck)

    Pin Vise (Electric Precision Drill Chuck)

    ANEX

    [Features]
    · It can be used to open small holes and as a tap holder in precision machining, building hobby items and many other applications.
    From: ฿ 755.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    drill chuck with key

    drill chuck with key

    SUNFLAG

    [Features]
    · Drilling and polishing work can be done by attaching various tip tools.
    · With chuck key.
    · Chuck adapter drive is hexagonal 6.35 mm.
    [Applications]
    · For drilling using a drill attached to a rechargeable driver, polishing using a shaft grindstone, etc.
    From: ฿ 855.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill D13SB

    Electric Drill D13SB

    HITACHIKOKI

    An electric drill that enables powerful work and comfortable drilling.
    [Features]
    ・ The taper type drill chuck allows for high-precision drilling with a small deviation between the spindle and the center of the drill chuck
    ・ Equipped with high power 860 W motor
    ・ Soft grip makes it hard to slip and easy to operate
    [Applications]
    ・ Drilling holes in various metals, wood, plastics, etc.
    From: ฿ 10,634.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drill Chuck Bit Holder - Reverse-Thread Screws for Fixing

    Drill Chuck Bit Holder - Reverse-Thread Screws for Fixing

    ANEX

    [Features]
    · Reverse-thread screws that support AKL-190E and 195E.
    From: ฿ 110.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Geared Drill D13VF
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Geared Drill D13VF

    HITACHIKOKI

    Electric drill whose rotation speed can be freely changed according to the work.
    [Features]
    · Heavy duty motor with 710 W maximum output.
    · An anti-slip soft grip.
    [Applications]
    · For drilling holes in various metals, wood, and plastic, etc.
    From: ฿ 13,930.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Keyless Drill Chuck
    Keyless Drill Chuck
    Keyless Drill Chuck

    Keyless Drill Chuck

    SUNFLAG

    [Features]
    · Drilling and polishing work can be done by attaching various tip tools.
    · Tip tool can be smoothly detached with the unlock mechanism.
    · Keyless type.
    · Chuck adapter drive is hexagonal 6.35 mm.
    [Applications]
    · Optimal for woodwork hole drilling, sandpaper polishing work with shaft, and chamfering work with a grindstone with shaft.
    From: ฿ 1,039.22
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drill Chuck with Key

    Drill Chuck with Key

    TRUSCO

    [Features]
    · Damage to the chuck handle is reduced thanks to the use of a strong hexagonal shank.
    · With chuck key.
    · Chuck adapter drive is hexagonal 6.35 mm.
    From: ฿ 836.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Keyless Drill Chuck (Hybrid Type)

    Keyless Drill Chuck (Hybrid Type)

    TRUSCO

    [Features]
    · Dual purpose type with keyless specification and release key.
    · When the drill seizes and cannot be readily removed, the impact rotation of an impact screwdriver allows removal.
    · A release key can also be used.
    [Applications]
    · Drilling work using a drill attached to a rechargeable driver, and abrasive operation using a mounted wheel.
    From: ฿ 1,096.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Keyless Drill Chuck (Simple Type)

    Keyless Drill Chuck (Simple Type)

    TRUSCO

    [Features]
    · Drilling is possible by using a drill attached to a rechargeable driver, and abrasive operation is possible by using a mounted wheel.
    · For small-diameter drills, with a simple structure.
    · The chuck can be tightened even without using a key handle.
    · Simple keyless type.
    From: ฿ 256.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Shank for Drill Chucks

    Shank for Drill Chucks

    TRUSCO

    [Features]
    · Toughened hex shank for drill chucks.
    From: ฿ 254.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Diamond Drill Bit for Porcelain Tile Set of 4

    Diamond Drill Bit for Porcelain Tile Set of 4

    BOSCH

    4-piece set of frequently used sizes in a special, tough case.
    From: ฿ 7,756.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill DW30

    Electric Drill DW30

    HITACHIKOKI

    [Features]
    · An anti-slip soft grip enables easy operation
    · Standard Type
    [Specifications]
    · Single-Speed Type
    · Power supply: 100 VAC
    · Cord Length: 5 m
    From: ฿ 8,167.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Impact Compatible Bit Replacement Type Rubber Drill Chuck
    Impact Compatible Bit Replacement Type Rubber Drill Chuck
    Impact Compatible Bit Replacement Type Rubber Drill Chuck
    Impact Compatible Bit Replacement Type Rubber Drill Chuck
    Impact Compatible Bit Replacement Type Rubber Drill Chuck

    Impact Compatible Bit Replacement Type Rubber Drill Chuck

    ANEX

    [Features]
    · Drilling is possible using a drill attached to a rechargeable driver, and grinding is possible using a shaft grindstone.
    From: ฿ 1,350.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drill V
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Drill V

    HITACHIKOKI

    [Features]
    · Perfect for waterproofing work on outer walls.
    From: ฿ 14,793.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Impact Drill, GSB16REN3

    Impact Drill, GSB16REN3

    BOSCH

    [Features]
    ·High power motor 750 W
    ·Drilling faster than before by 30%
    ·Lightweight and compact model
    ·Pot-type gear housing with increased durability
    ・ Electronic continuously variable speed
    ・ Forward/reverse rotation mechanism
    ·Easy-to-use offset side handle
    From: ฿ 12,053.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hammer Drill DV 12 V

    Hammer Drill DV 12 V

    HITACHIKOKI

    [Features]
    · One touch replacement.
    · Rotation + striking: For drilling holes in concrete, stone, tiles, etc.
    · Rotation only: For drilling metal, wood, plastic, etc.
    · Lightweight (1.4 kg) and compact for excellent operability.
    · Equipped with a hook with light.
    From: ฿ 9,940.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hammer Drill DV 16 V

    Hammer Drill DV 16 V

    HITACHIKOKI

    Electric drill capable of high-speed drilling at high power.
    [Features]
    · Lightweight (1.5 kg).
    · Compact with superior operability.
    · It can drill hard objects by operating the striking action simultaneously with rotation.
    · It can drill metal, wood, plastic and the like by rotation action only.
    [Applications]
    · Can also be used for hard workpieces such as concrete, marble, granite and tile.
    From: ฿ 11,018.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Positioning Guide of Diamond Drill Bit for Porcelain Tile

    Positioning Guide of Diamond Drill Bit for Porcelain Tile

    BOSCH

    Supports accurate positioning and vertical boring. Suction cups can be used on flat surface for fixing. The water supplied from the pump accurately cools the perforated section
    From: ฿ 1,302.59
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Drill Bit

    Diamond Drill Bit

    BOSCH

    [Features]
    · When struggling with hole drilling in hard ceramic tiles.
    · Bosch's best solution.
    · Twice the durability with the fastest drilling speed.
    · High durability is achieved with the high quality diamond at the tip of the bit.
    · Furthermore, the thin tip cutting edge allows unprecedented drilling speed without edge chipping.
    From: ฿ 1,523.06
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Cover

    Dust Cover

    BOSCH

    Cover for dust suction shank.

    [Features]
    · Supports dust suction shank
    From: ฿ 874.43
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Diamond Oil Bit for Porcelain Tile

    Diamond Oil Bit for Porcelain Tile

    BOSCH

    [Features]
    · Diamond oil bit for porcelain tiles (dedicated for rotation).
    · Cooling water and positioning guide not required. Enables easy drilling that doesn't require removal of cutting chips. Moreover, it achieved a durability of 1x.
    · The newly developed diamond oil bit cools drilled area with vegetable oil contained in the bit itself.
    From: ฿ 1,669.05
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vibrating Bit

    Vibrating Bit

    BOSCH

    Newly designed carbide tip can perform accurate positioning and rapid drilling.
    From: ฿ 320.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adapter "L Type" for Electric Screwdrivers
    Adapter "L Type" for Electric Screwdrivers
    Adapter "L Type" for Electric Screwdrivers

    Adapter "L Type" for Electric Screwdrivers

    TRUSCO

    [Features]
    · Ideal for setting screws, removal work and drilling holes in narrow corners and edges.
    · Uses a locking type bit holder that ensures secure attachment of the double headed bit. 6.35 mm hexagonal shank drill bits can also be used.
    · Compatible with impact drivers.
    [Applications]
    · Installed as an adapter for electric screwdrivers and impact drivers.
    From: ฿ 793.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill DW30B

    Electric Drill DW30B

    HITACHIKOKI

    [Features]
    · An anti-slip soft grip enables easy operation
    · Standard Type
    [Specifications]
    · Single-Speed Type
    · Power supply: 100 VAC
    · Cord Length: 5 m
    · With brake
    From: ฿ 8,785.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Drill DW30YA

    Electric Drill DW30YA

    HITACHIKOKI

    [Features]
    · Tumbler type switch makes it easy to switch between forward and reverse, for easy extraction of the drill
    [Specifications]
    · Single-Speed Type
    · Power supply: 100 VAC
    · Cord Length: 5 m
    From: ฿ 10,132.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drill Bit Sharpener BS-200

    Drill Bit Sharpener BS-200

    SK 11

    A drill bit sharpener that can easily re-polish drill blades using an existing electric drill.
    [Features]
    · Possible to easily regrind 2.0-12.5 mm ironworking drill bits.
    [Applications]
    · Dedicated for re-polishing drill bits for ironworking.
    From: ฿ 688.49
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rigid Short L Type Adapter

    Rigid Short L Type Adapter

    ANEX

    [Features]
    · Features an ultra-short magnet catch that hangs onto the screw up to the targeted location.
    From: ฿ 1,746.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drill, Two-Speed Gear
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Drill, Two-Speed Gear

    HITACHIKOKI

    [Features]
    · Adopts a doubly insulated type of structure consisting of an aluminum diecast body and a plastic inner tube.
    From: ฿ 12,058.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Drill VF
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electric Drill VF

    HITACHIKOKI

    [Features]
    · Comes with a convenient two-speed gear shift lever for low speed / high speed.
    From: ฿ 16,566.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Drill Master Drill Tool 121D Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Drill Master Drill Tool 121D Series

    AS ONE

    ·Drilling Tools for Drill Master
    From: ฿ 8,147.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rechargeable right angle drill DA332DZ

    Rechargeable right angle drill DA332DZ

    MAKITA

    [Features]
    10.8 V sliding type.
    It has a short head height of 63 mm and a center height of 23.5 mm.
    It comes with the BL1015 battery, DC10SA charger, and a case.
    It comes with the LED light, stepless speed change, forward / reverse dual use, brake, and a plastic case.
    With the stepless speed change function, the speed can be changed depending on the degree to which you hold the switch.
    From: ฿ 9,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact PCB Drill
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Compact PCB Drill

    RS Pro

    Compact miniature drill for use on Printed Circuit Boards (PCB) or other close up detailed work.
    Low vibration
    Egonomic design
    850mm power lead
    From: ฿ 2,180.08
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Chuck capacity(mm)
Number Of Rotations(min⁻¹ (times/min))
Power Supply(V)
Drilling Capacity: Ironwork(mm)
Power Consumption(W)
Current(A)
Drilling Capacity: Woodwork(mm)
You can add up to 6 items per a category to the compare list.
Electric Drill GBM13RE
You can add up to 6 items per a category to the compare list.
Pin Vise Bit (Small Diameter Drill Chuck)
You can add up to 6 items per a category to the compare list.
Electric Drill D6SB
You can add up to 6 items per a category to the compare list.
Keyless Drill Chuck (Ratchet Lock Mechanism)
You can add up to 6 items per a category to the compare list.
Keyless Drill Chuck
You can add up to 6 items per a category to the compare list.
Electronic Corner Drill D10YB
You can add up to 6 items per a category to the compare list.
Keyless Drill Chuck for Electric Drill
You can add up to 6 items per a category to the compare list.
Drill Chuck for Electric Drill
You can add up to 6 items per a category to the compare list.
Sale
Portable Magnetic Drill Stand With Drill ATRA MASTER
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Keyless Vibration Drill
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Pin Vise (Electric Precision Drill Chuck)
You can add up to 6 items per a category to the compare list.
drill chuck with key
You can add up to 6 items per a category to the compare list.
Electric Drill D13SB
You can add up to 6 items per a category to the compare list.
Drill Chuck Bit Holder - Reverse-Thread Screws for Fixing
You can add up to 6 items per a category to the compare list.
Sale
Geared Drill D13VF
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Keyless Drill Chuck
Keyless Drill Chuck
Keyless Drill Chuck
You can add up to 6 items per a category to the compare list.
Drill Chuck with Key
You can add up to 6 items per a category to the compare list.
Keyless Drill Chuck (Hybrid Type)
You can add up to 6 items per a category to the compare list.
Keyless Drill Chuck (Simple Type)
You can add up to 6 items per a category to the compare list.
Shank for Drill Chucks
You can add up to 6 items per a category to the compare list.
Diamond Drill Bit for Porcelain Tile Set of 4
You can add up to 6 items per a category to the compare list.
Electric Drill DW30
You can add up to 6 items per a category to the compare list.
Impact Compatible Bit Replacement Type Rubber Drill Chuck
Impact Compatible Bit Replacement Type Rubber Drill Chuck
Impact Compatible Bit Replacement Type Rubber Drill Chuck
Impact Compatible Bit Replacement Type Rubber Drill Chuck
Impact Compatible Bit Replacement Type Rubber Drill Chuck
You can add up to 6 items per a category to the compare list.
Sale
Electric Drill V
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Impact Drill, GSB16REN3
You can add up to 6 items per a category to the compare list.
Hammer Drill DV 12 V
You can add up to 6 items per a category to the compare list.
Hammer Drill DV 16 V
You can add up to 6 items per a category to the compare list.
Positioning Guide of Diamond Drill Bit for Porcelain Tile
You can add up to 6 items per a category to the compare list.
Diamond Drill Bit
You can add up to 6 items per a category to the compare list.
Dust Cover
You can add up to 6 items per a category to the compare list.
Diamond Oil Bit for Porcelain Tile
You can add up to 6 items per a category to the compare list.
Vibrating Bit
You can add up to 6 items per a category to the compare list.
Adapter "L Type" for Electric Screwdrivers
Adapter "L Type" for Electric Screwdrivers
Adapter "L Type" for Electric Screwdrivers
You can add up to 6 items per a category to the compare list.
Electric Drill DW30B
You can add up to 6 items per a category to the compare list.
Electric Drill DW30YA
You can add up to 6 items per a category to the compare list.
Drill Bit Sharpener BS-200
You can add up to 6 items per a category to the compare list.
Rigid Short L Type Adapter
You can add up to 6 items per a category to the compare list.
Sale
Electric Drill, Two-Speed Gear
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Electric Drill VF
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Drill Master Drill Tool 121D Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Rechargeable right angle drill DA332DZ
You can add up to 6 items per a category to the compare list.
Sale
Compact PCB Drill
Until 30/06/2024
Brand

BOSCH

SUNFLAG

HITACHIKOKI

TRUSCO

TRUSCO

HITACHIKOKI

TOP

TOP

NITTOKOHKI

BOSCH

ANEX

SUNFLAG

HITACHIKOKI

ANEX

HITACHIKOKI

SUNFLAG

TRUSCO

TRUSCO

TRUSCO

TRUSCO

BOSCH

HITACHIKOKI

ANEX

HITACHIKOKI

BOSCH

HITACHIKOKI

HITACHIKOKI

BOSCH

BOSCH

BOSCH

BOSCH

BOSCH

TRUSCO

HITACHIKOKI

HITACHIKOKI

SK 11

ANEX

HITACHIKOKI

HITACHIKOKI

AS ONE

MAKITA

RS Pro

Product Series

Electric Drill GBM13RE

Pin Vise Bit (Small Diameter Drill Chuck)

Electric Drill D6SB

Keyless Drill Chuck (Ratchet Lock Mechanism)

Keyless Drill Chuck

Electronic Corner Drill D10YB

Keyless Drill Chuck for Electric Drill

Drill Chuck for Electric Drill

Portable Magnetic Drill Stand With Drill ATRA MASTER

Keyless Vibration Drill

Pin Vise (Electric Precision Drill Chuck)

drill chuck with key

Electric Drill D13SB

Drill Chuck Bit Holder - Reverse-Thread Screws for Fixing

Geared Drill D13VF

Keyless Drill Chuck

Drill Chuck with Key

Keyless Drill Chuck (Hybrid Type)

Keyless Drill Chuck (Simple Type)

Shank for Drill Chucks

Diamond Drill Bit for Porcelain Tile Set of 4

Electric Drill DW30

Impact Compatible Bit Replacement Type Rubber Drill Chuck

Electric Drill V

Impact Drill, GSB16REN3

Hammer Drill DV 12 V

Hammer Drill DV 16 V

Positioning Guide of Diamond Drill Bit for Porcelain Tile

Diamond Drill Bit

Dust Cover

Diamond Oil Bit for Porcelain Tile

Vibrating Bit

Adapter "L Type" for Electric Screwdrivers

Electric Drill DW30B

Electric Drill DW30YA

Drill Bit Sharpener BS-200

Rigid Short L Type Adapter

Electric Drill, Two-Speed Gear

Electric Drill VF

Drill Master Drill Tool 121D Series

Rechargeable right angle drill DA332DZ

Compact PCB Drill

From

฿ 2,781.70

฿ 584.00

฿ 4,354.00

฿ 1,144.00

฿ 849.00

฿ 13,148.34

฿ 1,134.13

฿ 1,122.87

฿ 53,552.71

Special Price

On Sale Until 30/06/2024

฿ 22,000.00

Special Price

On Sale Until 30/06/2024

฿ 755.00

฿ 855.00

฿ 10,634.00

฿ 110.00

฿ 13,930.00

Special Price

On Sale Until 30/06/2024

฿ 1,039.22

฿ 836.00

฿ 1,096.67

฿ 256.00

฿ 254.00

฿ 7,756.00

฿ 8,167.00

฿ 1,350.58

฿ 14,793.00

Special Price

On Sale Until 30/06/2024

฿ 12,053.00

฿ 9,940.00

฿ 11,018.00

฿ 1,302.59

฿ 1,523.06

฿ 874.43

฿ 1,669.05

฿ 320.00

฿ 793.00

฿ 8,785.00

฿ 10,132.00

฿ 688.49

฿ 1,746.67

฿ 12,058.00

Special Price

On Sale Until 30/06/2024

฿ 16,566.00

Special Price

On Sale Until 30/06/2024

฿ 8,147.00

Special Price

On Sale Until 30/06/2024

฿ 9,999.00

฿ 2,180.08

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 1 Day(s) 12 Day(s) Same day Same day 10 Day(s) 12 Day(s) 1 Day(s) 40 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 13 Day(s) 10 Day(s) 5 Day(s) Same day Same day Same day Same day 19 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 14 Day(s) 19 Day(s) 12 Day(s) 19 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 31 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) Quote 8 Day(s)
Product TypeElectric drillElectric drill-Electric drillElectric drill-Parts for electric drillsParts for electric drillsElectric drillElectric impact drillParts for electric drillsElectric drill-Parts for electric drills-Electric drillElectric drillElectric drillElectric drillElectric drillParts for electric drills-Parts for electric drills / Battery pack and chargerElectric impact drillElectric impact drillElectric impact drillElectric impact drillParts for electric drillsParts for electric drillsParts for electric drillsParts for electric drills-Electric drill--Parts for electric drillsParts for electric drillsElectric drillElectric impact drill-Electric drill-
Chuck capacity(mm)--0.5 to 6.5 ~ 1.0 to 10 (1.5 to 10)0.8~10 ~ 1.5 to 130.8~101.5 to 101.0~10.01.0~10.0---1.0~10.0 ~ 2.0 to 13.01.2 to 13-2.0 to 13.01.0~10.0 ~ 1.5 to 131.5 to 10 ~ 1.5 to 131.5 to 101.5 to 6.5--1.5 to 131.0~10.0 ~ 1.5 to 131.5 to 13-1.0~10.01.5 to 13------1.5 to 131.5 to 13--1.5 to 131.5 to 13-1.5 to 10-
Number Of Rotations(min⁻¹ (times/min))0~2600-2500 ~ 4300--500~2300--1,7000~900/3000--1200-0~850------1200-0 to 1,4000 to 3,2500~29000~2900------12001200--High Speed 0 to 2,900 / Low Speed 0 to 1,000High Speed 0 to 2,900 / Low Speed 0 to 1,000-0 to 1,100-
Power Supply(V)100-Single-phase 100--Single-phase 100--100 V AC, 50/60 Hz100--Single-phase 100-Single-phase 100------Single-phase 100-Single-Phase 100100 (50-60 Hz)Single-phase 100Single-phase 100------Single-phase 100Single-phase 100--Single-Phase 100Single-Phase 100-Direct current 10.8 (sliding type)-
Drilling Capacity: Ironwork(mm)13-6.5 ~ 10--10--ø1013--13-13------13-13-1013------1313--High Speed 8 / Low Speed 13High Speed 8 / Low Speed 13-10-
Power Consumption(W)600-240 ~ 450--500--390920--860-710------860-710750 390590------860860--820820---
Current(A)--2.5 ~ 4.7--5.3--4.1---9-7.5------9-7.5-4.16.2------99--8.68.6---
Drilling Capacity: Woodwork(mm)30-9 ~ 25--22---40--36-32------36-30-1525------3636--High Speed 25 / Low Speed 40High Speed 25 / Low Speed 40-12-

Loading...

  1. 1

Related Categories to Electric Drills