(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polishers

Polishers are machines that rotate a disk-shaped pad or buff to efficiently clean or polish. They are used when polishing automobiles or for uses including polishing floors, stairs, and hallway handrails. They are separated into AC-powered and rechargeable types, and there are 3 types of rotation: single-action where polishing is done with a single type of rotation, gear action where polishing is done by adding irregular rotational movement, and double-action where polishing is done by rotational movement and eccentric movement. Features include different polishing force and being for scratch removal, intermediate finishing, and final finishing. There are 2 types of buff attached to polishers: wool and sponge (urethane) materials. Wool, with the high polishing ability and excellent cutting capabilities come in 2 types: hard and soft. The sponginess of urethane material has less polishing ability than wool, but does not scratch as easily. They are separated by grain roughness into medium, fine, uneven fine type, extra fine, and ultra-fine particle.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • Others
110 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sander Polisher RSE-1250

    Sander Polisher RSE-1250

    RYOBI

    High power, yet lightweight and easy-to-use polisher.
    [Features]
    · Random Orbit Sander that is less prone to uneven sanding, with rotation and eccentric movement.
    · Includes a rotation speed adjustment dial to enable the rotation to be changed to match the application.
    [Applications]
    · Can be used for woodworking/furniture/craftwork floor polishing, peeling paint off sheet metal, polishing and grinding automobiles/boats, etc.
    From: ฿ 4,926.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    electronic polisher

    electronic polisher

    COMPACT TOOL

    Electronic control type device so rotation speed does not go down even when using heavy loads, with easy speed adjustment between high speed and slow speed operation using a button.
    From: ฿ 15,187.99
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Gear Action Polisher
    From: ฿ 19,359.91
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander polisher Escargot (ø 100) diamond tip type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander polisher Escargot (ø 100) diamond tip type

    TOMOSADA

    [Features]
    · With intake and exhaust function, work can easily proceed without requiring a dust collector.
    [Applications]
    · Wall and floor polishing.
    · Cutting of paving stone, flat plate, granite curbstones, brick, clay brick, interlocking blocks (ILB) and other stone material
    From: ฿ 29,727.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander polisher Escargot (ø 100)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander polisher Escargot (ø 100)

    TOMOSADA

    [Features]
    · With intake and exhaust function, work can easily proceed without requiring a dust collector.
    [Applications]
    · Wall and floor polishing.
    · Cutting of paving stone, flat plate, granite curbstones, brick, clay brick, interlocking blocks (ILB) and other stone material
    From: ฿ 24,051.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander polisher Escargot (ø 125) diamond cup type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander polisher Escargot (ø 125) diamond cup type

    TOMOSADA

    [Features]
    · With intake and exhaust function, work can easily proceed without requiring a dust collector.
    [Applications]
    · Wall and floor polishing.
    · Cutting of paving stone, flat plate, granite curbstones, brick, clay brick, interlocking blocks (ILB) and other stone material
    From: ฿ 34,424.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander polisher Escargot (ø 125)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander polisher Escargot (ø 125)

    TOMOSADA

    [Features]
    · With intake and exhaust function, work can easily proceed without requiring a dust collector.
    [Applications]
    · Wall and floor polishing.
    · Cutting of paving stone, flat plate, granite curbstones, brick, clay brick, interlocking blocks (ILB) and other stone material
    From: ฿ 23,076.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cordless Sander/Polishers (Not include battery and charger)
    From: ฿ 22,694.83
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electronic Polisher SP13V/SP18VB
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Electronic Polisher SP13V/SP18VB

    HITACHIKOKI

    Polisher with a strong 1,200 W motor and excellent durability.
    [Features]
    · Employs a strong motor with excellent durability.
    · Variable speed type with selectable rotational speed according to work. Employs constant speed control.
    · Employs a spindle lock. Includes air cover.
    [Application]
    · Ideal for metal products such as vehicles, elevators, refrigerators, washing machines, and medical devices, etc., finishing of painted surfaces, and polishing.
    · Useful for polishing the lacquered finish surface of wooden products such as furniture and furnishings, etc.
    · Ideal for polishing synthetic resins and ebonite products.
    · Useful for finishing a plate metal coating, etc.
    From: ฿ 12,635.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander Polisher PE-1400/2100
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander Polisher PE-1400/2100

    RYOBI

    [Features]
    · Equipped with a feedback circuit that keeps the rotational speed from dropping even under load.
    PE-1400
    · Low-speed type that emphasizes the use in the low rotation region.
    · Lightweight compact body ideal for those who focus on workability.
    · Highly durable cord holder that is hard to bend.
    · Equipped with a wear and crack prevention protector that is strong against ground contact.
    PE-2100
    · Ideal for polishing hard coating with different cuts.
    · Maximize the compound performance.
    [Application]
    · Ideal for polishing, finishing, and burnishing the coted surfaces of cars and burnishing furniture and resin products.
    From: ฿ 15,975.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sponge Buff (Hook-and-Loop Type)

    Sponge Buff (Hook-and-Loop Type)

    RYOBI

    Hook-and-loop type sponge buff for handheld sander polisher.
    [Features]
    · Corresponds to handheld sander polisher (PE-1400/PE-2010/PE-2100).
    · Use it in combination with the pad assembly.
    · Soft type with outer diameter of 180 mm.
    [Application]
    · Convenient for waxing and compound polishing.
    From: ฿ 1,232.91
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Fiber Buff 6611970

    Chemical Fiber Buff 6611970

    RYOBI

    [Specifications]
    · Chemical fiber buff 6611970
    · Applicable Model PE-1400
    · PE-2010
    · PE-2100
    From: ฿ 1,152.70
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Buff for Handheld Sander Polisher

    Buff for Handheld Sander Polisher

    RYOBI

    [Application]
    · B-AE23132/B-AE 23133: For waxing and compound polishing.
    · B-AE23134: Paint finish.
    From: ฿ 1,253.16
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander polisher Escargot (ø 100) diamond cup type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander polisher Escargot (ø 100) diamond cup type

    TOMOSADA

    [Features]
    · With intake and exhaust function, work can easily proceed without requiring a dust collector.
    [Applications]
    · Wall and floor polishing.
    · Cutting of paving stone, flat plate, granite curbstones, brick, clay brick, interlocking blocks (ILB) and other stone material
    From: ฿ 30,045.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sander polisher Escargot (ø 150) diamond cup type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Sander polisher Escargot (ø 150) diamond cup type

    TOMOSADA

    [Features]
    · With intake and exhaust function, work can easily proceed without requiring a dust collector.
    [Applications]
    · Wall and floor polishing.
    · Cutting of paving stone, flat plate, granite curbstones, brick, clay brick, interlocking blocks (ILB) and other stone material
    From: ฿ 23,676.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Pack (for S-Cargo)

    Paper Pack (for S-Cargo)

    TOMOSADA

    [Features]
    · High-performance paper bag that has good breathability and makes it difficult for dust to escape.
    [Applications]
    · S-Cargo Replacement Paper Pack
    From: ฿ 906.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Random Orbital Sander (Dust Collection Type) Polishing Sponge

    Random Orbital Sander (Dust Collection Type) Polishing Sponge

    BOSCH

    [Features]
    It is perfect for waxing.
    The attachment and detachment method is a hook-and-loop style type.
    1 pc. included.
    [Applications]
    For wax coating, etc.
    From: ฿ 460.94
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Random Orbital Sander (Dust Collection Type) Polishing Felt

    Random Orbital Sander (Dust Collection Type) Polishing Felt

    BOSCH

    [Features]
    · A clean and polished finish can be obtained.
    [Applications]
    · For wood and metal finish polishing.
    From: ฿ 419.04
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Random Orbital Sander (Dust Collection Type) Lamb's Wool Bonnet

    Random Orbital Sander (Dust Collection Type) Lamb's Wool Bonnet

    BOSCH

    [Features]
    High-quality luster can be achieved.
    The attachment and detachment method is a hook-and-loop tape type.
    1 pc. included.
    [Applications]
    For polishing, etc.
    From: ฿ 456.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Engraver Engraver Carbide Point

    Electric Engraver Engraver Carbide Point

    BOSCH

    [Features]
    · Can be used to engrave pictures and characters on metal/glass/wood/plastic/leather, etc.
    [Applications]
    · For Engraving
    From: ฿ 291.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Engraver Engraver Diamond Point

    Electric Engraver Engraver Diamond Point

    BOSCH

    [Features]
    · Can be used to engrave pictures and characters on metal/glass/wood/plastic/leather, etc.
    [Applications]
    · For Engraving
    From: ฿ 1,748.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Pad EA162KF-1

    Replacement Pad EA162KF-1

    ESCO

    【Product Specifications】
    ・Spare Hook And Loop Type Sponge
    ・Sponge Dia …190mm
    ・Magic Part Dia. …150mm
    ・Thickness …50mm
    From: ฿ 1,404.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-120

    Disk Paper with Hole (Hook and Loop Type) EA162KW-120【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#120
    ・Qty. per unit…50 pcs
    From: ฿ 2,345.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-120A

    Disk Paper with Hole (Hook and Loop Type) EA162KW-120A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#120
    ・Qty. per unit…10 pcs
    From: ฿ 565.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-240

    Disk Paper with Hole (Hook and Loop Type) EA162KW-240【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#240
    ・Qty. per unit…50 pcs
    From: ฿ 2,345.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-240A

    Disk Paper with Hole (Hook and Loop Type) EA162KW-240A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#240
    ・Qty. per unit…10 pcs
    From: ฿ 565.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-40

    Disk Paper with Hole (Hook and Loop Type) EA162KW-40【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#40
    ・Qty. per unit…50 pcs
    From: ฿ 3,314.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-40A

    Disk Paper with Hole (Hook and Loop Type) EA162KW-40A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#40
    ・Qty. per unit…10 pcs
    From: ฿ 739.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-60

    Disk Paper with Hole (Hook and Loop Type) EA162KW-60【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#60
    ・Qty. per unit…50 pcs
    From: ฿ 3,125.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-60A

    Disk Paper with Hole (Hook and Loop Type) EA162KW-60A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#60
    ・Qty. per unit…10 pcs
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-80

    Disk Paper with Hole (Hook and Loop Type) EA162KW-80【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#80
    ・Qty. per unit…50 pcs
    From: ฿ 2,880.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper with Hole (Hook and Loop Type) EA162KW-80A

    Disk Paper with Hole (Hook and Loop Type) EA162KW-80A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#80
    ・Qty. per unit…10 pcs
    From: ฿ 637.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-120

    Disk Paper (Hook and Loop Type) EA162KX-120【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#120
    ・Qty. per unit…50 pcs
    From: ฿ 4,002.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-120A

    Disk Paper (Hook and Loop Type) EA162KX-120A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#120
    ・Qty. per unit…10 pcs
    From: ฿ 890.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-240

    Disk Paper (Hook and Loop Type) EA162KX-240【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#240
    ・Qty. per unit…50 pcs
    From: ฿ 4,002.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-240A

    Disk Paper (Hook and Loop Type) EA162KX-240A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#240
    ・Qty. per unit…10 pcs
    From: ฿ 890.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-40

    Disk Paper (Hook and Loop Type) EA162KX-40【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#40
    ・Qty. per unit…50 pcs
    From: ฿ 4,624.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-40A

    Disk Paper (Hook and Loop Type) EA162KX-40A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#40
    ・Qty. per unit…10 pcs
    From: ฿ 1,029.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-60

    Disk Paper (Hook and Loop Type) EA162KX-60【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#60
    ・Qty. per unit…50 pcs
    From: ฿ 4,435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-60A

    Disk Paper (Hook and Loop Type) EA162KX-60A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#60
    ・Qty. per unit…10 pcs
    From: ฿ 985.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-80

    Disk Paper (Hook and Loop Type) EA162KX-80【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#80
    ・Qty. per unit…50 pcs
    From: ฿ 4,254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KX-80A

    Disk Paper (Hook and Loop Type) EA162KX-80A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#80
    ・Qty. per unit…10 pcs
    From: ฿ 949.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA162KY-60A

    Disk Paper (Hook and Loop Type) EA162KY-60A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For grinding of metal, woodwork and other grinding works
    ・Grits…#60
    ・Qty. per unit…10 pcs
    From: ฿ 580.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Wool Bonnet EA809PB-10

    Hook and Loop Type Wool Bonnet EA809PB-10

    ESCO

    【Product Specifications】
    ・Dia.-125mm (140)mm
    ・Artificial wool
    ・Attach this to the dia. 125mm hook & loop type pad.
    From: ฿ 532.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Cotton Bonnet EA809PB-11

    Hook and Loop Type Cotton Bonnet EA809PB-11【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm (140)mm
    ・Material-Towel cloth
    ・For wipe-out of furniture and automobile after waxing, and metal product polishing
    From: ฿ 950.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Corduroy Bonnet EA809PB-13

    Hook and Loop Type Corduroy Bonnet EA809PB-13【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia. -125 (140)mm
    ・Material-Corduroy
    ・For wipe-out of furniture and automobile after waxing, and metal product polishing
    From: ฿ 532.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    125mm Electronic Polisher EA809PD-2
    Until 30/06/2024

    Sale
    Until 30/06/2024

    125mm Electronic Polisher EA809PD-2

    ESCO

    【Product Specifications】
    ・Power source-100VAC, 1,010W
    ・RPM-600 to 2,000rpm
    ・With variable speed
    ・Pad dia.-125mm (Hook & loop type)
    ・Pad mounting screw dia.-M12 x P1.75
    ・Dim.-230 x 214(H)mm
    ・Weight-2.2kg
    ・Cord length-5m
    ・Body double insulation structure
    ・Attachable parts-Dia. 125 to 150mm sponge (Hook & loop type), dia. 125mm sand paper (Hook & loop type), dia. 125mm (wool) bonnet (Strap type and hook & loop type), dia. 125mm buffs and felt (Strap type and hook & loop type)※Use the hook & looptype sponge such as EA809XD-11A (P.785) when attaching the strap type wool bonnet or buffs that needs some thickness.
    From: ฿ 20,834.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    150mm Electronic Polisher EA809PE-2
    Until 30/06/2024

    Sale
    Until 30/06/2024

    150mm Electronic Polisher EA809PE-2

    ESCO

    【Product Specifications】
    ・Power source-100VAC, 1,010W
    ・RPM-600 to 2,000rpm
    ・Variable speed
    ・Pad dia.-150mm (Hook & loop type)
    ・Pad mounting screw dia.-M16 x P2.0
    ・Dim.-230 x 214(H)mm
    ・Weight-2.2kg
    ・Cord length-5m
    ・Body double insulation structure
    ・Attachable parts-Dia. 150 to dia. 185mm sponge (Hook & loop type), sand paper (Hook & loop type), dia. 180mm wool bonnet (Hook & loop type and strap type), dia. 180mm buffs (Hook & loop type and strap type)※Use EA809XE-20A (P.786) (Hook & loop type sponge) when attaching the strap type wool bonnet or buffs that needs some thickness.
    From: ฿ 20,834.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    125mm Sander Polisher EA809PH-1

    125mm Sander Polisher EA809PH-1

    ESCO

    【Product Specifications】
    ・Power source-100VAC, 230W
    ・RPM-12000rpm
    ・Paper dim.-125mm(Hook & loop type)
    ・Weight-1.4kg
    ・Accessories-Sanding paper AP60, 120, 240 (Each 2 pcs),dust bag
    ・Cord length-2.5m
    From: ฿ 6,374.40
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magic Type Sponge EA809XD-11A

    Magic Type Sponge EA809XD-11A

    ESCO

    【Product Specifications】
    ・Thickness-20mm
    ・Use this along with a wool bonnet or buff, etc. with a dia. 125 to 150mm strap.
    From: ฿ 1,122.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knitted Buff EA809XD-12

    Knitted Buff EA809XD-12【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・Front side-Towel cloth (Fine)
    ・For wiping of compound and wax
    ・Attach to a dia. 125mm sponge or a screwdriver pad.
    From: ฿ 2,735.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sandpaper (hook-and-loop style)

    Sandpaper (hook-and-loop style)【20 Pieces Per Package】

    ESCO

    [Features]
    20 pieces of sandpaper with a diameter of 125 mm and a magic attachment method.
    From: ฿ 1,122.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wool Bonnet (Strap Type) EA809XD-13

    Wool Bonnet (Strap Type) EA809XD-13

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・Natural wool, which reduces hairball generation and ensures beautiful finish
    ・Attach to a dia. 125mm sponge or a rubber pad.
    From: ฿ 1,249.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Buff (Strap Type) EA809XD-14

    Cotton Buff (Strap Type) EA809XD-14【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・Front side-Towel cloth (Corse)
    ・For wiping of compound and wax
    ・Attach to a dia. 125mm sponge or a rubber pad.
    From: ฿ 1,369.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Sand Paper EA809XD-40

    Hook and Loop Type Sand Paper EA809XD-40【20 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・Grits…#40
    ・Qty. per unit…20 pcs
    From: ฿ 1,617.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Sand Paper EA809XD-80

    Hook and Loop Type Sand Paper EA809XD-80【20 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・Grits…#80
    ・Qty. per unit…20 pcs
    From: ฿ 1,327.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magic Type Sponge EA809XE-20A

    Magic Type Sponge EA809XE-20A

    ESCO

    【Product Specifications】
    ・Thickness-43mm
    ・Use this along with a wool bonnet or buff, etc. with a dia. 170 to 180mm strap.
    From: ฿ 1,549.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knitted Buff (Strap Type) EA809XE-21

    Knitted Buff (Strap Type) EA809XE-21【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・OD-180mm
    ・Front side-Towel cloth (Fine)
    ・Attach to a dia. 150mm sponge or a screwdriver pad.
    ・For wiping of compound and wax
    From: ฿ 2,982.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wool Bonnet (Strap Type) EA809XE-22

    Wool Bonnet (Strap Type) EA809XE-22

    ESCO

    【Product Specifications】
    ・OD-180mm
    ・Attach to a dia. 150mm sponge or a screwdriver pad.
    ・Natural wool, which reduces hairball generation and ensures beautiful finish
    From: ฿ 1,762.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Buff (Strap Type) EA809XE-23

    Cotton Buff (Strap Type) EA809XE-23【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・OD-180mm
    ・Front side-Towel cloth (Corse)
    ・For wiping of compound and wax
    ・Attach to a dia. 150mm sponge or a screwdriver pad.
    From: ฿ 1,694.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    127mm [Fine] Disk Paper (5 Pcs) EA809XE-261

    127mm [Fine] Disk Paper (5 Pcs) EA809XE-261【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-127mm
    ・Abrasive-Oxidized aluminum
    ・For removal of foreign particles in finishing of various types of surface, finishing of artificial marble, transparency finishing of acrylic glass, and removal of foreign objects on LCD or plastic surfaces
    ・Grits-#400
    ・Color-Green
    From: ฿ 2,635.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    127mm [Fine] Disk Paper (5 Pcs) EA809XE-262

    127mm [Fine] Disk Paper (5 Pcs) EA809XE-262【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-127mm
    ・Abrasive-Oxidized aluminum
    ・For removal of foreign particles in finishing of various types of surface, finishing of artificial marble, transparency finishing of acrylic glass, and removal of foreign objects on LCD or plastic surfaces
    ・Grits-#800
    ・Color-Red
    From: ฿ 2,229.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    127mm [Fine] Disk Paper (5 Pcs) EA809XE-263

    127mm [Fine] Disk Paper (5 Pcs) EA809XE-263【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-127mm
    ・Abrasive-Oxidized aluminum
    ・For removal of foreign particles in finishing of various types of surface, finishing of artificial marble, transparency finishing of acrylic glass, and removal of foreign objects on LCD or plastic surfaces
    ・Grits-#1800
    ・Color-Light blue
    From: ฿ 2,229.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    127mm [Fine] Disk Paper (5 Pcs) EA809XE-264

    127mm [Fine] Disk Paper (5 Pcs) EA809XE-264【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-127mm
    ・Abrasive-Oxidized aluminum
    ・For removal of foreign particles in finishing of various types of surface, finishing of artificial marble, transparency finishing of acrylic glass, and removal of foreign objects on LCD or plastic surfaces
    ・Grits-#3000
    ・Color-Orange
    From: ฿ 2,229.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-321

    76x102mm Sand Paper (5 Pcs) EA809XE-321【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#80
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-322

    76x102mm Sand Paper (5 Pcs) EA809XE-322【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#100
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-323

    76x102mm Sand Paper (5 Pcs) EA809XE-323【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#120
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-324

    76x102mm Sand Paper (5 Pcs) EA809XE-324【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#150
    From: ฿ 204.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-325

    76x102mm Sand Paper (5 Pcs) EA809XE-325【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#180
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-326

    76x102mm Sand Paper (5 Pcs) EA809XE-326【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#220
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-327

    76x102mm Sand Paper (5 Pcs) EA809XE-327【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#320
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-328

    76x102mm Sand Paper (5 Pcs) EA809XE-328【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76 x 102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Sand paper
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#400
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-331

    76x102mm Sand Paper (5 Pcs) EA809XE-331【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76×102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Polyester film
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#600
    From: ฿ 197.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-332

    76x102mm Sand Paper (5 Pcs) EA809XE-332【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76×102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Polyester film
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#800
    From: ฿ 197.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    76x102mm Sand Paper (5 Pcs) EA809XE-333

    76x102mm Sand Paper (5 Pcs) EA809XE-333【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-76×102mm
    ・Abrasive-Oxidized aluminum
    ・Base-Polyester film
    ・Not much attention is required on the positions of the disk pad and the disk holes when attaching this sheet.
    ・Efficient disposition of grinding waste to prevent clogging, achieving durability of good performance and long lifetime
    ・Grits-#1000
    From: ฿ 197.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Pad Set EA809XG-1A

    Hook and Loop Type Pad Set EA809XG-1A

    ESCO

    【Product Specifications】
    ・Dia. 125mm (6mm shaft) hook & loop type pad
    ・Handle for manual operation
    ・125mm hook & loop type bonnet (EA809XG-5)
    ・125mm hook & loop type sander buff (EA809XG-4)
    ・125mm hook & loop type paper (#80, #120, #240, 1 pc each)
    ・For electric drill, and manual operation
    From: ฿ 2,070.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Sander Buff EA809XG-4

    Hook and Loop Type Sander Buff EA809XG-4【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-Dia. 125mm
    ・Grits-#600 equivalent (Fine)
    ・Proper RPM-1,500 to 2,400 rpm
    ・For hairline processing of metal, dirt and rust removal, and burr removal of wood and plywood
    From: ฿ 594.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Bonnet EA809XG-5

    Hook and Loop Type Bonnet EA809XG-5

    ESCO

    【Product Specifications】
    ・Dia.-Dia. 125mm
    ・Material-Pure wool
    ・For polishing of automobile, furniture, floor, leather, etc.
    From: ฿ 1,882.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Sponge EA809ZB-11

    Hook and Loop Type Sponge EA809ZB-11

    ESCO

    【Product Specifications】
    ・Dia.-125mm x 20(T)mm(Hook & loop part: dia. 125mm)
    ・Material-Nylon (Saffron pile)
    ・Convenient for waxing and smoothing by its fine and soft texture
    From: ฿ 414.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Sponge EA809ZB-12

    Hook and Loop Type Sponge EA809ZB-12

    ESCO

    【Product Specifications】
    ・Dia.-125mm x 30(T)mm(Hook & loop part: dia. 125mm)
    ・Material-Urethane (ester family)
    ・Good oil resistance and suitable for wax smoothing
    From: ฿ 312.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Sponge EA809ZB-13

    Hook and Loop Type Sponge EA809ZB-13

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 125mm x 40(T)mm(Hook & loop part: dia. 100mm)
    ・Material-Urethane (ester family)
    ・High density, high rebound and fine. Suitable for wax smoothing
    From: ฿ 275.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Felt EA809ZB-15

    Hook and Loop Type Felt EA809ZB-15

    ESCO

    【Product Specifications】
    ・Dia.-125mm
    ・Thickness-10mm
    ・Suitable for pointing and polishing of furniture and wood product, and metal surface polishing
    From: ฿ 450.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sponge EA809ZB-16

    Sponge EA809ZB-16

    ESCO

    【Product Specifications】
    ・Size …Dia 125mm
    ・Material …Urethane (Ester System )
    ・Superior In Its Oil Resistance, And Is Appropriate For Rubbing In Wax.
    ・The shape …Female Male
    ・Thickness …40mm
    From: ฿ 392.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Sponge Buff EA809ZB-2

    Hook and Loop Type Sponge Buff EA809ZB-2

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 185mm x 40(T)mm
    ・Hook & loop type
    ・Material-Urethane
    ・Its fine sponge is suitable for wax smoothing.
    ・Specific to super fine and super fine particle compound
    From: ฿ 1,752.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Wool Buff EA809ZB-5

    Hook and Loop Type Wool Buff EA809ZB-5【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 170mm x 15(T) mm
    ・For polish
    ・With tapered wool buff, even corner depth can be polished.
    ・Since using the special urethane material, this buff has toughness and high grinding performance.
    ・Since the bristle tip is cut, finish with tiny polishing scratches is available.
    ・Surface cleaning, surface treatment
    From: ฿ 4,319.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook and Loop Type Wool Buff EA809ZB-6

    Hook and Loop Type Wool Buff EA809ZB-6【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 170mm x 15(T)mm
    ・For finishing
    ・Finish for light-colored vehicle
    ・With tapered wool buff, even corner depth can be polished.
    ・Suitable for polishing of line parts and R surfaces because of flexible urethane material that can avoid deep buff yarn from catching.
    ・Surface cleaning, surface treatment, reduction of sanding scratches
    From: ฿ 4,319.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Step-Down Transformer EA815ZF-1
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Step-Down Transformer EA815ZF-1

    ESCO

    【Product Specifications】
    ・Volume-2.0kVA
    ・Input voltage-AC200V
    ・Output voltage-AC100V
    ・Output electric socket-2 pcs
    ・Size-200x165x176(H)mm
    ・Weight-9.5kg
    ・Only for indoor step-down
    From: ฿ 13,892.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA818MF-8

    Disk Paper (Hook and Loop Type) EA818MF-8【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For EA818MF-10 ,Old model EA818MF
    ・Grits…#320
    ・Qty. per unit…5 pcs
    From: ฿ 667.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disk Paper (Hook and Loop Type) EA818MF-9

    Disk Paper (Hook and Loop Type) EA818MF-9【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dia.-150mm
    ・For EA818MF-10 , Old model EA818MF
    ・Grits…#400
    ・Qty. per unit…5 pcs
    From: ฿ 667.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pad Stand EA899MW-102

    Pad Stand EA899MW-102

    ESCO

    【Product Specifications】
    ・Use it with any of EA899MW-201 to -203.
    ・Stand to install pad on polisher
    ・Specification-Stand for fitting pad
    ・Qty. per unit-1 pc
    From: ฿ 11,950.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Number Of Rotations(min⁻¹)
Power Supply(V)
Current(A)
Power Consumption(W)
You can add up to 6 items per a category to the compare list.
Sander Polisher RSE-1250
You can add up to 6 items per a category to the compare list.
electronic polisher
You can add up to 6 items per a category to the compare list.
Electric Gear Action Polisher
You can add up to 6 items per a category to the compare list.
Sale
Sander polisher Escargot (ø 100) diamond tip type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Sander polisher Escargot (ø 100)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Sander polisher Escargot (ø 125) diamond cup type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Sander polisher Escargot (ø 125)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Cordless Sander/Polishers (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
Sale
Electronic Polisher SP13V/SP18VB
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Sander Polisher PE-1400/2100
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sponge Buff (Hook-and-Loop Type)
You can add up to 6 items per a category to the compare list.
Chemical Fiber Buff 6611970
You can add up to 6 items per a category to the compare list.
Buff for Handheld Sander Polisher
You can add up to 6 items per a category to the compare list.
Sale
Sander polisher Escargot (ø 100) diamond cup type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Sander polisher Escargot (ø 150) diamond cup type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Paper Pack (for S-Cargo)
You can add up to 6 items per a category to the compare list.
Random Orbital Sander (Dust Collection Type) Polishing Sponge
You can add up to 6 items per a category to the compare list.
Random Orbital Sander (Dust Collection Type) Polishing Felt
You can add up to 6 items per a category to the compare list.
Random Orbital Sander (Dust Collection Type) Lamb's Wool Bonnet
You can add up to 6 items per a category to the compare list.
Electric Engraver Engraver Carbide Point
You can add up to 6 items per a category to the compare list.
Electric Engraver Engraver Diamond Point
You can add up to 6 items per a category to the compare list.
Replacement Pad EA162KF-1
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-120
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-120A
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-240
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-240A
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-40
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-40A
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-60
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-60A
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-80
You can add up to 6 items per a category to the compare list.
Disk Paper with Hole (Hook and Loop Type) EA162KW-80A
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-120
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-120A
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-240
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-240A
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-40
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-40A
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-60
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-60A
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-80
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KX-80A
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA162KY-60A
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Wool Bonnet EA809PB-10
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Cotton Bonnet EA809PB-11
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Corduroy Bonnet EA809PB-13
You can add up to 6 items per a category to the compare list.
Sale
125mm Electronic Polisher EA809PD-2
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
150mm Electronic Polisher EA809PE-2
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
125mm Sander Polisher EA809PH-1
You can add up to 6 items per a category to the compare list.
Magic Type Sponge EA809XD-11A
You can add up to 6 items per a category to the compare list.
Knitted Buff EA809XD-12
You can add up to 6 items per a category to the compare list.
Sandpaper (hook-and-loop style)
You can add up to 6 items per a category to the compare list.
Wool Bonnet (Strap Type) EA809XD-13
You can add up to 6 items per a category to the compare list.
Cotton Buff (Strap Type) EA809XD-14
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Sand Paper EA809XD-40
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Sand Paper EA809XD-80
You can add up to 6 items per a category to the compare list.
Magic Type Sponge EA809XE-20A
You can add up to 6 items per a category to the compare list.
Knitted Buff (Strap Type) EA809XE-21
You can add up to 6 items per a category to the compare list.
Wool Bonnet (Strap Type) EA809XE-22
You can add up to 6 items per a category to the compare list.
Cotton Buff (Strap Type) EA809XE-23
You can add up to 6 items per a category to the compare list.
127mm [Fine] Disk Paper (5 Pcs) EA809XE-261
You can add up to 6 items per a category to the compare list.
127mm [Fine] Disk Paper (5 Pcs) EA809XE-262
You can add up to 6 items per a category to the compare list.
127mm [Fine] Disk Paper (5 Pcs) EA809XE-263
You can add up to 6 items per a category to the compare list.
127mm [Fine] Disk Paper (5 Pcs) EA809XE-264
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-321
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-322
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-323
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-324
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-325
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-326
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-327
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-328
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-331
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-332
You can add up to 6 items per a category to the compare list.
76x102mm Sand Paper (5 Pcs) EA809XE-333
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Pad Set EA809XG-1A
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Sander Buff EA809XG-4
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Bonnet EA809XG-5
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Sponge EA809ZB-11
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Sponge EA809ZB-12
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Sponge EA809ZB-13
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Felt EA809ZB-15
You can add up to 6 items per a category to the compare list.
Sponge EA809ZB-16
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Sponge Buff EA809ZB-2
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Wool Buff EA809ZB-5
You can add up to 6 items per a category to the compare list.
Hook and Loop Type Wool Buff EA809ZB-6
You can add up to 6 items per a category to the compare list.
Sale
Step-Down Transformer EA815ZF-1
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA818MF-8
You can add up to 6 items per a category to the compare list.
Disk Paper (Hook and Loop Type) EA818MF-9
You can add up to 6 items per a category to the compare list.
Pad Stand EA899MW-102
Brand

RYOBI

COMPACT TOOL

COMPACT TOOL

TOMOSADA

TOMOSADA

TOMOSADA

TOMOSADA

MAKITA

HITACHIKOKI

RYOBI

RYOBI

RYOBI

RYOBI

TOMOSADA

TOMOSADA

TOMOSADA

BOSCH

BOSCH

BOSCH

BOSCH

BOSCH

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Sander Polisher RSE-1250

electronic polisher

Electric Gear Action Polisher

Sander polisher Escargot (ø 100) diamond tip type

Sander polisher Escargot (ø 100)

Sander polisher Escargot (ø 125) diamond cup type

Sander polisher Escargot (ø 125)

Cordless Sander/Polishers (Not include battery and charger)

Electronic Polisher SP13V/SP18VB

Sander Polisher PE-1400/2100

Sponge Buff (Hook-and-Loop Type)

Chemical Fiber Buff 6611970

Buff for Handheld Sander Polisher

Sander polisher Escargot (ø 100) diamond cup type

Sander polisher Escargot (ø 150) diamond cup type

Paper Pack (for S-Cargo)

Random Orbital Sander (Dust Collection Type) Polishing Sponge

Random Orbital Sander (Dust Collection Type) Polishing Felt

Random Orbital Sander (Dust Collection Type) Lamb's Wool Bonnet

Electric Engraver Engraver Carbide Point

Electric Engraver Engraver Diamond Point

Replacement Pad EA162KF-1

Disk Paper with Hole (Hook and Loop Type) EA162KW-120【50 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-120A【10 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-240【50 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-240A【10 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-40【50 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-40A【10 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-60【50 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-60A【10 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-80【50 Pieces Per Package】

Disk Paper with Hole (Hook and Loop Type) EA162KW-80A【10 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-120【50 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-120A【10 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-240【50 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-240A【10 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-40【50 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-40A【10 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-60【50 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-60A【10 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-80【50 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KX-80A【10 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA162KY-60A【10 Pieces Per Package】

Hook and Loop Type Wool Bonnet EA809PB-10

Hook and Loop Type Cotton Bonnet EA809PB-11【2 Pieces Per Package】

Hook and Loop Type Corduroy Bonnet EA809PB-13【2 Pieces Per Package】

125mm Electronic Polisher EA809PD-2

150mm Electronic Polisher EA809PE-2

125mm Sander Polisher EA809PH-1

Magic Type Sponge EA809XD-11A

Knitted Buff EA809XD-12【10 Pieces Per Package】

Sandpaper (hook-and-loop style)【20 Pieces Per Package】

Wool Bonnet (Strap Type) EA809XD-13

Cotton Buff (Strap Type) EA809XD-14【10 Pieces Per Package】

Hook and Loop Type Sand Paper EA809XD-40【20 Pieces Per Package】

Hook and Loop Type Sand Paper EA809XD-80【20 Pieces Per Package】

Magic Type Sponge EA809XE-20A

Knitted Buff (Strap Type) EA809XE-21【10 Pieces Per Package】

Wool Bonnet (Strap Type) EA809XE-22

Cotton Buff (Strap Type) EA809XE-23【10 Pieces Per Package】

127mm [Fine] Disk Paper (5 Pcs) EA809XE-261【5 Pieces Per Package】

127mm [Fine] Disk Paper (5 Pcs) EA809XE-262【5 Pieces Per Package】

127mm [Fine] Disk Paper (5 Pcs) EA809XE-263【5 Pieces Per Package】

127mm [Fine] Disk Paper (5 Pcs) EA809XE-264【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-321【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-322【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-323【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-324【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-325【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-326【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-327【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-328【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-331【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-332【5 Pieces Per Package】

76x102mm Sand Paper (5 Pcs) EA809XE-333【5 Pieces Per Package】

Hook and Loop Type Pad Set EA809XG-1A

Hook and Loop Type Sander Buff EA809XG-4【2 Pieces Per Package】

Hook and Loop Type Bonnet EA809XG-5

Hook and Loop Type Sponge EA809ZB-11

Hook and Loop Type Sponge EA809ZB-12

Hook and Loop Type Sponge EA809ZB-13

Hook and Loop Type Felt EA809ZB-15

Sponge EA809ZB-16

Hook and Loop Type Sponge Buff EA809ZB-2

Hook and Loop Type Wool Buff EA809ZB-5【2 Pieces Per Package】

Hook and Loop Type Wool Buff EA809ZB-6【2 Pieces Per Package】

Step-Down Transformer EA815ZF-1

Disk Paper (Hook and Loop Type) EA818MF-8【5 Pieces Per Package】

Disk Paper (Hook and Loop Type) EA818MF-9【5 Pieces Per Package】

Pad Stand EA899MW-102

From

฿ 4,926.67

฿ 15,187.99

฿ 19,359.91

฿ 29,727.00

Special Price

On Sale Until 30/06/2024

฿ 24,051.00

Special Price

On Sale Until 30/06/2024

฿ 34,424.00

Special Price

On Sale Until 30/06/2024

฿ 23,076.00

Special Price

On Sale Until 30/06/2024

฿ 22,694.83

฿ 12,635.00

Special Price

On Sale Until 30/06/2024

฿ 15,975.00

Special Price

On Sale Until 30/06/2024

฿ 1,232.91

฿ 1,152.70

฿ 1,253.16

฿ 30,045.00

Special Price

On Sale Until 30/06/2024

฿ 23,676.00

Special Price

On Sale Until 30/06/2024

฿ 906.00

฿ 460.94

฿ 419.04

฿ 456.75

฿ 291.67

฿ 1,748.33

฿ 1,404.00

฿ 2,345.00

฿ 565.00

฿ 2,345.00

฿ 565.00

฿ 3,314.00

฿ 739.00

฿ 3,125.00

฿ 695.00

฿ 2,880.00

฿ 637.00

฿ 4,002.00

฿ 890.00

฿ 4,002.00

฿ 890.00

฿ 4,624.00

฿ 1,029.00

฿ 4,435.00

฿ 985.00

฿ 4,254.00

฿ 949.00

฿ 580.00

฿ 532.00

฿ 950.00

฿ 532.00

฿ 20,834.00

Special Price

On Sale Until 30/06/2024

฿ 20,834.00

Special Price

On Sale Until 30/06/2024

฿ 6,374.40

฿ 1,122.00

฿ 2,735.00

฿ 1,122.00

฿ 1,249.00

฿ 1,369.00

฿ 1,617.00

฿ 1,327.00

฿ 1,549.00

฿ 2,982.00

฿ 1,762.00

฿ 1,694.00

฿ 2,635.00

฿ 2,229.00

฿ 2,229.00

฿ 2,229.00

฿ 240.00

฿ 240.00

฿ 240.00

฿ 204.00

฿ 240.00

฿ 240.00

฿ 240.00

฿ 240.00

฿ 197.00

฿ 197.00

฿ 197.00

฿ 2,070.00

฿ 594.00

฿ 1,882.00

฿ 414.00

฿ 312.00

฿ 275.00

฿ 450.00

฿ 392.00

฿ 1,752.00

฿ 4,319.00

฿ 4,319.00

฿ 13,892.00

Special Price

On Sale Until 30/06/2024

฿ 667.00

฿ 667.00

฿ 11,950.00

Days to Ship Quote 12 Day(s) 12 Day(s) 19 Day(s) 12 Day(s) 19 Day(s) 19 Day(s) 4 Day(s) 12 Day(s) 1 Day(s) 31 Day(s) 31 Day(s) 12 Day(s) 19 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 22 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 20 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 12 Day(s)
Number Of Rotations(min⁻¹)6000-12000800 to 16005009000900090009000500 RPM600-2000650-2000---90009000---------------------------------------------------------------------------
Power Supply(V)AC100AC100AC100AC100AC100AC100AC100Battery 18V x 2 (36V)Single-phase 100Single-phase 100---AC100AC100---------------------------------------------------------------------------
Current(A)3.39.54.57777-10.611.7---77---------------------------------------------------------------------------
Power Consumption(W)300900430660660660660-10101100---660660---------------------------------------------------------------------------

Loading...

Related Categories to Polishers