(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanders (Electric)

A sander (electric) is an electric tool that polishes wood and metal by vibrating a sanding disk with sandpaper. It can also be used to remove paint and rust. There are various kinds of tools such as orbital sanders, random sanders and delta sanders. Orbital sanders have square sanding disks and are suitable for base treatment before painting and removing wax from flooring. Random sanders have circular sanding disks and can approach grinding operations when used with coarse sandpaper. They are used for base treatment before painting and for removing rust from metal. Delta sanders have triangular sanding disks and can polish small parts such as angles and corners. They are used for polishing and burnishing wood and tiles.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • Others
92 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Grinder(Not Include Battery And Charger)

    Dewalt Cordless Grinder(Not Include Battery And Charger)

    DEWALT

    CORDLESS GRINDER

    Brushless motor of the angle grinder requires no brush changes.DEWALT grinder's brake stops wheel in 2 seconds or less on average Kickback Brake engages when a pinch, stall, or bind-up event is sensed and the electronic brake engages with maximum force to quickly stop the wheel, reduce the movement of the metal grinder and shut the grinder off Power Loss Reset prevents accidental restarts following a power disruption when the tool is left in the "on" position

    From: ฿ 4,718.69
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)
    CORDLESS ANGLE GRINDERS (Not include battery and charger)

    CORDLESS ANGLE GRINDERS (Not include battery and charger)

    MAKITA

    CORDLESS ANGLE GRINDERS "MAKITA"

    - High durability with advanced protection against heat and dust

    - Active feedback sensors shut down the tool in the event of a kickback

     -Enhanced safety features including an electric brake, soft start and anti-restart

    - Improved heat dissipation capacity allows for continuous heavy duty use

    From: ฿ 3,375.08
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)
    CORDLESS ANGLE GRINDERS (Include battery and charger)

    CORDLESS ANGLE GRINDERS (Include battery and charger)

    MAKITA

    CORDLESS ANGLE GRINDERS "MAKITA"

    - High durability with advanced protection against heat and dust

    - Active feedback sensors shut down the tool in the event of a kickback

     -Enhanced safety features including an electric brake, soft start and anti-restart

    - Improved heat dissipation capacity allows for continuous heavy duty use

    From: ฿ 10,153.05
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Polishing Sander 7403
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Polishing Sander 7403

    3M

    Low-speed single-action rotary sander developed for compounding- coated surfaces.
    From: ฿ 28,716.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Grinder (Include Battery And Charger)

    Dewalt Cordless Grinder (Include Battery And Charger)

    DEWALT

    CORDLESS GRINDER

    Brushless motor of the angle grinder requires no brush changes.DEWALT grinder's brake stops wheel in 2 seconds or less on average Kickback Brake engages when a pinch, stall, or bind-up event is sensed and the electronic brake engages with maximum force to quickly stop the wheel, reduce the movement of the metal grinder and shut the grinder off Power Loss Reset prevents accidental restarts following a power disruption when the tool is left in the "on" position

    From: ฿ 9,320.87
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Milwaukee Cordless Angle Grinders (Not Include Battery And Charger)

    Milwaukee Cordless Angle Grinders (Not Include Battery And Charger)

    MILWAUKEE ELE

    CORDLESS ANGLE GRINDERS

    CORDLESS ANGLE GRINDERS is highly flexible battery system: Compatible with all MILWAUKEE™ M18™ lithium batteries and 100% Tool Free: Make all accessory changes and guard adjustments without a wrench for increased productivity

    From: ฿ 6,250.47
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Clean sanding double action sander - non-dust collector type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Clean sanding double action sander - non-dust collector type

    3M

    Compact and Easy-to-Hold design ideal for extended periods of work.
    From: ฿ 15,589.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS SANDER POLISHER (Include battery and charger)

    CORDLESS SANDER POLISHER (Include battery and charger)

    MAKITA

    A MAKITA CORDLESS SANDER POLISHER

    A Powerful Cordless Sander Polisher from Makita

    A Cordless Sander Polisher is designed to be lightweight and maneuverability

    Compact design to be more comfortable when using in narrow space

    2 Speed selection (High/Low)

    Applicable pad diameter: 46 and 75 mm

    From: ฿ 16,560.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Finishing Sander
    Finishing Sander
    Finishing Sander
    Finishing Sander

    Finishing Sander

    MAKITA

    [Features]
    · For finish polishing and glazing work.
    · Free grasping and excellent workability. Rising operability & stable feel.
    · Excellent stability. Body with a low center of gravity.
    · Self dust collection function and dust bag.
    · Even easier paper replacement with the lever type clamp.

    From: ฿ 2,145.35
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wool Bonnet (2 Pieces Included)

    Wool Bonnet (2 Pieces Included)【2 Pieces Per Package】

    BOSCH

    Glazing accessory for the Random Action Sander.
    From: ฿ 1,340.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Buffing Sander
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Buffing Sander

    3M

    Although small and lightweight, it retains a large eccentricity, enabling both improved work performance and high polishing power.
    From: ฿ 32,666.67
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Filter Bag

    Filter Bag

    3M

    Replacement filter bag for dust-collecting types.
    From: ฿ 373.34
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Polisher(Not Include Battery And Charger)

    Dewalt Cordless Polisher(Not Include Battery And Charger)

    DEWALT

    CORDLESS POLISHER

    These product is 18V dual action polisher is the perfect cordless solution for polishing applications powered by a powerful brushless motor to prevent stalling in heavy use. To achieve the best finish possible the features a free rotating drive to stop the pad when too much pressure is applied, a 15mm throw to remove more material in less time, variable speed control and the 18V XR battery is rotated 90° to avoid contact with the surface. Bare unit, batteries and charger sold separately.

    From: ฿ 5,388.63
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Orbit Sander (Not Include Battery And Charger)

    Dewalt Cordless Orbit Sander (Not Include Battery And Charger)

    DEWALT

    CORDLESS ORBIT SANDER

    • Variable speed to match the speed to the application.
    • Texturized rubber overmold grip for more comfortable sanding
    • Low height gets you closer to the work surface for more control when sanding.
    • Brushless motor provides long run time.
    • Replaceable 8-hole hook-and-loop sanding pad for quick, easy paper changing.
    • Ergonomic design makes sanding more comfortable.
    From: ฿ 4,310.90
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Milwaukee Cordless Sander Polisher (Not Include Battery And Charger)

    Milwaukee Cordless Sander Polisher (Not Include Battery And Charger)

    MILWAUKEE ELE

    CORDLESS SANDER POLISHER

    CORDLESS SANDER POLISHER is optimized to provide the fastest and most precise detail work, the new tool performs the work of two tools in one by easily switching between polishing and sanding modes.CORDLESS SANDER POLISHER is the perfect complement to a full size polisher for a faster finish. Featuring Dual Mode Control and a variable speed trigger,the CORDLESS SANDER POLISHER delivers increased user control, regardless of the application. A tool-free accessory change allows the user to quickly change between polishing and sanding accessories.

    From: ฿ 3,631.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Sander SV12SG

    Mini Sander SV12SG

    HITACHIKOKI

    Sander (electric) with an easy-to-grasp large soft grip.
    [Features]
    · Large soft grip used.
    · Dust bag is used.
    · Uses pad hole collection method.
    · Lightweight, compact, and high power at 200 W.
    [Applications]
    · Ideal for woodwork product surface finishing.
    · Useful for undercoating finishing of woodwork and sheet metal coated products.
    From: ฿ 5,548.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handheld Sander SV13YB

    Handheld Sander SV13YB

    HITACHIKOKI

    [Features]
    · The rotary motion and eccentric motion enables high grinding ability.
    · A large soft grip gentle on the hands.
    · Clean finishing with little unevenness.
    From: ฿ 6,087.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sand Paper Set EA809XC-20

    Sand Paper Set EA809XC-20【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Set details-#60×3 pcs、#120×3 pcs、#240×4 pcs
    From: ฿ 494.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Mini-Sander EA809XK

    Electric Mini-Sander EA809XK

    ESCO

    【Product Specifications】
    ・Motor-100VAC, 200W
    ・RPM-14000rpm
    ・Paper dim.-Triangle: 96 x 96mmRectangle: 110 x 100mm
    ・Body dim.-305 x 110 x 133mm
    ・Weight-1.0kg
    ・Accessories-Sand paper #100/Rectangle (EA809XK-100S) x 1 pc,Sand paper #100/Triangle (EA809XK-100T) x 2 pcs
    ・With lightweight compact, a dust collecting function
    ・Cord length-2.5m
    ・Applicable dust collection machine-EA899AH-2 (P.823): connectable without adapter
    From: ฿ 10,129.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dewalt Cordless Sander(Not Include Battery And Charger)

    Dewalt Cordless Sander(Not Include Battery And Charger)

    DEWALT

    CORDLESS SANDER

    Features Brushless motor offering superb runtime and durability Wireless technology gives you more freedom, and Wireless Tool Control allows cord free connectivity to WTC-equipped DeWalt dust extractors Textured anti-slip upper and body handles provide unparalleled comfort and control Dust sealed switch for added durability Sealed bearings and components for longer product life Two planar balance weights balance the tool, meaning less vibration for less fatigue Hook and loop pad allows quick change of sheets of paper, provides better dust extraction and increases sanding efficiency Airlock adaptor connects directly to DeWalt's Airlock System forming a secure.

    From: ฿ 4,543.93
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curved Surface Adapter for Random Action Sander φ125 mm (with Dust Collection Holes)

    Curved Surface Adapter for Random Action Sander φ125 mm (with Dust Collection Holes)

    BOSCH

    Accessory used for the GEX 125AVE and the former GEX 125AC/MF types.
    From: ฿ 476.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For Random Action Sanders, Sanding Paper ø125 mm

    For Random Action Sanders, Sanding Paper ø125 mm【1-5 Pieces Per Package】

    BOSCH

    An accessory for GEX 125AVE and the former GEX 125AC/MF. For polishing, peeling paint and preventing clogging in wood and metal.
    From: ฿ 440.96
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For Random Action Sanders, Sanding Paper ø150 (diameter 150 mm)

    For Random Action Sanders, Sanding Paper ø150 (diameter 150 mm)【5 Pieces Per Package】

    BOSCH

    Sanding paper for dust collecting random action sanders.
    [Features]
    · Hook-and-loop type capable of collecting dust (perforated) and preventing clogging.
    [Application]
    · For polishing and peeling paint on soft wood, metal, etc.
    From: ฿ 483.81
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Angle Sander

    Mini Angle Sander

    OFFICE MINE

    [Features]
    A compact, lightweight electric sander that can be used with a wide variety of abrasives due to its low rotation speed.
    From: ฿ 8,793.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polishing Felt

    Polishing Felt【2 Pieces Per Package】

    BOSCH

    Wood/metal finish polishing accessory for the Random Action Sander.
    From: ฿ 1,086.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Curved Surface Adapter 150 mmφ (with Hole for Dust Suction)

    Curved Surface Adapter 150 mmφ (with Hole for Dust Suction)

    BOSCH

    [Features]
    · Accessory for the Random Action Sander.
    · Hook-and-loop type.
    From: ฿ 496.36
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Wheel Pad

    Rubber Wheel Pad

    BOSCH

    [Features]
    · Accessory for the Random Action Sander.
    · For polishing curved surfaces
    From: ฿ 1,950.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Orbital Air Sander 20431
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Orbital Air Sander 20431

    3M

    Compact and Easy-to-Hold design ideal for extended periods of work. Compact filter pack to improve your working environment. Dust collecting type.
    From: ฿ 18,870.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Clean Sanding Double-Action Sander, Dust-Collecting Type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Clean Sanding Double-Action Sander, Dust-Collecting Type

    3M

    Compact, easy-to-grip, lightweight design, ideal for work over long time periods. ​Dust collecting type, with compact filter bag, to improve work site environments.
    From: ฿ 15,999.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sanding Disc Pad

    Sanding Disc Pad

    3M

    [Features]
    · Disc pad used in combination with 125 mm diameter disc.
    From: ฿ 1,806.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Buffing Pad

    Buffing Pad

    3M

    Wave-shaped buff suppresses heat production when in use, and is long-lasting. With moderate hardness, provides both excellent polishing and finish.
    From: ฿ 313.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Central Soft Pad

    Central Soft Pad

    3M

    [Features]
    · Disc pad used in combination with 125 mm diameter disc.
    From: ฿ 570.12
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dustproof Mini Sander BO4565

    Dustproof Mini Sander BO4565

    MAKITA

    Outstandingly low vibration with a balancer structure. Vibration value is reduced by approximately 50%, and grinding rate is improved by approximately 50%.
    From: ฿ 4,342.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Random Orbit Sander BO5030

    Random Orbit Sander BO5030

    MAKITA

    Grinding rate 20% up. (Compared with manufacturer's conventional model) Eccentric and rotational motion enable high polishing performance and a beautiful finish.
    From: ฿ 7,049.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Random Orbit Sander BO5041

    Random Orbit Sander BO5041

    MAKITA

    Outstanding operability and powerful polishing. Can be held in any way, for an enhanced sense of use.
    From: ฿ 6,265.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Curved Surface Fine Sander for Curved And Rough Surfaces
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Curved Surface Fine Sander for Curved And Rough Surfaces

    TOKYO AUTOMACH

    Can grind 2 or 3 surfaces simultaneously whether curved or uneven surfaces or short corners because it absorbs shocks. Can perform high-speed finish polishing of any curved surfaces or uneven parts of machine/woodworking products.
    From: ฿ 24,979.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sanding Pad

    Sanding Pad

    YANASE

    [Features]
    · FRP specifications with high strength and superb elasticity.
    From: ฿ 1,023.62
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Sponge Pad for W Action Sander 50

    Replacement Sponge Pad for W Action Sander 50

    YANASE

    [Features]
    · Standard accessory pads.
    · Hook and Loop type.
    From: ฿ 811.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    125mm Random Action Sander with Dust Collection EA809PW-1A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    125mm Random Action Sander with Dust Collection EA809PW-1A

    ESCO

    【Product Specifications】
    ・Power supply-100V・350W
    ・RPM-5500 to 12000rpm
    ・Paper dim.-Dia. 125 , dia.150mm(hook & loop type)
    ・Dim.-409×197mm
    ・Weight-2.4kg
    ・Cord length-4m
    ・Electric variable speed、idling function
    ・Possible to select dia.125mm or dia.150mm rubber pad
    ・Accessories-Sanding paper dia. 125mm , dia. 150mm(#120) each 1 pc
    ・Replacement carbon brush-EA813BZ-3
    From: ฿ 22,787.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High-Speed Thunder EA809XA-1

    High-Speed Thunder EA809XA-1

    ESCO

    【Product Specifications】
    ・Power Supply …100V・220W・2.5A
    ・Rotation Speed …11,500rpm
    ・Paper Size…Clamp Formula :93×228mm、Hook And Loop system :94×186mm
    ・With Double insulation, dust collection function.
    ・Body Size …248×93×160(H)mm
    ・Code Length …2.5mWeight …1.7kg
    ・Accessories …For Woodwork Paper (#100)、Hook And Loop system For Woodwork Paper Holey (#100)×Each 1Sheet 、Dust Collection Nozzle
    ・Both Clamp-type And Hook and Loop Fastener -type Papers Can Be Used
    ・Micro-stick pad adoption.
    ・The BasePart Is Made Of Die-cast Aluminum Of Superior Stiffness And Therefore Stable Work Can Be Ensured
    ・The Clamp Will Firmly Hold The Sandpaper
    ・Spare Carbon brush …EA813RA-13
    From: ฿ 8,145.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XC-1

    High Pitch Paper (Hook and Loop Type) EA809XC-1【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-100 x 180mm
    ・Grits…#40
    ・Qty. per unit…50 pcs
    From: ฿ 4,270.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XC-2

    High Pitch Paper (Hook and Loop Type) EA809XC-2【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-100 x 180mm
    ・Grits…#60
    ・Qty. per unit…50 pcs
    From: ฿ 4,024.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sand Paper (6 Pcs) EA809XC-21

    Sand Paper (6 Pcs) EA809XC-21【6 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For grinding metal, wood, and plastic; for grind shaping, and removing rust, paint, and dirt
    ・Dim.-93 x 228mm (per 1 pc)
    ・Grits-#60 (coarse)
    ・Qty. per unit-6 pcs
    From: ฿ 334.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sand Paper (6 Pcs) EA809XC-22

    Sand Paper (6 Pcs) EA809XC-22【6 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For grinding metal, wood, and plastic; for grind shaping, and removing rust, paint, and dirt
    ・Dim.-93 x 228mm (per 1 pc)
    ・Grits-#120 (medium)
    ・Qty. per unit-6 pcs
    From: ฿ 334.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sand Paper (6 Pcs) EA809XC-23

    Sand Paper (6 Pcs) EA809XC-23【6 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For grinding metal, wood, and plastic; for grind shaping, and removing rust, paint, and dirt
    ・Dim.-93 x 228mm (per 1 pc)
    ・Grits-#240 (fine)
    ・Qty. per unit-6 pcs
    From: ฿ 334.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XC-3

    High Pitch Paper (Hook and Loop Type) EA809XC-3【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-100 x 180mm
    ・Grits…#80
    ・Qty. per unit…50 pcs
    From: ฿ 3,772.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti Clogging Sand Paper (6 Pcs) EA809XC-30

    Anti Clogging Sand Paper (6 Pcs) EA809XC-30【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Set details-#80×3 pcs、#150×3 pcs、#240×4 pcs
    From: ฿ 334.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti Clogging Sand Paper (6 Pcs) EA809XC-31

    Anti Clogging Sand Paper (6 Pcs) EA809XC-31【6 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For grinding general wood, metal, paint surfaces, and resin; for grind shaping
    ・Dim.-93 x 228mm (per 1 pc)
    ・Grits-#80 (coarse)
    ・Qty. per unit-6 pcs
    From: ฿ 269.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti Clogging Sand Paper (6 Pcs) EA809XC-32

    Anti Clogging Sand Paper (6 Pcs) EA809XC-32【6 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For grinding general wood, metal, paint surfaces, and resin; for grind shaping
    ・Dim.-93 x 228mm (per 1 pc)
    ・Grits-#150 (medium)
    ・Qty. per unit-6 pcs
    From: ฿ 269.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti Clogging Sand Paper (6 Pcs) EA809XC-33

    Anti Clogging Sand Paper (6 Pcs) EA809XC-33【6 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For grinding general wood, metal, paint surfaces, and resin; for grind shaping
    ・Dim.-93 x 228mm (per 1 pc)
    ・Grits-#240 (fine)
    ・Qty. per unit-6 pcs
    From: ฿ 269.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XC-4

    High Pitch Paper (Hook and Loop Type) EA809XC-4【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-100 x 180mm
    ・Grits…#100
    ・Qty. per unit…50 pcs
    From: ฿ 3,519.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XC-5

    High Pitch Paper (Hook and Loop Type) EA809XC-5【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-100 x 180mm
    ・Grits…#120
    ・Qty. per unit…50 pcs
    From: ฿ 3,519.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XC-6

    High Pitch Paper (Hook and Loop Type) EA809XC-6【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-100 x 180mm
    ・Grits…#180
    ・Qty. per unit…50 pcs
    From: ฿ 3,519.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XC-7

    High Pitch Paper (Hook and Loop Type) EA809XC-7【50 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-100 x 180mm
    ・Grits…#240
    ・Qty. per unit…50 pcs
    From: ฿ 3,519.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-1

    High Pitch Paper (Hook and Loop Type) EA809XE-1【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#40
    ・Qty. per unit…100 pcs
    ・It is able to dry-sanding
    From: ฿ 4,624.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-10

    High Pitch Paper (Hook and Loop Type) EA809XE-10【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#320
    ・Qty. per unit…100 pcs
    ・It is able to dry-and-wet-sanding
    From: ฿ 3,125.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-10A

    High Pitch Paper (Hook and Loop Type) EA809XE-10A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#320
    ・Qty. per unit…10 pcs
    ・It is able to dry-and-wet-sanding.
    From: ฿ 349.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-1A

    High Pitch Paper (Hook and Loop Type) EA809XE-1A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#40
    ・Qty. per unit…10 pcs
    ・It is able to dry-sanding.
    From: ฿ 515.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-2

    High Pitch Paper (Hook and Loop Type) EA809XE-2【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#60
    ・Qty. per unit…100 pcs
    ・It is able to dry-sanding.
    From: ฿ 4,002.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    75mm Adhesive Roll Paper EA809XE-216

    75mm Adhesive Roll Paper EA809XE-216

    ESCO

    【Product Specifications】
    ・Silicon carbide abrasive
    ・Without liner, with paste
    ・Cut it into appropriate length for use
    ・Grits-#320
    ・Length-40m
    From: ฿ 4,992.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-2A

    High Pitch Paper (Hook and Loop Type) EA809XE-2A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#60
    ・Qty. per unit…10 pcs
    ・It is able to dry-sanding.
    From: ฿ 450.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-3A

    High Pitch Paper (Hook and Loop Type) EA809XE-3A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#80
    ・Qty. per unit…10 pcs
    ・It is able to dry-sanding.
    From: ฿ 392.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper

    High Pitch Paper【100 Pieces Per Package】

    ESCO

    [Features]
    High-pitch paper that can be sharpened.
    [Applications]
    It can be used for metal, woodwork, and various other polishing work.
    From: ฿ 3,125.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-4A

    High Pitch Paper (Hook and Loop Type) EA809XE-4A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#100
    ・Qty. per unit…10 pcs
    ・It is able to dry-sanding.
    From: ฿ 349.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-5

    High Pitch Paper (Hook and Loop Type) EA809XE-5【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#120
    ・Qty. per unit…100 pcs
    ・It is able to dry-and-wet-sanding.
    From: ฿ 3,125.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-5A

    High Pitch Paper (Hook and Loop Type) EA809XE-5A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#120
    ・Qty. per unit…10 pcs
    ・It is able to dry-and-wet-sanding.
    From: ฿ 349.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-7

    High Pitch Paper (Hook and Loop Type) EA809XE-7【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#180
    ・Qty. per unit…100 pcs
    ・It is able to dry-and-wet-sanding.
    From: ฿ 3,125.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-7A

    High Pitch Paper (Hook and Loop Type) EA809XE-7A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#180
    ・Qty. per unit…10 pcs
    ・It is able to dry-and-wet-sanding.
    From: ฿ 349.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Pitch Paper (Hook and Loop Type) EA809XE-8A

    High Pitch Paper (Hook and Loop Type) EA809XE-8A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 110mm
    ・Grits…#240
    ・Qty. per unit…10 pcs
    ・It is able to dry-and-wet-sanding.
    From: ฿ 349.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Sander EA809XF-2

    Mini Sander EA809XF-2

    ESCO

    【Product Specifications】
    ・Weight-0.9kg
    ・Pad dim.-105 x 75mm
    ・Motor-100VAC, 100W
    ・RPM-10,000rpm
    ・Cord length-2m
    ・With dust collecting function
    ・Dim.-74 x 130 x 119(H)mm
    ・Paper dim.-140 x 75mm (Clamp type), 100 x 75mm (Hook & loop type type)
    ・Accessories-#100 hook & loop type paper for woodwork x 1 pc, dust collection nozzle
    From: ฿ 7,857.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Mini Sander EA809XJ

    Electric Mini Sander EA809XJ

    ESCO

    【Product Specifications】
    ・Motor-100V, 200W, 2.1A
    ・RPM-14,000rpm
    ・Pad dim.-110 x 100mm
    ・Paper dim.-114 x 140mm
    ・Weight-1.1kg
    ・Accessories-Sand paper (#100), dust bag
    ・With dust collecting function
    ・Cord length-2.5m
    From: ฿ 9,267.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [EA809XJFor ]Pad EA809XJ-500

    [EA809XJFor ]Pad EA809XJ-500

    ESCO

    【Product Specifications】
    ・Size …110×100mm
    ・Magic type(square)
    ・It is Necessary to attach Sandpaper to EA809XJ.(sandpaper: EA809XK-60S,-100S,-150S)
    From: ฿ 999.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    #100 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-100S

    #100 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-100S【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-110 x 100mm
    ・Hook & loop type, with a hole
    ・Grits…#100
    ・Qty. per unit…10 pcs
    From: ฿ 999.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA809XK] Sand Paper (Triangle) EA809XK-100T

    [For EA809XK] Sand Paper (Triangle) EA809XK-100T【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-96 x 96mm
    ・Hook & loop type, with a hole
    ・Grits…#100
    ・Qty. per unit…10 pcs
    From: ฿ 999.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    #150 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-150S

    #150 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-150S【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-110 x 100mm
    ・Hook & loop type, with a hole
    ・Grits…#150
    ・Qty. per unit…10 pcs
    From: ฿ 999.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    #60 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-60S

    #60 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-60S【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-110 x 100mm
    ・Hook & loop type, with a hole
    ・Grits…#60
    ・Qty. per unit…10 pcs
    From: ฿ 999.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For EA809XK] Sand Paper (Triangle) EA809XK-60T

    [For EA809XK] Sand Paper (Triangle) EA809XK-60T【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-96 x 96mm
    ・Hook & loop type, with a hole
    ・Grits…#60
    ・Qty. per unit…10 pcs
    From: ฿ 999.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Electric Belt Sander EA809XL-1

    Electric Belt Sander EA809XL-1

    ESCO

    【Product Specifications】
    ・Power supply-100VAC
    ・Power consumption-180W
    ・RPM-5500 to 6700rpm
    ・Belt speed -6.6 to 8m/s
    ・Belt dim.-10×330mm
    ・Dim.-70×380×66(H)mm
    ・Weight-1.0kg
    ・Cord length-2m
    ・With double insulation、variable speed function
    ・Accessories-#120、#400 polishing belt each 1 pc
    ・Possible to adjust head angle until 55°
    ・Continuous operating time is less than 10 minutes
    From: ฿ 9,180.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Sand Paper EA809XW-120

    Replacement Sand Paper EA809XW-120【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Spare sand paper for Old model EA809XW-11A, EA809XW-11B
    ・Triangle shaped and square shaped sandpaper set
    ・Grits-#120
    ・Qty. per unit-10 pcs
    From: ฿ 949.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Sand Paper EA809XW-180

    Replacement Sand Paper EA809XW-180【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Spare sand paper for Old model EA809XW-11A, EA809XW-11B
    ・Triangle shaped and square shaped sandpaper set
    ・Grits-#180
    ・Qty. per unit-10 pcs
    From: ฿ 949.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust Collecting Sander EA809XW-2

    Dust Collecting Sander EA809XW-2

    ESCO

    【Product Specifications】
    ・Power source-100V, 190W
    ・Cord length-2.5m
    ・RPM-7000 to 12000rpm
    ・Strokes-14000 to 24000/min
    ・Orbit diamond (orbit)-2.0mm
    ・Plate dim.-92 x 182mm
    ・Paper dim.-Hook & loop type: 93 x 185mmClamp type: 93 x 230mm
    ・Body dim.-157 x 240mm
    ・Weight-1.4kg
    ・Double insulation, electronic variable speed
    From: ฿ 9,897.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Sand Paper EA809XW-80

    Replacement Sand Paper EA809XW-80【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Spare sand paper for Old model EA809XW-11A, EA809XW-11B
    ・Triangle shaped and square shaped sandpaper set
    ・Grits-#80
    ・Qty. per unit-10 pcs
    From: ฿ 949.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Sand Paper EA813B-10D

    Replacement Sand Paper EA813B-10D

    ESCO

    【Product Specifications】
    ・Voltage …10.8V
    ・Type …A 1020 LIG
    ・Lithium Ion 2.0Ah
    ・Depending on the shape of the battery plug, it may not be possible to install even if the capacity is suitable.
    ・Please Make Sure To Confirm The Matching Battery Item Number Described Upon The Product Main Body.
    From: ฿ 2,552.72
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RANDOM ORBIT SANDERS

    RANDOM ORBIT SANDERS

    MAKITA

    RANDOM ORBIT SANDERS "MAKITA"

    - The tool is intended for the sanding of large surface of wood, plastic and metal materials as well as painted surfaces
    - Ergonomically designed handle with rubberized soft grip
    - Remove and check the carbon brushes regularly.
    ​​​​​​​- Replace when they wear down to the limit mark. Keep the carbon brushes clean and free to slip in the holders

    From: ฿ 2,719.66
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS ORBIT POLISHER (Not include battery and charger)
    CORDLESS ORBIT POLISHER (Not include battery and charger)
    CORDLESS ORBIT POLISHER (Not include battery and charger)

    CORDLESS ORBIT POLISHER (Not include battery and charger)

    MAKITA

    CORDLESS ORBIT POLISHER"MAKITA"

    CORDLESS ORBIT POLISHER, BLDC - brushless DC motor. The elastomer-coated gear housing cover allows the device to be placed face up on the paintwork without damaging it. The battery is placed in a place that limits the possibility of hitting the car body. Anti-restart function and soft start. In this set it is sold in the BODY version without batteries and charger

    From: ฿ 11,846.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CORDLESS SANDER POLISHER (Not include battery and charger)

    CORDLESS SANDER POLISHER (Not include battery and charger)

    MAKITA

    A MAKITA CORDLESS SANDER POLISHER

    A Powerful Cordless Sander Polisher from Makita

    A Cordless Sander Polisher is designed to be lightweight and maneuverability

    Compact design to be more comfortable when using in narrow space

    2 Speed selection (High/Low)

    Applicable pad diameter: 46 and 75 mm

    From: ฿ 7,857.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 152.4mm Orbital Sander, 1/4in Air Inlet, 12000rpm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO 152.4mm Orbital Sander, 1/4in Air Inlet, 12000rpm

    RS Pro

    Specifications
    Sander Type = Orbital Sander
    Speed = 12000rpm
    Vibration Level = 2.86m/s²
    Weight = 710g
    Air Inlet BSP = 1/4in
    From: ฿ 21,431.61
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Milwaukee Cordless Angle Die Grinders(Not Include Battery And Charger)

    Milwaukee Cordless Angle Die Grinders(Not Include Battery And Charger)

    MILWAUKEE ELE

    CORDLESS ANGLE DIE GRINDERS

    The M12 FUEL™ Right Angle Die Grinder is the first cordless right angle die grinder that delivers the performance and size professional service mechanics demand. The die grinder delivers maximum power for heavy duty applications and features POWERSTATE™ Brushless Motor technology. The cordless die grinder provides the user with up to 0.3 HP performance, best-in-class size to help fit in tight places, and offers greater mobility and access to the user. The M12 FUEL™ Right Angle Die Grinder features 4-Mode speed control and responsive variable-speed trigger giving unmatched control

    From: ฿ 6,318.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Milwaukee Cordless Die Grinders (Not Include Battery And Charger)

    Milwaukee Cordless Die Grinders (Not Include Battery And Charger)

    MILWAUKEE ELE

    CORDLESS DIE GRINDERS

    CORDLESS DIE GRINDERS have RAPIDSTOP Brake stops accessory in less than 2 seconds, enhancing safety and have vent Clip prevent debris from contaminating the grinder over time, easy to remove and clean

    From: ฿ 6,101.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Milwaukee Cordless Orbital Sander (Not Include Battery And Charger)

    Milwaukee Cordless Orbital Sander (Not Include Battery And Charger)

    MILWAUKEE ELE

    CORDLESS ORBITAL SANDER

    Designed for the professional carpenter, remodeler, or general contractor; the Milwaukee M18 125mm Random Orbital Sander delivers corded power with 24,000 Max OPM output. The 14,000-24,000 variable speed dial allows the user more control over the output of the tool to match the orbit speed for the application. The tool's powerful motor allows the user to remove more material per battery charge.

    From: ฿ 5,885.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Number of load-free rotations(min-1)
Power Supply(V)
Paper Dimensions (Horizontal)(mm)
Paper Dimensions (Vertical)(mm)
Pad Dimensions (Vertical)(mm)
Current and rated current(A)
Cord Length(m)
Power Consumption(W)
Insulation function
Pad Dimensions (horizontal)(mm)
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Grinder(Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
CORDLESS ANGLE GRINDERS (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
CORDLESS ANGLE GRINDERS (Include battery and charger)
You can add up to 6 items per a category to the compare list.
Sale
Polishing Sander 7403
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Grinder (Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Milwaukee Cordless Angle Grinders (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Sale
Clean sanding double action sander - non-dust collector type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
CORDLESS SANDER POLISHER (Include battery and charger)
You can add up to 6 items per a category to the compare list.
Finishing Sander
Finishing Sander
Finishing Sander
Finishing Sander
You can add up to 6 items per a category to the compare list.
Wool Bonnet (2 Pieces Included)
You can add up to 6 items per a category to the compare list.
Sale
Buffing Sander
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Filter Bag
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Polisher(Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Orbit Sander (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Milwaukee Cordless Sander Polisher (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Mini Sander SV12SG
You can add up to 6 items per a category to the compare list.
Handheld Sander SV13YB
You can add up to 6 items per a category to the compare list.
Sand Paper Set EA809XC-20
You can add up to 6 items per a category to the compare list.
Electric Mini-Sander EA809XK
You can add up to 6 items per a category to the compare list.
Dewalt Cordless Sander(Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Curved Surface Adapter for Random Action Sander φ125 mm (with Dust Collection Holes)
You can add up to 6 items per a category to the compare list.
For Random Action Sanders, Sanding Paper ø125 mm
You can add up to 6 items per a category to the compare list.
For Random Action Sanders, Sanding Paper ø150 (diameter 150 mm)
You can add up to 6 items per a category to the compare list.
Mini Angle Sander
You can add up to 6 items per a category to the compare list.
Polishing Felt
You can add up to 6 items per a category to the compare list.
Curved Surface Adapter 150 mmφ (with Hole for Dust Suction)
You can add up to 6 items per a category to the compare list.
Rubber Wheel Pad
You can add up to 6 items per a category to the compare list.
Sale
Orbital Air Sander 20431
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Clean Sanding Double-Action Sander, Dust-Collecting Type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sanding Disc Pad
You can add up to 6 items per a category to the compare list.
Buffing Pad
You can add up to 6 items per a category to the compare list.
Central Soft Pad
You can add up to 6 items per a category to the compare list.
Dustproof Mini Sander BO4565
You can add up to 6 items per a category to the compare list.
Random Orbit Sander BO5030
You can add up to 6 items per a category to the compare list.
Random Orbit Sander BO5041
You can add up to 6 items per a category to the compare list.
Sale
Curved Surface Fine Sander for Curved And Rough Surfaces
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sanding Pad
You can add up to 6 items per a category to the compare list.
Replacement Sponge Pad for W Action Sander 50
You can add up to 6 items per a category to the compare list.
Sale
125mm Random Action Sander with Dust Collection EA809PW-1A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
High-Speed Thunder EA809XA-1
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XC-1
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XC-2
You can add up to 6 items per a category to the compare list.
Sand Paper (6 Pcs) EA809XC-21
You can add up to 6 items per a category to the compare list.
Sand Paper (6 Pcs) EA809XC-22
You can add up to 6 items per a category to the compare list.
Sand Paper (6 Pcs) EA809XC-23
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XC-3
You can add up to 6 items per a category to the compare list.
Anti Clogging Sand Paper (6 Pcs) EA809XC-30
You can add up to 6 items per a category to the compare list.
Anti Clogging Sand Paper (6 Pcs) EA809XC-31
You can add up to 6 items per a category to the compare list.
Anti Clogging Sand Paper (6 Pcs) EA809XC-32
You can add up to 6 items per a category to the compare list.
Anti Clogging Sand Paper (6 Pcs) EA809XC-33
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XC-4
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XC-5
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XC-6
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XC-7
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-1
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-10
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-10A
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-1A
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-2
You can add up to 6 items per a category to the compare list.
75mm Adhesive Roll Paper EA809XE-216
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-2A
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-3A
You can add up to 6 items per a category to the compare list.
High Pitch Paper
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-4A
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-5
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-5A
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-7
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-7A
You can add up to 6 items per a category to the compare list.
High Pitch Paper (Hook and Loop Type) EA809XE-8A
You can add up to 6 items per a category to the compare list.
Mini Sander EA809XF-2
You can add up to 6 items per a category to the compare list.
Electric Mini Sander EA809XJ
You can add up to 6 items per a category to the compare list.
[EA809XJFor ]Pad EA809XJ-500
You can add up to 6 items per a category to the compare list.
#100 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-100S
You can add up to 6 items per a category to the compare list.
[For EA809XK] Sand Paper (Triangle) EA809XK-100T
You can add up to 6 items per a category to the compare list.
#150 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-150S
You can add up to 6 items per a category to the compare list.
#60 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-60S
You can add up to 6 items per a category to the compare list.
[For EA809XK] Sand Paper (Triangle) EA809XK-60T
You can add up to 6 items per a category to the compare list.
Electric Belt Sander EA809XL-1
You can add up to 6 items per a category to the compare list.
Replacement Sand Paper EA809XW-120
You can add up to 6 items per a category to the compare list.
Replacement Sand Paper EA809XW-180
You can add up to 6 items per a category to the compare list.
Dust Collecting Sander EA809XW-2
You can add up to 6 items per a category to the compare list.
Replacement Sand Paper EA809XW-80
You can add up to 6 items per a category to the compare list.
Replacement Sand Paper EA813B-10D
You can add up to 6 items per a category to the compare list.
RANDOM ORBIT SANDERS
You can add up to 6 items per a category to the compare list.
CORDLESS ORBIT POLISHER (Not include battery and charger)
CORDLESS ORBIT POLISHER (Not include battery and charger)
CORDLESS ORBIT POLISHER (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
CORDLESS SANDER POLISHER (Not include battery and charger)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 152.4mm Orbital Sander, 1/4in Air Inlet, 12000rpm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Milwaukee Cordless Angle Die Grinders(Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Milwaukee Cordless Die Grinders (Not Include Battery And Charger)
You can add up to 6 items per a category to the compare list.
Milwaukee Cordless Orbital Sander (Not Include Battery And Charger)
Brand

DEWALT

MAKITA

MAKITA

3M

DEWALT

MILWAUKEE ELE

3M

MAKITA

MAKITA

BOSCH

3M

3M

DEWALT

DEWALT

MILWAUKEE ELE

HITACHIKOKI

HITACHIKOKI

ESCO

ESCO

DEWALT

BOSCH

BOSCH

BOSCH

OFFICE MINE

BOSCH

BOSCH

BOSCH

3M

3M

3M

3M

3M

MAKITA

MAKITA

MAKITA

TOKYO AUTOMACH

YANASE

YANASE

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

MAKITA

MAKITA

MAKITA

RS Pro

MILWAUKEE ELE

MILWAUKEE ELE

MILWAUKEE ELE

Product Series

Dewalt Cordless Grinder(Not Include Battery And Charger)

CORDLESS ANGLE GRINDERS (Not include battery and charger)

CORDLESS ANGLE GRINDERS (Include battery and charger)

Polishing Sander 7403

Dewalt Cordless Grinder (Include Battery And Charger)

Milwaukee Cordless Angle Grinders (Not Include Battery And Charger)

Clean sanding double action sander - non-dust collector type

CORDLESS SANDER POLISHER (Include battery and charger)

Finishing Sander

Wool Bonnet (2 Pieces Included)【2 Pieces Per Package】

Buffing Sander

Filter Bag

Dewalt Cordless Polisher(Not Include Battery And Charger)

Dewalt Cordless Orbit Sander (Not Include Battery And Charger)

Milwaukee Cordless Sander Polisher (Not Include Battery And Charger)

Mini Sander SV12SG

Handheld Sander SV13YB

Sand Paper Set EA809XC-20【10 Pieces Per Package】

Electric Mini-Sander EA809XK

Dewalt Cordless Sander(Not Include Battery And Charger)

Curved Surface Adapter for Random Action Sander φ125 mm (with Dust Collection Holes)

For Random Action Sanders, Sanding Paper ø125 mm【1-5 Pieces Per Package】

For Random Action Sanders, Sanding Paper ø150 (diameter 150 mm)【5 Pieces Per Package】

Mini Angle Sander

Polishing Felt【2 Pieces Per Package】

Curved Surface Adapter 150 mmφ (with Hole for Dust Suction)

Rubber Wheel Pad

Orbital Air Sander 20431

Clean Sanding Double-Action Sander, Dust-Collecting Type

Sanding Disc Pad

Buffing Pad

Central Soft Pad

Dustproof Mini Sander BO4565

Random Orbit Sander BO5030

Random Orbit Sander BO5041

Curved Surface Fine Sander for Curved And Rough Surfaces

Sanding Pad

Replacement Sponge Pad for W Action Sander 50

125mm Random Action Sander with Dust Collection EA809PW-1A

High-Speed Thunder EA809XA-1

High Pitch Paper (Hook and Loop Type) EA809XC-1【50 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XC-2【50 Pieces Per Package】

Sand Paper (6 Pcs) EA809XC-21【6 Pieces Per Package】

Sand Paper (6 Pcs) EA809XC-22【6 Pieces Per Package】

Sand Paper (6 Pcs) EA809XC-23【6 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XC-3【50 Pieces Per Package】

Anti Clogging Sand Paper (6 Pcs) EA809XC-30【10 Pieces Per Package】

Anti Clogging Sand Paper (6 Pcs) EA809XC-31【6 Pieces Per Package】

Anti Clogging Sand Paper (6 Pcs) EA809XC-32【6 Pieces Per Package】

Anti Clogging Sand Paper (6 Pcs) EA809XC-33【6 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XC-4【50 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XC-5【50 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XC-6【50 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XC-7【50 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-1【100 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-10【100 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-10A【10 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-1A【10 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-2【100 Pieces Per Package】

75mm Adhesive Roll Paper EA809XE-216

High Pitch Paper (Hook and Loop Type) EA809XE-2A【10 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-3A【10 Pieces Per Package】

High Pitch Paper【100 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-4A【10 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-5【100 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-5A【10 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-7【100 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-7A【10 Pieces Per Package】

High Pitch Paper (Hook and Loop Type) EA809XE-8A【10 Pieces Per Package】

Mini Sander EA809XF-2

Electric Mini Sander EA809XJ

[EA809XJFor ]Pad EA809XJ-500

#100 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-100S【10 Pieces Per Package】

[For EA809XK] Sand Paper (Triangle) EA809XK-100T【10 Pieces Per Package】

#150 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-150S【10 Pieces Per Package】

#60 [For EA809XJ・XK ]Sand paper (Square ) EA809XK-60S【10 Pieces Per Package】

[For EA809XK] Sand Paper (Triangle) EA809XK-60T【10 Pieces Per Package】

Electric Belt Sander EA809XL-1

Replacement Sand Paper EA809XW-120【10 Pieces Per Package】

Replacement Sand Paper EA809XW-180【10 Pieces Per Package】

Dust Collecting Sander EA809XW-2

Replacement Sand Paper EA809XW-80【10 Pieces Per Package】

Replacement Sand Paper EA813B-10D

RANDOM ORBIT SANDERS

CORDLESS ORBIT POLISHER (Not include battery and charger)

CORDLESS SANDER POLISHER (Not include battery and charger)

RS PRO 152.4mm Orbital Sander, 1/4in Air Inlet, 12000rpm

Milwaukee Cordless Angle Die Grinders(Not Include Battery And Charger)

Milwaukee Cordless Die Grinders (Not Include Battery And Charger)

Milwaukee Cordless Orbital Sander (Not Include Battery And Charger)

From

฿ 4,718.69

฿ 3,375.08

฿ 10,153.05

฿ 28,716.00

Special Price

On Sale Until 30/06/2024

฿ 9,320.87

฿ 6,250.47

฿ 15,589.00

Special Price

On Sale Until 30/06/2024

฿ 16,560.00

฿ 2,145.35

฿ 1,340.00

฿ 32,666.67

Special Price

On Sale Until 30/06/2024

฿ 373.34

฿ 5,388.63

฿ 4,310.90

฿ 3,631.00

฿ 5,548.00

฿ 6,087.00

฿ 494.00

฿ 10,129.00

฿ 4,543.93

฿ 476.10

฿ 440.96

฿ 483.81

฿ 8,793.76

฿ 1,086.00

฿ 496.36

฿ 1,950.00

฿ 18,870.00

Special Price

On Sale Until 30/06/2024

฿ 15,999.00

Special Price

On Sale Until 30/06/2024

฿ 1,806.00

฿ 313.33

฿ 570.12

฿ 4,342.00

฿ 7,049.00

฿ 6,265.00

฿ 24,979.00

Special Price

On Sale Until 30/06/2024

฿ 1,023.62

฿ 811.00

฿ 22,787.00

Special Price

On Sale Until 30/06/2024

฿ 8,145.00

฿ 4,270.00

฿ 4,024.00

฿ 334.00

฿ 334.00

฿ 334.00

฿ 3,772.00

฿ 334.00

฿ 269.00

฿ 269.00

฿ 269.00

฿ 3,519.00

฿ 3,519.00

฿ 3,519.00

฿ 3,519.00

฿ 4,624.00

฿ 3,125.00

฿ 349.00

฿ 515.00

฿ 4,002.00

฿ 4,992.00

฿ 450.00

฿ 392.00

฿ 3,125.00

฿ 349.00

฿ 3,125.00

฿ 349.00

฿ 3,125.00

฿ 349.00

฿ 349.00

฿ 7,857.00

฿ 9,267.00

฿ 999.00

฿ 999.00

฿ 999.00

฿ 999.00

฿ 999.00

฿ 999.00

฿ 9,180.00

฿ 949.00

฿ 949.00

฿ 9,897.00

฿ 949.00

฿ 2,552.72

฿ 2,719.66

฿ 11,846.00

฿ 7,857.00

฿ 21,431.61

Special Price

On Sale Until 30/06/2024

฿ 6,318.00

฿ 6,101.00

฿ 5,885.00

Days to Ship 4 Day(s) 4 Day(s) 4 Day(s) 12 Day(s) 4 Day(s) 4 Day(s) 12 Day(s) 6 Day(s) 4 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 4 Day(s) 4 Day(s) 4 Day(s) 10 Day(s) 10 Day(s) 22 Day(s) 12 Day(s) 4 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 15 Day(s) 11 Day(s) 15 Day(s) 12 Day(s) 14 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 20 Day(s) 12 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 20 Day(s) 22 Day(s) 22 Day(s) 12 Day(s) 22 Day(s) 8 Day(s) 4 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 4 Day(s) 4 Day(s) 4 Day(s)
Product TypeMain Body Item--Main Body Item-Main Body ItemMain Body Item-Main Body ItemRelated ItemMain Body ItemRelated ItemMain Body ItemMain Body ItemMain Body ItemMain Body ItemMain Body Item--Main Body ItemRelated ItemRelated ItemRelated ItemMain Body ItemRelated ItemRelated ItemRelated ItemMain Body ItemMain Body ItemRelated ItemRelated ItemRelated ItemMain Body ItemMain Body ItemMain Body ItemMain Body ItemRelated ItemRelated Item-------------------------------------------------Main Body ItemMain Body ItemMain Body Item
Number of load-free rotations(min-1)6500 ~ 90006,600 RPM ~ 11,000 RPM6,600 RPM ~ 10,000 RPM250090003500-8500 ~ 850012000Hi/Lo = 9,500/2,80011,000 OPM ~ 14,000 OPM-11000-800-2200 ~ 2000-55008000-12000360/ 2200 ~ 2800/ 83001400012000--8000-13500---7000---1000012000---14000120004000-12000------------------------------------------------12,000 OPM-Hi/Lo = 9,500/2,800-10,000 / 15,000 / 20,000 / 24,5008000/ 11000/ 14000/ 17000/ 20000 ~ 10000/ 15000/ 210007000-12000
Power Supply(V)18V ~ 60VBattery 18V ~ Battery 40V(Max)Battery 18V ~ Battery 40V(Max)-18V ~ 60V18-18220V---18V20V12 ~ 18AC100AC100--18V---AC100--------AC100AC100AC100100-----------------------------------------------220V18V12 ~ 18-1212 ~ 1818
Paper Dimensions (Horizontal)(mm)--------140 mm ~ 228 mm------140---140-------100----96/102125125-------------------------------------------------------
Paper Dimensions (Vertical)(mm)--------93 mm ~ 114 mm------114---115-------75----96/114125125-------------------------------------------------------
Pad Dimensions (Vertical)(mm)--------92 mm ~ 112 mm------110---108------------112123123-------------------------------------------------------
Current and rated current(A)----5 ~ 9----------2.12.4------2.1--------2.13.23.21.2------------------------------------------------------
Cord Length(m)Cordless---CordlessCordless--2m---CordlessCordlessCordless2.52.5--Cordless---2--------2222-----------------------------------------------2mCordless--CordlessCordlessCordless
Power Consumption(W)--------180W ~ 190W------200230------210--------200300300120-----------------------------------------------240W------
Insulation function---------------NANA------NA--------AvailableAvailableAvailableNA------------------------------------------------------
Pad Dimensions (horizontal)(mm)--------102 mm ~ 185 mm------100---115------------190123123-------------------------------------------------------

Loading...

Related Categories to Sanders (Electric)