• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Disk Grinders (Electric)

Disk grinders (electric) are tools for polishing and cutting that have a disk-shaped grinding wheel or blade attached to the tip. A cut-off wheel, diamond saw blade, diamond cup, grinding wheel, grinding disk/paper, etc. can be attached to the tip tool of the main body, enabling a wide range of applications. The disk grinder can be battery-powered or AC-powered. There are types with different rotational speeds for AC-powered models. Some are better suited than others for cutting and polishing work depending on the rotational speed, so it is important to select one according to the application it is used for. If not specified for the model, it has other functions, so it may be compatible depending on the work. Rechargeable battery voltage is 14.4 V, 18 V, or 36 V, with the main type being 18 V. Single-phase 100 V power supply is mainly used for the AC power supply.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat