(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdrivers (Explosion-Proof)

Screwdrivers (explosion-proof) are screwdrivers that do not generate sparks even when subjected to friction or shock and can be used even in places where fire is strictly prohibited. It is used in chemical plants, oil and gas industry-related facilities, and flour mills, in order to prevent sparks generated by the use of a screwdriver, which could pose a danger during work. Nickel-aluminum steel alloy and aluminum bronze are common materials, but beryllium steel alloy, which has higher explosion-proof properties, may be used. Since the screwdriver (explosion-proof) features excellent non-magnetic characteristics, it can also be used in places with strong magnetic fields or where it is necessary to avoid the effects of magnetic forces. In addition, because it has high corrosion resistance, it is resistant to rust even after long-term use and has strength comparable to ordinary steel tools that are not explosion-proof.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 12 Day(s) or Less
  • 31 Day(s) or Less
27 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Cross-Head Screwdriver NGK

    Explosion-Proof Cross-Head Screwdriver NGK

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Cross-Head Screwdriver FMRC Certified

    Explosion-Proof Cross-Head Screwdriver FMRC Certified

    AMPCO

    [Features]
    · Ampco explosion-proof Phillips screwdriver.
    · Ideal for tightening and removing screws.
    · Resistant to corrosion.
    · Certified FMRC by the US National Accreditation Board.
    From: ฿ 1,232.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screwdriver
    Screwdriver
    Screwdriver

    Screwdriver

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.
    From: ฿ 1,237.30
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Screwdriver
    Explosion-Proof Screwdriver
    Explosion-Proof Screwdriver

    Explosion-Proof Screwdriver

    YAMATO GOKIN

    [Features]
    · Used for tightening or loosening various screws.
    · A JIS equivalent product.
    · The product has undergone the Product Safety Evaluation Center's Metal Spark Non-ignition Test.
    · Even with shock or friction, no sparks are generated which could be an ignition source.
    · Non-magnetic.
    · Highly resistant to corrosion.
    · Highly resistant to friction (Bericon).
    [Applications]
    · Explosion proof: Tankers, submarines, mines, oil fields, oil refineries, gas work sites, gasoline and LPG warehouses and trucks, chemical plants, oil chemical plants, explosives plants, fireworks plants, paint plants, dye plants, powder plants, extract plants, aircraft maintenance sites, thermal power plants, smelting works.
    · Nonmagnetic: computer/communications equipment assembly factories, magnetic tape factories, minesweepers.
    · Corrosion resistance: Food processing plants, water supply facilities construction sites.
    From: ฿ 1,317.60
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Slotted Screwdriver

    Explosion-Proof Slotted Screwdriver

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Plus Stubby Driver

    Explosion-Proof Plus Stubby Driver

    NGK(NIHONGAISHI)

    No combustion-causing sparks are generated, even from intense friction or strikes. Boasts excellent corrosion resistance, with a strength that is virtually the same as steel tools. Ideal for workplaces sensitive to magnetism.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Explosion-Proof Common Screwdriver

    Explosion-Proof Common Screwdriver

    AMPCO

    [Features]
    · Ampco explosion-proof flathead screwdriver.
    · Ideal for tightening and removing screws.
    · Resistant to corrosion.
    · Certified FMRC by the US National Accreditation Board.
    From: ฿ 1,546.84
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](+)Screwdriver EA642HS-1

    [Explosion-Proof](+)Screwdriver EA642HS-1

    ESCO

    【Product Specifications】
    ・Material-Beryllium copper alloy
    ・Tip…#1
    ・Shaft length…75mm
    ・Overall length…155mm
    From: ฿ 2,185.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](+)Screwdriver EA642HS-2

    [Explosion-Proof](+)Screwdriver EA642HS-2

    ESCO

    【Product Specifications】
    ・Material-Beryllium copper alloy
    ・Tip…#2
    ・Shaft length…105mm
    ・Overall length…190mm
    From: ฿ 2,764.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](+)Screwdriver EA642HS-3

    [Explosion-Proof](+)Screwdriver EA642HS-3

    ESCO

    【Product Specifications】
    ・Material-Beryllium copper alloy
    ・Tip…#3
    ・Shaft length…155mm
    ・Overall length…260mm
    From: ฿ 4,275.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-10B

    [Explosion-Proof](-)Screwdriver EA642HT-10B

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…10mm
    ・Shaft length…300mm
    ・Handle…Yellow
    From: ฿ 7,365.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-3A

    [Explosion-Proof](-)Screwdriver EA642HT-3A

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…3mm
    ・Shaft length…60mm
    ・Handle…Yellow
    From: ฿ 2,432.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-3B

    [Explosion-Proof](-)Screwdriver EA642HT-3B

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…3mm
    ・Shaft length…150mm
    ・Handle…Yellow
    From: ฿ 2,642.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-4A

    [Explosion-Proof](-)Screwdriver EA642HT-4A

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…4mm
    ・Shaft length…70mm
    ・Handle…Blue
    From: ฿ 2,519.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-4B

    [Explosion-Proof](-)Screwdriver EA642HT-4B

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…4mm
    ・Shaft length…120mm
    ・Handle…Blue
    From: ฿ 2,960.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-5A

    [Explosion-Proof](-)Screwdriver EA642HT-5A

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…5mm
    ・Shaft length…80mm
    ・Handle…Blue
    From: ฿ 2,605.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-5B

    [Explosion-Proof](-)Screwdriver EA642HT-5B

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…5mm
    ・Shaft length…100mm
    ・Handle…Yellow
    From: ฿ 2,742.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-6B

    [Explosion-Proof](-)Screwdriver EA642HT-6B

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…6mm
    ・Shaft length…100mm
    ・Handle…Yellow
    From: ฿ 3,669.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-8A

    [Explosion-Proof](-)Screwdriver EA642HT-8A

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…8mm
    ・Shaft length…80mm
    ・Handle…Yellow
    From: ฿ 2,850.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof](-)Screwdriver EA642HT-8B

    [Explosion-Proof](-)Screwdriver EA642HT-8B

    ESCO

    【Product Specifications】
    ・Material-beryllium copper alloy
    ・Tip…8mm
    ・Shaft length…150mm
    ・Handle…Yellow
    From: ฿ 4,385.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Nut Screwdriver EA642HV-10

    [Explosion-Proof] Nut Screwdriver EA642HV-10

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Opposite edge…10.0mm
    ・Shaft length…125mm
    From: ฿ 11,574.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Nut Screwdriver EA642HV-5

    [Explosion-Proof] Nut Screwdriver EA642HV-5

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Opposite edge…5.0mm
    ・Shaft length…90mm
    From: ฿ 7,234.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Nut Screwdriver EA642HV-5.5

    [Explosion-Proof] Nut Screwdriver EA642HV-5.5

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Opposite edge…5.5mm
    ・Shaft length…90mm
    From: ฿ 7,234.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Nut Screwdriver EA642HV-6

    [Explosion-Proof] Nut Screwdriver EA642HV-6

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Opposite edge…6.0mm
    ・Shaft length…90mm
    From: ฿ 7,234.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Nut Screwdriver EA642HV-7

    [Explosion-Proof] Nut Screwdriver EA642HV-7

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Opposite edge…7.0mm
    ・Shaft length…100mm
    From: ฿ 8,877.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] Nut Screwdriver EA642HV-8

    [Explosion-Proof] Nut Screwdriver EA642HV-8

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Opposite edge…8.0mm
    ・Shaft length…100mm
    From: ฿ 8,877.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Explosion-Proof] 6 Pcs Screwdriver EA642XA-1

    [Explosion-Proof] 6 Pcs Screwdriver EA642XA-1

    ESCO

    【Product Specifications】
    ・Material-Berylliumcopper alloy
    From: ฿ 12,381.62
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Standards for Tip Shape
Tip Size Plus (+)
Tip Size / Minus (-) Blade Width(mm)
Shaft Length(mm)
Single Item / Set Classification
Overall Length(mm)
Approval Acquired
You can add up to 6 items per a category to the compare list.
Explosion-Proof Cross-Head Screwdriver NGK
You can add up to 6 items per a category to the compare list.
Explosion-Proof Cross-Head Screwdriver FMRC Certified
You can add up to 6 items per a category to the compare list.
Screwdriver
Screwdriver
Screwdriver
You can add up to 6 items per a category to the compare list.
Explosion-Proof Screwdriver
Explosion-Proof Screwdriver
Explosion-Proof Screwdriver
You can add up to 6 items per a category to the compare list.
Explosion-Proof Slotted Screwdriver
You can add up to 6 items per a category to the compare list.
Explosion-Proof Plus Stubby Driver
You can add up to 6 items per a category to the compare list.
Explosion-Proof Common Screwdriver
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](+)Screwdriver EA642HS-1
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](+)Screwdriver EA642HS-2
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](+)Screwdriver EA642HS-3
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-10B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-3A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-3B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-4A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-4B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-5A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-5B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-6B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-8A
You can add up to 6 items per a category to the compare list.
[Explosion-Proof](-)Screwdriver EA642HT-8B
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Nut Screwdriver EA642HV-10
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Nut Screwdriver EA642HV-5
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Nut Screwdriver EA642HV-5.5
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Nut Screwdriver EA642HV-6
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Nut Screwdriver EA642HV-7
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] Nut Screwdriver EA642HV-8
You can add up to 6 items per a category to the compare list.
[Explosion-Proof] 6 Pcs Screwdriver EA642XA-1
Brand

NGK(NIHONGAISHI)

AMPCO

HAMACO

YAMATO GOKIN

NGK(NIHONGAISHI)

NGK(NIHONGAISHI)

AMPCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Explosion-Proof Cross-Head Screwdriver NGK

Explosion-Proof Cross-Head Screwdriver FMRC Certified

Screwdriver

Explosion-Proof Screwdriver

Explosion-Proof Slotted Screwdriver

Explosion-Proof Plus Stubby Driver

Explosion-Proof Common Screwdriver

[Explosion-Proof](+)Screwdriver EA642HS-1

[Explosion-Proof](+)Screwdriver EA642HS-2

[Explosion-Proof](+)Screwdriver EA642HS-3

[Explosion-Proof](-)Screwdriver EA642HT-10B

[Explosion-Proof](-)Screwdriver EA642HT-3A

[Explosion-Proof](-)Screwdriver EA642HT-3B

[Explosion-Proof](-)Screwdriver EA642HT-4A

[Explosion-Proof](-)Screwdriver EA642HT-4B

[Explosion-Proof](-)Screwdriver EA642HT-5A

[Explosion-Proof](-)Screwdriver EA642HT-5B

[Explosion-Proof](-)Screwdriver EA642HT-6B

[Explosion-Proof](-)Screwdriver EA642HT-8A

[Explosion-Proof](-)Screwdriver EA642HT-8B

[Explosion-Proof] Nut Screwdriver EA642HV-10

[Explosion-Proof] Nut Screwdriver EA642HV-5

[Explosion-Proof] Nut Screwdriver EA642HV-5.5

[Explosion-Proof] Nut Screwdriver EA642HV-6

[Explosion-Proof] Nut Screwdriver EA642HV-7

[Explosion-Proof] Nut Screwdriver EA642HV-8

[Explosion-Proof] 6 Pcs Screwdriver EA642XA-1

From

฿ 999,999,999.00

฿ 1,232.00

฿ 1,237.30

฿ 1,317.60

฿ 999,999,999.00

฿ 999,999,999.00

฿ 1,546.84

฿ 2,185.00

฿ 2,764.00

฿ 4,275.00

฿ 7,365.00

฿ 2,432.00

฿ 2,642.00

฿ 2,519.00

฿ 2,960.00

฿ 2,605.00

฿ 2,742.00

฿ 3,669.00

฿ 2,850.00

฿ 4,385.00

฿ 11,574.00

฿ 7,234.00

฿ 7,234.00

฿ 7,234.00

฿ 8,877.00

฿ 8,877.00

฿ 12,381.62

Days to Ship Quote 1 Day(s) 5 Day(s) 31 Day(s) Quote Quote 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s)
Standards for Tip ShapePlus (+)Plus (+)Plus (+) / Minus (-)Plus (+) / Minus (-)Minus (-)Plus (+)Minus (-)--------------------
Tip Size Plus (+)-No. 1 ~ No. 4No. 1 ~ No. 3No. 2 ~ No. 3-----------------------
Tip Size / Minus (-) Blade Width(mm)---8 ~ -6-8 ~ -5--8 ~ 10--------------------
Shaft Length(mm)-75 ~ 20075 ~ 20075 ~ 150--75 ~ 300--------------------
Single Item / Set ClassificationSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle Item--------------------
Overall Length(mm)155 ~ 315155 ~ 330153 ~ 305155 ~ 280130 ~ 41575165 ~ 430--------------------
Approval Acquired-FMRC (USA)FM Approvals (USA) / UKAS (UK)JIS-equivalent Product--FMRC (USA)--------------------

Loading...

  1. 1

Related Categories to Screwdrivers (Explosion-Proof)