(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
HAMACO
From: ฿ 17,705.97 |
---|
Days to Ship: |
HAMACO
From: ฿ 15,554.23 |
---|
Days to Ship: |
HAMACO
From: ฿ 3,707.15 |
---|
Days to Ship: |
Explosion-proof Square Shovel With Fit Step
AMPCO
From: ฿ 26,351.00 |
---|
Special Price |
Days to Ship: |
Explosion-proof Round Shovel With Fit Step
AMPCO
From: ฿ 999,999,999.00 |
---|
Days to Ship: |
[Explosion-proof] Shovel EA642KV-2
ESCO
From: ฿ 35,054.00 |
---|
Special Price |
Days to Ship: |
[Explosion-proof] Shovel EA642KV-3
ESCO
From: ฿ 40,277.00 |
---|
Special Price |
Days to Ship: |
[Explosion-proof] Shovel EA642KV-4
ESCO
From: ฿ 17,927.00 |
---|
Special Price |
Days to Ship: |
[Explosion Proof] Shovel, Scoop EA642KW-3
ESCO
From: ฿ 30,822.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Tip Shape |
Cutting Edge Length(mm) |
Cutting Edge Width(mm) |
Overall Length(mm) |
Approval Acquired |
Mass(G) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | HAMACO | HAMACO | HAMACO | AMPCO | AMPCO | ESCO | ESCO | ESCO | ESCO |
Product Series | |||||||||
From | ฿ 17,705.97 | ฿ 15,554.23 | ฿ 3,707.15 | ฿ 26,351.00 Special Price On Sale Until 31/07/2024 | ฿ 999,999,999.00 | ฿ 35,054.00 Special Price On Sale Until 31/07/2024 | ฿ 40,277.00 Special Price On Sale Until 31/07/2024 | ฿ 17,927.00 Special Price On Sale Until 31/07/2024 | ฿ 30,822.00 Special Price On Sale Until 31/07/2024 |
Days to Ship | 31 Day(s) | 31 Day(s) | 31 Day(s) | 35 Day(s) | Quote | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) |
Tip Shape | Square-Shaped | Round shape | Others | Square-Shaped | Round shape | - | - | - | - |
Cutting Edge Length(mm) | 295 | 230 ~ 290 | 117 ~ 150 | 280 | 285 | - | - | - | - |
Cutting Edge Width(mm) | 250 | 170 ~ 240 | 50 ~ 150 | 230 | 230 | - | - | - | - |
Overall Length(mm) | 990 | 830 ~ 990 | 710 ~ 890 | 940 | 940 | - | - | - | - |
Approval Acquired | FM Approvals (USA) / UKAS (UK) | FM Approvals (USA) / UKAS (UK) | FM Approvals (USA) / UKAS (UK) | FMRC (USA) | FMRC (USA) | - | - | - | - |
Mass(G) | 1820 | 1220 ~ 1840 | 683 ~ 2122 | 2180 | 1905 | - | - | - | - |
Loading...
How can we improve?
How can we improve?