(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
MORIMITSU
From: ฿ 119,692.00 |
---|
Days to Ship: 40 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Total Length of Edges(mm) |
Maximum Steel Plate Width(mm) |
Roller Mold Diameter(mm) |
Feed Roller Diameter(mm) |
Mass(kg) |
You can add up to 6 items per a category to the compare list. | |
Brand | MORIMITSU |
Product Series | |
From | ฿ 119,692.00 |
Days to Ship | 40 Day(s) |
Total Length of Edges(mm) | 600 ~ 1300 |
Maximum Steel Plate Width(mm) | 0.5 ~ 1 |
Roller Mold Diameter(mm) | 38 ~ 60 |
Feed Roller Diameter(mm) | 38 ~ 60 |
Mass(kg) | 40 ~ 150 |
Loading...
How can we improve?
How can we improve?