(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrenches, Offset Wrenches, Ratchet Wrenches (Insulated)

Spanners, box wrenches, ratchet wrenches (insulation) are an insulationed tool covered with insulating material to prevent short circuit and damage between devices during electrical work and to protect yourself from electric shock. When using insulated tools, wear insulating gloves to protect the safety of workers who are short-circuited or energized. Spanners, box wrenches, and ratchet wrenches (insulated) are mainly single-sided and generally have a 1,000 V insulation specification. There are various sizes, and there is also a set of different sized insulated tools such as 8-piece sets, 15-piece sets, etc. In addition, there are some with safety signs that can visually confirm safety, so it is necessary to select the most suitable tool according to the application and situation.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • Others
76 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60901.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,619.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60911.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,407.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60908.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 4,256.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60902.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,729.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60903.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,729.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60904.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,844.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60905.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,937.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60906.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 2,184.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60907.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 2,620.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60910.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 4,992.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60912.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,426.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench

    Insulated VDE Single-Ended Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · Conforms with European Standards EN60913.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,444.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench 12160VDE-10

    Insulated VDE Single-Ended Wrench 12160VDE-10

    Stahlwille

    [Features]
    · 1,000V insulated single-ended wrench.
    [Specifications]
    · Size(mm): 10
    · JAN Code: 4018754253968
    From: ฿ 2,107.80
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated spanner 1000 V insulation

    Insulated spanner 1000 V insulation

    KNIPEX

    1,000 V insulated type heads are angled at 15° and have a chrome plated finish tool body.
    From: ฿ 1,266.27
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Box Wrench E40413

    Insulation Box Wrench E40413

    SIGNET

    It can be used to tighten bolts and nuts inside the switchboard, and since the handle is insulated, there is no risk of electric shock even if the target object is electrically charged.
    From: ฿ 953.27
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-16

    Insulated Single Open End Wrench EA640LA-16

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…16mm
    ・Length…155mm
    From: ฿ 2,577.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640SA-10

    Insulated Single Open End Wrench EA640SA-10

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-10mm
    ・Length-110mm
    From: ฿ 778.19
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640SA-8

    Insulated Single Open End Wrench EA640SA-8

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-8mm
    ・Overall length-99.5mm
    From: ฿ 1,050.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Tool Spanner Wrench

    Insulation Tool Spanner Wrench

    TECH EV

    [Features]
    ·Front exhaust type straight grinder
    ·Compact, easy to use, and versatile for general tasks
    From: ฿ 1,020.34
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Tool Single Opening Offset Wrench

    Insulation Tool Single Opening Offset Wrench

    TECH EV

    Reliable insulated tools with excellent work performance and safety performance
    From: ฿ 1,741.35
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knipex Insulation Box Wrench

    Knipex Insulation Box Wrench

    KNIPEX

    1,000 V insulation head is offset type. The tool body has chrome plating.
    From: ฿ 1,970.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    1/2" SQ Insulated Ratchet Handle 9841
    Until 31/07/2024

    Sale
    Until 31/07/2024

    1/2" SQ Insulated Ratchet Handle 9841

    KNIPEX

    1,000 V insulation. Used in combination with an insulation socket. It can be used in both forward and reverse rotation. Ratchet movement is very smooth.
    From: ฿ 13,832.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    1/2" SQ Insulated Ratchet Handle 9842
    Until 31/07/2024

    Sale
    Until 31/07/2024

    1/2" SQ Insulated Ratchet Handle 9842

    KNIPEX

    Interchanging the 1,000 V insulation head enables switching the direction of rotation. It can be used in both forward and reverse rotation. Attaches sockets quickly and simply.
    From: ฿ 13,969.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    insulated spanner

    insulated spanner

    SIGNET

    [Specifications]
    ·The grip is manufactured according to the EN60900 standard.
    ·Metal part material: Chrome vanadium steel
    From: ฿ 772.35
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Offset Wrench

    Insulated VDE Single-Ended Offset Wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · The product conforms to the European Standard EN60900.
    · 60° offset for ease of use.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,973.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Open-End Wrench

    Insulation Open-End Wrench

    TRUSCO

    [Features]
    · 1000 V insulation spec.
    · IEC 60900 standard product.
    · Durable forged chrome vanadium steel is used for higher torque value.
    · Withstand voltage tested.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 644.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VDE standard single-ended wrench

    VDE standard single-ended wrench

    BAHCO

    [Features]
    · 1,000 V insulation specification.
    · The product conforms to the European Standard EN60900.
    · Includes a safety sign for visually confirming safety.
    · Withstand voltage tested.
    From: ฿ 1,543.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Ratchet Wrench Set 3/8 sq

    Insulated Ratchet Wrench Set 3/8 sq

    MATATAKITOYO

    · A necessity for maintenance of hybrid and electric vehicles.
    · Easy to use push release type!!
    · Japan Standard IEC60900 approved product.
    · Full socket size!!
    From: ฿ 12,925.18
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench Set (6 Pcs) EA640LA

    Insulated Single Open End Wrench Set (6 Pcs) EA640LA

    ESCO

    【Product Specifications】
    ・Dim.-10mm・12mm・13mm・ 14mm・17mm・19mm
    ・Overall length-105~165mm
    ・15°offset
    ・1000V Inslated
    ・With tool roll(10 pockets)
    From: ฿ 13,310.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-10

    Insulated Single Open End Wrench EA640LA-10

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…10mm
    ・Length…105mm
    From: ฿ 2,280.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-12

    Insulated Single Open End Wrench EA640LA-12

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…12mm
    ・Length…125mm
    From: ฿ 2,352.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-13

    Insulated Single Open End Wrench EA640LA-13

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…13mm
    ・Length…130mm
    From: ฿ 2,352.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-14

    Insulated Single Open End Wrench EA640LA-14

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…14mm
    ・Length…135mm
    From: ฿ 2,380.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-17

    Insulated Single Open End Wrench EA640LA-17

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…17mm
    ・Length…155mm
    From: ฿ 1,541.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-18

    Insulated Single Open End Wrench EA640LA-18

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…18mm
    ・Length…160mm
    From: ฿ 2,982.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-19

    Insulated Single Open End Wrench EA640LA-19

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…19mm
    ・Length…165mm
    From: ฿ 2,982.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-22

    Insulated Single Open End Wrench EA640LA-22

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…22mm
    ・Length…190mm
    From: ฿ 3,190.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-24

    Insulated Single Open End Wrench EA640LA-24

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…24mm
    ・Length…210mm
    From: ฿ 3,539.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-7

    Insulated Single Open End Wrench EA640LA-7

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…7mm
    ・Length…105mm
    From: ฿ 2,099.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640LA-8

    Insulated Single Open End Wrench EA640LA-8

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…8mm
    ・Length…105mm
    From: ฿ 2,127.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Insulated Single Ring Wrench Set (6 Pcs) EA640LB
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Insulated Single Ring Wrench Set (6 Pcs) EA640LB

    ESCO

    【Product Specifications】
    ・Dim.-10mm・12mm・13mm・14mm・17mm・19mm
    ・Overall length-175~240mm
    ・1000V Inslated
    ・With tool roll(10 pockets)
    From: ฿ 16,015.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-10

    Insulated Single Ring Wrench EA640LB-10

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…10mm
    ・Length…175mm
    From: ฿ 2,692.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-11

    Insulated Single Ring Wrench EA640LB-11

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…11mm
    ・Length…180mm
    From: ฿ 2,807.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-12

    Insulated Single Ring Wrench EA640LB-12

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…12mm
    ・Length…190mm
    From: ฿ 2,829.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-13

    Insulated Single Ring Wrench EA640LB-13

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…13mm
    ・Length…200mm
    From: ฿ 2,945.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-14

    Insulated Single Ring Wrench EA640LB-14

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…14mm
    ・Length…210mm
    From: ฿ 3,400.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-16

    Insulated Single Ring Wrench EA640LB-16

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…16mm
    ・Length…215mm
    From: ฿ 3,465.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-17

    Insulated Single Ring Wrench EA640LB-17

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…17mm
    ・Length…220mm
    From: ฿ 3,465.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-18

    Insulated Single Ring Wrench EA640LB-18

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…18mm
    ・Length…220mm
    From: ฿ 3,770.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-19

    Insulated Single Ring Wrench EA640LB-19

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…19mm
    ・Length…240mm
    From: ฿ 3,770.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-22

    Insulated Single Ring Wrench EA640LB-22

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…22mm
    ・Length…260mm
    From: ฿ 4,377.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-24

    Insulated Single Ring Wrench EA640LB-24

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…24mm
    ・Length…280mm
    From: ฿ 4,689.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640LB-8

    Insulated Single Ring Wrench EA640LB-8

    ESCO

    【Product Specifications】
    ・1000V insulated
    ・Dim.…8mm
    ・Length…165mm
    From: ฿ 1,383.99
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [7 Pcs] Insulated Single Open End Wrench Set EA640SA

    [7 Pcs] Insulated Single Open End Wrench Set EA640SA

    ESCO

    【Product Specifications】
    ・Size-8, 10, 12, 13, 14, 17, 19mm
    ・Overall length-99.5 to 180mm
    ・1000V Insulated.
    ・Tool pocket(10 pockets)
    From: ฿ 9,817.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640SA-12

    Insulated Single Open End Wrench EA640SA-12

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-12mm
    ・Length-130mm
    From: ฿ 1,274.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640SA-13

    Insulated Single Open End Wrench EA640SA-13

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-13mm
    ・Length-140mm
    From: ฿ 1,274.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640SA-14

    Insulated Single Open End Wrench EA640SA-14

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-14mm
    ・Length-150mm
    From: ฿ 1,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640SA-17

    Insulated Single Open End Wrench EA640SA-17

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-17mm
    ・Length-165mm
    From: ฿ 1,549.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Open End Wrench EA640SA-19

    Insulated Single Open End Wrench EA640SA-19

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-19mm
    ・Length-180mm
    From: ฿ 1,657.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [7 Pcs] Insulated Single Ring Wrench Set EA640SB

    [7 Pcs] Insulated Single Ring Wrench Set EA640SB

    ESCO

    【Product Specifications】
    ・Size-8, 10, 12, 13, 14, 17, 19mm
    ・Overall length-150 to 240mm
    ・1000V Insulated.
    ・With tool roll(10 pockets)
    From: ฿ 8,442.59
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640SB-10

    Insulated Single Ring Wrench EA640SB-10

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-10mm
    ・Length-170mm
    From: ฿ 1,382.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640SB-12

    Insulated Single Ring Wrench EA640SB-12

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-12mm
    ・Length-190mm
    From: ฿ 1,440.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640SB-13

    Insulated Single Ring Wrench EA640SB-13

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-13mm
    ・Length-200mm
    From: ฿ 1,549.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640SB-14

    Insulated Single Ring Wrench EA640SB-14

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-14mm
    ・Length-210mm
    From: ฿ 1,715.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640SB-17

    Insulated Single Ring Wrench EA640SB-17

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-17mm
    ・Length-220mm
    From: ฿ 1,832.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640SB-19

    Insulated Single Ring Wrench EA640SB-19

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-19mm
    ・Length-240mm
    From: ฿ 1,962.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single Ring Wrench EA640SB-8

    Insulated Single Ring Wrench EA640SB-8

    ESCO

    【Product Specifications】
    ・1000V Insulated.
    ・Size-8mm
    ・Length-150mm
    From: ฿ 1,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Gear Wrench EA640SC-10

    Insulated Gear Wrench EA640SC-10

    ESCO

    【Product Specifications】
    ・1000V Insulated
    ・Feed Angle …5°
    ・Size …10mm
    ・Full length …143mm
    From: ฿ 1,962.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Gear Wrench EA640SC-12

    Insulated Gear Wrench EA640SC-12

    ESCO

    【Product Specifications】
    ・1000V Insulated
    ・Feed Angle …5°
    ・Size …12mm
    ・Full length …150mm
    From: ฿ 2,185.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Gear Wrench EA640SC-13

    Insulated Gear Wrench EA640SC-13

    ESCO

    【Product Specifications】
    ・1000V Insulated
    ・Feed Angle …5°
    ・Size …13mm
    ・Full length …157mm
    From: ฿ 2,244.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Gear Wrench EA640SC-14

    Insulated Gear Wrench EA640SC-14

    ESCO

    【Product Specifications】
    ・1000V Insulated
    ・Feed Angle …5°
    ・Size …14mm
    ・Full length …167mm
    From: ฿ 2,352.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Gear Wrench EA640SC-17

    Insulated Gear Wrench EA640SC-17

    ESCO

    【Product Specifications】
    ・1000V Insulated
    ・Feed Angle …5°
    ・Size …17mm
    ・Full length …188mm
    From: ฿ 2,930.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Gear Wrench EA640SC-19

    Insulated Gear Wrench EA640SC-19

    ESCO

    【Product Specifications】
    ・1000V Insulated
    ・Feed Angle …5°
    ・Size …19mm
    ・Full length …207mm
    From: ฿ 3,097.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated VDE Single-Ended Wrench 12160VDE- 17

    Insulated VDE Single-Ended Wrench 12160VDE- 17

    Stahlwille

    [Features]
    · 1,000V insulated single-ended wrench.
    [Specifications]
    · Size (mm): 17
    · JAN Code: 4018754253999
    From: ฿ 2,542.44
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single-Ended Offset Wrench 12161VDE-13

    Insulated Single-Ended Offset Wrench 12161VDE-13

    Stahlwille

    [Features]
    · 1,000V insulated single-ended offset wrench.
    [Specifications]
    · Size (mm): 13
    · JAN Code: 4018754254033
    From: ฿ 2,331.33
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulated Single-Ended Offset Wrench 12161VDE- 17

    Insulated Single-Ended Offset Wrench 12161VDE- 17

    Stahlwille

    [Features]
    · 1,000V insulated single-ended offset wrench.
    [Specifications]
    · Size (mm): 17
    · JAN Code: 4018754254057
    From: ฿ 2,650.61
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Width across flat dimension(mm)
Overall Length(mm)
Thickness(mm)
Mass(g)
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench 12160VDE-10
You can add up to 6 items per a category to the compare list.
Insulated spanner 1000 V insulation
You can add up to 6 items per a category to the compare list.
Insulation Box Wrench E40413
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-16
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640SA-10
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640SA-8
You can add up to 6 items per a category to the compare list.
Insulation Tool Spanner Wrench
You can add up to 6 items per a category to the compare list.
Insulation Tool Single Opening Offset Wrench
You can add up to 6 items per a category to the compare list.
Knipex Insulation Box Wrench
You can add up to 6 items per a category to the compare list.
Sale
1/2" SQ Insulated Ratchet Handle 9841
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
1/2" SQ Insulated Ratchet Handle 9842
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
insulated spanner
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Offset Wrench
You can add up to 6 items per a category to the compare list.
Insulation Open-End Wrench
You can add up to 6 items per a category to the compare list.
VDE standard single-ended wrench
You can add up to 6 items per a category to the compare list.
Insulated Ratchet Wrench Set 3/8 sq
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench Set (6 Pcs) EA640LA
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-10
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-12
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-13
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-14
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-17
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-18
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-19
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-22
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-24
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-7
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640LA-8
You can add up to 6 items per a category to the compare list.
Sale
Insulated Single Ring Wrench Set (6 Pcs) EA640LB
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-10
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-11
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-12
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-13
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-14
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-16
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-17
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-18
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-19
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-22
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-24
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640LB-8
You can add up to 6 items per a category to the compare list.
[7 Pcs] Insulated Single Open End Wrench Set EA640SA
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640SA-12
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640SA-13
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640SA-14
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640SA-17
You can add up to 6 items per a category to the compare list.
Insulated Single Open End Wrench EA640SA-19
You can add up to 6 items per a category to the compare list.
[7 Pcs] Insulated Single Ring Wrench Set EA640SB
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640SB-10
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640SB-12
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640SB-13
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640SB-14
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640SB-17
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640SB-19
You can add up to 6 items per a category to the compare list.
Insulated Single Ring Wrench EA640SB-8
You can add up to 6 items per a category to the compare list.
Insulated Gear Wrench EA640SC-10
You can add up to 6 items per a category to the compare list.
Insulated Gear Wrench EA640SC-12
You can add up to 6 items per a category to the compare list.
Insulated Gear Wrench EA640SC-13
You can add up to 6 items per a category to the compare list.
Insulated Gear Wrench EA640SC-14
You can add up to 6 items per a category to the compare list.
Insulated Gear Wrench EA640SC-17
You can add up to 6 items per a category to the compare list.
Insulated Gear Wrench EA640SC-19
You can add up to 6 items per a category to the compare list.
Insulated VDE Single-Ended Wrench 12160VDE- 17
You can add up to 6 items per a category to the compare list.
Insulated Single-Ended Offset Wrench 12161VDE-13
You can add up to 6 items per a category to the compare list.
Insulated Single-Ended Offset Wrench 12161VDE- 17
Brand

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

BAHCO

Stahlwille

KNIPEX

SIGNET

ESCO

ESCO

ESCO

TECH EV

TECH EV

KNIPEX

KNIPEX

KNIPEX

SIGNET

BAHCO

TRUSCO

BAHCO

MATATAKITOYO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Stahlwille

Stahlwille

Stahlwille

Product Series

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench

Insulated VDE Single-Ended Wrench 12160VDE-10

Insulated spanner 1000 V insulation

Insulation Box Wrench E40413

Insulated Single Open End Wrench EA640LA-16

Insulated Single Open End Wrench EA640SA-10

Insulated Single Open End Wrench EA640SA-8

Insulation Tool Spanner Wrench

Insulation Tool Single Opening Offset Wrench

Knipex Insulation Box Wrench

1/2" SQ Insulated Ratchet Handle 9841

1/2" SQ Insulated Ratchet Handle 9842

insulated spanner

Insulated VDE Single-Ended Offset Wrench

Insulation Open-End Wrench

VDE standard single-ended wrench

Insulated Ratchet Wrench Set 3/8 sq

Insulated Single Open End Wrench Set (6 Pcs) EA640LA

Insulated Single Open End Wrench EA640LA-10

Insulated Single Open End Wrench EA640LA-12

Insulated Single Open End Wrench EA640LA-13

Insulated Single Open End Wrench EA640LA-14

Insulated Single Open End Wrench EA640LA-17

Insulated Single Open End Wrench EA640LA-18

Insulated Single Open End Wrench EA640LA-19

Insulated Single Open End Wrench EA640LA-22

Insulated Single Open End Wrench EA640LA-24

Insulated Single Open End Wrench EA640LA-7

Insulated Single Open End Wrench EA640LA-8

Insulated Single Ring Wrench Set (6 Pcs) EA640LB

Insulated Single Ring Wrench EA640LB-10

Insulated Single Ring Wrench EA640LB-11

Insulated Single Ring Wrench EA640LB-12

Insulated Single Ring Wrench EA640LB-13

Insulated Single Ring Wrench EA640LB-14

Insulated Single Ring Wrench EA640LB-16

Insulated Single Ring Wrench EA640LB-17

Insulated Single Ring Wrench EA640LB-18

Insulated Single Ring Wrench EA640LB-19

Insulated Single Ring Wrench EA640LB-22

Insulated Single Ring Wrench EA640LB-24

Insulated Single Ring Wrench EA640LB-8

[7 Pcs] Insulated Single Open End Wrench Set EA640SA

Insulated Single Open End Wrench EA640SA-12

Insulated Single Open End Wrench EA640SA-13

Insulated Single Open End Wrench EA640SA-14

Insulated Single Open End Wrench EA640SA-17

Insulated Single Open End Wrench EA640SA-19

[7 Pcs] Insulated Single Ring Wrench Set EA640SB

Insulated Single Ring Wrench EA640SB-10

Insulated Single Ring Wrench EA640SB-12

Insulated Single Ring Wrench EA640SB-13

Insulated Single Ring Wrench EA640SB-14

Insulated Single Ring Wrench EA640SB-17

Insulated Single Ring Wrench EA640SB-19

Insulated Single Ring Wrench EA640SB-8

Insulated Gear Wrench EA640SC-10

Insulated Gear Wrench EA640SC-12

Insulated Gear Wrench EA640SC-13

Insulated Gear Wrench EA640SC-14

Insulated Gear Wrench EA640SC-17

Insulated Gear Wrench EA640SC-19

Insulated VDE Single-Ended Wrench 12160VDE- 17

Insulated Single-Ended Offset Wrench 12161VDE-13

Insulated Single-Ended Offset Wrench 12161VDE- 17

From

฿ 1,619.00

฿ 1,407.00

฿ 4,256.00

฿ 1,729.00

฿ 1,729.00

฿ 1,844.00

฿ 1,937.00

฿ 2,184.00

฿ 2,620.00

฿ 4,992.00

฿ 1,426.00

฿ 1,444.00

฿ 2,107.80

฿ 1,266.27

฿ 953.27

฿ 2,577.00

฿ 778.19

฿ 1,050.00

฿ 1,020.34

฿ 1,741.35

฿ 1,970.00

฿ 13,832.00

Special Price

On Sale Until 31/07/2024

฿ 13,969.00

Special Price

On Sale Until 31/07/2024

฿ 772.35

฿ 1,973.00

฿ 644.00

฿ 1,543.00

฿ 12,925.18

฿ 13,310.00

฿ 2,280.00

฿ 2,352.00

฿ 2,352.00

฿ 2,380.00

฿ 1,541.67

฿ 2,982.00

฿ 2,982.00

฿ 3,190.00

฿ 3,539.00

฿ 2,099.00

฿ 2,127.00

฿ 16,015.00

Special Price

On Sale Until 31/07/2024

฿ 2,692.00

฿ 2,807.00

฿ 2,829.00

฿ 2,945.00

฿ 3,400.00

฿ 3,465.00

฿ 3,465.00

฿ 3,770.00

฿ 3,770.00

฿ 4,377.00

฿ 4,689.00

฿ 1,383.99

฿ 9,817.00

฿ 1,274.00

฿ 1,274.00

฿ 1,332.00

฿ 1,549.00

฿ 1,657.00

฿ 8,442.59

฿ 1,382.00

฿ 1,440.00

฿ 1,549.00

฿ 1,715.00

฿ 1,832.00

฿ 1,962.00

฿ 1,332.00

฿ 1,962.00

฿ 2,185.00

฿ 2,244.00

฿ 2,352.00

฿ 2,930.00

฿ 3,097.00

฿ 2,542.44

฿ 2,331.33

฿ 2,650.61

Days to Ship 19 Day(s) 14 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 14 Day(s) 19 Day(s) 14 Day(s) 14 Day(s) 14 Day(s) 31 Day(s) 5 Day(s) 31 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 5 Day(s) 31 Day(s) 1 Day(s) 11 Day(s) 11 Day(s) 31 Day(s) 14 Day(s) 1 Day(s) 14 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 31 Day(s) 31 Day(s) 31 Day(s)
Product TypeWrenchWrenchWrenchWrenchWrenchWrenchWrenchWrenchWrenchWrenchWrenchWrench-WrenchOffset wrench---WrenchOffset wrenchOffset wrench--WrenchOffset wrenchWrenchWrenchRatchet wrench------------------------------------------------
Width across flat dimension(mm)126271314171921243278--6 ~ 19---7 ~ 147 ~ 14---6 ~ 198 ~ 247 ~ 2410 ~ 30-------------------------------------------------
Overall Length(mm)125922251351901621751842102509292-105 ~ 215130 ~ 240---90 ~ 155144 ~ 194150 ~ 26526526589.5 ~ 180150 ~ 26588 ~ 237108 ~ 240-------------------------------------------------
Thickness(mm)5.53.79.55.566.577.58.5103.74-4 ~ 97 ~ 14---6.6 ~ 10.59.1 ~ 13.27 ~ 16--7 ~ 146 ~ 136.6 ~ 13.55 ~ 10-------------------------------------------------
Mass(g)702537075851201501902755303040-30 ~ 310----18 ~ 8546 ~ 12250 ~ 355625600-70 ~ 35020 ~ 27055 ~ 470-------------------------------------------------

Loading...

  1. 1

Related Categories to Wrenches, Offset Wrenches, Ratchet Wrenches (Insulated)