(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clippers

Bolt cutters are a tool for cutting soft iron wire, annealed wire, rebar, etc. It has high sharpness and durability, the blade tip can be adjusted, and it can be easily replaced with a spare blade. There are also bolt cutters that utilize the lever principle to reduce the load and improve the cutting ability, and ones that utilize lightweight aluminum handles which improve work efficiency. Some of the blades have a thin tip to allow cutting in narrower areas, and ones that can be inserted into recessed areas for work. Some have mounting holes for fall prevention cords which bring about peace of mind for operation at height. It is often used in civil engineering and construction sites to cut rebar, chains, wires, and annealed wire. It is also used for orchards, landscaping, and disaster relief.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
51 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    HIT Bolt Cutter
    HIT Bolt Cutter
    HIT Bolt Cutter

    HIT Bolt Cutter

    HIT

    [Features]
    · Adopted a patented eccentric bolt system which simplifies blade parallel movement to enable easy fine adjustment. The cutting edge only needs adjusting once in approximately 2,000 cuts.
    · JIS 4643 standard product.
    [Applications]
    · For cutting various wire (rebar, bar, bolts, rivets, soft chains, etc.).
    From: ฿ 1,960.46
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper

    Bolt Clipper

    E VALUE

    Bolt cutter that can cut wire rods up to 5 mm.
    [Features]
    ・ It is possible to cut thick mild steel wire rod that cannot be cut with combination pliers
    [Applications]
    ・ Cutting mild steel wire rods and cylindrical rods
    From: ฿ 582.22
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper Blade (BC Type/BC-AL Type Dual Purpose)

    Bolt Clipper Blade (BC Type/BC-AL Type Dual Purpose)

    MCC CORPORATION

    [Specifications]
    ·This is dedicated to cutting soft materials.
    ·Please select according to the compatible model, etc.
    From: ฿ 1,123.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GT Bolt Clipper
    GT Bolt Clipper
    GT Bolt Clipper
    GT Bolt Clipper
    GT Bolt Clipper

    GT Bolt Clipper

    ARC GREATTOOL

    [Specifications]
    ·It can be used to cut mild steel wire rods, steel bars, etc.
    ·Please select according to the cutting capacity, etc.
    From: ฿ 707.10
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GT Bolt Clipper

    GT Bolt Clipper

    ARC GREATTOOL

    [Features]
    · Cutting capacity 1: soft steel wire (80 HRB or less): diameter 5 mm, Cutting capacity 2: hardened steel wire (20 HRC or less): diameter 3 mm, Specifications: with hole to attach safety rope (safety rope sold separately)
    [Applications]
    · For cutting flexible steel wire
    From: ฿ 707.10
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arm Industry Bolt Cutter
    Arm Industry Bolt Cutter
    Arm Industry Bolt Cutter
    Arm Industry Bolt Cutter
    Arm Industry Bolt Cutter

    Arm Industry Bolt Cutter

    ARM SANGYO

    [Features]
    · The blade is sticky and resistant to chipping.
    · Uses a pipe handle to achieve light weight and enhanced workability.
    · Product with new JIS and JQA marks.
    [Applications]
    · Mainly for cutting mild steel wire and special steel material before hardening.
    From: ฿ 1,450.75
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Set Screws Set

    Bolt Clipper, Set Screws Set

    MCC CORPORATION

    [Applications]
    · For adjusting gaps on the blade tip of a bolt clipper.
    From: ฿ 177.36
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stiff Wire Cutter

    Stiff Wire Cutter

    MCC CORPORATION

    [Features]
    · Can cut HRC48 hardened wire.
    From: ฿ 2,811.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Trusco Nakayama Bolt Cutter

    Trusco Nakayama Bolt Cutter

    TRUSCO

    [Features]
    · Light and durable steel pipe handle is adopted.
    · Easy-to-grip shape improves the work efficiency.
    · Easy to attach a replacement blade to the handle and adjust the cutting edge.
    · The blade is forged and quenched, making it excellent in durability and sharpness.
    [Applications]
    · For cutting wire (rebar, bar, bolts, rivets, soft chains, etc).

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 969.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Aluminum Bolt Clipper

    Aluminum Bolt Clipper

    M & M

    Cuts powerfully through the principle of leverage. Lightweight. Uses aluminum and forged products
    From: ฿ 882.41
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Clipper TMC-200

    Mini Clipper TMC-200

    TRAD

    Easily cuts steel cables, copper wires, hardened wires, piano wires, etc. with little force. Strong steel handle.
    From: ฿ 385.59
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper Replacement Blade BCK

    Bolt Clipper Replacement Blade BCK

    LOBTEX

    Bolt clipper replacement blade.
    [Features]
    · A Lobtex product.
    [Applications]
    · Replacement blade for bolt clippers.
    From: ฿ 739.23
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Mini Clipper 7101

    Bolt Clipper, Mini Clipper 7101

    KNIPEX

    [Features]
    · Enables cutting of soft bolts, nails, rivets, etc., of up to 6.0 mm in diameter.
    · Hardness of the blades which have been carefully quenched is approximately HRC 64.
    · Head finish: Rust-proof finish.
    · Handle Specification: Plastic Coating
    From: ฿ 3,860.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Mini Clipper 7112

    Bolt Clipper, Mini Clipper 7112

    KNIPEX

    [Features]
    · Handle is a comfort type that enables power to be applied easily.
    · With an opening spring, repeated work can be done effortlessly.
    · Enables precise cutting of soft and hard wire as well as piano wire.
    · Head finish: Polished.
    · Handle Specification: Comfort
    From: ฿ 5,975.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Small Clipper (Oblique Blade Type)

    Bolt Clipper, Small Clipper (Oblique Blade Type)

    KEIBA

    With optimum material and perfect heat treatment, piano wire can be cut. With handle lock mechanism.
    From: ฿ 692.52
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 457 mm Chrome Vanadium Steel Bolt Cutter
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 457 mm Chrome Vanadium Steel Bolt Cutter

    RS Pro

    Specifications
    Overall Length = 18 in
    Cutting Capacity = 7 mm Bolt; 8 mm Cable; 3.5 mm Wire
    Material = Chrome Vanadium Steel
    From: ฿ 2,037.44
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stanley Bolt Cutter

    Stanley Bolt Cutter

    STANLEY

    Stanley Bolt Cutter

    Bolt Cutter from the STANLEY brand are used to cut the workpiece to the desired size. The scissors are made of good quality steel. smooth cut and do not eat meat Suitable for cutting wire, nails or small rebar. The handle part is covered with rubber. There are grooves to prevent slippage. More comfortable grip

    From: ฿ 293.96
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arm Industry Bolt Cutter (Aluminum Handle)

    Arm Industry Bolt Cutter (Aluminum Handle)

    ARM SANGYO

    This bolt clipper is suitable for work in high places due to lightweight handles, excellent workability and durability.

    [Specifications]
    · Cutting Capacity (HRB 80 Soft Wire) (mm): 5, 6
    · JIS B4643 Standard Product, superior in durability.
    From: ฿ 1,622.47
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Bolt Clipper Blade

    Bolt Clipper, Bolt Clipper Blade

    HIT

    [Specifications]
    ·This is a replacement blade for bolt cutters made by Lobtex.
    ·Please select according to the compatible model, etc.
    From: ฿ 1,146.38
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HIT Bolt Cutter (Aluminum Handle)

    HIT Bolt Cutter (Aluminum Handle)

    HIT

    [Features]
    · Light and easy to use.
    · A simple and reliable eccentric bolt system has been adopted for adjusting the cutting edge.
    · Handle is made of a special forged aluminum alloy
    · For cutting various wire (rebar, bar, bolts, rivets, soft chains, etc.).
    · Replacement blade can also be used with BC.
    [Applications]
    · For cutting various wire (rebar, bar, bolts, rivets, soft chains, etc.).
    From: ฿ 2,071.35
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Silver Steel Wire Clipper

    Bolt Clipper, Silver Steel Wire Clipper

    HIT

    [Features]
    · Adopted a patented eccentric bolt system which simplifies blade parallel movement to enable easy fine adjustment. The cutting edge only needs adjusting once in approximately 2,000 cuts.
    [Applications]
    · Ideal for cutting steel bars, rebar, annealing wire and the like at construction sites (earthquake recovery, construction/renovation), manufacturing line welding sites, maintenance sites and demolition sites.
    From: ฿ 3,175.12
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Silver Steel Wire Clipper Replacement Blade

    Bolt Clipper, Silver Steel Wire Clipper Replacement Blade

    HIT

    [Features]
    · Adopted a patented eccentric bolt system which simplifies blade parallel movement to enable easy fine adjustment. The cutting edge only needs adjusting once in approximately 2,000 cuts.
    [Applications]
    · For cutting various wire (rebar, bar, bolts, rivets, soft chains, etc.).
    From: ฿ 1,921.93
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire Bolt Clipper

    Wire Bolt Clipper

    MCC CORPORATION

    This wire bolt clipper features a design that pays attention to insulation properties.

    [Features]
    · Main body covered with high-quality rubber and handle made of light and durable glass fiber.
    · For cutting various cables in general electrical work and soft copper/ aluminum wires.
    From: ฿ 7,537.82
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire Bolt Clipper, Replaceable Jaws

    Wire Bolt Clipper, Replaceable Jaws

    MCC CORPORATION

    Replacement blade for the live wire bolt clipper made by Matsuzaka Shoji Co., Ltd.
    From: ฿ 2,197.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Angle Cutter

    Bolt Clipper, Angle Cutter

    MCC CORPORATION

    · Tool/Related Product: Body
    · Cutting Capacity (HRC 40 Hard Wire) (mm): -
    · Feature: The blade tip is angular and can completely cut the iron wires projecting from floors, walls etc.
    From: ฿ 2,661.09
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Matsusaka Trading Bolt Cutter
    Matsusaka Trading Bolt Cutter
    Matsusaka Trading Bolt Cutter

    Matsusaka Trading Bolt Cutter

    MCC CORPORATION

    · Tool/Related Product: Body
    · Feature: The blade is made by unique heat treatment of special steel, has excellent sharpness and durability and opening of blade tip can be easily adjusted.
    · Product Supplement: 300 mm is a malleable cast iron handle, 350 mm or more is a steel pipe handle.
    From: ฿ 1,950.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Matsusaka Trading Bolt Cutter (Aluminum Handle)
    Matsusaka Trading Bolt Cutter (Aluminum Handle)
    Matsusaka Trading Bolt Cutter (Aluminum Handle)

    Matsusaka Trading Bolt Cutter (Aluminum Handle)

    MCC CORPORATION

    [Features]
    · Weight is reduced by 30% by adopting an aluminum forged handle. (Compared with manufacturer's conventional product)
    · While keeping the sharpness and durability of the best-selling MCC bolt clipper intact, the work efficiency has been improved by the use of lightweight aluminum.
    · This is a "one touch" adjusting mechanism which uses an eccentric bolt for adjusting the gap with the cutting edge.
    · Replacement blade can also be used with BC.
    From: ฿ 1,894.87
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper (Aluminum 250-Turn Handle)

    Bolt Clipper (Aluminum 250-Turn Handle)

    MCC CORPORATION

    [Features]
    · A firm black body, and a curved handle turned at 15° improve working efficiency.
    · Lightweight and rugged, can be stored for transport and for a variety of purposes.
    [Applications]
    · Material to be cut: Wire material, bar steel, hard steel wire, stranded wire.
    From: ฿ 2,166.25
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper Replacement Blade

    Bolt Clipper Replacement Blade

    TRUSCO

    Light and durable steel pipe handle is adopted. Easy-to-grip shape improves the work efficiency. Easy to attach a replacement blade to the handle and adjust the cutting edge.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
    From: ฿ 579.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper EBC

    Bolt Clipper EBC

    LOBTEX

    Bolt clippers in which the tip of the cutting edge is pointed. When used effectively it is ideal for cutting in tight spaces.
    [Features]
    · The tip of the cutting edge is pointed. When used effectively it is ideal for cutting in tight spaces (EBC300 to 450).
    · The curve of the connected plate corner is large, making it handy for work when inserted into recessed areas (EBC300 to 450).
    · The grip comes with handguards and fits securely in the hand, reliably transmitting force for a powerful cut.
    · Uses PVC-free environmentally-friendly material (elastomer.)
    [Applications]
    · The tip of the cutting edge is pointed. When used effectively it can be used for cutting in tight spaces.
    From: ฿ 1,431.42
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Clipper 7102

    Mini Clipper 7102

    KNIPEX

    [Features]
    · Enables cutting of soft bolts, nails, rivets, etc., of up to 6.0 mm in diameter.
    · Hardness of the blades which have been carefully quenched is approximately HRC 64.
    · Head finish: Rust-proof finish.
    · Handle Specification: Comfort
    From: ฿ 4,022.87
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Mini Clipper 7121

    Bolt Clipper, Mini Clipper 7121

    KNIPEX

    [Features]
    · With a 20° bent head, flatter cutting is possible as compared to the straight type.
    · Enables precise cutting of soft and hard wire as well as piano wire.
    · Style: 20° tip bend.
    · Head finish: Polished.
    · Handle Specification: Plastic Coating
    From: ฿ 5,975.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Mini Clipper 7122

    Bolt Clipper, Mini Clipper 7122

    KNIPEX

    [Features]
    · With a 20° bent head, flatter cutting is possible as compared to the straight type.
    · With an opening spring, repeated work can be done effortlessly.
    · Enables precise cutting of soft and hard wire as well as piano wire.
    · Style: 20° tip bend.
    · Head finish: Polished.
    · Handle Specification: Comfort
    From: ฿ 5,455.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Mini Clipper 7131

    Bolt Clipper, Mini Clipper 7131

    KNIPEX

    [Features]
    · Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.
    · Enables precise cutting of soft and hard wire as well as piano wire.
    · Hardness of the blades which have been carefully quenched is approximately HRC 64.
    · Head finish: Rust-proof finish.
    · Handle Specification: Plastic Coating
    From: ฿ 5,672.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Mini Clipper 7132

    Bolt Clipper, Mini Clipper 7132

    KNIPEX

    Enables precise cutting of soft and hard wire as well as piano wire.

    [Features]
    · Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.
    · With an opening spring, repeated work can be done effortlessly.
    · Hardness of the blades which have been carefully quenched is approximately HRC 64.
    · Head finish: Polished.
    · Handle Specification: Comfort
    From: ฿ 3,544.89
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Mini Clipper 7141

    Bolt Clipper, Mini Clipper 7141

    KNIPEX

    Enables precise cutting of soft and hard wire as well as piano wire.

    [Features]
    · Cutting of thicker wires can also be done easily without slipping because a dimple is provided at the base of the blade.
    · With a 20° bent head, flatter cutting is possible as compared to the straight type.
    · Head finish: Polished.
    · Handle Specification: Plastic Coating
    From: ฿ 4,878.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bolt Clipper, Bolt Cutter
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Bolt Clipper, Bolt Cutter

    KNIPEX

    Oil tempered and quenched chrome vanadium electrical steel is used for the material. The hardness of the blade is approximately HRC 62. Workpieces up to HRC 48 can be cut. Can also cut stainless steel.

    [Features]
    · Realizes the ideal transmission of force.
    · This compact bolt cutter can be called a "very efficient tool".
    · Adopts a design that utilizes the effect of the principle of leverage to realize ideal power transfer with little loss.
    · The cutting capacity is approximately 20 times that of general nippers.
    · 61% load reduction.
    · A force of 499 N (49.9 kp) is required for cutting 2 mm diameter piano wire with heavy-duty slant nippers (200 mm), but by using the KNIPEX "CoBolt", only a force of 192 N (19.2 kp) is needed for the same cut.
    · A dent is provided at the base of the blade where the most force is transmitted, so thick wires can be cut without slipping.
    · It includes an opening spring and retaining hook.
    · Head finish: Polished.
    · Handle Specification: Comfort
    From: ฿ 6,534.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Small Clipper (Flat Blade Type)

    Bolt Clipper, Small Clipper (Flat Blade Type)

    KEIBA

    With optimum material and perfect heat treatment, piano wire can be cut. With handle lock mechanism.
    From: ฿ 699.20
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, Small Clipper (Cutting Nipper Type)

    Bolt Clipper, Small Clipper (Cutting Nipper Type)

    KEIBA

    With optimum material and perfect heat treatment, piano wire can be cut. With handle lock mechanism.
    From: ฿ 769.94
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper 18"

    Bolt Clipper 18"

    TAIYO KOGYO

    [Features]
    · Optimal for cutting wires, steel bars, hardened copper wire, and stranded cable.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper 12"

    Bolt Clipper 12"

    TAIYO KOGYO

    [Features]
    · Optimal for cutting wires, steel bars, hardened copper wire, and stranded cable.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper 14"

    Bolt Clipper 14"

    TAIYO KOGYO

    [Features]
    · Optimal for cutting wires, steel bars, hardened copper wire, and stranded cable.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper 24"

    Bolt Clipper 24"

    TAIYO KOGYO

    [Features]
    · Optimal for cutting wires, steel bars, hardened copper wire, and stranded cable.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper 36"

    Bolt Clipper 36"

    TAIYO KOGYO

    [Features]
    · Optimal for cutting wires, steel bars, hardened copper wire, and stranded cable.
    From: ฿ 999,999,999.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bolt Clipper
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Bolt Clipper

    RIDGID

    [Features]
    · The hardened alloy steel jaws are designed and manufactured to ensure the longest possible blade life.
    · The one-step internal cam mechanism provides the quickest and simplest way to keep the cutting blades precisely aligned.
    · The handles and grips designed to allow greater mechanical advantage for crisp, controlled cutting.
    From: ฿ 3,656.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Bolt Clipper SPD-S250RE

    Aluminum Bolt Clipper SPD-S250RE

    SK 11

    Highly practical and stylishly designed 250-mm red aluminum bolt cutters.
    [Features]
    ・ It is unified the design across the Spider Series.
    ・ It is possible to cut thick mild steel wire rod that cannot be cut with combination pliers.
    ・ The handle shape is gentle on the hands and easy to grip.
    ・ Forged aluminum alloy handle, tough and lightweight.
    [Applications]
    ・ Cutting of wire rods.
    ・ For cutting annealing wire at construction sites, etc.
    From: ฿ 994.53
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Bolt Clipper 300 SPD-S300GM

    Aluminum Bolt Clipper 300 SPD-S300GM

    SK 11

    Clippers of tools for scaffold constructors.
    [Features]
    ・ It is unified the design across the Spider Series.
    ・ Forged aluminum alloy handles, tough and lightweight.
    ・ Beautifully shining gunmetal color.
    ・ Maximum cutting ability: Soft steel wire 5 mm.
    [Applications]
    ・ Cutting mild steel wire rods and cylindrical rods.
    From: ฿ 958.12
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Bolt Clipper 300 SBC-S300SI

    Aluminum Bolt Clipper 300 SBC-S300SI

    SK 11

    With the handles forged aluminum alloy handles, the clippers are tough and lightweight with a depth of 29 mm.
    [Features]
    ・ With mounting holes for fall prevention cord.
    ・ Maximum cutting ability: Soft steel wire 5 mm.
    [Applications]
    ・ Cutting mild steel wire rods and cylindrical rods.
    From: ฿ 984.92
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bolt Clipper, MXB Hard Clipper

    Bolt Clipper, MXB Hard Clipper

    MARVEL

    Can also quickly cut steel (hard) wire
    [Features]
    · The power curve and handle angle are ergonomically designed, allowing you to cut with excellent efficiency.
    [Features]
    · Uses a twin-cam auto eccentricity mechanism to reduce the load on the handle while cutting.
    [Features]
    · The blades are serrated to prevent steel wire from slipping.
    From: ฿ 6,489.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 457 mm Alloy Steel Bolt Cutter
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 457 mm Alloy Steel Bolt Cutter

    RS Pro

    Specifications
    Overall Length = 457 mm
    Cutting Capacity = 7 mm
    Material = Alloy Steel
    From: ฿ 8,791.05
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SATA Steel Cutting Pliers
    From: ฿ 1,947.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
Brand
Product Series
From
Days to Ship
Main Body, Related Products
Overall Length(mm)
Cutting Capacity (HRB 80 Soft Wire)(mm)
Cutting Capacity (HRC 20 Hard Wire)(mm)
Cutting Capacity (Mild Steel)(mm)
Cutting Capacity (Stainless Steel)(mm)
Mass(g)
You can add up to 6 items per a category to the compare list.
HIT Bolt Cutter
HIT Bolt Cutter
HIT Bolt Cutter
You can add up to 6 items per a category to the compare list.
Bolt Clipper
You can add up to 6 items per a category to the compare list.
Bolt Clipper Blade (BC Type/BC-AL Type Dual Purpose)
You can add up to 6 items per a category to the compare list.
GT Bolt Clipper
GT Bolt Clipper
GT Bolt Clipper
GT Bolt Clipper
GT Bolt Clipper
You can add up to 6 items per a category to the compare list.
GT Bolt Clipper
You can add up to 6 items per a category to the compare list.
Arm Industry Bolt Cutter
Arm Industry Bolt Cutter
Arm Industry Bolt Cutter
Arm Industry Bolt Cutter
Arm Industry Bolt Cutter
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Set Screws Set
You can add up to 6 items per a category to the compare list.
Stiff Wire Cutter
You can add up to 6 items per a category to the compare list.
Trusco Nakayama Bolt Cutter
You can add up to 6 items per a category to the compare list.
Aluminum Bolt Clipper
You can add up to 6 items per a category to the compare list.
Mini Clipper TMC-200
You can add up to 6 items per a category to the compare list.
Bolt Clipper Replacement Blade BCK
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Mini Clipper 7101
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Mini Clipper 7112
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Small Clipper (Oblique Blade Type)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 457 mm Chrome Vanadium Steel Bolt Cutter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Stanley Bolt Cutter
You can add up to 6 items per a category to the compare list.
Arm Industry Bolt Cutter (Aluminum Handle)
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Bolt Clipper Blade
You can add up to 6 items per a category to the compare list.
HIT Bolt Cutter (Aluminum Handle)
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Silver Steel Wire Clipper
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Silver Steel Wire Clipper Replacement Blade
You can add up to 6 items per a category to the compare list.
Wire Bolt Clipper
You can add up to 6 items per a category to the compare list.
Wire Bolt Clipper, Replaceable Jaws
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Angle Cutter
You can add up to 6 items per a category to the compare list.
Matsusaka Trading Bolt Cutter
Matsusaka Trading Bolt Cutter
Matsusaka Trading Bolt Cutter
You can add up to 6 items per a category to the compare list.
Matsusaka Trading Bolt Cutter (Aluminum Handle)
Matsusaka Trading Bolt Cutter (Aluminum Handle)
Matsusaka Trading Bolt Cutter (Aluminum Handle)
You can add up to 6 items per a category to the compare list.
Bolt Clipper (Aluminum 250-Turn Handle)
You can add up to 6 items per a category to the compare list.
Bolt Clipper Replacement Blade
You can add up to 6 items per a category to the compare list.
Bolt Clipper EBC
You can add up to 6 items per a category to the compare list.
Mini Clipper 7102
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Mini Clipper 7121
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Mini Clipper 7122
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Mini Clipper 7131
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Mini Clipper 7132
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Mini Clipper 7141
You can add up to 6 items per a category to the compare list.
Sale
Bolt Clipper, Bolt Cutter
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Small Clipper (Flat Blade Type)
You can add up to 6 items per a category to the compare list.
Bolt Clipper, Small Clipper (Cutting Nipper Type)
You can add up to 6 items per a category to the compare list.
Bolt Clipper 18"
You can add up to 6 items per a category to the compare list.
Bolt Clipper 12"
You can add up to 6 items per a category to the compare list.
Bolt Clipper 14"
You can add up to 6 items per a category to the compare list.
Bolt Clipper 24"
You can add up to 6 items per a category to the compare list.
Bolt Clipper 36"
You can add up to 6 items per a category to the compare list.
Sale
Bolt Clipper
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Aluminum Bolt Clipper SPD-S250RE
You can add up to 6 items per a category to the compare list.
Aluminum Bolt Clipper 300 SPD-S300GM
You can add up to 6 items per a category to the compare list.
Aluminum Bolt Clipper 300 SBC-S300SI
You can add up to 6 items per a category to the compare list.
Bolt Clipper, MXB Hard Clipper
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 457 mm Alloy Steel Bolt Cutter
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
SATA Steel Cutting Pliers
Brand

HIT

E VALUE

MCC CORPORATION

ARC GREATTOOL

ARC GREATTOOL

ARM SANGYO

MCC CORPORATION

MCC CORPORATION

TRUSCO

M & M

TRAD

LOBTEX

KNIPEX

KNIPEX

KEIBA

RS Pro

STANLEY

ARM SANGYO

HIT

HIT

HIT

HIT

MCC CORPORATION

MCC CORPORATION

MCC CORPORATION

MCC CORPORATION

MCC CORPORATION

MCC CORPORATION

TRUSCO

LOBTEX

KNIPEX

KNIPEX

KNIPEX

KNIPEX

KNIPEX

KNIPEX

KNIPEX

KEIBA

KEIBA

TAIYO KOGYO

TAIYO KOGYO

TAIYO KOGYO

TAIYO KOGYO

TAIYO KOGYO

RIDGID

SK 11

SK 11

SK 11

MARVEL

RS Pro

SATA TOOLS

Product Series

HIT Bolt Cutter

Bolt Clipper

Bolt Clipper Blade (BC Type/BC-AL Type Dual Purpose)

GT Bolt Clipper

GT Bolt Clipper

Arm Industry Bolt Cutter

Bolt Clipper, Set Screws Set

Stiff Wire Cutter

Trusco Nakayama Bolt Cutter

Aluminum Bolt Clipper

Mini Clipper TMC-200

Bolt Clipper Replacement Blade BCK

Bolt Clipper, Mini Clipper 7101

Bolt Clipper, Mini Clipper 7112

Bolt Clipper, Small Clipper (Oblique Blade Type)

RS PRO 457 mm Chrome Vanadium Steel Bolt Cutter

Stanley Bolt Cutter

Arm Industry Bolt Cutter (Aluminum Handle)

Bolt Clipper, Bolt Clipper Blade

HIT Bolt Cutter (Aluminum Handle)

Bolt Clipper, Silver Steel Wire Clipper

Bolt Clipper, Silver Steel Wire Clipper Replacement Blade

Wire Bolt Clipper

Wire Bolt Clipper, Replaceable Jaws

Bolt Clipper, Angle Cutter

Matsusaka Trading Bolt Cutter

Matsusaka Trading Bolt Cutter (Aluminum Handle)

Bolt Clipper (Aluminum 250-Turn Handle)

Bolt Clipper Replacement Blade

Bolt Clipper EBC

Mini Clipper 7102

Bolt Clipper, Mini Clipper 7121

Bolt Clipper, Mini Clipper 7122

Bolt Clipper, Mini Clipper 7131

Bolt Clipper, Mini Clipper 7132

Bolt Clipper, Mini Clipper 7141

Bolt Clipper, Bolt Cutter

Bolt Clipper, Small Clipper (Flat Blade Type)

Bolt Clipper, Small Clipper (Cutting Nipper Type)

Bolt Clipper 18"

Bolt Clipper 12"

Bolt Clipper 14"

Bolt Clipper 24"

Bolt Clipper 36"

Bolt Clipper

Aluminum Bolt Clipper SPD-S250RE

Aluminum Bolt Clipper 300 SPD-S300GM

Aluminum Bolt Clipper 300 SBC-S300SI

Bolt Clipper, MXB Hard Clipper

RS PRO 457 mm Alloy Steel Bolt Cutter

SATA Steel Cutting Pliers

From

฿ 1,960.46

฿ 582.22

฿ 1,123.00

฿ 707.10

฿ 707.10

฿ 1,450.75

฿ 177.36

฿ 2,811.00

฿ 969.00

฿ 882.41

฿ 385.59

฿ 739.23

฿ 3,860.00

฿ 5,975.00

฿ 692.52

฿ 2,037.44

Special Price

On Sale Until 30/09/2024

฿ 293.96

฿ 1,622.47

฿ 1,146.38

฿ 2,071.35

฿ 3,175.12

฿ 1,921.93

฿ 7,537.82

฿ 2,197.00

฿ 2,661.09

฿ 1,950.00

฿ 1,894.87

฿ 2,166.25

฿ 579.00

฿ 1,431.42

฿ 4,022.87

฿ 5,975.00

฿ 5,455.00

฿ 5,672.00

฿ 3,544.89

฿ 4,878.34

฿ 6,534.00

Special Price

On Sale Until 31/07/2024

฿ 699.20

฿ 769.94

฿ 999,999,999.00

฿ 999,999,999.00

฿ 999,999,999.00

฿ 999,999,999.00

฿ 999,999,999.00

฿ 3,656.00

Special Price

On Sale Until 31/07/2024

฿ 994.53

฿ 958.12

฿ 984.92

฿ 6,489.00

฿ 8,791.05

Special Price

On Sale Until 30/09/2024

฿ 1,947.00

Days to Ship 5 Day(s) 31 Day(s) 5 Day(s) 31 Day(s) 31 Day(s) 5 Day(s) 31 Day(s) Same day Same day 31 Day(s) 5 Day(s) 31 Day(s) 1 Day(s) 11 Day(s) 31 Day(s) 8 Day(s) 4 Day(s) 5 Day(s) 5 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 8 Day(s) 5 Day(s) 5 Day(s) 31 Day(s) 1 Day(s) 3 Day(s) 3 Day(s) 11 Day(s) 16 Day(s) 11 Day(s) 10 Day(s) 1 Day(s) 11 Day(s) 1 Day(s) 31 Day(s) Quote Quote Quote Quote Quote 10 Day(s) 31 Day(s) 7 Day(s) 31 Day(s) 12 Day(s) 8 Day(s) 4 Day(s)
Main Body, Related ProductsMain Body-Related ProductMain BodyMain BodyMain BodyRelated ProductMain BodyMain BodyMain BodyMain BodyRelated ProductMain BodyMain BodyMain Body--Main BodyRelated ProductMain BodyMain BodyRelated ProductMain BodyRelated ProductMain BodyMain BodyMain BodyMain BodyRelated ProductMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain Body / Related ProductMain BodyMain Body-----Main Body / Related ProductMain BodyMain BodyMain BodyMain Body--
Overall Length(mm)315 ~ 1070--330 ~ 480268320 ~ 620-270320 ~ 625-200-200200210-200 ~ 900320 ~ 370-315439 ~ 1093.5-470 ~ 620-315 ~ 625315 ~ 1080260 ~ 470260--200200200200200200460 ~ 9102122104553203556109301,115 (44 in.) ~ 958 (38 in.)250--460 ~ 630-634 ~ 917
Cutting Capacity (HRB 80 Soft Wire)(mm)5 ~ 19--Diameter 5 ~ Diameter 8Diameter 55 ~ 10-45 ~ 10-----3.2--5 ~ 6-58 ~ 18-7 ~ 10-5 ~ 105 ~ 185 ~ 85-5 ~ 18-------3.23.28571016-5-----
Cutting Capacity (HRC 20 Hard Wire)(mm)----Diameter 3---4 ~ 8-2---2.9-------7 ~ 9--5 ~ 155 ~ 85-5 ~ 15-------2.92.9756913-------
Cutting Capacity (Mild Steel)(mm)-5-------4 ~ 5-----------------------------------------
Cutting Capacity (Stainless Steel)(mm)------------------------------------7 ~ 9--------------
Mass(g)700 ~ 8600-300 ~ 32001,520 ~ 768256 (Includes packaging: 278)720 ~ 2500-440700 ~ 2700-275350 ~ 3040335375280--460 ~ 700260 ~ 29804701700 ~ 8600630 ~ 29801300 ~ 23001000650 ~ 2850650 ~ 8050380 ~ 1080380200 ~ 900780 ~ 90703653203753303703352100 ~ 50002802801430780980247056001,000 ~ 900---1770 ~ 2600--

Loading...

  1. 1

Related Categories to Bolt Clippers