(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inspection Mirrors

Inspection mirrors are a tool for reflecting narrow areas that are difficult to see for checking and inspection. It is mainly used for checking and inspecting the inside of engine compartments, the inside and the back of machines, and the inside of pipes. The shape of the mirror is round, square, oval, etc., and it is necessary to select the shape and size suitable for the place of use. The standard mirror type uses glass, but there are stainless steel mirrors that are resistant to rust and heat, and acrylic resin mirrors that are lightweight and resistant to cracking, so you can select one according to your application. There are inspection mirrors whose angle of the mirror part can be adjusted, whose handle is elastic and easy to carry, and those that bend flexibly. The type that comes with an LED light can be used when inspecting in a dark place. Some of them can be used as a light by removing the mirror.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 10 Day(s) or Less
  • Others
35 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Antenna Type Inspection Mirror IMT

    Antenna Type Inspection Mirror IMT

    NIIGATA SEIKI (SK)

    Extremely convenient optical equipment for confirmation/inspection of difficult-to-see rear side, etc.
    [Features]
    · Antenna type endoscope which can inspect inside deep holes in pipes.
    · Freely extendable antenna type that is convenient to carry around.
    · Replacement mirror also provided as a part.
    [Applications]
    · Use for inspections in narrow and hard-to-see locations.
    From: ฿ 462.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inspection mirror

    Inspection mirror

    TRUSCO

    [Features]
    · It can be used to inspect places that are hard to see such as the inner side of a device and behind the deep areas by using reflection.
    · Can be used as a flexible clamp by removing the mirror part.
    From: ฿ 1,886.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror Z-350/Z-354
    Inspection Mirror Z-350/Z-354
    Inspection Mirror Z-350/Z-354

    Inspection Mirror Z-350/Z-354

    HOZAN

    An inspection mirror ideal for inspecting deep places.
    [Features]
    · Mirror diameter (Z-350: 24 mm / Z-354: 30 mm).
    · Z-350: Fixed angle type.
    · Z-354: Mirror angle can be adjusted, rod length can be adjusted.
    [Applications]
    · Ideal for inspecting narrow, deep spaces.
    From: ฿ 450.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror with LED Light

    Inspection Mirror with LED Light

    SHINWASOKUTEI

    LED inspection mirror with light that reflects off the mirror to illuminate the area being maintained.
    [Features]
    · Clearly visible even in dark or cramped spaces.
    · 30,000 mcd with high accuracy LED light.
    · An ultra-portable product that remains compact even with light attached.
    [Applications]
    · Lighted inspection mirror for inspecting/observing hard-to-see, narrow, dark places.
    From: ฿ 595.18
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror (Round)

    Inspection Mirror (Round)

    SIGNET

    [Features]
    · Durable inspection mirror with a stainless steel shaft.
    · Since the base of the mirror can be moved arbitrarily, it can be adjusted to a desired angle.
    · The grip has a PVC cover that is comfortable to hold.
    · With clip
    From: ฿ 699.98
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror (Round) 95046

    Inspection Mirror (Round) 95046

    SIGNET

    [Features]
    · Since the base of the mirror can be moved arbitrarily, it can be adjusted to a desired angle.
    · With clip
    From: ฿ 515.13
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Antenna Type Inspection Mirror

    Antenna Type Inspection Mirror

    TRUSCO

    [Features]
    · It can be used to inspect places that are hard to see such as the rear side of a device and deep areas through reflection.
    · Because it can be easily expanded and contracted, it is extremely portable.
    From: ฿ 341.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Antenna Type Inspection Mirror Round/Oval

    Antenna Type Inspection Mirror Round/Oval

    TRUSCO

    [Features]
    · It can be used to inspect places that are hard to see such as the rear side of a device and deep areas through reflection.
    · Because it can be easily expanded and contracted, it is extremely portable.
    · Easy-to-grip rubber grip.
    · Suitable for maintenance and inspection in construction work.
    From: ฿ 512.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inspection mirror

    Inspection mirror

    ENDURA

    Top manufacturer's brand of Chinese work tools. Product with high cost performance.
    From: ฿ 234.29
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Telescopic Inspection Mirror PT-3

    Telescopic Inspection Mirror PT-3

    M & M

    A pen type convenient to carry. The angle can be adjusted for inspecting narrow spaces and difficult-to-see areas.
    From: ฿ 317.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Strong Tool Inspection Mirror, Extendable Type
    Strong Tool Inspection Mirror, Extendable Type
    Strong Tool Inspection Mirror, Extendable Type

    Strong Tool Inspection Mirror, Extendable Type

    MITSUTOMO

    [Features]
    · Allows inspection, examination and observation in any direction by adjusting the joint on the mirror.
    · It can also be used as a security mirror, such as for looking for foreign objects underneath the chassis of a train, automobile, etc.
    [Applications]
    · For use in inspecting, examining and observing any kind of place where it's difficult to see, such as the back side of electronic equipment, mechanical equipment, wiring, piping, household appliances, shelves, dressers, etc.; around the chassis of trains and automobiles and inside pipes, elevators, etc.
    From: ฿ 557.95
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Tool Inspection Mirror And Pickup, Extendable Type
    Strong Tool Inspection Mirror And Pickup, Extendable Type
    Strong Tool Inspection Mirror And Pickup, Extendable Type

    Strong Tool Inspection Mirror And Pickup, Extendable Type

    MITSUTOMO

    [Features]
    · Allows inspection, examination and observation in any direction by adjusting the joint on the mirror.
    · It can also be used as a security mirror, such as for looking for foreign objects underneath the chassis of a train, automobile, etc.
    · You can change the tip to either a magnet or mirror.
    [Applications]
    · For use in inspecting, examining and observing any kind of place where it's difficult to see, such as the back side of electronic equipment, mechanical equipment, wiring, piping, household appliances, shelves, dressers, etc.; around the chassis of trains and automobiles and inside pipes, elevators, etc.
    From: ฿ 645.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror Z-355

    Inspection Mirror Z-355

    HOZAN

    An inspection glass that adopts a stainless steel mirror.
    [Features]
    · As it does not break and scatter fragments, it is ideal for locations where dirt and dust must be avoided.
    · Since it is as thin as 0.4 mm, it can be used in narrow gaps.
    · Not prone to discoloration or rust, etc., and both durable and heat-resistant.
    · The mirror part is a swing type that allows the angle to be adjusted, and can be used anywhere.
    [Applications]
    · For working in narrow spaces or high-temperature environments such as engine rooms.
    From: ฿ 1,304.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror (Rectangular) 95045

    Inspection Mirror (Rectangular) 95045

    SIGNET

    [Features]
    · Rectangular-type inspection mirror.
    · Since the base of the mirror can be moved arbitrarily, it can be adjusted to a desired angle.
    From: ฿ 584.30
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Antenna Type Inspection Mirror Stainless Steel

    Antenna Type Inspection Mirror Stainless Steel

    TRUSCO

    [Features]
    · A stainless steel inspection mirror.
    · Will not shatter as it is a stainless steel mirror.
    · The hollow part is eliminated for protection against foreign matter.
    [Applications]
    · For use in clean environments, such as those found at food manufacturing companies.
    · For inspection of sites where rust should be avoided.
    From: ฿ 1,160.90
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mitsutomo Stainless Steel Inspection Mirror, Extendable
    Mitsutomo Stainless Steel Inspection Mirror, Extendable
    Mitsutomo Stainless Steel Inspection Mirror, Extendable
    Mitsutomo Stainless Steel Inspection Mirror, Extendable

    Mitsutomo Stainless Steel Inspection Mirror, Extendable

    MITSUTOMO

    [Features]
    · Allows inspection, examination and observation in any direction by adjusting the joint on the stainless steel mirror.
    · Made of stainless steel, you can use it anywhere without having to worry about breaking it, so you can use it with peace of mind.
    · You can also use it near a heat source, such as near an engine in an automobile. It can even be used as a security mirror.
    [Applications]
    · For inspecting, examining, observing, etc. underneath the chassis of vehicles and behind machines and equipment
    · For inspection and observation during maintenance and inspections where it's difficult to see, such as wiring, piping, household appliances, etc.
    From: ฿ 1,705.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inspection mirror IM20-R/IM-30R/IM-50K

    Inspection mirror IM20-R/IM-30R/IM-50K

    NIIGATA SEIKI (SK)

    Extremely convenient optical equipment for confirmation/inspection of difficult-to-see rear side, etc.
    [Features]
    · Enables reliable inspection through the mirror.
    [Applications]
    · Extremely convenient for confirmation/inspection of difficult-to-see rear side, etc.
    From: ฿ 520.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Antenna Type Magnifying Glass IMTR

    Antenna Type Magnifying Glass IMTR

    NIIGATA SEIKI (SK)

    Magnifying glass optimal for inspections/checks of narrow and hard-to-see locations.
    [Features]
    · Long selling item.
    · It can be easily expanded and contracted and has a grip for better portability.
    · Can be enlarged with a magnifying glass (1.5x/2x).
    [Applications]
    · Extremely convenient for inspections/checks of narrow and hard-to-see locations.
    From: ฿ 594.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Lighted Inspection Mirror, M Type

    Lighted Inspection Mirror, M Type

    NIIGATA SEIKI (SK)

    Inspection mirror that is useful in dim lighting.
    [Features]
    · An optical device that can be flexibly bent for flexible angle adjustment.
    · Can be used as a flexible light by removing the mirror part.
    · Includes a light, which is ideal for inspecting deep holes or pipe interiors.
    [Applications]
    · For repair and inspection in dark and semi-visible device interiors.
    From: ฿ 2,412.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acrylic Mirror Bar
    Acrylic Mirror Bar
    Acrylic Mirror Bar
    Acrylic Mirror Bar
    Acrylic Mirror Bar
    Acrylic Mirror Bar

    Acrylic Mirror Bar

    DOGYU INDUSTRIAL

    [Features]
    · Mirror made of acrylic so it is lightweight and resistant to breakage.
    [Applications]
    · For locations that are not directly visible
    From: ฿ 2,104.48
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Mirror Bar
    Stainless Steel Mirror Bar
    Stainless Steel Mirror Bar

    Stainless Steel Mirror Bar

    DOGYU INDUSTRIAL

    Stainless steel mirror, which does not break.
    From: ฿ 1,584.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Magnifying Mirror Rod
    Magnifying Mirror Rod
    Magnifying Mirror Rod

    Magnifying Mirror Rod

    DOGYU INDUSTRIAL

    [Features]
    · Enables magnification of around 3x, enabling fine areas to be enlarged for easy viewing.
    From: ฿ 1,908.27
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inspection mirror TT-L

    Inspection mirror TT-L

    TRUSCO

    [Features]
    · Ideal for inspection, maintenance and construction in dark and semi-visible device interiors.
    · The tip is flexible and angle can be adjusted freely (flexible 100 mm).
    · Bright and easy-to-see krypton bulb is used.
    From: ฿ 3,803.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Check mirror

    Check mirror

    KTC(KYOTO TOOL)

    [Features]
    · The mirror part employs acrylic resin that is hard to break.
    · The angle can be adjusted to a wide range thanks to the ball joint.
    · The ball joint is fixed with a bolt nut, improving the holding force.
    · The 7-step shaft makes it easy to adjust the length.
    · Uses an easy-gripping, slip-resistant soft grip.
    [Applications]
    · Maintenance Auxiliary Tool.
    From: ฿ 1,405.23
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extensible Inspection Mirror with LED

    Extensible Inspection Mirror with LED

    SROAD

    Allows work while illuminating the area under examination using the LED-lit mirror which can be freely extended or shortened vertically and horizontally.
    From: ฿ 1,180.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Inspection Mirror

    Large Inspection Mirror

    SHINWASOKUTEI

    [Features]
    · Lightweight and unbreakable acrylic resin mirror.
    · Uses an easily gripped elastomer resin handle.
    · 3-stage expansion enables compact storage.
    · For inspection under car bodies.
    · For inspecting machinery.
    · For inspection of the ceiling space.
    · For sewage pipe inspection
    From: ฿ 2,517.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror

    Inspection Mirror

    TRUSCO

    [Features]
    · The pole part is made up of aluminum which is why it is light and easy to use.
    · Uses a clear mirror without distortion.
    · The joint part can be extended and contracted with a single action.
    [Applications]
    · Sewer inspection, internal inspection, etc. For inspection and maintenance of equipment placed at high altitudes, or of large machines.
    From: ฿ 3,990.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inspection Mirror Flexible Type
    Inspection Mirror Flexible Type
    Inspection Mirror Flexible Type

    Inspection Mirror Flexible Type

    ENGINEER

    [Features]
    · Adjustable angle type reflector.
    · Ideal for use in inspecting fax and copy machines, inside and rear side of machinery, hard-to-see areas in and around automobile engines, etc.
    From: ฿ 585.59
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GT Inspection Mirror
    GT Inspection Mirror
    GT Inspection Mirror

    GT Inspection Mirror

    ARC GREATTOOL

    [Applications]
    · For verification work, etc. in narrow places
    From: ฿ 274.49
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mitsutomo Stainless Steel Inspection Mirror 75 × 100 mm, Flexible

    Mitsutomo Stainless Steel Inspection Mirror 75 × 100 mm, Flexible

    MITSUTOMO

    [Features]
    · Features a flexible shaft that allows inspection and examination from any angle. Combined with the joint on the mirror section, you can look in any direction.
    · For inspections and examinations in places where it's dark and hard to see, shine a spotlight (LED) on the mirror surface to make it easy to see. To pick up an item, you can confirm the location where it fell by shining a light in the area.
    · Made using a stainless steel mirror, you do not have to worry about breaking it, so you can use it with peace of mind.
    · You can also use it near a heat source, such as near an engine in an automobile.
    · It can also be used as a security mirror, such as for looking for foreign objects underneath the chassis of an automobile, etc.
    [Applications]
    · For inspecting piping work, home inspections, wiring inspections, etc.
    · For picking up magnetic parts (screws, etc.) where it's dark and hard to see
    From: ฿ 1,890.25
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Tool Inspection Mirror (20 mm)
    Strong Tool Inspection Mirror (20 mm)
    Strong Tool Inspection Mirror (20 mm)

    Strong Tool Inspection Mirror (20 mm)

    MITSUTOMO

    [Features]
    · With a freely movable mirror angle, you can easily inspect or observe the back side of machines.
    [Applications]
    · For inspecting or observing tight spaces where it's difficult to see, such as the engine compartment of automobiles or inside of machines
    From: ฿ 491.58
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Tool Inspection Mirror (25 × 50 mm) Flexible Type #69 To 111

    Strong Tool Inspection Mirror (25 × 50 mm) Flexible Type #69 To 111

    MITSUTOMO

    [Features]
    · Features a flexible shaft that allows inspection, examination and observation from any angle. Combined with the joint on the mirror section, you can look in any direction.
    · It can also be used as a security mirror, such as for looking for foreign objects underneath the chassis of a train, automobile, etc.
    [Applications]
    · For use in inspecting, examining and observing any kind of place where it's difficult to see, such as the back side of electronic equipment, mechanical equipment, wiring, piping, household appliances, shelves, dressers, etc.; around the chassis of trains and automobiles and inside pipes, elevators, etc.
    From: ฿ 865.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Tool Inspection Mirror And Pickup (25 × 50 mm), Extendable Type

    Strong Tool Inspection Mirror And Pickup (25 × 50 mm), Extendable Type

    MITSUTOMO

    [Features]
    · Allows inspection, examination and observation in any direction by adjusting the joint on the mirror.
    · It can also be used as a security mirror, such as for looking for foreign objects underneath the chassis of a train, automobile, etc.
    · You can change the tip to either a magnet or mirror.
    [Applications]
    · For use in inspecting, examining and observing any kind of place where it's difficult to see, such as the back side of electronic equipment, mechanical equipment, wiring, piping, household appliances, shelves, dressers, etc.; around the chassis of trains and automobiles and inside pipes, elevators, etc.
    From: ฿ 559.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Tool Inspection Mirror Flexible Type

    Strong Tool Inspection Mirror Flexible Type

    MITSUTOMO

    [Features]
    · Perfect for inspection and examination in tight spaces and places where it's difficult to see.
    · It has a flexible shaft.
    [Applications]
    · Handy for inspection and observation of tight spaces where it's difficult to see, such as inside machinery
    · With a flexible shaft, you can choose whatever angle you want
    From: ฿ 830.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Tool Inspection Mirror, Extendable Type

    Strong Tool Inspection Mirror, Extendable Type

    MITSUTOMO

    [Features]
    · Perfect for inspection and examination in tight spaces and places where it's difficult to see.
    · 7-Section extendable shaft.
    [Applications]
    · Handy for inspection and observation of tight spaces where it's difficult to see, such as inside machinery
    From: ฿ 527.69
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
Brand
Product Series
From
Days to Ship
Mirror Shape
Mirror Size(mm)
Maximum expansion and contraction value in full length(mm)
Minimum expansion and contraction value in full length(mm)
Mass(g)
You can add up to 6 items per a category to the compare list.
Antenna Type Inspection Mirror IMT
You can add up to 6 items per a category to the compare list.
Inspection mirror
You can add up to 6 items per a category to the compare list.
Inspection Mirror Z-350/Z-354
Inspection Mirror Z-350/Z-354
Inspection Mirror Z-350/Z-354
You can add up to 6 items per a category to the compare list.
Inspection Mirror with LED Light
You can add up to 6 items per a category to the compare list.
Inspection Mirror (Round)
You can add up to 6 items per a category to the compare list.
Inspection Mirror (Round) 95046
You can add up to 6 items per a category to the compare list.
Antenna Type Inspection Mirror
You can add up to 6 items per a category to the compare list.
Antenna Type Inspection Mirror Round/Oval
You can add up to 6 items per a category to the compare list.
Inspection mirror
You can add up to 6 items per a category to the compare list.
Telescopic Inspection Mirror PT-3
You can add up to 6 items per a category to the compare list.
Strong Tool Inspection Mirror, Extendable Type
Strong Tool Inspection Mirror, Extendable Type
Strong Tool Inspection Mirror, Extendable Type
You can add up to 6 items per a category to the compare list.
Strong Tool Inspection Mirror And Pickup, Extendable Type
Strong Tool Inspection Mirror And Pickup, Extendable Type
Strong Tool Inspection Mirror And Pickup, Extendable Type
You can add up to 6 items per a category to the compare list.
Inspection Mirror Z-355
You can add up to 6 items per a category to the compare list.
Inspection Mirror (Rectangular) 95045
You can add up to 6 items per a category to the compare list.
Antenna Type Inspection Mirror Stainless Steel
You can add up to 6 items per a category to the compare list.
Mitsutomo Stainless Steel Inspection Mirror, Extendable
Mitsutomo Stainless Steel Inspection Mirror, Extendable
Mitsutomo Stainless Steel Inspection Mirror, Extendable
Mitsutomo Stainless Steel Inspection Mirror, Extendable
You can add up to 6 items per a category to the compare list.
Inspection mirror IM20-R/IM-30R/IM-50K
You can add up to 6 items per a category to the compare list.
Antenna Type Magnifying Glass IMTR
You can add up to 6 items per a category to the compare list.
Lighted Inspection Mirror, M Type
You can add up to 6 items per a category to the compare list.
Acrylic Mirror Bar
Acrylic Mirror Bar
Acrylic Mirror Bar
Acrylic Mirror Bar
Acrylic Mirror Bar
Acrylic Mirror Bar
You can add up to 6 items per a category to the compare list.
Stainless Steel Mirror Bar
Stainless Steel Mirror Bar
Stainless Steel Mirror Bar
You can add up to 6 items per a category to the compare list.
Magnifying Mirror Rod
Magnifying Mirror Rod
Magnifying Mirror Rod
You can add up to 6 items per a category to the compare list.
Inspection mirror TT-L
You can add up to 6 items per a category to the compare list.
Check mirror
You can add up to 6 items per a category to the compare list.
Extensible Inspection Mirror with LED
You can add up to 6 items per a category to the compare list.
Large Inspection Mirror
You can add up to 6 items per a category to the compare list.
Inspection Mirror
You can add up to 6 items per a category to the compare list.
Inspection Mirror Flexible Type
Inspection Mirror Flexible Type
Inspection Mirror Flexible Type
You can add up to 6 items per a category to the compare list.
GT Inspection Mirror
GT Inspection Mirror
GT Inspection Mirror
You can add up to 6 items per a category to the compare list.
Mitsutomo Stainless Steel Inspection Mirror 75 × 100 mm, Flexible
You can add up to 6 items per a category to the compare list.
Strong Tool Inspection Mirror (20 mm)
Strong Tool Inspection Mirror (20 mm)
Strong Tool Inspection Mirror (20 mm)
You can add up to 6 items per a category to the compare list.
Strong Tool Inspection Mirror (25 × 50 mm) Flexible Type #69 To 111
You can add up to 6 items per a category to the compare list.
Strong Tool Inspection Mirror And Pickup (25 × 50 mm), Extendable Type
You can add up to 6 items per a category to the compare list.
Strong Tool Inspection Mirror Flexible Type
You can add up to 6 items per a category to the compare list.
Strong Tool Inspection Mirror, Extendable Type
Brand

NIIGATA SEIKI (SK)

TRUSCO

HOZAN

SHINWASOKUTEI

SIGNET

SIGNET

TRUSCO

TRUSCO

ENDURA

M & M

MITSUTOMO

MITSUTOMO

HOZAN

SIGNET

TRUSCO

MITSUTOMO

NIIGATA SEIKI (SK)

NIIGATA SEIKI (SK)

NIIGATA SEIKI (SK)

DOGYU INDUSTRIAL

DOGYU INDUSTRIAL

DOGYU INDUSTRIAL

TRUSCO

KTC(KYOTO TOOL)

SROAD

SHINWASOKUTEI

TRUSCO

ENGINEER

ARC GREATTOOL

MITSUTOMO

MITSUTOMO

MITSUTOMO

MITSUTOMO

MITSUTOMO

MITSUTOMO

Product Series

Antenna Type Inspection Mirror IMT

Inspection mirror

Inspection Mirror Z-350/Z-354

Inspection Mirror with LED Light

Inspection Mirror (Round)

Inspection Mirror (Round) 95046

Antenna Type Inspection Mirror

Antenna Type Inspection Mirror Round/Oval

Inspection mirror

Telescopic Inspection Mirror PT-3

Strong Tool Inspection Mirror, Extendable Type

Strong Tool Inspection Mirror And Pickup, Extendable Type

Inspection Mirror Z-355

Inspection Mirror (Rectangular) 95045

Antenna Type Inspection Mirror Stainless Steel

Mitsutomo Stainless Steel Inspection Mirror, Extendable

Inspection mirror IM20-R/IM-30R/IM-50K

Antenna Type Magnifying Glass IMTR

Lighted Inspection Mirror, M Type

Acrylic Mirror Bar

Stainless Steel Mirror Bar

Magnifying Mirror Rod

Inspection mirror TT-L

Check mirror

Extensible Inspection Mirror with LED

Large Inspection Mirror

Inspection Mirror

Inspection Mirror Flexible Type

GT Inspection Mirror

Mitsutomo Stainless Steel Inspection Mirror 75 × 100 mm, Flexible

Strong Tool Inspection Mirror (20 mm)

Strong Tool Inspection Mirror (25 × 50 mm) Flexible Type #69 To 111

Strong Tool Inspection Mirror And Pickup (25 × 50 mm), Extendable Type

Strong Tool Inspection Mirror Flexible Type

Strong Tool Inspection Mirror, Extendable Type

From

฿ 462.00

฿ 1,886.00

฿ 450.00

฿ 595.18

฿ 699.98

฿ 515.13

฿ 341.00

฿ 512.00

฿ 234.29

฿ 317.00

฿ 557.95

฿ 645.00

฿ 1,304.00

฿ 584.30

฿ 1,160.90

฿ 1,705.00

฿ 520.00

฿ 594.00

฿ 2,412.00

฿ 2,104.48

฿ 1,584.00

฿ 1,908.27

฿ 3,803.00

฿ 1,405.23

฿ 1,180.00

฿ 2,517.00

฿ 3,990.00

฿ 585.59

฿ 274.49

฿ 1,890.25

฿ 491.58

฿ 865.00

฿ 559.00

฿ 830.00

฿ 527.69

Days to Ship Same day Same day Same day Same day 11 Day(s) 31 Day(s) Same day Same day 31 Day(s) Same day 31 Day(s) 31 Day(s) Same day 31 Day(s) Same day 11 Day(s) Same day Same day 4 Day(s) 31 Day(s) Same day 31 Day(s) 1 Day(s) 10 Day(s) 21 Day(s) 3 Day(s) 1 Day(s) 1 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s)
Mirror ShapeRound / Oval Type / Square shapeOvalCircular formRound / OvalRoundRoundRound / Oval / Square shapeRound / OvalRoundCircular formRound / OvalRoundSquare shapeSquare shapeSquare shapeSquare shapeRound / Oval TypeRound / Oval TypeOval TypeSquare shapeSquare shapeSquare shapeRoundSquare shapeSquare shapeOvalCircular formRound / OvalRoundSquare shapeRoundOvalOval--
Mirror Size(mm)φ20 ~ 100X10025X5024φ ~ 30φ25X50 ~ φ60φ32 ~ φ83φ32φ20 ~ 100X10050X80 ~ φ60φ32-50 × 80 ~ 6060Vertical: 86; Horizontal: 54; Thickness 0.455×8990×5054 × 86 ~ 100 × 125φ20 ~ 50X25φ20 ~ 80X50Approx. 28.5X5350X100 ~ 70X10060X7545X55φ10044X66 ~ 56X9265X4380X120 ~ 120X15085 × 130 ~ 148 × 185-Approx. 32 ~ Approx. 5075 × 1002025 × 5025 × 50Approx. ø36Approx. ø36
Maximum expansion and contraction value in full length(mm)Approximately 495 ~ Approximately 920-195 ~ 640Approximately 566 ~ Approximately 610745 ~ 965700522 ~ 745925 ~ 945890595--640390722--Approximately 495 ~ Approximately 555-740 ~ 1820550 ~ 1250550 ~ 1250930870 ~ 8908701200 ~ 25001.31 ~ 4.34-Approx. 485 ~ Approx. 675------
Minimum expansion and contraction value in full length(mm)Approximately 150 ~ Approximately 345-150160215 ~ 270195177 ~ 370245 ~ 265210190--150285246--Approximately 155 ~ Approximately 210-180 ~ 290150 ~ 220170 ~ 220560190 ~ 200283500 ~ 9500.5 ~ 1.17-Approx. 170 ~ Approx. 245------
Mass(g)50 ~ 20019330 ~ 3855 ~ 73--42 ~ 179906530--50-60-5060180100 ~ 22060 ~ 14070 ~ 12043970 ~ 8085500 ~ 750--34 (Including package) ~ 76 (Including package)------

Loading...

  1. 1

Related Categories to Inspection Mirrors