(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
RS Pro
From: ฿ 26,028.75 |
---|
Special Price |
Days to Ship: 8 Day(s) |
Square Surface Gauge TSG-150C/200C/300C
NIIGATA SEIKI (SK)
From: ฿ 2,163.49 |
---|
Days to Ship: 15 Day(s) |
RS PRO Surface Gauge, 82 x 63 x 27.5mm Base
RS Pro
From: ฿ 6,130.17 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO Surface Gauge, 9.5 To 57.15mm Base
RS Pro
From: ฿ 6,752.00 |
---|
Days to Ship: 8 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Trapezoid |
Nominal Dimensions(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | RS Pro | NIIGATA SEIKI (SK) | RS Pro | RS Pro |
Product Series | ||||
From | ฿ 26,028.75 Special Price On Sale Until 30/09/2024 | ฿ 2,163.49 | ฿ 6,130.17 Special Price On Sale Until 30/09/2024 | ฿ 6,752.00 |
Days to Ship | 8 Day(s) | 15 Day(s) | 8 Day(s) | 8 Day(s) |
Trapezoid | - | Square Table | - | - |
Nominal Dimensions(mm) | - | 150 / 200 / 300 | - | - |
Loading...
How can we improve?
How can we improve?