(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Needles

A scriber is a tool that draws a line by scratching the surface of a metal such as aluminum, iron, etc. It is used to process lines as landmarks, such as for determining the center position for drilling, the cutting position, etc. The main material is steel for needle-shaped or conical shaped metal rods. There are various types of needles, such as K-type, N-type, pencil-type, etc. so select the one that is suitable for your work. The K type has a scriber with needle on both tips and one end bent at 90 degrees. It is also called "back marking", and the straight tip is used on the top of metal, while the bent one is used on the side or bottom. The N type is a scriber with a spatula shape on one tip. It is also called "bachi-gaki", and the spatular tip is used to remove paint and rust. The pencil type is a scriber that has only one needle at the tip. There are many products that can store or replace needles.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • Others
33 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Scribing needle
    From: ฿ 256.17
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Common Scribing Needle K Type

    Common Scribing Needle K Type

    NIIGATA SEIKI (SK)

    This scribing needle, with its rust resistant plated specification, is an essential item for work sites.
    [Features]
    · Plated and resistant to rust.
    · Quenched tip with tip hardness HV 520-590.
    [Applications]
    · Used in scribing work.
    From: ฿ 269.00
    Days to Ship: day to ship 46 Day(s)
    day to ship 46 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing needle

    Scribing needle

    TRUSCO

    [Features]
    · Used for centering and drawing of finishing dimensions on the surface of the workpiece.
    From: ฿ 173.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Straight Tungsten Carbide Tip Scribe
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Straight Tungsten Carbide Tip Scribe

    RS Pro

    Engineering pattern straight or straight/angled point configuration carbide tipped scribes,The Tungsten Carbide tipped scribes are intended for use on hard or abrasive materials which would rapidly blunt ordinary HSS scribes, eg. stainless steel, anodised aluminium, ceramic, glass, etc.
    Carbide tipped scribe insert
    Machined 6mm hexagonal body, length 150mm
    Chrome finish and pocket clip
    From: ฿ 244.47
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Block (Surface Gauge) Rounded Top
    Scribing Block (Surface Gauge) Rounded Top
    Scribing Block (Surface Gauge) Rounded Top

    Scribing Block (Surface Gauge) Rounded Top

    OHNISHI MFG

    [Features]
    ·Stable marking can be done.
    ·A horizontal line can be drawn directly on an object at any height.
    ·The tip of the marking needle is tempered.
    ·It is very useful when making symmetrical workpieces.
    [Applications]
    ·For scribing the surface of objects.
    ·It is very useful when making symmetrical workpieces.
    ·For positioning during machining and simple inspection of parallel planes.
    From: ฿ 1,935.91
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle (With carbide tip)

    Scribing Needle (With carbide tip)

    TRUSCO

    [Features]
    · Used for centering and drawing of finishing dimensions on the surface of the workpiece.
    From: ฿ 424.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Carbide Double Scriber Type

    Carbide Double Scriber Type

    ENDURA

    Top manufacturer's brand of Chinese work tools. Product with high cost performance.
    From: ฿ 323.05
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Carbide Tipped Scribing Needle (Blade replaceable)

    Carbide Tipped Scribing Needle (Blade replaceable)

    PB SWISS TOOLS

    [Features]
    · The cutting edge has a carbide tip.
    · The cutting edge is exchangeable.
    From: ฿ 454.00
    Days to Ship: day to ship 92 Day(s)
    day to ship 92 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pencil Scribing Needle

    Pencil Scribing Needle

    NIIGATA SEIKI (SK)

    An essential item for work sites. Convenient and portable pencil-type scribing needle with carbide specifications.
    [Features]
    · The clip makes it convenient for carrying.
    · The knock-type mechanism allows the scriber to be stored inside the body.
    · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
    · Very little abrasion and does not chip.
    · A durable scriber that does not create burrs.
    · Tip: Carbide tip (G2), tip angle: 50°
    [Applications]
    · Used in scribing work.
    From: ฿ 462.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle Type KW

    Scribing Needle Type KW

    SHINWASOKUTEI

    Carbide tip included.
    From: ฿ 462.61
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Precision Scribing Needle

    Precision Scribing Needle

    NIIGATA SEIKI (SK)

    This convenient and portable pencil-type scribing needle is an essential item for work sites.
    [Features]
    · The scribing needle has a carbide specification.
    · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
    · Very little abrasion and does not chip. Also, this is a durable scriber that does not create burrs.
    · With cap & clip convenient for storage.
    · Material: Main body: ABS resin, Tip: Carbide tip (G2).
    [Applications]
    · Scribing (line drawing), etc., on steel, brass, plastic, and glass, etc.
    From: ฿ 210.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle (Grip made of nylon)

    Scribing Needle (Grip made of nylon)

    PB SWISS TOOLS

    A scribe needle made of nylon.
    [Features]
    · The blade tip is made of chrome vanadium alloy steel.
    · Chrome plated processing.
    · The grip is made of nylon.
    · The cutting edge is exchangeable.
    · 700A-190 scribing needle (straight needle only).
    · 700B-190 scribing needle (curved needle only).
    [Applications]
    · Convenient when scribing.
    From: ฿ 553.70
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Carbide Tipped Scribing Needle

    Carbide Tipped Scribing Needle

    PB SWISS TOOLS

    [Features]
    Blade is steel with chrome plating finish.
    Cutting edge has carbide tip, so it is extremely sharp.
    Handle is made of PB's original plastic and has excellent impact resistance.
    [Applications]
    Machine maintenance.
    Scribble. , etc.
    From: ฿ 889.46
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carbide Tipped Scribing Needle (With cap)

    Carbide Tipped Scribing Needle (With cap)

    PB SWISS TOOLS

    [Features]
    · The cutting edge has a carbide tip.
    · Cap included.
    · Clip included
    From: ฿ 993.04
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle with Tip S Type

    Scribing Needle with Tip S Type

    NIIGATA SEIKI (SK)

    An essential item for work sites. Scribing needle with carbide used at the tip, demonstrating excellent durability.
    [Features]
    · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
    · A durable stylus that causes no abrasion, chipping or burrs.
    · A knurled handle that's non-slip and easy to grip.
    · Tip angle: 55°
    [Applications]
    · Optimal for scribing (line drawing) of steel, brass, plastic, and glass, etc.
    From: ฿ 763.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Needle, Scribing Needle (2-piece Set)

    Replacement Needle, Scribing Needle (2-piece Set)【2 Pieces Per Package】

    SHINWASOKUTEI

    [Features]
    ・ Body size: 40 × 2 × 2 mm
    ・ Product weight: 1 g
    ・ Material needle tip: Carbide tip
    [Applications]
    ・ Ideal as a replacement needle for Scriber C
    From: ฿ 275.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Steel Scribes
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Steel Scribes

    RS Pro

    Both scribes have hardened and tempered points. The standard scribe has a single straight point while the double end scribe has a straight point and a 90° bend point. Scribes are supplied with protective sleeves for the points.,Standard L.150 Dia. 4.3,Double end L.180 Dia. 6.5
    From: ฿ 302.63
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Straight Retractable Tungsten Carbide Scribe
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Straight Retractable Tungsten Carbide Scribe

    RS Pro

    Specifications
    Angled = Straight
    Retractable = Yes
    Material = Tungsten Carbide
    From: ฿ 312.95
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Block (Surface Gauge) Squared Top

    Scribing Block (Surface Gauge) Squared Top

    OHNISHI MFG

    [Features]
    · Enables stable scribing work.
    · It can be used to draw a horizontal line directly on the object at any height.
    · Tip of the scribing needle is quenched.
    · Very useful when producing horizontally symmetrical workpieces.
    [Applications]
    · For positioning of tool machining and simple plane parallel examination.
    · Very useful when producing horizontally symmetrical workpieces.
    From: ฿ 1,935.91
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pencil Type Scribing Needle

    Pencil Type Scribing Needle

    TRUSCO

    [Features]
    · Used for centering and drawing of finishing dimensions on the surface of the workpiece.
    · Can be used for marking work on iron, copper, brass, aluminum, plastic, and other alloys.
    From: ฿ 334.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pencil Type Scribing Needle Replacement Core

    Pencil Type Scribing Needle Replacement Core【5 Pieces Per Package】

    TRUSCO

    Used for centering and drawing of finishing dimensions on the surface of the workpiece. Can be used for marking work on iron, copper, brass, aluminum, plastic, and other alloys.
    From: ฿ 843.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scriber 700-190

    Scriber 700-190

    PB SWISS TOOLS

    Scriber with blade tip made of chrome vanadium alloy steel.
    [Features]
    · Chrome plated finish.
    · The grip is knurled black finish.
    · The blade edge can be replaced.
    [Application]
    · Ideal for use on hard materials.
    From: ฿ 172.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle C Pencil Type

    Scribing Needle C Pencil Type

    SHINWASOKUTEI

    A pencil scriber for scribing general steel such as iron, plastic, or wood.
    [Features]
    · Long life with the attached carbide tip.
    · Needle can be stored for convenient portability.
    · The needle can be replaced (spare needles can be purchased separately).
    [Applications]
    · Useful for scribing on iron, general steel, plastic, or wood.
    From: ฿ 477.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Replacement Needle, Scribing Needle

    Replacement Needle, Scribing Needle

    SHINWASOKUTEI

    A replacement needle for Shinwa's scribe needle
    From: ฿ 109.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Common Scribing Needle N Type

    Common Scribing Needle N Type

    NIIGATA SEIKI (SK)

    This scribing needle, with its rust resistant plated specification, is an essential item for work sites.
    [Features]
    · Plated and resistant to rust.
    · Quenched tip with tip hardness HV 520-590.
    [Applications]
    · Used in scribing work.
    From: ฿ 269.00
    Days to Ship: day to ship 46 Day(s)
    day to ship 46 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle with Tip KW Type

    Scribing Needle with Tip KW Type

    NIIGATA SEIKI (SK)

    An essential item for work sites. Carbide is used at the tip, demonstrating excellent durability.
    [Features]
    · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
    · A durable stylus that causes no abrasion, chipping or burrs.
    · Convenient straight and perpendicular scribing needles at both ends.
    · Tip angle: 55°
    [Applications]
    · Used for scribing (line drawing) of steel, brass, plastic, and glass, etc.
    From: ฿ 690.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle with Tip A Type

    Scribing Needle with Tip A Type

    NIIGATA SEIKI (SK)

    An essential item for work sites. Carbide is used at the tip, demonstrating excellent durability.
    [Features]
    · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
    · A durable stylus that causes no abrasion, chipping or burrs.
    · A retractable type scribing needle to both protect the needle and meet safety requirements.
    · Tip angle: 55°
    [Applications]
    · Used for scribing (line drawing) of steel, brass, plastic, and glass, etc.
    From: ฿ 980.54
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle with Tip H Type

    Scribing Needle with Tip H Type

    NIIGATA SEIKI (SK)

    An essential item for work sites. Carbide is used at the tip, demonstrating excellent durability.
    [Features]
    · Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
    · A durable stylus that causes no abrasion, chipping or burrs.
    · Easily usable pencil type scribing stylus.
    · Tip angle: 55°
    [Applications]
    · Used for scribing (line drawing) of steel, brass, plastic, and glass, etc.
    From: ฿ 528.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scribing Needle Pen Type

    Scribing Needle Pen Type

    SHINWASOKUTEI

    A scriber for scribing general steel such as iron, plastic, or wood.
    [Features]
    · The needle can be replaced (* spare needles can be purchased separately).
    · Needle can be stored for convenient portability.
    From: ฿ 444.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electric Pencil A3 Type
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electric Pencil A3 Type

    NIIGATA SEIKI (SK)

    Electric pencil that can mark and engrave names on metal.
    [Features]
    · Convenient for numerical management of tools and molds.
    · For marking conductive metals.
    · The harder the item, the cleaner the marking that can be made.
    · Marking of hardened materials is also possible.
    · Special alloy with excellent wear-resistance and conductivity is used on the pen tip.
    [Applications]
    · Marking iron, steel, stainless steel, hard metals, etc.
    From: ฿ 18,608.89
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Electric Pen Tip
    Electric Pen Tip
    Electric Pen Tip

    Electric Pen Tip

    NIIGATA SEIKI (SK)

    Replacement pen tip for electric pen A3 type.
    [Features]
    · EPC-P: Standard attachment pen tip for A3 type electric pens.
    · EPC-T: Particularly excellent abrasion resistance, with a sharp point on both ends.
    [Applications]
    · Replacement pen tip for electric pencil A3 type.
    From: ฿ 699.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Marking needle A hexagonal type

    Marking needle A hexagonal type

    SHINWASOKUTEI

    [Features]
    · Carbide tip included.
    [Applications]
    · For marking on iron, general steel, plastic, and wood.
    From: ฿ 341.08
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Straight Diamond Tipped Plastic Scribe
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Straight Diamond Tipped Plastic Scribe

    RS Pro

    Specifications
    Angled = Straight
    Diamond Tipped = Yes
    Material = Plastic
    From: ฿ 1,787.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Shaft Diameter(mm)
Tip specifications
Single Product/Set Classification
You can add up to 6 items per a category to the compare list.
Scribing needle
You can add up to 6 items per a category to the compare list.
Common Scribing Needle K Type
You can add up to 6 items per a category to the compare list.
Scribing needle
You can add up to 6 items per a category to the compare list.
Sale
Straight Tungsten Carbide Tip Scribe
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Scribing Block (Surface Gauge) Rounded Top
Scribing Block (Surface Gauge) Rounded Top
Scribing Block (Surface Gauge) Rounded Top
You can add up to 6 items per a category to the compare list.
Scribing Needle (With carbide tip)
You can add up to 6 items per a category to the compare list.
Carbide Double Scriber Type
You can add up to 6 items per a category to the compare list.
Carbide Tipped Scribing Needle (Blade replaceable)
You can add up to 6 items per a category to the compare list.
Pencil Scribing Needle
You can add up to 6 items per a category to the compare list.
Scribing Needle Type KW
You can add up to 6 items per a category to the compare list.
Precision Scribing Needle
You can add up to 6 items per a category to the compare list.
Scribing Needle (Grip made of nylon)
You can add up to 6 items per a category to the compare list.
Carbide Tipped Scribing Needle
You can add up to 6 items per a category to the compare list.
Carbide Tipped Scribing Needle (With cap)
You can add up to 6 items per a category to the compare list.
Scribing Needle with Tip S Type
You can add up to 6 items per a category to the compare list.
Replacement Needle, Scribing Needle (2-piece Set)
You can add up to 6 items per a category to the compare list.
Sale
Steel Scribes
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Straight Retractable Tungsten Carbide Scribe
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Scribing Block (Surface Gauge) Squared Top
You can add up to 6 items per a category to the compare list.
Pencil Type Scribing Needle
You can add up to 6 items per a category to the compare list.
Pencil Type Scribing Needle Replacement Core
You can add up to 6 items per a category to the compare list.
Scriber 700-190
You can add up to 6 items per a category to the compare list.
Scribing Needle C Pencil Type
You can add up to 6 items per a category to the compare list.
Replacement Needle, Scribing Needle
You can add up to 6 items per a category to the compare list.
Common Scribing Needle N Type
You can add up to 6 items per a category to the compare list.
Scribing Needle with Tip KW Type
You can add up to 6 items per a category to the compare list.
Scribing Needle with Tip A Type
You can add up to 6 items per a category to the compare list.
Scribing Needle with Tip H Type
You can add up to 6 items per a category to the compare list.
Scribing Needle Pen Type
You can add up to 6 items per a category to the compare list.
Sale
Electric Pencil A3 Type
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Electric Pen Tip
Electric Pen Tip
Electric Pen Tip
You can add up to 6 items per a category to the compare list.
Marking needle A hexagonal type
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Straight Diamond Tipped Plastic Scribe
Until 30/09/2024
Brand

ENGINEER

NIIGATA SEIKI (SK)

TRUSCO

RS Pro

OHNISHI MFG

TRUSCO

ENDURA

PB SWISS TOOLS

NIIGATA SEIKI (SK)

SHINWASOKUTEI

NIIGATA SEIKI (SK)

PB SWISS TOOLS

PB SWISS TOOLS

PB SWISS TOOLS

NIIGATA SEIKI (SK)

SHINWASOKUTEI

RS Pro

RS Pro

OHNISHI MFG

TRUSCO

TRUSCO

PB SWISS TOOLS

SHINWASOKUTEI

SHINWASOKUTEI

NIIGATA SEIKI (SK)

NIIGATA SEIKI (SK)

NIIGATA SEIKI (SK)

NIIGATA SEIKI (SK)

SHINWASOKUTEI

NIIGATA SEIKI (SK)

NIIGATA SEIKI (SK)

SHINWASOKUTEI

RS Pro

Product Series

Scribing needle

Common Scribing Needle K Type

Scribing needle

Straight Tungsten Carbide Tip Scribe

Scribing Block (Surface Gauge) Rounded Top

Scribing Needle (With carbide tip)

Carbide Double Scriber Type

Carbide Tipped Scribing Needle (Blade replaceable)

Pencil Scribing Needle

Scribing Needle Type KW

Precision Scribing Needle

Scribing Needle (Grip made of nylon)

Carbide Tipped Scribing Needle

Carbide Tipped Scribing Needle (With cap)

Scribing Needle with Tip S Type

Replacement Needle, Scribing Needle (2-piece Set)【2 Pieces Per Package】

Steel Scribes

RS PRO Straight Retractable Tungsten Carbide Scribe

Scribing Block (Surface Gauge) Squared Top

Pencil Type Scribing Needle

Pencil Type Scribing Needle Replacement Core【5 Pieces Per Package】

Scriber 700-190

Scribing Needle C Pencil Type

Replacement Needle, Scribing Needle

Common Scribing Needle N Type

Scribing Needle with Tip KW Type

Scribing Needle with Tip A Type

Scribing Needle with Tip H Type

Scribing Needle Pen Type

Electric Pencil A3 Type

Electric Pen Tip

Marking needle A hexagonal type

RS PRO Straight Diamond Tipped Plastic Scribe

From

฿ 256.17

฿ 269.00

฿ 173.00

฿ 244.47

Special Price

On Sale Until 30/09/2024

฿ 1,935.91

฿ 424.00

฿ 323.05

฿ 454.00

฿ 462.00

฿ 462.61

฿ 210.00

฿ 553.70

฿ 889.46

฿ 993.04

฿ 763.00

฿ 275.00

฿ 302.63

Special Price

On Sale Until 30/09/2024

฿ 312.95

Special Price

On Sale Until 30/09/2024

฿ 1,935.91

฿ 334.00

฿ 843.00

฿ 172.00

฿ 477.00

฿ 109.00

฿ 269.00

฿ 690.00

฿ 980.54

฿ 528.00

฿ 444.00

฿ 18,608.89

Special Price

On Sale Until 31/07/2024

฿ 699.00

฿ 341.08

฿ 1,787.00

Special Price

On Sale Until 30/09/2024

Days to Ship 19 Day(s) 46 Day(s) 1 Day(s) 8 Day(s) 1 Day(s) Same day Quote 92 Day(s) 12 Day(s) 1 Day(s) 4 Day(s) Same day 45 Day(s) 45 Day(s) 4 Day(s) Same day 8 Day(s) 8 Day(s) 12 Day(s) Same day 1 Day(s) 10 Day(s) Same day 4 Day(s) 46 Day(s) 4 Day(s) 10 Day(s) 5 Day(s) Same day Same day Same day 12 Day(s) 8 Day(s)
Product TypeDouble-core type scribing needleDouble-core type scribing needleDouble-core type scribing needle / Scribing Needle with Scraper-Double-core type scribing needleDouble-core type scribing needleDouble-core type scribing needleDouble-core type scribing needle / Replacement LeadPencil Type Scribing NeedleDouble-core type scribing needlePencil Type Scribing NeedleDouble-core type scribing needlePencil Type Scribing NeedlePencil Type Scribing NeedlePencil Type Scribing NeedleReplacement Lead--Double-core type scribing needlePencil Type Scribing NeedleReplacement LeadDouble-core type scribing needle / Replacement LeadPencil Type Scribing NeedleReplacement LeadScribing Needle with ScraperDouble-core type scribing needlePencil Type Scribing NeedlePencil Type Scribing NeedlePencil Type Scribing NeedleDouble-core type scribing needleReplacement LeadPencil Type Scribing Needle-
Shaft Diameter(mm)-55--4.5 ~ 5347.2 ~ 87-3.5446----7.2-3.58-54.5567.5----
Tip specifications-HardenedHardened-HardenedCarbide tipCarbide tipCarbide tipCarbide tipCarbide tipCarbide tip-Carbide tipCarbide tipCarbide tipCarbide tip--HardenedCarbide tipCarbide tip-Carbide tip-HardenedCarbide tipCarbide tipCarbide tip---Carbide tip-
Single Product/Set ClassificationSingle ItemSingle ItemSingle Item-Single ItemSingle ItemSingle ItemSingle Item-Single ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle Item--Single ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSet ProductSingle ItemSingle Item-

Loading...

  1. 1

Related Categories to Scribing Needles