(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
MISUMI
From: ฿ 639.36 |
---|
Days to Ship: |
From: ฿ 635.00 |
---|
Days to Ship: |
NOGA JAPAN
From: ฿ 719.00 |
---|
Days to Ship: |
MISUMI
From: ฿ 1,695.48 |
---|
Days to Ship: |
NIIGATA SEIKI (SK)
From: ฿ 812.90 |
---|
Days to Ship: |
MISUMI
From: ฿ 828.39 |
---|
Days to Ship: |
On / Off Magnet with Screw Holes (5 Holes)
NOGA JAPAN
From: ฿ 2,634.00 |
---|
Days to Ship: |
MISUMI
From: ฿ 634.84 |
---|
Days to Ship: |
TRUSCO
From: ฿ 837.00 |
---|
Days to Ship: |
TECNOPLAN
From: ฿ 1,392.09 |
---|
Days to Ship: |
TECNOPLAN
From: ฿ 1,355.15 |
---|
Days to Ship: |
Magnetic Base (Support Beam Type TMB-80) for Parts
TRUSCO
From: ฿ 167.00 |
---|
Days to Ship: |
MISUMI
From: ฿ 1,045.16 |
---|
Days to Ship: |
AS ONE
From: ฿ 2,101.61 |
---|
Days to Ship: |
MISUMI
From: ฿ 1,935.48 |
---|
Days to Ship: |
NIIGATA SEIKI (SK)
From: ฿ 2,124.86 |
---|
Days to Ship: |
TRUSCO
From: ฿ 1,333.55 |
---|
Days to Ship: |
TECNOPLAN
From: ฿ 251.56 |
---|
Days to Ship: |
On-hand On/Off Magnet with Precise Feed
NOGA JAPAN
From: ฿ 1,437.00 |
---|
Days to Ship: |
Push Button Type, On-Off Magnet
NOGA JAPAN
From: ฿ 1,037.69 |
---|
Days to Ship: |
AS ONE
From: ฿ 13,669.23 |
---|
Days to Ship: |
AS ONE
From: ฿ 19,306.43 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Magnet Attraction Force(N) |
Mounting screw hole dimensions |
Handle Y/N |
Suction Surface |
Product Type |
Width(mm) |
Depth(mm) |
Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | NEW STRONG | NOGA JAPAN | MISUMI | NIIGATA SEIKI (SK) | MISUMI | NOGA JAPAN | MISUMI | TRUSCO | TECNOPLAN | TECNOPLAN | TRUSCO | MISUMI | AS ONE | MISUMI | NIIGATA SEIKI (SK) | TRUSCO | TECNOPLAN | NOGA JAPAN | NOGA JAPAN | AS ONE | AS ONE |
Product Series | ||||||||||||||||||||||
From | ฿ 639.36 | ฿ 635.00 | ฿ 719.00 | ฿ 1,695.48 | ฿ 812.90 | ฿ 828.39 | ฿ 2,634.00 | ฿ 634.84 | ฿ 837.00 | ฿ 1,392.09 | ฿ 1,355.15 | ฿ 167.00 | ฿ 1,045.16 | ฿ 2,101.61 | ฿ 1,935.48 | ฿ 2,124.86 | ฿ 1,333.55 | ฿ 251.56 | ฿ 1,437.00 | ฿ 1,037.69 | ฿ 13,669.23 | ฿ 19,306.43 |
Days to Ship | Same day | Same day | 10 Day(s) | 45 Day(s) | Same day | 45 Day(s) | 16 Day(s) | 45 Day(s) | Same day | 8 Day(s) | Same day | Same day | 45 Day(s) | Same day | 45 Day(s) | Same day | 1 Day(s) | 45 Day(s) | 16 Day(s) | 10 Day(s) | Same day | 45 Day(s) |
Magnet Attraction Force(N) | 600 ~ 1300 | 800 | 320 ~ 1300 | 63.7 ~ 784 | 250 ~ 1300 | 196 | 1000 | 588 ~ 1274 | 250 ~ 1300 | - | - | - | 588 | 300 ~ 1500 | 58.8 ~ 196 | 800 ~ 1300 | 800 ~ 1300 | - | 320 ~ 1000 | 170 | - | - |
Mounting screw hole dimensions | M8 x 1.25 ~ M10 x 1.25 | - | M5×0.8 ~ M10x1.25 | - | M5×0.8 ~ M10×1.25 | - | M6/8/10/12/10x1.25 | - | M 5×0.80 ~ M10×1.25 | - | - | - | - | 2-M8 x 1.25 Depth 7 ~ M8 × 1.25 depth 7 | - | M8 x 1.25 | M8 x 1.25 | - | M5 ~ M8 | M5×0.8 | - | - |
Handle Y/N | NA | Available | Available | NA | NA | - | Available | Available | NA | NA | NA | - | - | NA | NA | Available | Available | NA | Available / NA | - | - | - |
Suction Surface | - | Base Surface (V shape) | - | - | Base Surface (V shape) | Base Surface (V shape) / Bottom | - | - | Base Surface (V shape) / Rear | - | - | - | - | Rear / Bottom | - | Base Surface (V shape) | Base Surface (V shape) / Rear | - | - | - | - | - |
Product Type | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | - | - | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | Magnetic Base | - | - |
Width(mm) | 50 | 50 | 30 ~ 50 | - | 30 ~ 50 | 73 | - | - | 30 ~ 50 | - | - | - | - | 30 ~ 50 | - | 50 | 50 | - | - | 30 | - | - |
Depth(mm) | 58 ~ 117 | 60 | 40 ~ 60 | - | 34 ~ 117 | 37 | - | - | 35 ~ 117 | - | - | - | - | 34 ~ 120 | - | 60 ~ 117 | 60 ~ 117 | - | - | 30 | - | - |
Height(mm) | 55 | 55 | 35 ~ 55 | - | 35 ~ 55 | 12 ~ 26 | - | - | 35 ~ 55 | - | - | - | - | 35 ~ 55 | - | 55 | 55 | - | - | 30 | - | - |
Loading...
How can we improve?
How can we improve?