(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
SHINWASOKUTEI
From: ฿ 99.00 |
---|
Days to Ship: |
Straight Edge: Angle Ruler (Sliver)
TRUSCO
From: ฿ 73.00 |
---|
Days to Ship: |
SHINWASOKUTEI
From: ฿ 468.34 |
---|
Days to Ship: |
SHINWASOKUTEI
From: ฿ 88.00 |
---|
Special Price |
Days to Ship: |
TRUSCO
From: ฿ 90.00 |
---|
Days to Ship: |
Angle Ruler, 1 mm Vertical Pitch
SHINWASOKUTEI
From: ฿ 217.65 |
---|
Days to Ship: |
NIIGATA SEIKI (SK)
From: ฿ 177.30 |
---|
Days to Ship: |
Setting Measuring Tape (With Adhesive Tape)
MURATEC KDS
From: ฿ 238.59 |
---|
Days to Ship: |
NIIGATA SEIKI (SK)
From: ฿ 195.40 |
---|
Days to Ship: |
Working Standard Scales SERIES 182
MITUTOYO
From: ฿ 21,467.00 |
---|
Special Price |
Days to Ship: |
TOEIKOGYO
From: ฿ 2,046.70 |
---|
Days to Ship: |
Reading Scales for Profile Projectors SERIES 172 — Profile Projector
MITUTOYO
From: ฿ 9,117.00 |
---|
Special Price |
Days to Ship: |
Straight Ruler (Stainless Steel) EA720YD-215
ESCO
From: ฿ 195.00 |
---|
Days to Ship: |
From: ฿ 4,771.03 |
---|
Days to Ship: |
Narrow Width Carpenter's Square Angle Ruler
SHINWASOKUTEI
From: ฿ 246.80 |
---|
Days to Ship: |
Stick-on Measuring Tape Kaidan Scale
NIIGATA SEIKI (SK)
From: ฿ 465.00 |
---|
Days to Ship: |
Standard Scales for Profile Projectors SERIES 172 — Profile Projector
MITUTOYO
From: ฿ 6,317.00 |
---|
Special Price |
Days to Ship: |
SHINWASOKUTEI
From: ฿ 339.00 |
---|
Days to Ship: |
Straight Edge with Product Warranty (Product Body and JCSS Calibration Certificate)
SHINWASOKUTEI
From: ฿ 3,760.34 |
---|
Days to Ship: |
From: ฿ 1,284.29 |
---|
Days to Ship: |
SHINWASOKUTEI
From: ฿ 142.00 |
---|
Days to Ship: |
SHINWASOKUTEI
From: ฿ 375.00 |
---|
Days to Ship: |
TRUSCO
From: ฿ 283.00 |
---|
Days to Ship: |
SHINWASOKUTEI
From: ฿ 166.67 |
---|
Days to Ship: |
Stainless Steel Straight Ruler EA720YB-15
ESCO
From: ฿ 183.45 |
---|
Days to Ship: |
Mini Scale, 15 cm, Upper and Lower Level 1 mm Pitch
SHINWASOKUTEI
From: ฿ 197.00 |
---|
Days to Ship: |
Aluminum Cutter Ruler, Cut Master with Handle
SHINWASOKUTEI
From: ฿ 1,437.76 |
---|
Days to Ship: |
[Stainless Steel] Knife Type Straight Edge EA720YH-71
ESCO
From: ฿ 3,090.00 |
---|
Days to Ship: |
Straight Edge: Angle Ruler and Measuring Scale in cm Scale
SHINWASOKUTEI
From: ฿ 1,354.16 |
---|
Days to Ship: |
Cast Iron Ruler Silver cm Display
SHINWASOKUTEI
From: ฿ 1,559.65 |
---|
Days to Ship: |
Silver Straight Ruler (Straight Ruler / Ruler)
YAMAYO
From: ฿ 1,733.47 |
---|
Days to Ship: |
Accessories for Profile Projectors - Reading Scales, Series 172, Inch
MITUTOYO
From: ฿ 9,117.00 |
---|
Special Price |
Days to Ship: |
NIIGATA SEIKI (SK)
From: ฿ 516.00 |
---|
Days to Ship: |
Straight Edge: Angle Ruler (with Stopper)
SHINWASOKUTEI
From: ฿ 320.76 |
---|
Days to Ship: |
TOEIKOGYO
From: ฿ 8,862.00 |
---|
Days to Ship: |
Aluminum Cutter Ruler, with Cutting Rail
SHINWASOKUTEI
From: ฿ 2,750.10 |
---|
Days to Ship: |
Drafting Tool Triangular Scale
SHINWASOKUTEI
From: ฿ 335.81 |
---|
Days to Ship: |
Fiber Folding Scale, Measuring Range 1000 mm-2000 mm
SHINWASOKUTEI
From: ฿ 366.63 |
---|
Days to Ship: |
Scale with Hook, Free-Stage Scale
NIIGATA SEIKI (SK)
From: ฿ 290.00 |
---|
Days to Ship: |
[Stainless Steel] Knife Type Straight Edge EA720YH-75
ESCO
From: ฿ 5,209.00 |
---|
Days to Ship: |
Straight Ruler (Steel) EA720YY-42
ESCO
From: ฿ 375.17 |
---|
Days to Ship: |
Six-Folded Ruler, Stainless Steel, 1 mm Pitch between Vertical Steps
SHINWASOKUTEI
From: ฿ 1,372.03 |
---|
Days to Ship: |
From: ฿ 150.00 |
---|
Days to Ship: |
Standard scales SERIES 182 — Made of Low Expansion Glass
MITUTOYO
From: ฿ 141,750.00 |
---|
Special Price |
Days to Ship: |
TJM DESIGN
From: ฿ 1,364.00 |
---|
Days to Ship: |
Aluminum Cutter Ruler, Cut Master EX
SHINWASOKUTEI
From: ฿ 1,098.71 |
---|
Days to Ship: |
Aluminum Cutter Ruler, Cut Master EX with Handle
SHINWASOKUTEI
From: ฿ 1,669.55 |
---|
Days to Ship: |
Aluminum Cutter Ruler, Cut Master
SHINWASOKUTEI
From: ฿ 1,222.70 |
---|
Days to Ship: |
Nobisuke 3x Magnification 2-Direction Measuring Type Combination Scale
SHINWASOKUTEI
From: ฿ 2,041.14 |
---|
Days to Ship: |
NIIGATA SEIKI (SK)
From: ฿ 197.34 |
---|
Days to Ship: |
Aluminum Scale, Fast Level Graduations
NIIGATA SEIKI (SK)
From: ฿ 286.00 |
---|
Days to Ship: |
Silver Straight Ruler EA720YD-15
ESCO
From: ฿ 197.00 |
---|
Days to Ship: |
Silver Straight Ruler EA720YD-30
ESCO
From: ฿ 399.00 |
---|
Days to Ship: |
ESCO
From: ฿ 26,012.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 1,437.00 |
---|
Days to Ship: |
[Steel] Knife Type Straight Edge EA720YH-43
ESCO
From: ฿ 1,680.00 |
---|
Days to Ship: |
[Steel] Knife Type Straight Edge EA720YH-52
ESCO
From: ฿ 43,807.00 |
---|
Special Price |
Days to Ship: |
[Stainless Steel] Knife Type Straight Edge EA720YH-72
ESCO
From: ฿ 3,422.00 |
---|
Days to Ship: |
[Stainless Steel] Knife Type Straight Edge EA720YH-73
ESCO
From: ฿ 3,734.00 |
---|
Days to Ship: |
[Stainless Steel] Knife Type Straight Edge EA720YH-74
ESCO
From: ฿ 4,732.00 |
---|
Days to Ship: |
[Stainless Steel] Knife Type Straight Edge EA720YH-77
ESCO
From: ฿ 9,449.00 |
---|
Days to Ship: |
[Stainless Steel] Knife Type Straight Edge EA720YH-78
ESCO
From: ฿ 14,764.00 |
---|
Days to Ship: |
[Steel] Precision Straight Edge EA720YK-11
ESCO
From: ฿ 10,159.00 |
---|
Days to Ship: |
[Steel] Precision Straight Edge EA720YK-13
ESCO
From: ฿ 17,164.00 |
---|
Special Price |
Days to Ship: |
[Steel] Precision Straight Edge EA720YK-14
ESCO
From: ฿ 28,817.00 |
---|
Special Price |
Days to Ship: |
[Hardened Stainless Steel] Straight Edge EA720YK-31
ESCO
From: ฿ 21,745.00 |
---|
Special Price |
Days to Ship: |
[Hardened Stainless Steel] Straight Edge EA720YK-32
ESCO
From: ฿ 33,044.00 |
---|
Special Price |
Days to Ship: |
[Hardened Stainless Steel] Straight Edge EA720YK-36
ESCO
From: ฿ 104,334.00 |
---|
Special Price |
Days to Ship: |
[Hardened Stainless Steel] Workshop Ruler EA720YK-72
ESCO
From: ฿ 17,545.00 |
---|
Special Price |
Days to Ship: |
[Hardened Stainless Steel] Workshop Ruler EA720YK-73
ESCO
From: ฿ 27,650.00 |
---|
Special Price |
Days to Ship: |
[Normal] Steel Straight Edge [A-Grade] EA720YS-1
ESCO
From: ฿ 4,647.00 |
---|
Days to Ship: |
[Normal] Steel Straight Edge [A-Grade] EA720YS-10
ESCO
From: ฿ 49,232.00 |
---|
Special Price |
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-11
ESCO
From: ฿ 4,647.00 |
---|
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-12
ESCO
From: ฿ 4,647.00 |
---|
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-13
ESCO
From: ฿ 5,812.00 |
---|
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-14
ESCO
From: ฿ 8,660.00 |
---|
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-15
ESCO
From: ฿ 10,534.00 |
---|
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-16
ESCO
From: ฿ 16,372.00 |
---|
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-17
ESCO
From: ฿ 25,392.00 |
---|
Days to Ship: |
[Bevel Type] steel Straight Edge [A-Grade] EA720YS-18
ESCO
From: ฿ 19,395.00 |
---|
Special Price |
Days to Ship: |
[Normal] Steel Straight Edge [A-Grade] EA720YS-2
ESCO
From: ฿ 4,647.00 |
---|
Days to Ship: |
[I-Beam] High-class Straight Edge [A-Grade] EA720YS-21
ESCO
From: ฿ 9,875.00 |
---|
Days to Ship: |
[I-Beam] High-class Straight Edge [A-Grade] EA720YS-22
ESCO
From: ฿ 14,339.00 |
---|
Special Price |
Days to Ship: |
[I-Beam] High-class Straight Edge [A-Grade] EA720YS-24
ESCO
From: ฿ 20,567.00 |
---|
Special Price |
Days to Ship: |
[I-Beam] High-class Straight Edge [A-Grade] EA720YS-25
ESCO
From: ฿ 32,162.00 |
---|
Special Price |
Days to Ship: |
[I-Beam] High-class Straight Edge [A-Grade] EA720YS-27
ESCO
From: ฿ 67,205.00 |
---|
Special Price |
Days to Ship: |
[Normal] Steel Straight Edge [A-Grade] EA720YS-3
ESCO
From: ฿ 4,979.00 |
---|
Days to Ship: |
[Normal] Steel Straight Edge [A-Grade] EA720YS-4
ESCO
From: ฿ 10,164.00 |
---|
Days to Ship: |
[Normal] Steel Straight Edge [A-Grade] EA720YS-5
ESCO
From: ฿ 12,177.00 |
---|
Days to Ship: |
[Normal] Steel Straight Edge [A-Grade] EA720YS-6
ESCO
From: ฿ 15,554.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Measuring Range(mm) |
Surface Finish |
Scale gradation of the lower level(mm) |
Scale gradation of the upper level(mm) |
Material |
Calibration |
JIS |
Calibration Certificate |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SHINWASOKUTEI | TRUSCO | SHINWASOKUTEI | SHINWASOKUTEI | TRUSCO | SHINWASOKUTEI | NIIGATA SEIKI (SK) | MURATEC KDS | NIIGATA SEIKI (SK) | MITUTOYO | TOEIKOGYO | MITUTOYO | ESCO | AS ONE | SHINWASOKUTEI | NIIGATA SEIKI (SK) | MITUTOYO | SHINWASOKUTEI | SHINWASOKUTEI | NIIGATA SEIKI (SK) | SHINWASOKUTEI | SHINWASOKUTEI | TRUSCO | SHINWASOKUTEI | ESCO | SHINWASOKUTEI | SHINWASOKUTEI | ESCO | SHINWASOKUTEI | SHINWASOKUTEI | YAMAYO | MITUTOYO | NIIGATA SEIKI (SK) | SHINWASOKUTEI | TOEIKOGYO | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | NIIGATA SEIKI (SK) | ESCO | ESCO | SHINWASOKUTEI | ENGINEER | MITUTOYO | TJM DESIGN | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | Reading Scales for Profile Projectors SERIES 172 — Profile Projector | Standard Scales for Profile Projectors SERIES 172 — Profile Projector | Straight Edge with Product Warranty (Product Body and JCSS Calibration Certificate) | Accessories for Profile Projectors - Reading Scales, Series 172, Inch | Six-Folded Ruler, Stainless Steel, 1 mm Pitch between Vertical Steps | Nobisuke 3x Magnification 2-Direction Measuring Type Combination Scale | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 99.00 | ฿ 73.00 | ฿ 468.34 | ฿ 88.00 Special Price On Sale Until 31/07/2024 | ฿ 90.00 | ฿ 217.65 | ฿ 177.30 | ฿ 238.59 | ฿ 195.40 | ฿ 21,467.00 Special Price On Sale Until 31/03/2025 | ฿ 2,046.70 | ฿ 9,117.00 Special Price On Sale Until 31/03/2025 | ฿ 195.00 | ฿ 4,771.03 | ฿ 246.80 | ฿ 465.00 | ฿ 6,317.00 Special Price On Sale Until 31/03/2025 | ฿ 339.00 | ฿ 3,760.34 | ฿ 1,284.29 | ฿ 142.00 | ฿ 375.00 | ฿ 283.00 | ฿ 166.67 | ฿ 183.45 | ฿ 197.00 | ฿ 1,437.76 | ฿ 3,090.00 | ฿ 1,354.16 | ฿ 1,559.65 | ฿ 1,733.47 | ฿ 9,117.00 Special Price On Sale Until 31/03/2025 | ฿ 516.00 | ฿ 320.76 | ฿ 8,862.00 | ฿ 2,750.10 | ฿ 335.81 | ฿ 366.63 | ฿ 290.00 | ฿ 5,209.00 | ฿ 375.17 | ฿ 1,372.03 | ฿ 150.00 | ฿ 141,750.00 Special Price On Sale Until 31/03/2025 | ฿ 1,364.00 | ฿ 1,098.71 | ฿ 1,669.55 | ฿ 1,222.70 | ฿ 2,041.14 | ฿ 197.34 | ฿ 286.00 | ฿ 197.00 | ฿ 399.00 | ฿ 26,012.00 Special Price On Sale Until 31/07/2024 | ฿ 1,437.00 | ฿ 1,680.00 | ฿ 43,807.00 Special Price On Sale Until 31/07/2024 | ฿ 3,422.00 | ฿ 3,734.00 | ฿ 4,732.00 | ฿ 9,449.00 | ฿ 14,764.00 | ฿ 10,159.00 | ฿ 17,164.00 Special Price On Sale Until 31/07/2024 | ฿ 28,817.00 Special Price On Sale Until 31/07/2024 | ฿ 21,745.00 Special Price On Sale Until 31/07/2024 | ฿ 33,044.00 Special Price On Sale Until 31/07/2024 | ฿ 104,334.00 Special Price On Sale Until 31/07/2024 | ฿ 17,545.00 Special Price On Sale Until 31/07/2024 | ฿ 27,650.00 Special Price On Sale Until 31/07/2024 | ฿ 4,647.00 | ฿ 49,232.00 Special Price On Sale Until 31/07/2024 | ฿ 4,647.00 | ฿ 4,647.00 | ฿ 5,812.00 | ฿ 8,660.00 | ฿ 10,534.00 | ฿ 16,372.00 | ฿ 25,392.00 | ฿ 19,395.00 Special Price On Sale Until 31/07/2024 | ฿ 4,647.00 | ฿ 9,875.00 | ฿ 14,339.00 Special Price On Sale Until 31/07/2024 | ฿ 20,567.00 Special Price On Sale Until 31/07/2024 | ฿ 32,162.00 Special Price On Sale Until 31/07/2024 | ฿ 67,205.00 Special Price On Sale Until 31/07/2024 | ฿ 4,979.00 | ฿ 10,164.00 | ฿ 12,177.00 | ฿ 15,554.00 |
Days to Ship | Same day | Same day | 1 Day(s) | Same day | Same day | 1 Day(s) | Same day | Same day | 45 Day(s) | 2 Day(s) | Same day | 5 Day(s) | 12 Day(s) | 45 Day(s) | Same day | 11 Day(s) | 3 Day(s) | Same day | 45 Day(s) | 1 Day(s) | Same day | 1 Day(s) | Same day | 1 Day(s) | Same day | 91 Day(s) | 45 Day(s) | 20 Day(s) | 45 Day(s) | 45 Day(s) | 45 Day(s) | 2 Day(s) | 46 Day(s) | Same day | 15 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | Same day | 12 Day(s) | Same day | 45 Day(s) | 1 Day(s) | 2 Day(s) | 10 Day(s) | 12 Day(s) | 1 Day(s) | 45 Day(s) | 45 Day(s) | Same day | 12 Day(s) | Same day | Same day | 12 Day(s) | 12 Day(s) | 19 Day(s) | 20 Day(s) | 20 Day(s) | 20 Day(s) | 20 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 12 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 20 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) |
Measuring Range(mm) | 150 ~ 3000 | 150 ~ 3000 | 100 ~ 500 | 150 ~ 6000 | 150 ~ 300 | 150 ~ 600 | 150 ~ 600 | - | 150 ~ 600 | 50 ~ 1000 | 0.1~300 ~ 0.1~6000 | 200 ~ 600 | - | 0-2000 ~ 0-1500 | 300 ~ 1000 | 2000 | 50 ~ 80 | - | 150 ~ 1500 | 600 | 100 ~ 300 | 300 ~ 1000 | - | 300 ~ 450 | - | 150 | 600 ~ 1500 | - | - | - | 1,000 | - | 150 | 150 ~ 300 | 0.1~1000 ~ 0.1~6000 | 1000 | - | 1000 ~ 2000 | 150 | - | - | - | 0 to 150 ~ 0 to 300 | 250 ~ 500 | - | 600 ~ 1250 | 600 ~ 2000 | 1000 ~ 1500 | 1909 ~ 3636 | 150 | 300 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Surface Finish | Silver | Silver | - | Stainless Steel | Stainless Steel | Silver | Silver | - | Silver | - | Silver | - | - | - | Silver | - | - | - | Silver | - | Silver | Silver | - | - | - | Stainless Steel | - | - | - | - | Silver | - | - | Silver | Silver | - | - | - | Silver | - | - | - | - | - | - | - | - | - | - | Silver | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Scale gradation of the lower level(mm) | 0.5 ~ 1 | 0.5 ~ 1 | - | 0.5 ~ 1 | 1 | 1 | 0.5 ~ 1 | - | - | - | - | - | - | 1 | 0.5 | - | - | - | 0.5 ~ 1 | - | 1 | 0.5 | - | - | - | 1 | - | - | - | - | 1 | - | - | 0.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Scale gradation of the upper level(mm) | 1 / 0.5 up to 100 mm, Other: 1 | 1 / 0.5 up to 100 mm, Other: 1 | - | 1 / 0.5 up to 100 mm, Other: 1 | 1 | 1 | 1 / 0.5 | 1 | - | - | - | - | - | 0.5 | 1 | - | - | - | 1 / 0.5 up to 100 mm, Other: 1 | - | 1 | 1 | - | 1 | - | 1 | - | - | 1 | - | 0.5 up to 100 mm, Other: 1 | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | - | - | - | - | Stainless Steel | Resin | - | Brass | Stainless Steel | Aluminum | Stainless Steel | Stainless Steel | Brass | Aluminum | - | Stainless Steel | Aluminum | - | - | Stainless Steel | Stainless Steel | - | Brass | Stainless Steel | - | Aluminum | Resin | Resin | Stainless Steel | - | - | Stainless Steel | - | - | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Stainless Steel | Aluminum | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Calibration | Corresponds To | Corresponds To | - | Corresponds To | Corresponds To | - | Corresponds To | - | - | - | - | - | - | - | Corresponds To | - | - | Non-Compatible | Corresponds To | - | Corresponds To | Corresponds To | Non-Compatible | - | - | Non-Compatible | - | - | - | - | - | - | Corresponds To | Corresponds To | - | - | - | - | - | - | - | - | Non-Compatible | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
JIS | JIS1 Grade | JIS1 Grade | - | JIS1 Grade | JIS1 Grade | JIS1 Grade | JIS1 Grade / JIS B7516 | - | JIS B7516 | - | JIS1 Grade | - | - | JIS1 Grade | - | - | - | - | JIS1 Grade | - | JIS1 Grade | JIS1 Grade | JIS1 Grade | - | - | - | - | - | - | - | JIS1 Grade | - | - | JIS1 Grade | JIS1 Grade | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Calibration Certificate | - | - | - | - | - | - | - | - | - | - | - | - | - | No | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?