Two-Wheeler Carts
Two-wheel hand trucks are platform trucks with 2 tires for transporting cargo. They can make tight turns and are easy to handle, and even heavy cargos can be transported efficiently. Many products are made of steel, and they can transport loads of around 100 kg to about 200 kg. Those made of aluminum have lightweight main bodies, and those made of stainless steel are rust-resistant, so they can be used even in cleanrooms. Gas tank hand trucks are separated into those for 1 or 2 tanks, and tanks can be transported safely by securing them with the included chain. Stair climbing hand trucks have 3 tires on each side for a total of 6, and they can easily transport even in environments with stairs or steps. There are products that employ puncture-proof tires where there is no need to worry about punctures and types that fold up to enable space-saving storage. Two-wheel hand trucks are counted as light vehicles under Japan's Road Traffic Law, so sufficient caution must be taken when using on public roads.