(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
From: ฿ 761,712.00 |
---|
Special Price |
Days to Ship: |
SUGIKO
From: ฿ 558,019.00 |
---|
Special Price |
Days to Ship: |
KOLEC
From: ฿ 615,202.00 |
---|
Special Price |
Days to Ship: |
Protective Fork Cover (comes with strong magnet rubber)
HHH
From: ฿ 8,601.17 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Uniform Load (kg) |
Fork Dimensions Width (mm) |
Fork Dimensions Length (mm) |
Minimum Fork Height (mm) |
Maximum Fork Height (mm) |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | |
Brand | SUGIKO | SUGIKO | KOLEC | HHH |
Product Series | ||||
From | ฿ 761,712.00 Special Price On Sale Until 31/07/2024 | ฿ 558,019.00 Special Price On Sale Until 31/07/2024 | ฿ 615,202.00 Special Price On Sale Until 31/07/2024 | ฿ 8,601.17 |
Days to Ship | 40 Day(s) | 40 Day(s) | 40 Day(s) | 10 Day(s) |
Product Type | Forklift | Forklift | Forklift | Forklift |
Uniform Load (kg) | 700 ~ 900 | 300 ~ 1500 | 400 ~ 900 | - |
Fork Dimensions Width (mm) | 570 | 645 ~ 720 | 645~200 ~ 650~200 | - |
Fork Dimensions Length (mm) | 920 | 600 ~ 850 | 770 ~ 850 | - |
Minimum Fork Height (mm) | 85 | 30 ~ 35 | 30 ~ 50 | - |
Maximum Fork Height (mm) | 2500 | 1490 ~ 2300 | 1500 ~ 2480 | - |
Loading...
How can we improve?
How can we improve?