(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
SUGIYASU
From: ฿ 19,440.78 |
---|
Special Price |
Days to Ship: |
SUGIKO
From: ฿ 883,245.00 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck Standard Type
OKUDAYAGIKEN
From: ฿ 66,333.00 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck Low Floor Type
OKUDAYAGIKEN
From: ฿ 49,773.49 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck Low Floor Uniform Load 1000 kg
TRUSCO
From: ฿ 26,260.65 |
---|
Special Price |
Days to Ship: |
Electric Pallet Truck EP Lift (Electric Running and Electric Lift Type)
SUGIYASU
From: ฿ 238,965.00 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck Uniform Load 1 t/2 t/3 t
TRUSCO
From: ฿ 30,609.68 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck (Economy Type)
TRUSCO
From: ฿ 23,561.00 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck (Ultra-Low Floor Type) Slim Type
TRUSCO
From: ฿ 42,474.19 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck (Ultra-Low Floor Type) Standard Type
TRUSCO
From: ฿ 41,254.84 |
---|
Special Price |
Days to Ship: |
From: ฿ 16,251.00 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck with Scale Battery Type Balance
TRUSCO
From: ฿ 201,905.91 |
---|
Special Price |
Days to Ship: |
TRUSCO
From: ฿ 27,841.27 |
---|
Special Price |
Days to Ship: |
From: ฿ 3,885.63 |
---|
Days to Ship: |
Hand Pallet Truck (Lightweight Type)
TRUSCO
From: ฿ 30,420.37 |
---|
Special Price |
Days to Ship: |
Parts for hand pallet Road Roller Assembly
TRUSCO
From: ฿ 2,486.00 |
---|
Days to Ship: |
Hand Pallet Truck Low Floor Uniform Load 1500 kg
TRUSCO
From: ฿ 34,476.13 |
---|
Special Price |
Days to Ship: |
Hand Pallet Truck with Battery Type Balance
TRUSCO
From: ฿ 157,258.00 |
---|
Special Price |
Days to Ship: |
Hand-Operated Pallet Truck (Quasi-Stainless Steel)
SUGIYASU
From: ฿ 333,224.75 |
---|
Days to Ship: |
Hand-Operated Pallet Truck (Stainless Steel) Low Platform
SUGIYASU
From: ฿ 261,600.06 |
---|
Days to Ship: |
Hand Pallet Truck Stainless Steel Type Uniform Load (kg) 1500
SUGIYASU
From: ฿ 246,331.43 |
---|
Days to Ship: |
Hand Pallet Truck, Stainless Steel Type, Equal Load (kg) 2000
TRUSCO
From: ฿ 152,534.98 |
---|
Special Price |
Days to Ship: |
Stainless Steel Pallet Jack BM Series
AS ONE
From: ฿ 38,918.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Uniform Load (kg) |
Load Weight (kg) |
Fork Dimensions Width (mm) |
Fork Dimensions Length (mm) |
Minimum Fork Height (mm) |
Maximum Fork Height (mm) |
Other |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | SUGIYASU | SUGIKO | OKUDAYAGIKEN | OKUDAYAGIKEN | TRUSCO | SUGIYASU | TRUSCO | TRUSCO | TRUSCO | TRUSCO | POLO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | SUGIYASU | SUGIYASU | SUGIYASU | TRUSCO | AS ONE |
Product Series | Electric Pallet Truck EP Lift (Electric Running and Electric Lift Type) | Hand Pallet Truck Stainless Steel Type Uniform Load (kg) 1500 | Hand Pallet Truck, Stainless Steel Type, Equal Load (kg) 2000 | ||||||||||||||||||||
From | ฿ 19,440.78 Special Price On Sale Until 31/07/2024 | ฿ 883,245.00 Special Price On Sale Until 31/07/2024 | ฿ 66,333.00 Special Price On Sale Until 31/07/2024 | ฿ 49,773.49 Special Price On Sale Until 31/07/2024 | ฿ 26,260.65 Special Price On Sale Until 31/07/2024 | ฿ 238,965.00 Special Price On Sale Until 31/07/2024 | ฿ 30,609.68 Special Price On Sale Until 31/07/2024 | ฿ 23,561.00 Special Price On Sale Until 31/07/2024 | ฿ 42,474.19 Special Price On Sale Until 31/07/2024 | ฿ 41,254.84 Special Price On Sale Until 31/07/2024 | ฿ 16,251.00 Special Price On Sale Until 31/07/2024 | ฿ 201,905.91 Special Price On Sale Until 31/07/2024 | ฿ 27,841.27 Special Price On Sale Until 31/07/2024 | ฿ 3,885.63 | ฿ 30,420.37 Special Price On Sale Until 31/07/2024 | ฿ 2,486.00 | ฿ 34,476.13 Special Price On Sale Until 31/07/2024 | ฿ 157,258.00 Special Price On Sale Until 31/07/2024 | ฿ 333,224.75 | ฿ 261,600.06 | ฿ 246,331.43 | ฿ 152,534.98 Special Price On Sale Until 31/07/2024 | ฿ 38,918.00 Special Price On Sale Until 31/07/2024 |
Days to Ship | 1 Day(s) | 40 Day(s) | 22 Day(s) | 9 Day(s) | 35 Day(s) | 40 Day(s) | 35 Day(s) | 40 Day(s) | 35 Day(s) | 35 Day(s) | 1 Day(s) | 40 Day(s) | 35 Day(s) | 10 Day(s) | 40 Day(s) | 10 Day(s) | 40 Day(s) | 35 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 35 Day(s) | 19 Day(s) |
Product Type | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | Hand Pallet Truck | - |
Uniform Load (kg) | 800 ~ 3000 | 2000 ~ 3000 | - | - | 1000 | 1500 | 2000 ~ 3000 | 1500 | 750 | 750 | 3000 | 1000 | 2000 | - | 2000 | - | 1500 | 2000 | 2500 ~ 3000 | 1500 | 1500 | 2000 | - |
Load Weight (kg) | - | - | 1500 ~ 5000 | 1000 ~ 2500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Fork Dimensions Width (mm) | 120 ~ 153 | 175 | 150 ~ 170 | 120 ~ 150 | 150 | 520 ~ 685 | 160 | 150 | 160 | 160 | 160 | 180 | 160 | - | 160 | - | 160 | 180 | 153 | 153 | 153 | 160 | - |
Fork Dimensions Length (mm) | 810 ~ 1220 | 1150 ~ 1220 | 850 ~ 1500 | 1070 ~ 1220 | 850 ~ 1220 | 980 ~ 1220 | 1150 ~ 1220 | 850 ~ 1220 | 850 | 1000 ~ 1150 | 1150 | 1150 | 850 | - | 1100 ~ 1220 | - | 1150 | 1150 | 1070 ~ 1220 | 810 ~ 1220 | 810 ~ 1220 | 1150 ~ 1220 | - |
Minimum Fork Height (mm) | 50 ~ 83 | 85 | 80 ~ 100 | 65 | 51 | 75 | 85 | 75 | 36 | 36 | 85 | 85 | 85 | - | 85 | - | 55 | 85 | 80 ~ 83 | 65 | 80 | 85 | - |
Maximum Fork Height (mm) | 140 ~ 203 | 235 | 200 ~ 220 | 185 | 160 | 190 | 200 ~ 205 | 190 | 95 | 95 | 200 | 200 | 200 | - | 200 | - | 175 | 200 | 200 ~ 203 | 165 | 200 | 200 | - |
Other | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | Option | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?