(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Container Racks

A container rack is a rack that stores and organizes plastic containers like drawers. There are various types according to the sizes and numbers of containers, such as a type that stores containers like a shelf, a type that hooks containers, and a type that slides containers. There is also a type that can store containers on both sides. Products with casters can be moved without using any other tool. If you consider the color and size of a container, you can store items used in a series of work processes from small parts to large tools in one place to improve work efficiency. It can be used for various types of work at various sites, such as maintenance on production lines of various manufacturing factories, car maintenance, and picking of distribution warehouses.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • Others
43 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Parts Box
    Parts Box
    Parts Box
    Parts Box

    Parts Box【1-30 Pieces Per Package】

    MISUMI

    Convenient parts box for storing screws, bolts, etc. and organizing small items [Features] 1) Assembled parts box for efficient use of space 2) Grooves on the sides for horizontal connection, vertical connection possible with the attached joint rod 3) Easy product management with name tags
    From: ฿ 137.88
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single Sided Heavy Duty Container Rack (Floor Type), Height 1265 mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Single Sided Heavy Duty Container Rack (Floor Type), Height 1265 mm

    TRUSCO

    Single-sided container rack.
    [Features]
    · The container is available in three colors, allowing contents to be sorted according to the size or type.
    · The body is made of steel and the container is made of polypropylene.
    · The shelf bracket can reliably hold containers.
    · The container does not get distorted.
    [Applications]
    · Ideal for centralized management of tools and parts.
    From: ฿ 23,232.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Container Rack Case
    Until 30/06/2024
    Container Rack Case
    Container Rack Case

    Sale
    Until 30/06/2024

    Container Rack Case

    SAKAE

    Open type storage cabinet that stores resin parts bin box
    [Features]
    ・ This is a basic set combination with various containers in the rack case.
    ·Uniformly distributed load capacity per shelf: 100 kg (NCR series) and 50 kg (SCR series), which are as strong as a steel shelf.
    ・ The NCR series is an SA type that can open a transparent small window type lid, and the SCR series is a Z type that has a wide opening for easy access.
    ·The products in the SCR series can be used with free combination of boxes by adding a shelf board (optional).
    From: ฿ 67,770.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray Set EA661CB-48

    Parts Tray Set EA661CB-48

    ESCO

    【Product Specifications】
    ・Dim.-1040x 144 x 440(H)mm
    ・Tray ID.-112×115×45(H)mmOD.-125×133×50(H)mm
    ・Material-Wall panel: steel, tray: Polypropylene
    ・Weight-5.8kg
    ・8x6 Trays
    From: ฿ 10,537.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Single Sided Heavy Duty Container Rack (Floor Type), Height 1565 mm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Single Sided Heavy Duty Container Rack (Floor Type), Height 1565 mm

    TRUSCO

    A rack that allows up to 48 containers to be attached.
    [Features]
    · Useful for centralized management of tools and all types of parts.
    · The container is available in three colors, making it convenient for sorting parts according to size, etc.
    · As it is a single-sided type, casters cannot be installed.
    · To change the color of the container, simply select the colors of the frame and container.
    [Applications]
    · Can be installed in an assembly site for management of parts, etc.
    · As shelf boards are used, large containers up to 5 kg and small containers up to 2 kg can be used.
    From: ฿ 31,749.03
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Drying Hanger
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Drying Hanger

    SAKAE

    [Features]
    · Boxes are removable for transportation.
    · Each level can be rotated individually.
    · Parts box: Z-300 x 24 pcs.
    · Caster: 50φ rubber wheel.
    · With stopper x 2 pcs.
    From: ฿ 36,775.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Panel for Tray EA661CB-1

    Wall Panel for Tray EA661CB-1

    ESCO

    【Product Specifications】
    ・Dim.-520 x 440(H)mm
    ・With 48 grooves
    ・Material-Steel
    ・For EA661CA-0 to -4, -10 to -17, -51 to -53, -61 to -63, CJ-1 to -5, and -11 to -15
    ・Wall-mounting screw hole dia.-5mm
    From: ฿ 4,468.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Parts Tray (ESD)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Parts Tray (ESD)

    ESCO

    [Features]
    ·The included attachment allows the tray to be placed vertically, providing more space
    ·Trays of the same size can be stacked and connected to each other
    ·With attachments for connection
    From: ฿ 2,113.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Esco Parts Tray 127 x 200 x 100 mm EA957AD

    Esco Parts Tray 127 x 200 x 100 mm EA957AD

    ESCO

    It can be used as a parts storage tray, with an opening for easy removal of the contents, and a space for a plate so that the contents can be identified.
    From: ฿ 209.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    16 × 20 × 29 mm, Floor Anchor Bracket for Net Panel, EA661CX-52

    16 × 20 × 29 mm, Floor Anchor Bracket for Net Panel, EA661CX-52

    ESCO

    [Features]
    ·Material: steel (chrome plating)
    ·Mounting hole diameter: 5 mm
    ·Size 20 × 29 × 16 (H) mm
    · Quantity 1
    [Product Specifications]
    ·Weight: 15.7
    ·JAN Code: 4548745844764
    From: ฿ 162.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Container Rack (Double-Sided, Floor-Top Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Container Rack (Double-Sided, Floor-Top Type)

    TRUSCO

    [Features]
    · Ideal for centralized management of tools and parts.
    · The container is available in three colors, allowing contents to be sorted according to the size or type.
    From: ฿ 48,713.02
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Container rack
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Container rack

    TRUSCO

    [Features]
    Container racks that can be freely stacked with maximum load capacity of 30 to 120 kg.
    From: ฿ 2,811.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Container Rack Case with Door
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Container Rack Case with Door

    SAKAE

    Useful for organizing small items such as parts, bills, cards, tape, etc. in factories.

    [Features]
    · Shelf boards (optional) can be added for flexible box combinations.
    · Uniform load resistance (per shelf) 50 kg.
    From: ฿ 94,325.00
    Special Price
    Days to Ship: day to ship 25 Day(s)
    day to ship 25 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Rack EA661C-16

    Parts Rack EA661C-16

    ESCO

    【Product Specifications】
    ・Dim.-500(W) x 360(D) x 388(H)mm
    ・Tray dim.-125 x 133 x 50(H)mm x 8 pcs (EA661CA-11)125 x 173 x 75(H)mm x 4 pcs (EA661CA-13)125 x 228 x 101(H)mm x 4 pcs (EA661CA-15)
    ・Color-Blue
    From: ฿ 10,848.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polypropylene Parts Tray (Stackable), EA947GA-81 to 83

    Polypropylene Parts Tray (Stackable), EA947GA-81 to 83

    ESCO

    ESCO Trolley/Hanging Hardware Polypropylene Parts Tray (Stackable)
    From: ฿ 218.10
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray Set EA661CB-24

    Parts Tray Set EA661CB-24

    ESCO

    【Product Specifications】
    ・Dim.-1040x 239 x 440(H)mm
    ・Tray ID.-112×210×95(H)mmOD.-125×228×101(H)mm
    ・Material-Wall panel: steel, tray: Polypropylene
    ・Weight-7.6kg
    ・8x3 Trays
    From: ฿ 10,216.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray Set EA661CB-32

    Parts Tray Set EA661CB-32

    ESCO

    【Product Specifications】
    ・Dim.-1040x 184 x 440(H)mm
    ・Tray ID.-112×150×70(H)mmOD.-125×173×75(H)mm
    ・Material-Wall panel: steel, tray: Polypropylene
    ・Weight-6.2kg
    ・8x4 Trays
    From: ฿ 9,774.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handle Caster Set EA661CD-110

    Handle Caster Set EA661CD-110

    ESCO

    【Product Specifications】
    ・Handle(2 Pcs )and Caster(4 Pcs ) for EA661CB-100, CD-100
    ・Handle Length …140mm
    ・Rubber Caster (2 Pcs With Stopper, 2 Pcs Without Stopper)
    ・Caster Dia. …Dia 75mm
    From: ฿ 7,447.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Impact Plastic Parts Tray (Stackable)

    High Impact Plastic Parts Tray (Stackable)【1-12 Pieces Per Package】

    ESCO

    It is highly resistant to impact and chemicals, and is suitable for storing parts such as tools and screws, as well as small items.
    Some sizes come with a name card slot so you can easily check the contents.
    In addition, items of the same size can be stacked on top of each other.
    From: ฿ 82.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    377 × 217 × 156 mm Parts Tray (Stackable)

    377 × 217 × 156 mm Parts Tray (Stackable)

    ESCO

    ·It can be nested or stacked by tilting the handle inward or outward.
    From: ฿ 1,437.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PS Resin Parts Tray Connection (Stackable)

    PS Resin Parts Tray Connection (Stackable)

    ESCO

    Suitable for storing parts such as tools, screws, and small items.
    Also, some sizes can be connected to each other on the back side, and items of the same size can be stacked together.
    From: ฿ 82.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polypropylene Small Accessory Box (With Magnet)

    Polypropylene Small Accessory Box (With Magnet)

    ESCO

    [Features]
    ・ It can be attached to machines and used as a convenient small accessory case
    ・ Since -3, -4, and -6 have suction cups, they can be used in combination with magnets to increase the suction force
    From: ฿ 222.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Polypropylene Parts Tray (Stackable)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Polypropylene Parts Tray (Stackable)【1-18 Pieces Per Package】

    ESCO

    [Features]
    ·The included attachment allows the tray to be placed vertically, providing more space
    ·Trays of the same size can not only be stacked, but can also be connected left to right (-4 and -5 can only be connected left and right)
    From: ฿ 154.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Customer Assembly Tray for Shelves (20 Pcs.)

    Customer Assembly Tray for Shelves (20 Pcs.)

    ESCO

    A tray made of durable cardboard material. Useful for sorting products on shelves, etc.
    From: ฿ 1,664.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray for Depth 450 mm/ for Rack Shelves

    Parts Tray for Depth 450 mm/ for Rack Shelves

    ESCO

    Suitable for storing small items such as tools and screws.
    With a wide variety of sizes, you can adjust the number of items that can be stored by using the difference in width, and it will not crack when a load is applied.
    Furthermore, it is water and oil resistant, and can be nested for storage when not in use.
    From: ฿ 1,351.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray For Rack EA661DC-7

    Parts Tray For Rack EA661DC-7

    ESCO

    【Product Specifications】
    ・Material…Polymer
    ・For Depth 450mm
    ・With Plate Holder
    ・Size (mm) …105×450×150(H)
    ・Qty. Per Unit …1
    From: ฿ 824.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray For Rack EA661DC-8

    Parts Tray For Rack EA661DC-8

    ESCO

    【Product Specifications】
    ・Material…Polymer
    ・For Depth 450mm
    ・With Plate Holder
    ・Size (mm) …105×450×150(H)
    ・Qty. Per Unit …8
    From: ฿ 4,456.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray For Rack EA661DD-1

    Parts Tray For Rack EA661DD-1

    ESCO

    Suitable for storing small accessories such as tools and screws.
    With a wide variety of sizes, you can adjust the number of items that can be stored by using the difference in width, and it will not crack when a load is applied.
    Furthermore, it is water and oil resistant, and can be nested for storage when not in use.
    From: ฿ 870.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray For Rack EA661DD-11

    Parts Tray For Rack EA661DD-11

    ESCO

    【Product Specifications】
    ・Material…Polymer
    ・For Depth 600mm
    ・With Plate Holder
    ・Size (mm) …280×600×150(H)
    ・Qty. Per Unit …1
    From: ฿ 3,054.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Parts Tray For Rack EA661DD-12
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Parts Tray For Rack EA661DD-12

    ESCO

    【Product Specifications】
    ・Material…Polymer
    ・For Depth 600mm
    ・With Plate Holder
    ・Size (mm) …280×600×150(H)
    ・Qty. Per Unit …6
    From: ฿ 13,213.00
    Special Price
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray For Rack EA661DD-13

    Parts Tray For Rack EA661DD-13

    ESCO

    【Product Specifications】
    ・Material…Polymer
    ・For Depth 600mm
    ・Wide Front Type
    ・These Wide-front Type Products Have Large Front Part, Where You Can Attach Large Labels Onto.
    ・Size(mm) …105×600×200(H)
    ・Qty. Per Unit …1
    From: ฿ 1,777.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray For Rack EA661DD-2

    Parts Tray For Rack EA661DD-2

    ESCO

    【Product Specifications】
    ・Material…Polymer
    ・For Depth 600mm
    ・With Plate Holder
    ・Size (mm) …105×600×100(H)
    ・Qty. Per Unit …12
    From: ฿ 7,128.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Esco Parts Tray 97 x 155 x 75 mm EA957AD

    Esco Parts Tray 97 x 155 x 75 mm EA957AD

    ESCO

    It can be used as a parts storage tray, with an opening for easy removal of the contents, and a space for a plate so that the contents can be identified.
    From: ฿ 277.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [ESD] Wall Panel for Tray EA506EX-0

    [ESD] Wall Panel for Tray EA506EX-0

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Dim.-440 x 520 x 11 (thickness)mm
    ・With 48 grooves
    ・Panel for EA506EX-2 to -5
    ・Screw hole dia. for wall installation-5mm
    ・With ground terminal
    From: ฿ 1,461.02
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray (ESD/Stackable)

    Parts Tray (ESD/Stackable)

    ESCO

    [Features]
    ·Ideal for electronic components
    ·Stackable (can be stacked)
    From: ฿ 542.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Parts Tray EA519WA-100

    Round Parts Tray EA519WA-100

    ESCO

    【Product Specifications】
    ・Outer dim.-Dia. 124 x 21mm
    ・Material-Borax
    ・Weight-200g
    ・For sorting precision parts
    From: ฿ 2,431.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    70 × 70 mm Square Parts Tray

    70 × 70 mm Square Parts Tray

    ESCO

    As it is solvent resistant, it is very convenient for sorting and cleaning precision parts.
    From: ฿ 1,324.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Net Panel For Shelf EA661CX-21

    Net Panel For Shelf EA661CX-21

    ESCO

    【Product Specifications】
    ・Material …Steel
    ・size …360×220×160(H)mm
    From: ฿ 3,499.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Net Panel For Basket EA661CX-26

    Net Panel For Basket EA661CX-26

    ESCO

    【Product Specifications】
    ・Material …Steel
    ・size …380×184×125(H)mm
    From: ฿ 3,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steel (chrome plated) net panel hook

    Steel (chrome plated) net panel hook

    ESCO

    Esco Container Rack Steel (Chrome Plated) Hook for Net Panel.
    From: ฿ 199.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Net Panel For Wall Mount Fitting EA661CX-51

    Net Panel For Wall Mount Fitting EA661CX-51

    ESCO

    【Product Specifications】
    ・Material …Steel (Pearl Nickel Plating )
    ・Hole Dia. …Dia 4mm
    ・Not with Mounting Screw.
    ・Size …20×30×51(H)mm
    From: ฿ 290.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Tray (skeleton specification)

    Parts Tray (skeleton specification)

    ESCO

    · Stackable
    ·★The skeletal design allows you to see what's inside from the side when stacked.
    ·Semi-transparent Type
    From: ฿ 234.31
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For Glue Holder / Parts Tray

    For Glue Holder / Parts Tray

    ESCO

    [Features]
    Holder that is inserted into the front part of parts tray.
    From: ฿ 74.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Depth (mm)
Height (mm)
Width (mm)
Maximum Load (kg/Unit)
Main body: option
You can add up to 6 items per a category to the compare list.
Parts Box
Parts Box
Parts Box
Parts Box
You can add up to 6 items per a category to the compare list.
Sale
Single Sided Heavy Duty Container Rack (Floor Type), Height 1265 mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Container Rack Case
Until 30/06/2024
Container Rack Case
Container Rack Case
You can add up to 6 items per a category to the compare list.
Parts Tray Set EA661CB-48
You can add up to 6 items per a category to the compare list.
Sale
Single Sided Heavy Duty Container Rack (Floor Type), Height 1565 mm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Drying Hanger
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Wall Panel for Tray EA661CB-1
You can add up to 6 items per a category to the compare list.
Sale
Parts Tray (ESD)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Esco Parts Tray 127 x 200 x 100 mm EA957AD
You can add up to 6 items per a category to the compare list.
16 × 20 × 29 mm, Floor Anchor Bracket for Net Panel, EA661CX-52
You can add up to 6 items per a category to the compare list.
Sale
Container Rack (Double-Sided, Floor-Top Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Container rack
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Container Rack Case with Door
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Parts Rack EA661C-16
You can add up to 6 items per a category to the compare list.
Polypropylene Parts Tray (Stackable), EA947GA-81 to 83
You can add up to 6 items per a category to the compare list.
Parts Tray Set EA661CB-24
You can add up to 6 items per a category to the compare list.
Parts Tray Set EA661CB-32
You can add up to 6 items per a category to the compare list.
Handle Caster Set EA661CD-110
You can add up to 6 items per a category to the compare list.
High Impact Plastic Parts Tray (Stackable)
You can add up to 6 items per a category to the compare list.
377 × 217 × 156 mm Parts Tray (Stackable)
You can add up to 6 items per a category to the compare list.
PS Resin Parts Tray Connection (Stackable)
You can add up to 6 items per a category to the compare list.
Polypropylene Small Accessory Box (With Magnet)
You can add up to 6 items per a category to the compare list.
Sale
Polypropylene Parts Tray (Stackable)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Customer Assembly Tray for Shelves (20 Pcs.)
You can add up to 6 items per a category to the compare list.
Parts Tray for Depth 450 mm/ for Rack Shelves
You can add up to 6 items per a category to the compare list.
Parts Tray For Rack EA661DC-7
You can add up to 6 items per a category to the compare list.
Parts Tray For Rack EA661DC-8
You can add up to 6 items per a category to the compare list.
Parts Tray For Rack EA661DD-1
You can add up to 6 items per a category to the compare list.
Parts Tray For Rack EA661DD-11
You can add up to 6 items per a category to the compare list.
Sale
Parts Tray For Rack EA661DD-12
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Parts Tray For Rack EA661DD-13
You can add up to 6 items per a category to the compare list.
Parts Tray For Rack EA661DD-2
You can add up to 6 items per a category to the compare list.
Esco Parts Tray 97 x 155 x 75 mm EA957AD
You can add up to 6 items per a category to the compare list.
[ESD] Wall Panel for Tray EA506EX-0
You can add up to 6 items per a category to the compare list.
Parts Tray (ESD/Stackable)
You can add up to 6 items per a category to the compare list.
Round Parts Tray EA519WA-100
You can add up to 6 items per a category to the compare list.
70 × 70 mm Square Parts Tray
You can add up to 6 items per a category to the compare list.
Net Panel For Shelf EA661CX-21
You can add up to 6 items per a category to the compare list.
Net Panel For Basket EA661CX-26
You can add up to 6 items per a category to the compare list.
Steel (chrome plated) net panel hook
You can add up to 6 items per a category to the compare list.
Net Panel For Wall Mount Fitting EA661CX-51
You can add up to 6 items per a category to the compare list.
Parts Tray (skeleton specification)
You can add up to 6 items per a category to the compare list.
For Glue Holder / Parts Tray
Brand

MISUMI

TRUSCO

SAKAE

ESCO

TRUSCO

SAKAE

ESCO

ESCO

ESCO

ESCO

TRUSCO

TRUSCO

SAKAE

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Parts Box【1-30 Pieces Per Package】

Single Sided Heavy Duty Container Rack (Floor Type), Height 1265 mm

Container Rack Case

Parts Tray Set EA661CB-48

Single Sided Heavy Duty Container Rack (Floor Type), Height 1565 mm

Drying Hanger

Wall Panel for Tray EA661CB-1

Parts Tray (ESD)

Esco Parts Tray 127 x 200 x 100 mm EA957AD

16 × 20 × 29 mm, Floor Anchor Bracket for Net Panel, EA661CX-52

Container Rack (Double-Sided, Floor-Top Type)

Container rack

Container Rack Case with Door

Parts Rack EA661C-16

Polypropylene Parts Tray (Stackable), EA947GA-81 to 83

Parts Tray Set EA661CB-24

Parts Tray Set EA661CB-32

Handle Caster Set EA661CD-110

High Impact Plastic Parts Tray (Stackable)【1-12 Pieces Per Package】

377 × 217 × 156 mm Parts Tray (Stackable)

PS Resin Parts Tray Connection (Stackable)

Polypropylene Small Accessory Box (With Magnet)

Polypropylene Parts Tray (Stackable)【1-18 Pieces Per Package】

Customer Assembly Tray for Shelves (20 Pcs.)

Parts Tray for Depth 450 mm/ for Rack Shelves

Parts Tray For Rack EA661DC-7

Parts Tray For Rack EA661DC-8

Parts Tray For Rack EA661DD-1

Parts Tray For Rack EA661DD-11

Parts Tray For Rack EA661DD-12

Parts Tray For Rack EA661DD-13

Parts Tray For Rack EA661DD-2

Esco Parts Tray 97 x 155 x 75 mm EA957AD

[ESD] Wall Panel for Tray EA506EX-0

Parts Tray (ESD/Stackable)

Round Parts Tray EA519WA-100

70 × 70 mm Square Parts Tray

Net Panel For Shelf EA661CX-21

Net Panel For Basket EA661CX-26

Steel (chrome plated) net panel hook

Net Panel For Wall Mount Fitting EA661CX-51

Parts Tray (skeleton specification)

For Glue Holder / Parts Tray

From

฿ 137.88

฿ 23,232.00

Special Price

On Sale Until 30/06/2024

฿ 67,770.00

Special Price

On Sale Until 30/06/2024

฿ 10,537.00

฿ 31,749.03

Special Price

On Sale Until 30/06/2024

฿ 36,775.00

Special Price

On Sale Until 30/06/2024

฿ 4,468.00

฿ 2,113.00

Special Price

On Sale Until 30/06/2024

฿ 209.67

฿ 162.00

฿ 48,713.02

Special Price

On Sale Until 30/06/2024

฿ 2,811.00

Special Price

On Sale Until 30/06/2024

฿ 94,325.00

Special Price

On Sale Until 30/06/2024

฿ 10,848.00

฿ 218.10

฿ 10,216.00

฿ 9,774.00

฿ 7,447.00

฿ 82.00

฿ 1,437.00

฿ 82.00

฿ 222.00

฿ 154.00

Special Price

On Sale Until 30/06/2024

฿ 1,664.00

฿ 1,351.00

฿ 824.00

฿ 4,456.00

฿ 870.00

฿ 3,054.00

฿ 13,213.00

Special Price

On Sale Until 30/06/2024

฿ 1,777.00

฿ 7,128.00

฿ 277.00

฿ 1,461.02

฿ 542.00

฿ 2,431.00

฿ 1,324.00

฿ 3,499.00

฿ 3,332.00

฿ 199.00

฿ 290.00

฿ 234.31

฿ 74.00

Days to Ship Same day 40 Day(s) 25 Day(s) 12 Day(s) 40 Day(s) 35 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 40 Day(s) 10 Day(s) 25 Day(s) 12 Day(s) 5 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 5 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) 17 Day(s) 6 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 11 Day(s)
Product TypeOtherContainer rackContainer rack-Container rackOther----Container rackContainer rackContainer rack------------------------------
Depth (mm)-350320-350499----624 ~ 637205 ~ 526320------------------------------
Height (mm)-12651800-1565970----1265 ~ 1692130 ~ 7651800------------------------------
Width (mm)-904852-904499----904875852------------------------------
Maximum Load (kg/Unit)-200--200-----100 ~ 20030 ~ 120-------------------------------
Main body: optionOptionMain BodyMain Body-Main BodyMain Body----Main BodyMain BodyMain Body------------------------------

Loading...

  1. 1

Related Categories to Container Racks