• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Manual Chain Blocks

A manual chain block is a tool used for lifting and hanging heavy objects. Some manual chain hosts are light and easy to carry, while others have a unique structure that offers high braking performance, etc. The material varies depending on the characteristics, such as stainless steel types suitable for use in food factories, etc., plated body with excellent durability, rust prevention for both body and chain host, aluminum alloy steel for body with emphasis on lightness, etc. In addition, the constant load also differs for each type. Some can be lifted up to 250 kg, others up to 5 tons and there are a wide variety of products. Therefore, it is necessary to select a chain host suitable for the weight of heavy objects.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat