Jacks with Hooks
The claw jack is a model that has a claw on the jack that supports and lifts the object. The lower the claw is attached to the bottom of the jack, the more functional it will be to lift even in a small gap. It is used for changing the direction of the transportation rollers, height adjustment during machine installation, and kaizen work on site. The nails and base are made of durable high-strength steel plates, etc. and are strong. The claw lifting capacity is 1 to 15 t, the head lifting capacity is 2.5 to 30 t, and the allowable load of the claw is half that of the head. Select according to the weight and shape of the object. The handle-rotating type allows for flexible operation and can be operated even in a small room. There are various types of handles such as the lockable double-connecting type, gripped type, and a type that can be stored in the main body. The retracting time is shorter for types that retract using hydraulic pressure. The type that can be used horizontally is used for machine setting up.