(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Dollies

A roller dolly is a tool used to transport large or heavy objects. It is used by placing multiple objects under the object to be transported. Movement and installation of machine tools and air conditioning equipment, layout changes in factories, etc. can be performed smoothly. The direction can be easily changed by the rollers, and turning can be done more smoothly by using the dedicated handle. Products that use urethane resin rollers minimize floor damage. Since the self-propelled product moves forward and backward by operating the ratchet handle, it is suitable when fine adjustments are required in a narrow space. There are products in which two roller wheels are connected by two rods, products in which a nail is inserted into the lower part of an object and lifted up to carry it, etc.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • Others
16 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Speed Roller
    Until 31/08/2024
    Speed Roller
    Speed Roller
    Speed Roller
    Speed Roller
    Speed Roller
    Speed Roller

    Sale
    Until 31/08/2024

    Speed Roller

    DAIKI

    Speed roller developed for the purpose of moving heavy objects
    [Features]
    ·The rotating table makes it easy to change direction.
    ·Uses high-quality urethane wheels.
    ·It does not damage the floor, has excellent durability and abrasion resistance, and reduces running resistance.
    ·Mobile installation of large machine tools.
    [Applications]
    ·Loading and unloading of machines at exhibitions.
    ·Layout change and maintenance in the factory.
    ·Material transfer in plant construction.
    ·House move, etc.
    From: ฿ 25,567.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Operation Handle for Turning

    Operation Handle for Turning

    MASADA SEISAKUSHO

    [Applications]
    It can be used as handle for roller dolly.
    [Compatible Main Body]MSW type/MUW type
    From: ฿ 1,926.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tirroller
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Tirroller

    KATSUYAMA KIKAI(TIR CORPORATION)

    [Applications]
    Ideal for carrying heavy loads.
    (Moving/installing large machinery, etc., at hospitals, offices or electronics related industries.)
    From: ฿ 35,763.32
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handle for Speed Roller
    Handle for Speed Roller
    Handle for Speed Roller

    Handle for Speed Roller

    DAIKI

    [Applications]
    It can be used as handle for the "Speed Roller" roller dolly.

    [Compatible Roller]RL-2.5, RL-4
    From: ฿ 5,100.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    "Urethane Roller" (Double Type)
    Until 31/08/2024
    "Urethane Roller" (Double Type)
    "Urethane Roller" (Double Type)
    "Urethane Roller" (Double Type)

    Sale
    Until 31/08/2024

    "Urethane Roller" (Double Type)

    MASADA SEISAKUSHO

    [Features]
    ·The use of urethane rollers minimizes scratches on floors and tiles, demonstrating excellent performance.
    ·It is a compact type that reduces workers and travel time.
    [Applications]
    ·As a roller for moving and transporting heavy objects.
    ·For moving steel structures and houses.
    ·Layout change and maintenance in the factory.
    From: ฿ 23,154.00
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Speed Roller (Urethane Double Type, Low Floor Type, Self-Propelled)

    Speed Roller (Urethane Double Type, Low Floor Type, Self-Propelled)

    DAIKI

    [Features]
    ・ No traction power required, it can be moved forward and backward by operating the ratchet lever
    ・ Since it can be moved slightly back and forth, it is ideal for installing machines, etc., in tight spaces
    ・ With brake and neutral mechanism for safety
    [Applications]
    ・ For carrying in / installing / carrying out large machines
    From: ฿ 43,433.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Speed Roller (Urethane Aluminum Double Type / Self-Propelled)
    Until 31/08/2024
    Speed Roller (Urethane Aluminum Double Type / Self-Propelled)
    Speed Roller (Urethane Aluminum Double Type / Self-Propelled)

    Sale
    Until 31/08/2024

    Speed Roller (Urethane Aluminum Double Type / Self-Propelled)

    DAIKI

    Speed rollers developed for moving heavy objects.
    [Features]
    · Movable forward/backward by operating the ratchet lever. No hauling power is required.
    · Enables slight forward/backward movements. Optimal for installing machinery, etc., in confined spaces.
    [Applications]
    · Moving/installing large manufacturing machinery, loading/unloading machinery at exhibitions.
    · For layout changes and maintenance in factories.
    · Moving materials in plant construction.
    · For home removals.
    From: ฿ 62,263.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Orange Roller With Urethane Wheel (Standard Type / Low Floor Type)
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Orange Roller With Urethane Wheel (Standard Type / Low Floor Type)

    TRUSCO

    A transportation roller cart that is used as a roller for movement and transport of heavy objects.
    [Features]
    · It is of high quality and now at a more affordable price.
    · Double roller arrangement.
    · Conforming operation handles are Masada made M-1000 units.
    · Materials - main body: steel, roller fittings: urethane.
    [Applications]
    · Used as a roller for movement and transport of heavy objects.
    From: ฿ 23,680.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tirroller (Urethane Double Type)
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Tirroller (Urethane Double Type)

    KATSUYAMA KIKAI(TIR CORPORATION)

    [Features]
    · Tirroller hauling is possible by using a bracket. Tirroller connection is also possible.
    [Applications]
    · For heavy load transportation work. (Moving/installing large machinery, etc., at hospitals, offices or electronics related industries.)
    From: ฿ 39,257.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Free Roller Dolly
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Free Roller Dolly

    KAISERKRAFT

    [Features]
    · Universal caster type for effortlessly changing direction.
    · Objects are movable supported in all 4 corners by the dolly.
    [Applications]
    · For moving shelves, etc.
    From: ฿ 20,864.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transport Roller EA986DB-43

    Transport Roller EA986DB-43

    ESCO

    【Product Specifications】
    ・Allowable uniformly mounted load-2.5t
    ・Platform dim.-275 x 120 x 100(H)mm
    ・Weight-4kg
    ・Roller dim.-Dia. 85 x 90mm
    From: ฿ 9,446.54
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Speed Roller (Urethane Aluminum Double Type)
    Until 31/08/2024
    Speed Roller (Urethane Aluminum Double Type)
    Speed Roller (Urethane Aluminum Double Type)
    Speed Roller (Urethane Aluminum Double Type)
    Speed Roller (Urethane Aluminum Double Type)

    Sale
    Until 31/08/2024

    Speed Roller (Urethane Aluminum Double Type)

    DAIKI

    [Features]
    · Reduced unit weight (1/3 of the steel type) makes handling work easy. Improves work mobility and contributes significantly to reducing the cost of moving heavy objects.
    · Made of a strong aluminum alloy casting. Appropriately heat treated to provide strength comparable to steel.
    · Superior corrosion and dust resistance.
    · Durable urethane rollers prevent damaging floors. Low starting force enables light transportation work.
    [Applications]
    · For work at electronics, electronic parts and semiconductor production plants, etc.
    · Universal travel rollers for moving, transporting and installing large/heavy objects.
    · For layout changes and maintenance in factories.
    · Loading/unloading and installation of large machinery.
    · For home removals.
    From: ฿ 30,920.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Speed Roller (Free Roller Type)
    Until 31/08/2024
    Speed Roller (Free Roller Type)
    Speed Roller (Free Roller Type)

    Sale
    Until 31/08/2024

    Speed Roller (Free Roller Type)

    DAIKI

    [Features]
    · Utilizes universal casters for easily changing the direction in confined spaces.
    · Low overall height to enable safe transport of heavy objects.
    · All surfaces are chrome plated. MC Nylon is used on the rollers, providing long-term protection from rust, oxidation and dirt, etc. Optimal for use in clean environments.
    [Applications]
    · For loading/transporting heavy objects in clean environments, such as electronics, electronic parts, semiconductor related, pharmaceutical and food production plants, etc.
    From: ฿ 57,997.17
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    "Steel Roller" (Double Type)
    Until 31/08/2024
    "Steel Roller" (Double Type)
    "Steel Roller" (Double Type)
    "Steel Roller" (Double Type)

    Sale
    Until 31/08/2024

    "Steel Roller" (Double Type)

    MASADA SEISAKUSHO

    [Features]
    ·It is a compact type that reduces workers and travel time.
    ·It can be used according to the weight and application.
    [Applications]
    ·As a roller for moving and transporting heavy objects.
    ·For layout changes and maintenance in the factory.
    ·For moving steel structures and houses.
    From: ฿ 21,542.00
    Special Price
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Roller Dolly for Wagon, Aluminum Roller
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Roller Dolly for Wagon, Aluminum Roller

    MASADA SEISAKUSHO

    [Features]
    · Roller uses high-quality urethane resin to enable smooth transportation without scratching the floor surface.
    · The frame is made of aluminum, so it is lighter and easier to handle than equivalent products made of steel.
    [Applications]
    · For moving heavy objects at construction sites, factories and plants.
    · For layout change in factories.
    From: ฿ 37,341.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Transport Roller EA986DG-2

    Transport Roller EA986DG-2

    ESCO

    【Product Specifications】
    ・Bed Size …Dia 90mm
    ・Dia. Size …79(W)×203(D)×81(H)mm
    ・Roller Size …Dia 17.5×48mm
    ・Weight …4.5kg
    ・Allowable Uniformly Mounted Load …0.9t
    ・Bed Section 360°Swivel Type
    From: ฿ 11,942.84
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Working Load(t)
Width(mm)
Overall Length(mm)
Height(mm)
Table dimensions(mm)
You can add up to 6 items per a category to the compare list.
Sale
Speed Roller
Until 31/08/2024
Speed Roller
Speed Roller
Speed Roller
Speed Roller
Speed Roller
Speed Roller
You can add up to 6 items per a category to the compare list.
Operation Handle for Turning
You can add up to 6 items per a category to the compare list.
Sale
Tirroller
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Handle for Speed Roller
Handle for Speed Roller
Handle for Speed Roller
You can add up to 6 items per a category to the compare list.
Sale
"Urethane Roller" (Double Type)
Until 31/08/2024
"Urethane Roller" (Double Type)
"Urethane Roller" (Double Type)
"Urethane Roller" (Double Type)
You can add up to 6 items per a category to the compare list.
Speed Roller (Urethane Double Type, Low Floor Type, Self-Propelled)
You can add up to 6 items per a category to the compare list.
Sale
Speed Roller (Urethane Aluminum Double Type / Self-Propelled)
Until 31/08/2024
Speed Roller (Urethane Aluminum Double Type / Self-Propelled)
Speed Roller (Urethane Aluminum Double Type / Self-Propelled)
You can add up to 6 items per a category to the compare list.
Sale
Orange Roller With Urethane Wheel (Standard Type / Low Floor Type)
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Sale
Tirroller (Urethane Double Type)
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Sale
Free Roller Dolly
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Transport Roller EA986DB-43
You can add up to 6 items per a category to the compare list.
Sale
Speed Roller (Urethane Aluminum Double Type)
Until 31/08/2024
Speed Roller (Urethane Aluminum Double Type)
Speed Roller (Urethane Aluminum Double Type)
Speed Roller (Urethane Aluminum Double Type)
Speed Roller (Urethane Aluminum Double Type)
You can add up to 6 items per a category to the compare list.
Sale
Speed Roller (Free Roller Type)
Until 31/08/2024
Speed Roller (Free Roller Type)
Speed Roller (Free Roller Type)
You can add up to 6 items per a category to the compare list.
Sale
"Steel Roller" (Double Type)
Until 31/08/2024
"Steel Roller" (Double Type)
"Steel Roller" (Double Type)
"Steel Roller" (Double Type)
You can add up to 6 items per a category to the compare list.
Sale
Roller Dolly for Wagon, Aluminum Roller
Until 31/08/2024
You can add up to 6 items per a category to the compare list.
Transport Roller EA986DG-2
Brand

DAIKI

MASADA SEISAKUSHO

KATSUYAMA KIKAI(TIR CORPORATION)

DAIKI

MASADA SEISAKUSHO

DAIKI

DAIKI

TRUSCO

KATSUYAMA KIKAI(TIR CORPORATION)

KAISERKRAFT

ESCO

DAIKI

DAIKI

MASADA SEISAKUSHO

MASADA SEISAKUSHO

ESCO

Product Series

Speed Roller

Operation Handle for Turning

Tirroller

Handle for Speed Roller

"Urethane Roller" (Double Type)

Speed Roller (Urethane Double Type, Low Floor Type, Self-Propelled)

Speed Roller (Urethane Aluminum Double Type / Self-Propelled)

Orange Roller With Urethane Wheel (Standard Type / Low Floor Type)

Tirroller (Urethane Double Type)

Free Roller Dolly

Transport Roller EA986DB-43

Speed Roller (Urethane Aluminum Double Type)

Speed Roller (Free Roller Type)

"Steel Roller" (Double Type)

Roller Dolly for Wagon, Aluminum Roller

Transport Roller EA986DG-2

From

฿ 25,567.00

Special Price

On Sale Until 31/08/2024

฿ 1,926.00

฿ 35,763.32

Special Price

On Sale Until 31/08/2024

฿ 5,100.00

฿ 23,154.00

Special Price

On Sale Until 31/08/2024

฿ 43,433.00

฿ 62,263.00

Special Price

On Sale Until 31/08/2024

฿ 23,680.00

Special Price

On Sale Until 31/08/2024

฿ 39,257.00

Special Price

On Sale Until 31/08/2024

฿ 20,864.00

Special Price

On Sale Until 31/08/2024

฿ 9,446.54

฿ 30,920.00

Special Price

On Sale Until 31/08/2024

฿ 57,997.17

Special Price

On Sale Until 31/08/2024

฿ 21,542.00

Special Price

On Sale Until 31/08/2024

฿ 37,341.00

Special Price

On Sale Until 31/08/2024

฿ 11,942.84

Days to Ship 1 Day(s) 4 Day(s) 12 Day(s) 12 Day(s) 5 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 6 Day(s) 12 Day(s) 40 Day(s) 4 Day(s) 19 Day(s) 6 Day(s)
Product TypeRoller dollyHandleRoller dollyHandleRoller dollyRoller dollyRoller dollyRoller dollyRoller dollyRoller dolly-Roller dollyRoller dollyRoller dollyRoller dolly-
Working Load(t)1 ~ 10-2 ~ 5-2 ~ 535 ~ 101 ~ 52 ~ 50.15-2 ~ 102.5 ~ 45 ~ 102 ~ 3-
Width(mm)190 ~ 307-214 ~ 293-195 ~ 285275292 ~ 390191 ~ 285214 ~ 284263-210 ~ 335240 ~ 330195 ~ 285210 ~ 222-
Overall Length(mm)248 ~ 3501000330 ~ 4021000276 ~ 355260330 ~ 380231 ~ 355330 ~ 400263-248 ~ 380370 ~ 470276 ~ 355247 ~ 299-
Height(mm)65 ~ 128-94 ~ 133-80 ~ 12878112 ~ 13460 ~ 12884 ~ 12488-61 ~ 134112 ~ 11480 ~ 12862 ~ 76-
Table dimensions(mm)150 ~ 240-150 ~ 180-115X115 ~ 185X185150200 ~ 230115 ~ 190150 ~ 180--115 ~ 230188115X115 ~ 185X185φ 90 ~ φ130-

Loading...

  1. 1

Related Categories to Roller Dollies