Load Binding and Latching Belts
A packing / latching belt is a device used to prevent the cargo from collapsing when packing or transporting. It consists of a belt and a buckle and the belt can be attached to luggage and tightened with a buckle. The belt is made of a highly durable material such as polyester or polypropylene, and the buckle is made of steel or stainless steel, while some are made of resin. There are eye belts with hooks and hooks on rope hooks, etc. at both ends of the belt, and endless belts with loops. In addition, the buckle mechanism is divided into a ratchet buckle type, in which the handle is repeated and fastened quickly, and a cam buckle type, in which the belt is pulled manually and tightened. The width, length, and load capacity of the belts differ depending on the product, so select according to the application.