• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Cushion Devices

Cushion devices are equipment and related products for manufacturing cushioning materials. They are mainly used to manufacture air cushioning materials for filling gaps between packaged items. The main type of equipment is to create a cushioning material by enclosing air inside the film that is the material, and it is used by manufacturers and distribution centers that package and ship many machines and parts. Portable-size products have the advantage that they can be carried to the packing site for manufacturing cushioning materials. In addition, there are products that enable high-speed production by using a polyester multilayer film, products that can change the length of the cushioning material and the number of connections, products that allows cushioning material to be cut apart by hand because the connecting part has perforations, etc. Related products include dedicated films for each device; select the compatible one.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat