(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Foam Cushioning Materials

Foam cushioning material is a material that protects against impact by packing objects and filling gaps when transporting products or parts. There are various shapes such as sheet types, plate types, bag types, etc. Large and sheet-shaped cushioning materials are cut and packed, or small and cylindrical cushioning materials are laid in empty spaces. There are also some products that are thin bags before use and then can be hit to expand. In all cases, soft and cushioning materials such as polyethylene and polyurethane are the most common, but there are also foam cushioning materials made using natural materials such as corn starch, etc. Many products are eco-friendly, such as burning no harmful gas and decomposing into water and carbon dioxide when buried.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • Others
20 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Plastic Foam PP Sheet, Sumi Seller

    Plastic Foam PP Sheet, Sumi Seller

    SUMIKAPLASTIC

    Lightweight and highly rigid foam sheet with excellent flexibility and impact resistance.
    [Features]
    ·Uniform, fine cell size and smooth surface feel.
    ·It is hygienic because it prevents water, dirt, and dust from entering and can be washed.
    ·It has good surface smoothness and is corona-treated for excellent printability.
    ·Excellent recyclability and reusability.
    [Applications]
    ·Ideal for cushioning materials, partitions, display shelves, and boards.
    From: ฿ 1,867.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dunnage Air Bag AtMet One Plus

    Dunnage Air Bag AtMet One Plus

    ATMET

    [Features]
    ·We use highly durable Polywoven (a bag made of polypropylene thread).
    ·The unique 360-degree, freely rotating PROAIR air replenishment system reduces work.
    ·Constant air pressure can be maintained at all times.
    ·It is double-protected with kraft paper, making it extremely durable.
    ·The dunnage bag is covered with kraft paper.
    [Applications]
    ·Shipment and packaging of prototypes, repaired products, and products.
    ·Moving and warehousing.
    ·Warranty and repair products.
    ·Packaging and shipping.
    ·Chemical industry, machinery, electronics, logistics, medical care, etc.
    From: ฿ 748.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Laminated Cushioning Material (Easy Cutting, 1 Sheet Packaging)

    Laminated Cushioning Material (Easy Cutting, 1 Sheet Packaging)

    TRUSCO

    Laminated cushioning with the unique pliability of polyethylene which will not damage the object.
    [Features]
    · Foamed polyethylene allows for softness and white thickness of 15 to 60 mm.
    · It is packaged per piece, making it ideal for packaging in small quantities.
    · It is made of unbreakable foam but can be cut with a cutter.
    · High buffer capacity, with excellent thermal insulation performance.
    · Can be used as buffer material, cushioning material, core material, or backing material.
    [Applications]
    · Spacer for the cargo compartment which prevents collapse in the boxes during transportation.
    · Cushioning for low-current goods, precisions machinery parts etc.
    From: ฿ 719.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Instapak Quick RT
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Instapak Quick RT

    SEALED AIR

    This high-tech, easy-to-use, protective cushioning packing material is handy for any article at any location.
    [Features]
    · Simple on-the-spot foam packing material that does not require the use of a dispenser (foaming machine).
    · # 60 contains 25% more than #40.
    · Allows anyone to create cushioning and packing material quickly and easily.
    · No special equipment needed.
    [Applications]
    · Shipment and packaging of prototypes, repaired goods and products.
    · Postal packages and removals and warehousing.
    · Guaranteed goods / repaired goods.
    · Packaging/shipping
    From: ฿ 8,053.01
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Foam PP Sheet, Sumi Seller, Antistatic Type (Double-Sided Mirror Mat Lamination Sheet)

    Plastic Foam PP Sheet, Sumi Seller, Antistatic Type (Double-Sided Mirror Mat Lamination Sheet)

    SUMIKAPLASTIC

    [Features]
    ·A lightweight and highly rigid foam sheet with excellent flexibility and impact resistance.
    ·It has a uniform, fine cell size and a smooth surface.
    ·It is hygienic because it prevents water, dirt, and dust from entering and can be washed.
    ·It has good surface smoothness and is corona-treated for excellent printability.
    ·Superior recycling/reusability.
    [Applications]
    ·Dividers and cushioning materials for product protection.
    From: ฿ 1,273.86
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mina Form (1 Bundle/100 Sheets)

    Mina Form (1 Bundle/100 Sheets)

    SAKAI CHEMICAL INDUSTRY

    Foam cushioning material with excellent cushioning properties, heat retention, moisture resistance, buoyancy, and chemical resistance, making it ideal for packaging, etc.
    [Features]
    ·Highly expanded polyethylene sheet.
    ·Soft, white foam with a thickness of 1 mm and 2 mm.
    ·Reasonably sized 300 mm square domestic manufacturer's product.
    ·It is effective in suppressing small scratches caused by vibrations during transportation.
    ·Excellent cushioning, heat retention, moisture resistance, buoyancy, and chemical resistance.
    [Applications]
    ·Ideal for packing small fragile items.
    ·For packing when moving, cushioning material, etc.
    From: ฿ 495.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dunnage Air Bag AtMet One

    Dunnage Air Bag AtMet One

    ATMET

    [Features]
    ·We use highly durable Polywoven (a bag made of polypropylene thread).
    ·The unique 360-degree, freely rotating PROAIR air replenishment system reduces work.
    ·Constant air pressure can be maintained at all times.
    ·It is double protected and extremely durable.
    ·It can be used at operating pressures and bursting pressures higher than those of Atomet Zero.
    [Applications]
    ·Shipment and packaging of prototypes, repaired products, and products.
    ·Moving and warehousing.
    ·Warranty and repair products.
    ·Packaging and shipping.
    ·all industries
    From: ฿ 466.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dunnage Air Bag AtMet Zero

    Dunnage Air Bag AtMet Zero

    ATMET

    [Features]
    ·We use highly durable Polywoven (a bag made of polypropylene thread).
    ·The unique 360-degree, freely rotating PROAIR air replenishment system reduces work.
    ·Constant air pressure can be maintained at all times.
    [Applications]
    ·Shipment and packaging of prototypes, repaired products, and products.
    ·Moving and warehousing.
    ·Warranty and repair products.
    ·Packaging and shipping.
    ·Inland logistics for light items such as daily consumer goods, e-commerce, and delivery
    From: ฿ 241.35
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multilayer Cushioning Material MINA Foam

    Multilayer Cushioning Material MINA Foam

    SAKAI CHEMICAL INDUSTRY

    Laminate foam cushioning material convenient for a wide range of applications, cuttable with a standard cutter for ease of handling while still providing robust cushioning.
    [Features]
    · Highly foamed polyethylene sheet with no adhesive; polyethylene flexibility ensures that packed objects are not damaged.
    · Soft, white foam of thickness 15 to 60 mm. Will not split and can be cut with a standard cutter.
    · Superior heat- and cold-insulation performance.
    · Can be used as a padding or cushioning material, core or protector.
    · Laminated structure provides a high degree of cushioning and good flexibility ensures that the material will not break even when folded.
    [Applications]
    · For use as a padding for fragile electronic products and precision mechanical parts, etc., or cushioning material during shipment or for furniture and interior fixtures.
    · For use as a spacer to prevent load collapse inside boxes or as a cargo compartment spacer during shipment.
    From: ฿ 931.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mina Form (1 Roll/30 m)

    Mina Form (1 Roll/30 m)

    SAKAI CHEMICAL INDUSTRY

    A convenient foam cushioning material that can be used to pack large items.
    [Features]
    ·We sell products from domestic manufacturers in affordable sizes (30 m).
    ·It is effective in suppressing small scratches caused by vibrations during transportation.
    ·In addition to being soft and cushioning, it has excellent heat retention, moisture resistance, buoyancy, and chemical resistance.
    ·Large items can be packed.
    [Applications]
    ·Useful as a surface protection material for furniture and interiors when moving, and as a packaging cushioning material for glass and ceramics.
    ·It can also be used as a heat insulating material for agriculture, as a cooling agent for frozen foods, as a heat insulating material, for miscellaneous goods such as bath mats, and as a flotation material such as life jackets.
    From: ฿ 1,205.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Packing Sheet Ethanone (Cross Fusion Type)

    Packing Sheet Ethanone (Cross Fusion Type)

    SAKAI CHEMICAL INDUSTRY

    [Features]
    · Break-resistant, strong composite packing material featuring an HD-PE (reinforced polyethylene) cloth heat-laminated onto Mina foam.
    · Will not generate toxic gases such as dioxins when incinerated.
    [Applications]
    · Packaging of heavy objects and irregular objects.
    From: ฿ 2,264.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Packing Sheet Ethanone (Film Fusion Type)

    Packing Sheet Ethanone (Film Fusion Type)

    SAKAI CHEMICAL INDUSTRY

    [Features]
    · Strong composite packing material featuring an HD-PE (reinforced polyethylene) film heat-laminated onto Mina foam.
    · Will not generate toxic gases such as dioxins when incinerated.
    [Applications]
    · For packaging precision instruments and office equipment, etc.
    From: ฿ 1,554.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Cutter Form

    Non-Cutter Form

    SAKAI CHEMICAL INDUSTRY

    [Features]
    · Easily cut by hand to the required length without using cutters or scissors.
    · Hand-cuttable Mina Foam polyethylene sheeting.
    [Applications]
    · For use as a packaging, protective or cushioning material during removals.
    · For packing and cushioning electrical equipment parts and tools.
    From: ฿ 676.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Dunnage Air Bag FLATBAG

    Dunnage Air Bag FLATBAG

    ATMET

    [Features]
    ·We use highly durable Polywoven (a bag made by knitting polypropylene threads).
    ·It has a flat shape
    ·Ease your work with the unique 360-degree rotating PROAIR air refill system
    ·Constant air pressure can be maintained
    ·Keeps moisture out and burst-proof
    ·Double protection for excellent durability
    ·Air intake and exhaust ports are attached to the side to improve work efficiency.
    [Applications]
    ·Shipment and packaging of prototypes, repaired products, and products
    ·Moving and warehousing
    ·Warranty/repair items
    ·Packaging/shipping
    ·all industries
    From: ฿ 645.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Mina Foam Packaging Sheet
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Mina Foam Packaging Sheet

    SAKAI CHEMICAL INDUSTRY

    [Features]
    · Soft for superior cushioning with a white design for aesthetic appeal.
    · Effective for preventing small scratches.
    · Rolls up for packaging to your preferred size.
    [Applications]
    · For packing and protecting the surfaces of precision equipment, glass, ceramics, furniture, interiors, stainless steel and plated products, etc.
    From: ฿ 8,887.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Foam PP Sheet, Sumi Seller, Adjustable Wood Type

    Plastic Foam PP Sheet, Sumi Seller, Adjustable Wood Type

    SUMIKAPLASTIC

    [Features]
    · Lightweight and highly rigid foam sheet featuring excellent flexibility and impact resistance.
    · With small, uniform cell diameter and smooth surface texture.
    · Prevents infiltration of water, dust and dirt. Washable for improved hygiene.
    · With excellent surface smoothness and corona treatment for superior printability.
    · Superior recyclability/reusability.
    [Applications]
    · Shelves, boards and work panels, etc.
    From: ฿ 1,978.72
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Minafoam 1mm bag

    Minafoam 1mm bag【50-100 Pieces Per Package】

    SAKAI CHEMICAL INDUSTRY

    [Features]
    ·It is an easy-to-use polyethylene foam bag.
    [Applications]
    ·Prevents minor damage to products and provides heat and cold insulation.
    ·Prevents minor damage to products and provides heat and cold insulation.
    From: ฿ 612.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cushioning Material for Transportation

    Cushioning Material for Transportation

    AS ONE

    Cushioning material for transportation (tough board)
    [Features]
    It will not break even when bent.
    [Size (mm)]1000 × 1200
    From: ฿ 1,885.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mina Esanon (HD) 1mm bag 200 (Opening)

    Mina Esanon (HD) 1mm bag 200 (Opening)【50 Pieces Per Package】

    SAKAI CHEMICAL INDUSTRY

    [Features]
    ·Not only is it soft and shock-absorbing, but it also has excellent heat retention, moisture resistance, buoyancy, and chemical resistance.
    ·Ideal for packing small fragile items.
    ·Reinforced foamed polyethylene bag in an easy-to-use size.
    [Applications]
    ·Cushioning material for product shipment, for packing when moving.
    [Materials]
    · Polyethylene (PE)
    From: ฿ 708.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cushioning Material, Aspac Sarasara (R)
    Cushioning Material, Aspac Sarasara (R)
    Cushioning Material, Aspac Sarasara (R)
    Cushioning Material, Aspac Sarasara (R)

    Cushioning Material, Aspac Sarasara (R)

    AS ONE

    [Features]
    ・ S-shaped foam cushioning material for packaging
    ・ Even in a high humidity environment, there is little deformation due to settling or crushing, preventing damage to the packaged object
    From: ฿ 125.15
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Thickness (mm)
Width (mm)
Length (m)
You can add up to 6 items per a category to the compare list.
Plastic Foam PP Sheet, Sumi Seller
You can add up to 6 items per a category to the compare list.
Dunnage Air Bag AtMet One Plus
You can add up to 6 items per a category to the compare list.
Laminated Cushioning Material (Easy Cutting, 1 Sheet Packaging)
You can add up to 6 items per a category to the compare list.
Sale
Instapak Quick RT
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Plastic Foam PP Sheet, Sumi Seller, Antistatic Type (Double-Sided Mirror Mat Lamination Sheet)
You can add up to 6 items per a category to the compare list.
Mina Form (1 Bundle/100 Sheets)
You can add up to 6 items per a category to the compare list.
Dunnage Air Bag AtMet One
You can add up to 6 items per a category to the compare list.
Dunnage Air Bag AtMet Zero
You can add up to 6 items per a category to the compare list.
Multilayer Cushioning Material MINA Foam
You can add up to 6 items per a category to the compare list.
Mina Form (1 Roll/30 m)
You can add up to 6 items per a category to the compare list.
Packing Sheet Ethanone (Cross Fusion Type)
You can add up to 6 items per a category to the compare list.
Packing Sheet Ethanone (Film Fusion Type)
You can add up to 6 items per a category to the compare list.
Non-Cutter Form
You can add up to 6 items per a category to the compare list.
Dunnage Air Bag FLATBAG
You can add up to 6 items per a category to the compare list.
Sale
Mina Foam Packaging Sheet
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Plastic Foam PP Sheet, Sumi Seller, Adjustable Wood Type
You can add up to 6 items per a category to the compare list.
Minafoam 1mm bag
You can add up to 6 items per a category to the compare list.
Cushioning Material for Transportation
You can add up to 6 items per a category to the compare list.
Mina Esanon (HD) 1mm bag 200 (Opening)
You can add up to 6 items per a category to the compare list.
Cushioning Material, Aspac Sarasara (R)
Cushioning Material, Aspac Sarasara (R)
Cushioning Material, Aspac Sarasara (R)
Cushioning Material, Aspac Sarasara (R)
Brand

SUMIKAPLASTIC

ATMET

TRUSCO

SEALED AIR

SUMIKAPLASTIC

SAKAI CHEMICAL INDUSTRY

ATMET

ATMET

SAKAI CHEMICAL INDUSTRY

SAKAI CHEMICAL INDUSTRY

SAKAI CHEMICAL INDUSTRY

SAKAI CHEMICAL INDUSTRY

SAKAI CHEMICAL INDUSTRY

ATMET

SAKAI CHEMICAL INDUSTRY

SUMIKAPLASTIC

SAKAI CHEMICAL INDUSTRY

AS ONE

SAKAI CHEMICAL INDUSTRY

AS ONE

Product Series

Plastic Foam PP Sheet, Sumi Seller

Dunnage Air Bag AtMet One Plus

Laminated Cushioning Material (Easy Cutting, 1 Sheet Packaging)

Instapak Quick RT

Plastic Foam PP Sheet, Sumi Seller, Antistatic Type (Double-Sided Mirror Mat Lamination Sheet)

Mina Form (1 Bundle/100 Sheets)

Dunnage Air Bag AtMet One

Dunnage Air Bag AtMet Zero

Multilayer Cushioning Material MINA Foam

Mina Form (1 Roll/30 m)

Packing Sheet Ethanone (Cross Fusion Type)

Packing Sheet Ethanone (Film Fusion Type)

Non-Cutter Form

Dunnage Air Bag FLATBAG

Mina Foam Packaging Sheet

Plastic Foam PP Sheet, Sumi Seller, Adjustable Wood Type

Minafoam 1mm bag【50-100 Pieces Per Package】

Cushioning Material for Transportation

Mina Esanon (HD) 1mm bag 200 (Opening)【50 Pieces Per Package】

Cushioning Material, Aspac Sarasara (R)

From

฿ 1,867.00

฿ 748.00

฿ 719.00

฿ 8,053.01

Special Price

On Sale Until 30/06/2024

฿ 1,273.86

฿ 495.00

฿ 466.67

฿ 241.35

฿ 931.00

฿ 1,205.00

฿ 2,264.00

฿ 1,554.00

฿ 676.00

฿ 645.00

฿ 8,887.00

Special Price

On Sale Until 30/06/2024

฿ 1,978.72

฿ 612.00

฿ 1,885.00

฿ 708.00

฿ 125.15

Days to Ship 10 Day(s) 1 Day(s) Same day 40 Day(s) 12 Day(s) 6 Day(s) 1 Day(s) 12 Day(s) 19 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) Same day 10 Day(s) 19 Day(s) 12 Day(s) 10 Day(s) Same day 10 Day(s) 5 Day(s)
Product TypeFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialFoam cushioning materialCushioning Material Related Products--Foam cushioning material
Thickness (mm)3 ~ 5-15 ~ 60-Approx. 51 ~ 2--15 ~ 601 ~ 2111-1 ~ 1031-1-
Width (mm)910900 ~ 10001000-1000300900 ~ 100060010001000100010003009001000 ~ 12001000100 ~ 300-200-
Length (m)1.821.81.2 ~ 2-1.50.31.80.6 ~ 1.21.2 ~ 2303030501.250 ~ 30020.15 ~ 0.4-0.2 ~ 0.30.25

Loading...

  1. 1

Related Categories to Foam Cushioning Materials