(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Labelers

Labelers, or labeling machines, are devices that can be used to quickly affix labels. Familiar applications include putting price tags on products at department stores and supermarkets. Labelers are also used to provide product details to avoid problems in logistics such as transportation and storage. Hand labelers, which can be easily operated with a single hand, are useful for attaching price tags and best-before labels. Labels are printed when they are attached, so labeling errors are kept to a minimum. Hand labelers are highly efficient as they do not require a power supply and can be used anywhere. They are made of aluminum or other light materials. Benchtop thermal printers and label dispensers that can also make wide labels are suited for labels containing a lot of information.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 12 Day(s) or Less
  • 40 Day(s) or Less
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Hot Printer, 2 Row Printing HP-362-N2

    Hot Printer, 2 Row Printing HP-362-N2

    FUJIIMPULSE

    [Features]
    ・ Lightweight and compact size makes it easy to move. It is a printer that can be used easily because no difficult operations or settings are required after the power supply switch is turned on
    ・ You can print by pressing down the hand lever lightly. Printing is resistant to boil processing and scratching, resulting in a beautiful finish
    [Applications]
    ・ Printing on the bag before and after packaging
    ・ Printing of lot number, date of manufacture, etc.
    From: ฿ 49,792.49
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    hand labeler
    hand labeler
    hand labeler

    hand labeler

    SATO HOLDINGS

    [Features]
    ·A hand labeler that can be easily pasted while printing.
    ·You can use punch labels.
    ·It is widely used for displaying prices in supermarkets and retail stores, and for displaying expiry dates on foods.
    [Applications]
    ·For displaying "price", "expiration date", "capacity", "quantity", etc. at stores.
    From: ฿ 5,713.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Label Dispenser, Standard Model

    Label Dispenser, Standard Model

    ELM

    [Features]
    · The photosensor detects the end of the label, and can be used regardless of the form or pitch of the label.
    · When a label is removed, the next label moves forward automatically.
    · In order to save space, hooks are attached to the back side of the main unit so that it can be attached to a workbench.
    [Applications]
    · Increases efficiency while contributing to the reduction of labor costs.
    From: ฿ 48,737.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Labeler - Ink Roller

    Hand Labeler - Ink Roller

    SATO HOLDINGS

    [Specifications]
    ·Labeling of "Price," "Expiration Date," "Capacity," "Quantity," etc., at retail stores.
    ·This is a hand labeler that can be easily pasted while printing.
    From: ฿ 635.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Seal Peeler Seal Mate EX2
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Seal Peeler Seal Mate EX2

    SATO HOLDINGS

    [Features]
    · Seal is automatically peeled off of the backing.
    · Compact body makes this product easy to carry around.
    · Peeling speed can be switched to 3 different settings.
    · The seal is protected by the top cover.
    [Applications]
    · For food manufacturing sites, packaging work sites, line and cell production sites, retail stores, etc.
    From: ฿ 20,968.34
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Label Dispenser Wide Label Compatible Model

    Label Dispenser Wide Label Compatible Model

    ELM

    [Features]
    · The photosensor detects the end of the label, and can be used regardless of the form or pitch of the label.
    · When a label is removed, the next label moves forward automatically.
    · In order to save space, hooks are attached to the back side of the main unit so that it can be attached to a workbench. Printed roll labels can be automatically peeled off from the backing.
    [Applications]
    · Printed labels are automatically peeled off from the backing before sending the next label forward, improving work efficiency
    From: ฿ 57,184.88
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Labeler Labels

    Hand Labeler Labels

    SATO HOLDINGS

    [Specifications]
    ·Labeling of "Price," "Expiration Date," "Capacity," "Quantity," etc., at retail stores.
    From: ฿ 5,440.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Hot Printer, 2 Row Printing HP-362-N2
You can add up to 6 items per a category to the compare list.
hand labeler
hand labeler
hand labeler
You can add up to 6 items per a category to the compare list.
Label Dispenser, Standard Model
You can add up to 6 items per a category to the compare list.
Hand Labeler - Ink Roller
You can add up to 6 items per a category to the compare list.
Sale
Seal Peeler Seal Mate EX2
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Label Dispenser Wide Label Compatible Model
You can add up to 6 items per a category to the compare list.
Hand Labeler Labels
Brand

FUJIIMPULSE

SATO HOLDINGS

ELM

SATO HOLDINGS

SATO HOLDINGS

ELM

SATO HOLDINGS

Product Series

Hot Printer, 2 Row Printing HP-362-N2

hand labeler

Label Dispenser, Standard Model

Hand Labeler - Ink Roller

Seal Peeler Seal Mate EX2

Label Dispenser Wide Label Compatible Model

Hand Labeler Labels

From

฿ 49,792.49

฿ 5,713.34

฿ 48,737.00

฿ 635.00

฿ 20,968.34

Special Price

On Sale Until 30/06/2024

฿ 57,184.88

฿ 5,440.00

Days to Ship 40 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 40 Day(s) 1 Day(s)
Product TypeOtherLabelerLabelerLabelerOtherLabelerOther

Loading...

  1. 1

Related Categories to Labelers