• Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in April 2026 | แจ้งวันหยุดทำการในเดือนเมษายน 2569 > คลิก

Strings/Ropes

Strings/ropes are tools used to tie or bind things together. A string is a thin, long strip of cloth, leather and so on, and a rope is a strand of thin fibers or wires twisted together. Strings and ropes vary in strength depending on the material, width, thickness and length. Various types of material are used, including nylon, which provides superior abrasion and impact resistance, cotton, which has a pleasant texture and is easy to handle, and paper, which can be incinerated. Products range from thin types with a width of about 1 mm to flat types about 5 cm wide. Ropes vary in hardness and ease of handling depending on their structure, which is either twisted or woven. When a strong rope is needed for use at construction sites and so on, a product made by weaving strands of twisted fibers is suitable.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat