White Coats
Lab coats are the clothes worn by researchers and workers dealing with chemicals and hazardous substances that affect the human body to protect the body. The most common color is white, but lab coats do not have to be white, and there are pink, sax blue, etc. The material is made of stretch twill and light twill with a blended material such as Shamilantoro, polyester, cotton, etc. that has good ventilation. Coating that enhances bacteriostatic properties and low dust generation, such as SEK bacteriostatic processing, etc., is devised to prevent the occurrence of static electricity by using LUANA thread. In particular, some lab coats use materials with excellent heat and chemical resistance, and types that does not open holes even when concentrated nitric acid is applied at 90% is highly safe. There are plenty of designs according to the work content, such as unisex jumpers, coats for men or women, short-sleeve short coats, etc. In addition to lab coats, there are also three-piece sets, etc. with masks and caps.