(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cleanroom Masks / Protective Gears

Clean room masks and protective gear are items that are worn and used in cleanrooms. Used in conjunction with dust-proof clothing when working in a cleanroom is required, such as in semiconductor and electronic component manufacturing factories, food factories, research and development, etc. Clean room masks prevent splashing. In addition to types that hang on the ears, there are types that hang on the head (overhead), types that are used in conjunction with hook-and-loop processed cleanroom hoods. Most are non-woven fabrics, but some are made of urethane or nylon, as well as superconductive processed fibers or chemically recycled polyester fibers. Masks with activated charcoal filters have the ability to reduce odors. Since the masks that can be used vary depending on the cleanliness of the cleanroom, the corresponding class of the mask is also checked. There are a wide variety of shapes such as two-layer and three-layer structures, pleats and three-dimensional shapes, mesh types, etc. and it is important to make a selection according to the intended use.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others
53 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    ASPURE 2PLY Inner Mask
    From: ฿ 7,728.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CR Bag
    From: ฿ 765.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Head protection GS series

    Head protection GS series

    AS ONE

    Lightweight type with a headband for adjusting the size. Can be used together with a commercial hood.
    From: ฿ 687.00
    Days to Ship: day to ship 70 Day(s)
    day to ship 70 Day(s)
  • You can add up to 6 items per a category to the compare list.
    JIS Protective Glasses SCC
    From: ฿ 1,182.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clean Room Helmet 423 Helmet

    Clean Room Helmet 423 Helmet

    AS ONE

    It protects the heads of workers in a cleanroom. Even using just the helmet and band, it can be combined with currently used hoods.
    From: ฿ 158.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CR Cleanroom Belt

    CR Cleanroom Belt

    GOLDWIN

    It can be used to attach a mobile phone holder. Section division and groupings are possible by color coding of the belts. The edge is processed by ultrasonic sewing.
    From: ฿ 313.62
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CR Clean Belt

    CR Clean Belt

    AS ONE

    Can be used for attaching the cellphone holder. Belt color variations allow for sectioning and grooving. Edge treatment is performed by ultrasonic sewing.
    From: ฿ 350.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ASPURE Cool Arm Cover A2WA-46 Series

    ASPURE Cool Arm Cover A2WA-46 Series

    AS ONE

    [Specifications]
    ・ Overall length: 380 mm
    ·Materials: 83% polyester / 17% polyurethane
    From: ฿ 392.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Helmet 423 Hard Hat for Cleanroom

    Helmet 423 Hard Hat for Cleanroom

    TOYO LINT FREE

    For protecting the heads of workers in cleanrooms. Even the hard hat and band alone can be combined with your current hood.
    From: ฿ 206.98
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AS ONE Corporation Mask, PA2303

    AS ONE Corporation Mask, PA2303

    AS ONE

    Can be attached to hoods with cheek Hook and Loop Fastener (PA1203, PA1322).
    From: ฿ 247.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Mask for Cleanroom

    Disposable Mask for Cleanroom

    AS ONE

    Mask for Cleanroom / Protective Gear, 3-Layer Structure Mask
    [Features]
    · Each piece is cleanly packed individually.
    · The material is compatible with Class 100.
    · The sterilization method is a "γ-ray sterilization" mask with a triple layered (3-ply) structure.
    From: ฿ 1,200.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bemcot Hepaliese Mask
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Bemcot Hepaliese Mask

    AS ONE

    Simple mask that has low airflow resistance and is comfortable.
    [Features]
    · Utilizes ultra-fine fiber non-woven fabric and Bemliese, allowing for high collection efficiency and lower air flow resistance.
    · Each mask is individually packaged.
    [Applications]
    · Ideal as a dust-prevention mask.
    From: ฿ 13,800.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clean Bag White & Gray x Navy

    Clean Bag White & Gray x Navy

    AS ONE

    Has partitions convenient for separately storing shoes or clothes (6-7573-02).
    From: ฿ 912.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AS ONE Corporation CR Accessories

    AS ONE Corporation CR Accessories

    AS ONE

    It can be attached to cleanroom wear with a dedicated belt.
    Compatible belt(s): CR cleanroom belt (PA130 Series)
    Mobile holders and mobile phone holders (one-size-fits-all) are available.
    From: ฿ 450.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carrying Strap (for Clean Rooms)

    Carrying Strap (for Clean Rooms)

    AS ONE

    [Specifications]
    ·Mobile phone strap used in a cleanroom.
    ·Materials: 100% polyester + resin (Polyacetal)
    From: ฿ 580.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CR Helmet

    CR Helmet

    AS ONE

    [Specifications]
    ·Compatible with shield surface
    · Colors: white
    ·Head circumference (cm): 62
    From: ฿ 933.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Foreign Matter Entry Prevention Protective Glasses SCC

    Foreign Matter Entry Prevention Protective Glasses SCC

    AS ONE

    [Features]
    ・ The cushion bar and the trim at the bottom enhance the adhesion and prevent foreign objects such as eyelashes from entering
    From: ฿ 1,912.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mask BSC-30032

    Mask BSC-30032

    BLASTON

    Made using ultra-conductive fibers. The use of 3/2 twill fabric improves the comfort of the wearer.
    From: ฿ 2,928.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clean Mask BSC-30001

    Clean Mask BSC-30001

    BLASTON

    [Specifications]
    ·Made using ultra-conductive processed fibers.
    ·For cleanrooms and work that requires measures against dirt, dust and static electricity.
    From: ฿ 3,074.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Macmate KV Clean Apron

    Macmate KV Clean Apron

    MAX(GLOVE)

    Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.
    From: ฿ 5,482.72
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Macmate KV Clean Apron Clean Pack

    Macmate KV Clean Apron Clean Pack

    MAX(GLOVE)

    Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.
    From: ฿ 7,353.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Macmate KV Clean Arm Cover

    Macmate KV Clean Arm Cover

    MAX(GLOVE)

    Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.
    From: ฿ 5,018.30
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Macmate KV Clean Arm Cover Clean Pack

    Macmate KV Clean Arm Cover Clean Pack

    MAX(GLOVE)

    Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.
    From: ฿ 5,470.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Macmate KV Clean Foot Cover

    Macmate KV Clean Foot Cover

    MAX(GLOVE)

    Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.
    From: ฿ 6,383.50
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Macmate KV Clean Foot Cover Clean Pack

    Macmate KV Clean Foot Cover Clean Pack

    MAX(GLOVE)

    Made using individual flame retardant, heat-resistant and cut resistant "Kevlar" aramid fibers, a material which boasts a wide range of capabilities. Can be used in a wide range of environments; from low temperature environments to high temperature environments.
    From: ฿ 6,835.79
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Goggles (with Ventilator / Autoclave Compatible)

    Safety Goggles (with Ventilator / Autoclave Compatible)

    TRUSCO

    For clean rooms. It is autoclavable (sterilized) at 121°C for 20 minutes.
    From: ฿ 521.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Goggles (with Ventilator / Autoclave Compatible) Replacement Lens

    Safety Goggles (with Ventilator / Autoclave Compatible) Replacement Lens

    TRUSCO

    For clean rooms. It is autoclavable (sterilized) at 121°C for 20 minutes.
    From: ฿ 64.77
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mask TGTMF

    Mask TGTMF

    TRUSCO

    [Features]
    · The breathing part is a mesh mask.
    · Co-woven with clothing to form a mask with a mesh specification respiratory part.
    [Applications]
    · For work that requires anti-static countermeasures.
    · Cleanrooms / Precision Machinery Industry / Chemicals/Food Plants
    From: ฿ 273.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mask TRM-W

    Mask TRM-W

    TRUSCO

    [Features]
    · W-mesh specification is breathable and suppresses dust generation.
    · Because it is three-dimensional, it fits firmly to the face.
    [Applications]
    · Cleanrooms / Precision Machinery Industry / Chemicals/Food Plants
    From: ฿ 363.27
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ASPURE Clean Mask (for 11120B)

    ASPURE Clean Mask (for 11120B)

    AS ONE

    [Features]
    · With Hook and Loop Fastener For Wear Mounting
    · Compatible Suits: 1-2279-01 to 1-2279-05, 1-2280-01 to 1-2280-05
    · Class 100 Compatible
    * When using in a clean room, first perform cleaning in line with the degree of cleanness for the clean room.
    * Hood and suit are sold separately.
    From: ฿ 182.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ASPURE 2PLY Mask (Head-Mounted Type)

    ASPURE 2PLY Mask (Head-Mounted Type)

    AS ONE

    [Features]
    · 2 Layer Type
    · No. contained: 1 box (50 sheets/bag x 40 bags)
    From: ฿ 6,788.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ASPURE Clean Mask (for 11120S)

    ASPURE Clean Mask (for 11120S)

    AS ONE

    [Features]
    · With Hook and Loop Fastener For Wear Mounting
    · Class 100 Compatible
    · Compatible Hooded Suits: Hoods/2-2127-01/02, 2-2128-01/02 Suits/1-4840-11 to 1-4840-16, 1-4839-11 to 1-4839-16
    From: ฿ 145.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ASPURE CR Face Mask (Head-Mounted Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    ASPURE CR Face Mask (Head-Mounted Type)

    AS ONE

    [Features]
    · High collecting efficiency due to 3-layer structure
    · Ear bands are made of urethane rubber and reduce dust generation
    · There is no need to separately dispose of the nose clip.
    From: ฿ 14,638.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ASPURE 3PLY Mask (Head-Mounted Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    ASPURE 3PLY Mask (Head-Mounted Type)

    AS ONE

    [Features]
    · Has excellent fit with heightened strength in the welded part.
    From: ฿ 12,687.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Goggles, No Vents 201

    Goggles, No Vents 201

    TGK

    [Features]
    · Protects the wearer's eyes from particles such as airborne dust and splashed chemicals generated during work.
    · The non-porous frame prevents viruses and other similar contaminants from getting into the goggles.
    · The use of an integrated gas and dust mask protects the entire face.
    · The lenses feature an anti-fogging treatment on both sides, protecting the wearer from the risk of their vision becoming clouded up.
    · Suitable for use with sulfuric acid.
    From: ฿ 652.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Goggles GCV-62

    Safety Goggles GCV-62

    TGK

    [Features]
    · Protects the wearer's eyes from particles such as airborne dust and splashed chemicals generated during work.
    · The non-porous frame prevents asbestos and other similar particles from getting into the goggles.
    · Can be worn together with glasses and masks.
    From: ฿ 1,063.15
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust-Free Mask

    Dust-Free Mask

    TGK

    Optional cleanroom hood mask that has a mesh finish on the back to reduce sticking of the mask to the mouth.
    From: ฿ 1,818.68
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust-Free Apron

    Dust-Free Apron

    TGK

    Model: 715B, Material: 100% Polyester / carbon composite fibers, Size (length): 80 cm, Quantity: 10
    From: ฿ 8,923.38
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dust-Free Arm Cover

    Dust-Free Arm Cover

    TGK

    With jersey cuffs. Material: 100% Polyester / carbon composite fibers, Size (arm cover length): 35 cm, Quantity: 10
    From: ฿ 4,660.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    450 mm Arm Cover (White/Light Blue/Disposable)

    450 mm Arm Cover (White/Light Blue/Disposable)

    ESCO

    ESCO Cleanroom Masks and Protective Equipment 450 mm Arm Covers (Disposable/100 pieces).
    From: ฿ 2,385.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arm Cover (PVC) EA355AE-21

    Arm Cover (PVC) EA355AE-21

    ESCO

    【Product Specifications】
    ・Length-380mm
    ・Material-vinyl chloride
    ・Flat rubber is used in wrist side to hold firmly.
    ・Protect hem from dirts and water
    From: ฿ 214.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arm Cover (Polyethylene) EA355AE-23

    Arm Cover (Polyethylene) EA355AE-23

    ESCO

    【Product Specifications】
    ・Length-380mm
    ・Material-polyethylene
    ・Loose band is useful for attach/detach
    ・For hygienic work in food processing industry.
    From: ฿ 1,090.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Arm Cover (PVC) EA355BD-21

    Arm Cover (PVC) EA355BD-21

    ESCO

    【Product Specifications】
    ・Material-Non-phthalate ester-based plasticizer
    ・One-size-fits-all
    ・Length-380mm
    ・Rubber band is equipped on both ends.
    ・For farming, fishing, cleaning industry.
    From: ฿ 1,430.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ESD Glove F-67-S/M/L
    ESD Glove F-67-S/M/L
    ESD Glove F-67-S/M/L
    ESD Glove F-67-S/M/L

    ESD Glove F-67-S/M/L

    HOZAN

    [Features]
    · The palm side is fully coated with dots to support grip strength and breathability.
    · The PVC dots provide a stronger grip than conventional gloves.
    · Has excellent breathability and fit.
    From: ฿ 1,678.16
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Protector

    Hand Protector

    ESCO

    ·If you use work gloves as inner gloves, they can be used as anti-vibration gloves.
    ·They can also be used as work gloves.
    From: ฿ 2,439.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shield Mounting Compatible Mask (Unisex Type)

    Shield Mounting Compatible Mask (Unisex Type)

    AS ONE

    [Features]
    ・ By attaching a shield, you can prevent eyebrows and eyelashes from falling off.
    ・ An anti-reflection knit is used for the nose part.
    From: ฿ 1,037.76
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AC Goggle Buckle

    AC Goggle Buckle

    GOLDWIN

    [Features]
    ·Durable processing even for repeated autoclaving.
    ·It has a single-action adjuster convenient for putting on and taking off and eliminates any unnecessary contact with goggles, emphasizing sterility.
    ·Replacement lenses are available (sold separately).
    From: ฿ 3,632.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Goldwin, Mask, PA2303

    Goldwin, Mask, PA2303

    GOLDWIN

    It can be attached to hoods with a hook-and-loop tape for cheeks (PA1203, PA1322).
    From: ฿ 248.92
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Goldwin, CR Accessories

    Goldwin, CR Accessories

    GOLDWIN

    It can be attached to cleanroom wear with a dedicated belt.
    Compatible belt(s): CR cleanroom belt (PA130 Series)
    It can be used as a mobile holder.
    From: ฿ 938.30
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cleanroom Hard Hat

    Cleanroom Hard Hat

    TOYO LINT FREE

    For protecting the heads of workers in clean rooms.
    From: ฿ 954.71
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Goldwin, Safety Glasses

    Goldwin, Safety Glasses【5 Pieces Per Package】

    GOLDWIN

    [Features]
    ·Overglass type protective glasses.
    ·It can be used together with glasses.
    ·It includes top visor and sides.
    ·Soft temple.
    ·Angle and length of temples can be adjusted.
    From: ฿ 11,283.91
    Days to Ship: day to ship 24 Day(s)
    day to ship 24 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Head Protective Gear

    Head Protective Gear

    GUARDNER

    It is a lightweight type with a headband that can be adjusted in size. It can be used in combination with a commercially available hood.
    From: ฿ 748.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Guardner, Arm Cover, Supporter, White

    Guardner, Arm Cover, Supporter, White

    GUARDNER

    [Features]
    The arm cover is made of highly elastic material that fits your arm.
    From: ฿ 3,406.47
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Grade Standard (Fed.Std. 209D Class)
Other
You can add up to 6 items per a category to the compare list.
ASPURE 2PLY Inner Mask
You can add up to 6 items per a category to the compare list.
CR Bag
You can add up to 6 items per a category to the compare list.
Head protection GS series
You can add up to 6 items per a category to the compare list.
JIS Protective Glasses SCC
You can add up to 6 items per a category to the compare list.
Clean Room Helmet 423 Helmet
You can add up to 6 items per a category to the compare list.
CR Cleanroom Belt
You can add up to 6 items per a category to the compare list.
CR Clean Belt
You can add up to 6 items per a category to the compare list.
ASPURE Cool Arm Cover A2WA-46 Series
You can add up to 6 items per a category to the compare list.
Helmet 423 Hard Hat for Cleanroom
You can add up to 6 items per a category to the compare list.
AS ONE Corporation Mask, PA2303
You can add up to 6 items per a category to the compare list.
Disposable Mask for Cleanroom
You can add up to 6 items per a category to the compare list.
Sale
Bemcot Hepaliese Mask
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Clean Bag White & Gray x Navy
You can add up to 6 items per a category to the compare list.
AS ONE Corporation CR Accessories
You can add up to 6 items per a category to the compare list.
Carrying Strap (for Clean Rooms)
You can add up to 6 items per a category to the compare list.
CR Helmet
You can add up to 6 items per a category to the compare list.
Foreign Matter Entry Prevention Protective Glasses SCC
You can add up to 6 items per a category to the compare list.
Mask BSC-30032
You can add up to 6 items per a category to the compare list.
Clean Mask BSC-30001
You can add up to 6 items per a category to the compare list.
Macmate KV Clean Apron
You can add up to 6 items per a category to the compare list.
Macmate KV Clean Apron Clean Pack
You can add up to 6 items per a category to the compare list.
Macmate KV Clean Arm Cover
You can add up to 6 items per a category to the compare list.
Macmate KV Clean Arm Cover Clean Pack
You can add up to 6 items per a category to the compare list.
Macmate KV Clean Foot Cover
You can add up to 6 items per a category to the compare list.
Macmate KV Clean Foot Cover Clean Pack
You can add up to 6 items per a category to the compare list.
Safety Goggles (with Ventilator / Autoclave Compatible)
You can add up to 6 items per a category to the compare list.
Safety Goggles (with Ventilator / Autoclave Compatible) Replacement Lens
You can add up to 6 items per a category to the compare list.
Mask TGTMF
You can add up to 6 items per a category to the compare list.
Mask TRM-W
You can add up to 6 items per a category to the compare list.
ASPURE Clean Mask (for 11120B)
You can add up to 6 items per a category to the compare list.
ASPURE 2PLY Mask (Head-Mounted Type)
You can add up to 6 items per a category to the compare list.
ASPURE Clean Mask (for 11120S)
You can add up to 6 items per a category to the compare list.
Sale
ASPURE CR Face Mask (Head-Mounted Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
ASPURE 3PLY Mask (Head-Mounted Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Goggles, No Vents 201
You can add up to 6 items per a category to the compare list.
Safety Goggles GCV-62
You can add up to 6 items per a category to the compare list.
Dust-Free Mask
You can add up to 6 items per a category to the compare list.
Dust-Free Apron
You can add up to 6 items per a category to the compare list.
Dust-Free Arm Cover
You can add up to 6 items per a category to the compare list.
450 mm Arm Cover (White/Light Blue/Disposable)
You can add up to 6 items per a category to the compare list.
Arm Cover (PVC) EA355AE-21
You can add up to 6 items per a category to the compare list.
Arm Cover (Polyethylene) EA355AE-23
You can add up to 6 items per a category to the compare list.
Arm Cover (PVC) EA355BD-21
You can add up to 6 items per a category to the compare list.
ESD Glove F-67-S/M/L
ESD Glove F-67-S/M/L
ESD Glove F-67-S/M/L
ESD Glove F-67-S/M/L
You can add up to 6 items per a category to the compare list.
Hand Protector
You can add up to 6 items per a category to the compare list.
Shield Mounting Compatible Mask (Unisex Type)
You can add up to 6 items per a category to the compare list.
AC Goggle Buckle
You can add up to 6 items per a category to the compare list.
Goldwin, Mask, PA2303
You can add up to 6 items per a category to the compare list.
Goldwin, CR Accessories
You can add up to 6 items per a category to the compare list.
Cleanroom Hard Hat
You can add up to 6 items per a category to the compare list.
Goldwin, Safety Glasses
You can add up to 6 items per a category to the compare list.
Head Protective Gear
You can add up to 6 items per a category to the compare list.
Guardner, Arm Cover, Supporter, White
Brand

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

GOLDWIN

AS ONE

AS ONE

TOYO LINT FREE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

BLASTON

BLASTON

MAX(GLOVE)

MAX(GLOVE)

MAX(GLOVE)

MAX(GLOVE)

MAX(GLOVE)

MAX(GLOVE)

TRUSCO

TRUSCO

TRUSCO

TRUSCO

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

TGK

TGK

TGK

TGK

TGK

ESCO

ESCO

ESCO

ESCO

HOZAN

ESCO

AS ONE

GOLDWIN

GOLDWIN

GOLDWIN

TOYO LINT FREE

GOLDWIN

GUARDNER

GUARDNER

Product Series

ASPURE 2PLY Inner Mask

CR Bag

Head protection GS series

JIS Protective Glasses SCC

Clean Room Helmet 423 Helmet

CR Cleanroom Belt

CR Clean Belt

ASPURE Cool Arm Cover A2WA-46 Series

Helmet 423 Hard Hat for Cleanroom

AS ONE Corporation Mask, PA2303

Disposable Mask for Cleanroom

Bemcot Hepaliese Mask

Clean Bag White & Gray x Navy

AS ONE Corporation CR Accessories

Carrying Strap (for Clean Rooms)

CR Helmet

Foreign Matter Entry Prevention Protective Glasses SCC

Mask BSC-30032

Clean Mask BSC-30001

Macmate KV Clean Apron

Macmate KV Clean Apron Clean Pack

Macmate KV Clean Arm Cover

Macmate KV Clean Arm Cover Clean Pack

Macmate KV Clean Foot Cover

Macmate KV Clean Foot Cover Clean Pack

Safety Goggles (with Ventilator / Autoclave Compatible)

Safety Goggles (with Ventilator / Autoclave Compatible) Replacement Lens

Mask TGTMF

Mask TRM-W

ASPURE Clean Mask (for 11120B)

ASPURE 2PLY Mask (Head-Mounted Type)

ASPURE Clean Mask (for 11120S)

ASPURE CR Face Mask (Head-Mounted Type)

ASPURE 3PLY Mask (Head-Mounted Type)

Goggles, No Vents 201

Safety Goggles GCV-62

Dust-Free Mask

Dust-Free Apron

Dust-Free Arm Cover

450 mm Arm Cover (White/Light Blue/Disposable)

Arm Cover (PVC) EA355AE-21

Arm Cover (Polyethylene) EA355AE-23

Arm Cover (PVC) EA355BD-21

ESD Glove F-67-S/M/L

Hand Protector

Shield Mounting Compatible Mask (Unisex Type)

AC Goggle Buckle

Goldwin, Mask, PA2303

Goldwin, CR Accessories

Cleanroom Hard Hat

Goldwin, Safety Glasses【5 Pieces Per Package】

Head Protective Gear

Guardner, Arm Cover, Supporter, White

From

฿ 7,728.00

฿ 765.00

฿ 687.00

฿ 1,182.00

฿ 158.00

฿ 313.62

฿ 350.00

฿ 392.00

฿ 206.98

฿ 247.00

฿ 1,200.00

฿ 13,800.00

Special Price

On Sale Until 30/06/2024

฿ 912.00

฿ 450.00

฿ 580.00

฿ 933.00

฿ 1,912.00

฿ 2,928.00

฿ 3,074.00

฿ 5,482.72

฿ 7,353.34

฿ 5,018.30

฿ 5,470.59

฿ 6,383.50

฿ 6,835.79

฿ 521.67

฿ 64.77

฿ 273.00

฿ 363.27

฿ 182.00

฿ 6,788.00

฿ 145.00

฿ 14,638.00

Special Price

On Sale Until 30/06/2024

฿ 12,687.00

Special Price

On Sale Until 30/06/2024

฿ 652.00

฿ 1,063.15

฿ 1,818.68

฿ 8,923.38

฿ 4,660.75

฿ 2,385.00

฿ 214.00

฿ 1,090.00

฿ 1,430.00

฿ 1,678.16

฿ 2,439.00

฿ 1,037.76

฿ 3,632.00

฿ 248.92

฿ 938.30

฿ 954.71

฿ 11,283.91

฿ 748.05

฿ 3,406.47

Days to Ship 19 Day(s) Same day 70 Day(s) 19 Day(s) 19 Day(s) 6 Day(s) Same day 19 Day(s) 6 Day(s) 19 Day(s) 1 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) Same day 19 Day(s) 19 Day(s) 19 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 14 Day(s) 10 Day(s) 19 Day(s) 19 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 20 Day(s) 9 Day(s) 11 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 7 Day(s) 11 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 8 Day(s) 6 Day(s) 24 Day(s) 6 Day(s) 7 Day(s)
Product TypeMaskOtherHelmetGogglesHelmetBeltBelt-HelmetMaskMaskMaskOtherBelt / OtherOtherHelmetGogglesMaskMaskApronApronArm cover, leg coverArm cover, leg coverArm cover, leg coverArm cover, leg coverGogglesGogglesMaskMaskMaskMaskMaskMaskMaskGogglesGogglesMaskApronArm cover, leg cover----Other-Face MaskGogglesMaskOtherHelmetGogglesHelmetArm cover, leg cover
ColorWhiteWhiteWhiteOtherWhiteWhiteWhite / Blue / Pink / Yellow / Other-WhiteWhiteWhite-White / OtherWhiteWhite / OtherWhite-White / BlueWhite / BlueYellowYellowYellowYellowYellowYellowClearClearWhite / BlueWhiteWhite-White / BlueWhiteWhite---WhiteWhite--------WhiteWhiteWhite-WhiteWhite
Grade Standard (Fed.Std. 209D Class)-10000--1000---1000100100-10000 / 100000-100 / 1000 / 10000--100100--------100100100-100100------------1000100 / 1000100-1000---
Other----Option---Option------Option----------Option--------------------------

Loading...

  1. 1

Related Categories to Cleanroom Masks / Protective Gears