(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Analysis-and-Testing-Related Products

Analytical / inspection-related products are devices and equipment for conducting analysis and inspection required for research and development of biotechnology, food, etc. A spectrophotometer is an optical analyzer that measures the intensity of light absorption and emission, and can perform wavelength measurement, kinetics, and DNA protein analysis. The cell used for the spectrophotometer is made of glass, quartz, plastic, etc., and it is selected according to the application from the high transmittance of the wavelength to be measured. Inspection equipment includes LED lamps for nondestructive inspections using UV light, UV resin curing, detection of fluorescent substances using a black light, etc. and strain inspection machines that use a circular polarization method to determine the presence or absence of distortion. Colony counters are used for colony counting in microbe testing, and some are used to check the count by sound or light. Some have a locking function to prevent erroneous counting, and some can be used as a tally counter by attaching an adapter. There are other light units for manipulating the colony.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others
61 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Shaft Generator (for T18 / T25 Type) 10 to 1,500 mL
    Until 30/06/2024
    From: ฿ 80,891.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TOC Analyzer

    TOC Analyzer

    AS ONE

    [Features]
    · For daily wastewater management.
    · A new method which dissolves organic matter mixed with titanium oxide in sample water with UV irradiation and detects generated carbon dioxide as turbidity.
    · Calibration curve programming has been performed.
    · Expensive platinum catalysts, high purity air, etc. are not necessary.
    · Measurement data can be recorded on the memory card.
    From: ฿ 5,928.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultraviolet Visual Spectrophotometer Sefi IUV-1240
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultraviolet Visual Spectrophotometer Sefi IUV-1240

    AS ONE

    In addition to photometric, functions for concentration measurement and quantitative analysis (factor method, single-point calibration curve method, multi-point calibration curve method) are included as standard.
    Spectrum measurement is included as standard, making it easy to check the measurement wavelength (absorption peak automatic detection function).
    From: ฿ 6,022.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Colony Counter CL-570 Type, 051270-02 Series
    Until 30/06/2024
    From: ฿ 54,092.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultraviolet-Visible Light Spectrophotometer (Single Beam)
    Until 30/06/2024
    From: ฿ 267,786.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Photoelectric Colorimeter AP-1101
    Until 30/06/2024
    From: ฿ 44,548.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultraviolet-Visible Light Spectrophotometer (Double Beam)
    Until 30/06/2024
    From: ฿ 399,407.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Microplate Reader
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Microplate Reader

    AS ONE

    【Product Specifications】
    ・Model number: MPR-A100
    ・Wavelength range (nm): 340 - 750
    ・Accuracy: CV≦0.2% (0 - 3Abs) , CV≦1.0% (3 - 4Abs) (405nm)
    ・FWHM of filter: 3 - 9nm
    ・Reading range: 0 - 4Abs
    ・Accuracy: ±1% (0 - 3Abs) , ±2% (3 - 4Abs) (405nm)
    ・Display: Touch panel type color liquid crystal
    ・Light source: Quartz halogen lamp
    ・Linearity: 0 - 2Abs≦±1%, 2 - 4Abs≦±2% (405nm)
    ・Resolution: 0.001Abs
    ・Measurement speed: Measurement of 96 well plate in approximately 6 seconds
    ・Shaking function: 3 mode (slow, Midium, Fast)
    ・External connection: for PC, for printer, for data export
    ・Power supply: AC100 - 240V 50/60Hz
    ・Size: 440 x 295 x 225mm
    ・Weight: 10kg
    ・Accessories: Filter (405, 450, 492, 630 x 1 each)
    ・*Demonstration equipment is available.
    From: ฿ 209,856.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Sample Plate AX-MX-31

    Disposable Sample Plate AX-MX-31【100 Pieces Per Package】

    AS ONE

    【Product Specifications】
    ・Model number: AX-MX-31
    ・Sample plate (100 sheets)
    ・Material: Aluminum
    ・Plate size: φ85mm
    From: ฿ 4,321.88
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Hardness Tester KHT-40N
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Digital Hardness Tester KHT-40N

    AS ONE

    【Product Specifications】
    ・Model number: KHT-40N
    ・Measurement upper limit (kg): 40 (392N)
    ・Measurement interval (g): 5 (0.05N)
    ・Detection mechanism: Load cell method
    ・Indicator: Red color LED5 digits character height 20mm
    ・Power supply: 100VAC 50/60Hz
    ・Size: 225 x 295 x 372mm
    ・Weight: Approx 9.2kg
    ・Built-in printer with calculation
    From: ฿ 279,700.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spectrophotometer SP-300
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Spectrophotometer SP-300

    AS ONE

    Measurement is possible from a sample volume of 1.0 ml (0.4 ml when using a microcell). It has a built-in RS-232C interface and can be connected to a computer or printer.
    From: ฿ 94,404.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colony Counter, Pen Type CC-1 / Replacement Marker

    Colony Counter, Pen Type CC-1 / Replacement Marker

    AS ONE

    A lightweight colony counter that makes counting easy and feels like a pen.
    From: ฿ 108.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colony Counter Pen

    Colony Counter Pen

    AS ONE

    Colonies can be counted easily with one hand. Reliable totaling is possible with the operation beep for every count.
    From: ฿ 653.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vacuum Controller
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Vacuum Controller

    AS ONE

    [Features]
    · Equipped with touch panel and operation knob for smoothly setting parameters, such as vacuum degree, etc.
    · Using a back shaft clamp mechanism, fixing to already installed angle steel, etc., is straightforward.
    · Connect a vacuum pump for pressure control from 0 to 1,100 hPa.
    From: ฿ 4,485.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Book-Type Litmus Test Paper

    Book-Type Litmus Test Paper

    KENIS

    [Features]
    · A book type that is used by detaching one sheet at a time.
    [Applications]
    · Optimal for the determination of acidity and alkalinity
    From: ฿ 386.47
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Color And Color Difference Meter TCR200
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Color And Color Difference Meter TCR200

    AS ONE

    【Product Specifications】
    ・Model number: TCR200
    ・Size: 77 x 86 x 210mm
    ・Weight: 550g
    ・Light-receiving optical conditions: 8/d (diffusion lighting, 8° light-receiving), SCI, SCE method
    ・Light source: D65/50, F11, L/0 - 100, A, b/ -128 to +127
    ・Measurement diameter: φ8mm
    ・Repeatability: Standard deviation △E^ab0.08 (white calibration plate 30 times measurement)
    ・Observation conditions: Approximately 3 seconds
    ・Observation light source: 5 minutes later
    ・Display: 2.4 inches, Color saturation Lab, color difference L^C^h^, △E^ab, (△ Lab), (△L^C^h^)
    ・Interface: USB
    ・Supported OS: Windows(R)XP
    ・Power supply: 100VAC 50/60Hz (including AC adapter)
    ・Accessories: White calibration plate, USB connection cable, Dataview software, Carrying case
    From: ฿ 186,997.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Handy Hydrometer HD-1 (Stainless Steel Bob)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Handy Hydrometer HD-1 (Stainless Steel Bob)

    AS ONE

    【Product Specifications】
    ・Model number: HD-1 (Stainless steel bob)
    ・Measurement range (g/mL): 0.700 - 1.850
    ・Accuracy: ±0.002 (when under fixed temperature)
    ・Measuring method: Electron hydrometer method
    ・Measurement Bob: Volume 20mL
    ・Guide section material: Stainless steel fluoropolymer coat
    ・Calibration: Calibration by liquid of known specific gravity water (10℃ or below)
    ・Power supply: Ni-Cd 1.2V x 6 charging type or AC adapter 100V (included)
    ・Size: 70 x 165 x 287mm
    ・Weight: Approx 650g
    From: ฿ 74,747.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Color Illuminometer ST520
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Color Illuminometer ST520

    AS ONE

    【Product Specifications】
    ・Measurement function: Illuminance, Chromaticity coordinate (x,y) (CIE1931), (u',v') (CIE1976), Correlated color temperature, color difference (CIE1960)
    ・Accuracy: Ev/ ±3% + 2 digit (when standard illuminant is A3000Lx), x,y/ ±0.02 (when RGB LED is 100Lx)
    ・Resolution: Ev/1Lx (0 - 9999Lx), 10Lx (10000Lx or more), CCT/1K (0 - 9999K), 10K (10000K or more), x,y/0.001, u',v'/0.001
    ・Reproducibility: x,y/ ±0.003 (when RGB LED is 100Lx)
    ・Response time: Approximately 1 second
    ・Temperature characteristics: Ev/ ±(5% + 2digit) (when standard illuminant is A3000Lx), x,y/ ±0.008 (when RGB LED is 100Lx)
    ・Humidity characteristics: Ev/ ±(3% + 2 digit) (when standard illuminant is A3000Lx), x,y/ ±0.005 (when RGB LED is 100Lx)
    ・Size: Body/140 x 49 x 29mm, Sensor/165 x 50 x 36mm
    ・Power supply: 006 (9V) dry cell
    ・Weight: Approximately 180g (not including cell)
    ・Measurement range (Ev): 0 - 80000Lx
    ・Measurement range (CCT): 99990K (MAX)
    ・Model number: ST520
    From: ฿ 27,195.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Specific Gravity Cup TP-401 Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Specific Gravity Cup TP-401 Series

    AS ONE

    This instrument is used to measure specific gravity of paints, varnishes and other opaque viscous materials.
    The cup is cylindrical and has a small hole in the center of the lid.
    From: ฿ 38,718.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ASLAB Quartz Matching Cell, 4 Pcs. Included

    ASLAB Quartz Matching Cell, 4 Pcs. Included

    AS ONE

    Since it has a precise joint finish, there is little variation in the optical path length and the joint surface is durable.
    The product can be easily placed in the cell holder and washed.
    No adhesive is used.
    From: ฿ 11,913.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultraviolet Visible Light Spectrophotometer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultraviolet Visible Light Spectrophotometer

    AS ONE

    The dedicated software allows the analysis of DNA/RNA and protein. A micro cuvette is also used (with an optical path width of 2 mm or more).
    From: ฿ 46,503.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ultraviolet Visual Spectrophotometer PD-3000UV
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ultraviolet Visual Spectrophotometer PD-3000UV

    AS ONE

    Displays absorbance, transmittance, concentration, wavelength, and operation instructions. Wavelength auto scanning is possible with a single beam. It has a wide measuring tank and comes standard with a sample holder for four square cells.
    From: ฿ 295,480.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spectrophotometer, PD-303 / PD-303S
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Spectrophotometer, PD-303 / PD-303S

    AS ONE

    It is possible to adequately measure small sample quantities (1.0 ml). The light source pump boasts a life of about 2,000 hours. Both square cells and round test tubes can be used without an adapter. A power supply voltage with a stabilized power supply allows use for 100 to 240 VAC without switching.
    From: ฿ 118,192.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chewing capacity automatic analysis device
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Chewing capacity automatic analysis device

    AS ONE

    Chewed gummi jelly is automatically washed and analyzed to identify masticatory ability. Measurement data can be exported to computer.
    From: ฿ 868,033.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Colony Counter, DC-3 Type / Spare Lead
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Colony Counter, DC-3 Type / Spare Lead

    AS ONE

    Replacement pen for colony counter.
    The number of colonies can be read quickly, accurately, and easily.
    From: ฿ 68,838.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Turntable, Electric Type T-Au
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Turntable, Electric Type T-Au

    AS ONE

    An electric turntable for analysis/testing.
    [Features]
    · Rotational speed: maximum 150 rpm.
    · Material: Main body / SPCC (steel plate), table / aluminum.
    · Weight: Approx. 1.5 kg.
    · Power supply: 100 V AC, 50/60 Hz, 0.5 A.
    · Rotational speed: 10 to 150 rpm.
    · The foot switch, sold separately, is not included.
    · If a foot switch is not being used, the device can be used by pressing the table turning switch.
    [Applications]
    Analysis/testing, etc.
    From: ฿ 12,728.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Shortening Monitor

    3M™ Shortening Monitor

    3M

    [Features]
    · Test paper that indicates the degree of degradation of edible oil as a 4-step acid value.
    · Anyone can easily carry out the examination.
    · Useful for the quality management of deep fried foods.
    · Prevents oil wastage.
    [Applications]
    · Quality management of deep fried foods by examining the acid value of oil and determining the level of degradation.
    · Used by soaking in oil from 160°C to 180°C during use.
    From: ฿ 1,001.47
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat Integration Label®

    Heat Integration Label®

    NICHIYUGIKEN

    [Features]
    · A sticker that gradually changes its color tone as time passes by heat processing at a prescribed temperature.
    · The ellipse on the left side is the indicator, and the ellipse on the right side is the color sample after heating. The left and right ellipses will become the same color when heated under the prescribed conditions.
    [Applications]
    · To confirm heating of foods.
    · To confirm drying of dishes.
    · To confirm boil heating processes.
    From: ฿ 2,952.89
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Retort Sterilized Label

    Retort Sterilized Label

    NICHIYUGIKEN

    [Features]
    · The indicator portion changes color to dark brown when the prescribed heating conditions are met.
    · Use by pasting on the object of temperature measurement.
    · The conditions of retort sterilization can be visually confirmed.
    [Applications]
    · Confirmation of food sanitation.
    From: ฿ 5,877.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sterilizing Card for Process Management
    From: ฿ 1,958.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    PTFE Wafer Dipper with Handle
    Until 30/06/2024

    Sale
    Until 30/06/2024

    PTFE Wafer Dipper with Handle

    FLONCHEMICAL

    [Features]
    · Excellent chemical resistance against acids, alkalis, etc. and does not damage the wafer of the washed object.
    · The handle is an iron-core PTFE-coated rod.
    From: ฿ 31,621.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    PTFE Wafer Cleaner Holder
    Until 30/06/2024

    Sale
    Until 30/06/2024

    PTFE Wafer Cleaner Holder

    FLONCHEMICAL

    [Features]
    · Can carry out washing by securely attaching a wafer and moving it up and down.
    · Since it is all PTFE-made, it can be washed with solvents such as acids and alkalis.
    · Washable with solvents such as acids and alkalis.
    From: ฿ 21,390.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    PTFE Board Tip Cleaning Tool
    Until 30/06/2024

    Sale
    Until 30/06/2024

    PTFE Board Tip Cleaning Tool

    FLONCHEMICAL

    [Features]
    · There is no worry of scratching the washed object.
    · Since it is all PTFE-made, it can be washed with solvents such as acids and alkalis.
    · Excellent chemical resistance against acids, alkalis, etc.
    From: ฿ 10,231.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluororesin Mini Shovel

    Fluororesin Mini Shovel

    FLONCHEMICAL

    [Features]
    · An all fluororesin (PTFE) mini-shovel.
    · Excellent chemical resistance.
    · No chemical changes or contamination with any chemical.
    [Applications]
    · For sampling.
    · For chemical resistance.
    From: ฿ 1,953.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fluororesin Shovel

    Fluororesin Shovel

    FLONCHEMICAL

    [Features]
    · An all fluororesin (PTFE) shovel.
    · Excellent chemical resistance.
    · The handle part is a ⌀20 round rod that fits exactly in the hand.
    [Applications]
    · For sampling.
    · For chemical resistance.
    From: ฿ 6,418.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    General Purpose Scoop, for Taking Samples, Chemical Resistant
    Until 30/06/2024

    Sale
    Until 30/06/2024

    General Purpose Scoop, for Taking Samples, Chemical Resistant

    FLONCHEMICAL

    [Features]
    · An all fluororesin (PTFE) shovel.
    · Excellent chemical resistance.
    · The handle part is a ⌀20 round rod that fits exactly in the hand.
    [Applications]
    · For sampling.
    · For chemical resistance.
    From: ฿ 9,766.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Handy specific gravity meter HD-1 series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Handy specific gravity meter HD-1 series

    AS ONE

    It can measure a wide range from 0.700 to 1.850 g/mL.
    Easy operation, easy-to-read panel, and hold function make it suitable for on-site liquid specific gravity measurement.
    Measurement method: electronic floating balance
    From: ฿ 77,157.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pycnometer, 290 Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Pycnometer, 290 Series

    AS ONE

    It is a specific gravity cup.
    [Specifications]
    Capacity (ml): 50·100
    Standard: ISO2811·DIN53217·JIS K5600
    From: ฿ 36,400.00
    Special Price
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Visco Tester Stand
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Visco Tester Stand

    AS ONE

    【Product Specifications】
    ・Model number: Stand
    ・Material: Iron, aluminum
    From: ฿ 14,017.00
    Special Price
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Visco Tester No. 3 Rotor

    Visco Tester No. 3 Rotor

    AS ONE

    【Product Specifications】
    ・Model number: No. 3 rotor
    ・Size: φ45 x 47 x 160mm
    ・Material: Stainless steel (SUS304)
    From: ฿ 1,717.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standard Specific Gravity Meter 19-4

    Standard Specific Gravity Meter 19-4

    AS ONE

    【Product Specifications】
    ・Model number: 19-4
    ・Scale: 0.880 - 0.940
    ・Type: Small
    ・Size (total length): Approximately 160mm
    ・Minimum scale: 0.002
    ・Material: Glass, lead
    ・Test seal of approval included
    From: ฿ 1,306.28
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Melting Point Measuring Instrument ATM Series
    Until 30/06/2024
    From: ฿ 62,733.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standard Specific Gravity Meter Small No.1

    Standard Specific Gravity Meter Small No.1

    AS ONE

    【Product Specifications】
    ・Model number: Small type No.1
    ・Small
    ・Scale range: 0.700 - 0.850
    ・Minimum scale: 0.005
    ・Length: 170mm
    ・Accessories: Case
    From: ฿ 2,627.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Precision Electronic Densimeter (AS ONE Corporation)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    High Precision Electronic Densimeter (AS ONE Corporation)

    AS ONE

    A high-precision electronic hydrometer.
    The measurement method is water displacement.
    It is equipped with an interface as standard equipment and can be easily connected to a personal computer.
    From: ฿ 66,915.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Vibrometer VB-8201HA
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Digital Vibrometer VB-8201HA

    AS ONE

    【Product Specifications】
    ・Model number: VB-8201HA
    ・Size (mm): 72 x 32 x 180
    ・Weight: Approx 230g
    ・Measurement range: Velocity/200mm/s (0.5 - 199.9mm/s), Acceleration/200mm/s^2 (0.5 - 199.9m2)
    ・Frequency range: 10 - 5000Hz
    ・Display function: Effective value (RMS), peak time, maximum/minimum value
    ・1999LCD display
    ・Power supply: 006P9V dry cell x 1 piece (attached for testing)
    ・Probe with magnetic base
    From: ฿ 30,063.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tablet Wear Tester OSK97NI Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Tablet Wear Tester OSK97NI Series

    AS ONE

    Tablet friability test can be easily performed.
    It uses a microprocessor control system.
    The acrylic drum makes it easy to observe during testing.
    From: ฿ 103,707.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    FT-IR Starter Kit
    Until 30/06/2024

    Sale
    Until 30/06/2024

    FT-IR Starter Kit

    AS ONE

    【Product Specifications】
    ・Model number: STJ-0200
    ・Set content: Table press, 3mm die set, Assembly liquid cell, KBr (barium bromide) window board/32 x 3mm (with and without pore/1 sheet each), KBr powder packet/(0.5g x 20 packs), Mortar and pestle/35mm, Spatula, Quick holder, EZ clip holder, Magnetic film holder, Econo card/9.5mm diameter (30 sheets), Paper insert (30 sheets)
    From: ฿ 122,973.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High-Precision Electronic Hydrometer MDS-300 Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    High-Precision Electronic Hydrometer MDS-300 Series

    AS ONE

    You can easily measure the specific gravity of objects that float on water or pellets.
    A unique powder measurement mode allows simple specific gravity measurement of powder.
    Since the measured values can be updated, it is possible to obtain the rate of change in the specific gravity and volume of absorbent substances, etc.
    Water temperature correction required for specific gravity measurement can be optionally performed.
    From: ฿ 9,610.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Specific Gravity Measuring Device UW/UX S321-62350 Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Specific Gravity Measuring Device UW/UX S321-62350 Series

    AS ONE

    ·Specific gravity can be measured by immersion method.
    ·When the scales are set to specific gravity measurement mode, the specific gravity value is calculated and displayed.
    ·A built-in calibration weight allows automatic calibration with a single-action.
    From: ฿ 82,477.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Automatic Cylinder Dropping Device, Cup Dropper
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Automatic Cylinder Dropping Device, Cup Dropper【100 Pieces Per Package】

    AS ONE

    ·Cylindrical test cups for forming an inhibition circle can be dropped onto petri dishes easily and accurately.
    ·You can drop 4 cylinders at once, and they will be dropped on the same circumference at the same time.
    From: ฿ 18,150.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Absorptiometer HACH Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Portable Absorptiometer HACH Series

    AS ONE

    [Features]
    ·Compact and easy-to-handle portable absorption photometer
    ·Hand-held type absorption photometer that combines a filter with an ED light source
    From: ฿ 160,747.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Photopette Cell Counter, Main Body
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Photopette Cell Counter, Main Body

    AS ONE

    Measurement data can be sent to a smartphone via Bluetooth and checked with the application software.
    It can be charged by USB.
    It can be used for approx. 8 hours on a single charge (when measuring 20 to 30 times per hour).
    From: ฿ 295,019.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Colony Counter
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Colony Counter

    AS ONE

    You can work efficiently with a clear view.
    Lights are attached not only on the stage side but also on the loupe side, so it can be easily read.
    A beep sounds each time you press the pen, so you can prevent counting mistakes.
    If you make a mistake in counting, you can reduce the number of counts with the down button.
    From: ฿ 41,303.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Spectral Illuminometer (Compatible to Bluetooth)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Spectral Illuminometer (Compatible to Bluetooth)

    AS ONE

    Since it is compatible to Bluetooth, it can be operated from a smartphone or tablet device.
    Data can be transferred by connecting to a PC with a USB cable.
    You can save the record on a micro SD card.
    Data management is possible using software.
    You can easily display the data on the monitor of the main body.
    From: ฿ 89,867.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Blackbody Furnace
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Blackbody Furnace

    AS ONE

    A reference light source that can be used to calibrate infrared devices.
    From: ฿ 136,163.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vibration Receiver (Ring Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Vibration Receiver (Ring Type)

    AS ONE

    Easy and handy sieving machine.
    A hand-held type sieving machine for general-purpose for ø75 mm sieve.
    You can shake it with the button at hand as necessary, which improves work efficiency.
    It can be used anywhere with dry cell batteries.
    From: ฿ 15,778.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vibration Receiver Set (With Lid and Receiver)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Vibration Receiver Set (With Lid and Receiver)

    AS ONE

    Pencil type starter set.
    A set of a pencil-type sieving machine, a receiver with a lid, and an anti-vibration sheet.
    Can be used in combination with a ø75 mm stainless steel sieve.
    The anti-vibration sheet damps the vibration on the desk and also serves as a anti-slip fixture.
    From: ฿ 13,237.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vibration Receiver (Pencil Type)

    Vibration Receiver (Pencil Type)

    AS ONE

    An easy-to-use pencil type sieving machine.
    Easily shake test tubes, centrifuge tubes, stacked mesh sieves, etc.
    A silicone cap is attached to the tip to prevent slipping and scratching on the object (remove the cap when seeking greater vibration).
    You can shake it with the button at hand as necessary, which improves work efficiency.
    It can be used anywhere with dry cell batteries.
    You can make subtle vibrations at hand.
    From: ฿ 10,485.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Orbital Shaker HS120460
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Digital Orbital Shaker HS120460

    AS ONE

    By hooking the included rubber cord in the groove, it is possible to hold the object to be shaken without using a holder.
    The rubber cord can be attached anywhere.
    It can be used in the incubator.
    The backlit LCD display makes it easy to read.
    From: ฿ 71,982.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polycarbonate Protector

    Polycarbonate Protector

    AS ONE

    [Features]
    Made of polycarbonate with excellent strength and heat resistance.
    You can use it safely even in experiments that involves heat, such as heating a sample.
    You can safely work by inserting your hand into the opening slit.
    From: ฿ 10,675.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ASLAB Quartz Cell (Transparent on 2 Sides)

    ASLAB Quartz Cell (Transparent on 2 Sides)

    AS ONE

    [Features]
    ·Offered at an affordable price.
    ·Precise joint finish for low optical path variation and a sturdy joint surface.
    ·The product can be easily placed in the cell holder and washed.
    ·The bottom is U-shaped.
    ·No adhesive is used.
    From: ฿ 6,355.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Wavelength Range (mm)
Size
Capacity(ml)
Power Supply(V)
Other
You can add up to 6 items per a category to the compare list.
Sale
Shaft Generator (for T18 / T25 Type) 10 to 1,500 mL
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
TOC Analyzer
You can add up to 6 items per a category to the compare list.
Sale
Ultraviolet Visual Spectrophotometer Sefi IUV-1240
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Colony Counter CL-570 Type, 051270-02 Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultraviolet-Visible Light Spectrophotometer (Single Beam)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Photoelectric Colorimeter AP-1101
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultraviolet-Visible Light Spectrophotometer (Double Beam)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Microplate Reader
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Disposable Sample Plate AX-MX-31
You can add up to 6 items per a category to the compare list.
Sale
Digital Hardness Tester KHT-40N
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Spectrophotometer SP-300
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Colony Counter, Pen Type CC-1 / Replacement Marker
You can add up to 6 items per a category to the compare list.
Colony Counter Pen
You can add up to 6 items per a category to the compare list.
Sale
Vacuum Controller
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Book-Type Litmus Test Paper
You can add up to 6 items per a category to the compare list.
Sale
Color And Color Difference Meter TCR200
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Handy Hydrometer HD-1 (Stainless Steel Bob)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Color Illuminometer ST520
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Specific Gravity Cup TP-401 Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
ASLAB Quartz Matching Cell, 4 Pcs. Included
You can add up to 6 items per a category to the compare list.
Sale
Ultraviolet Visible Light Spectrophotometer
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ultraviolet Visual Spectrophotometer PD-3000UV
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Spectrophotometer, PD-303 / PD-303S
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Chewing capacity automatic analysis device
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Colony Counter, DC-3 Type / Spare Lead
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Turntable, Electric Type T-Au
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
3M™ Shortening Monitor
You can add up to 6 items per a category to the compare list.
Heat Integration Label®
You can add up to 6 items per a category to the compare list.
Retort Sterilized Label
You can add up to 6 items per a category to the compare list.
Sterilizing Card for Process Management
You can add up to 6 items per a category to the compare list.
Sale
PTFE Wafer Dipper with Handle
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
PTFE Wafer Cleaner Holder
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
PTFE Board Tip Cleaning Tool
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Fluororesin Mini Shovel
You can add up to 6 items per a category to the compare list.
Fluororesin Shovel
You can add up to 6 items per a category to the compare list.
Sale
General Purpose Scoop, for Taking Samples, Chemical Resistant
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Handy specific gravity meter HD-1 series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Pycnometer, 290 Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Visco Tester Stand
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Visco Tester No. 3 Rotor
You can add up to 6 items per a category to the compare list.
Standard Specific Gravity Meter 19-4
You can add up to 6 items per a category to the compare list.
Sale
Melting Point Measuring Instrument ATM Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Standard Specific Gravity Meter Small No.1
You can add up to 6 items per a category to the compare list.
Sale
High Precision Electronic Densimeter (AS ONE Corporation)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Digital Vibrometer VB-8201HA
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Tablet Wear Tester OSK97NI Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
FT-IR Starter Kit
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
High-Precision Electronic Hydrometer MDS-300 Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Specific Gravity Measuring Device UW/UX S321-62350 Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Automatic Cylinder Dropping Device, Cup Dropper
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Portable Absorptiometer HACH Series
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Photopette Cell Counter, Main Body
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Colony Counter
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Spectral Illuminometer (Compatible to Bluetooth)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Blackbody Furnace
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Vibration Receiver (Ring Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Vibration Receiver Set (With Lid and Receiver)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Vibration Receiver (Pencil Type)
You can add up to 6 items per a category to the compare list.
Sale
Digital Orbital Shaker HS120460
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Polycarbonate Protector
You can add up to 6 items per a category to the compare list.
ASLAB Quartz Cell (Transparent on 2 Sides)
Brand

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

KENIS

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

3M

NICHIYUGIKEN

NICHIYUGIKEN

NICHIYUGIKEN

FLONCHEMICAL

FLONCHEMICAL

FLONCHEMICAL

FLONCHEMICAL

FLONCHEMICAL

FLONCHEMICAL

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

Product Series

Shaft Generator (for T18 / T25 Type) 10 to 1,500 mL

TOC Analyzer

Ultraviolet Visual Spectrophotometer Sefi IUV-1240

Colony Counter CL-570 Type, 051270-02 Series

Ultraviolet-Visible Light Spectrophotometer (Single Beam)

Photoelectric Colorimeter AP-1101

Ultraviolet-Visible Light Spectrophotometer (Double Beam)

Microplate Reader

Disposable Sample Plate AX-MX-31【100 Pieces Per Package】

Digital Hardness Tester KHT-40N

Spectrophotometer SP-300

Colony Counter, Pen Type CC-1 / Replacement Marker

Colony Counter Pen

Vacuum Controller

Book-Type Litmus Test Paper

Color And Color Difference Meter TCR200

Handy Hydrometer HD-1 (Stainless Steel Bob)

Color Illuminometer ST520

Specific Gravity Cup TP-401 Series

ASLAB Quartz Matching Cell, 4 Pcs. Included

Ultraviolet Visible Light Spectrophotometer

Ultraviolet Visual Spectrophotometer PD-3000UV

Spectrophotometer, PD-303 / PD-303S

Chewing capacity automatic analysis device

Colony Counter, DC-3 Type / Spare Lead

Turntable, Electric Type T-Au

3M™ Shortening Monitor

Heat Integration Label®

Retort Sterilized Label

Sterilizing Card for Process Management

PTFE Wafer Dipper with Handle

PTFE Wafer Cleaner Holder

PTFE Board Tip Cleaning Tool

Fluororesin Mini Shovel

Fluororesin Shovel

General Purpose Scoop, for Taking Samples, Chemical Resistant

Handy specific gravity meter HD-1 series

Pycnometer, 290 Series

Visco Tester Stand

Visco Tester No. 3 Rotor

Standard Specific Gravity Meter 19-4

Melting Point Measuring Instrument ATM Series

Standard Specific Gravity Meter Small No.1

High Precision Electronic Densimeter (AS ONE Corporation)

Digital Vibrometer VB-8201HA

Tablet Wear Tester OSK97NI Series

FT-IR Starter Kit

High-Precision Electronic Hydrometer MDS-300 Series

Specific Gravity Measuring Device UW/UX S321-62350 Series

Automatic Cylinder Dropping Device, Cup Dropper【100 Pieces Per Package】

Portable Absorptiometer HACH Series

Photopette Cell Counter, Main Body

Colony Counter

Spectral Illuminometer (Compatible to Bluetooth)

Blackbody Furnace

Vibration Receiver (Ring Type)

Vibration Receiver Set (With Lid and Receiver)

Vibration Receiver (Pencil Type)

Digital Orbital Shaker HS120460

Polycarbonate Protector

ASLAB Quartz Cell (Transparent on 2 Sides)

From

฿ 80,891.00

Special Price

On Sale Until 30/06/2024

฿ 5,928.00

฿ 6,022.00

Special Price

On Sale Until 30/06/2024

฿ 54,092.00

Special Price

On Sale Until 30/06/2024

฿ 267,786.00

Special Price

On Sale Until 30/06/2024

฿ 44,548.00

Special Price

On Sale Until 30/06/2024

฿ 399,407.00

Special Price

On Sale Until 30/06/2024

฿ 209,856.00

Special Price

On Sale Until 30/06/2024

฿ 4,321.88

฿ 279,700.00

Special Price

On Sale Until 30/06/2024

฿ 94,404.00

Special Price

On Sale Until 30/06/2024

฿ 108.00

฿ 653.00

฿ 4,485.00

Special Price

On Sale Until 30/06/2024

฿ 386.47

฿ 186,997.00

Special Price

On Sale Until 30/06/2024

฿ 74,747.00

Special Price

On Sale Until 30/06/2024

฿ 27,195.00

Special Price

On Sale Until 30/06/2024

฿ 38,718.00

Special Price

On Sale Until 30/06/2024

฿ 11,913.00

฿ 46,503.00

Special Price

On Sale Until 30/06/2024

฿ 295,480.00

Special Price

On Sale Until 30/06/2024

฿ 118,192.00

Special Price

On Sale Until 30/06/2024

฿ 868,033.00

Special Price

On Sale Until 30/06/2024

฿ 68,838.00

Special Price

On Sale Until 30/06/2024

฿ 12,728.00

Special Price

On Sale Until 30/06/2024

฿ 1,001.47

฿ 2,952.89

฿ 5,877.00

฿ 1,958.00

฿ 31,621.00

Special Price

On Sale Until 30/06/2024

฿ 21,390.00

Special Price

On Sale Until 30/06/2024

฿ 10,231.00

Special Price

On Sale Until 30/06/2024

฿ 1,953.00

฿ 6,418.00

฿ 9,766.00

Special Price

On Sale Until 30/06/2024

฿ 77,157.00

Special Price

On Sale Until 30/06/2024

฿ 36,400.00

Special Price

On Sale Until 30/06/2024

฿ 14,017.00

Special Price

On Sale Until 30/06/2024

฿ 1,717.00

฿ 1,306.28

฿ 62,733.00

Special Price

On Sale Until 30/06/2024

฿ 2,627.00

฿ 66,915.00

Special Price

On Sale Until 30/06/2024

฿ 30,063.00

Special Price

On Sale Until 30/06/2024

฿ 103,707.00

Special Price

On Sale Until 30/06/2024

฿ 122,973.00

Special Price

On Sale Until 30/06/2024

฿ 9,610.00

Special Price

On Sale Until 30/06/2024

฿ 82,477.00

Special Price

On Sale Until 30/06/2024

฿ 18,150.00

Special Price

On Sale Until 30/06/2024

฿ 160,747.00

Special Price

On Sale Until 30/06/2024

฿ 295,019.00

Special Price

On Sale Until 30/06/2024

฿ 41,303.00

Special Price

On Sale Until 30/06/2024

฿ 89,867.00

Special Price

On Sale Until 30/06/2024

฿ 136,163.00

Special Price

On Sale Until 30/06/2024

฿ 15,778.00

Special Price

On Sale Until 30/06/2024

฿ 13,237.00

Special Price

On Sale Until 30/06/2024

฿ 10,485.00

฿ 71,982.00

Special Price

On Sale Until 30/06/2024

฿ 10,675.00

฿ 6,355.00

Days to Ship 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 31 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 10 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 14 Day(s) 10 Day(s) 14 Day(s) 19 Day(s) 23 Day(s) 16 Day(s) 16 Day(s) Same day 19 Day(s) Same day 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s)
Product TypeOtherInspection and Measuring InstrumentsSpectrophotometer-SpectrophotometerOtherSpectrophotometer---SpectrophotometerColony CounterColony CounterOtherInspection and Measuring Instruments----OtherSpectrophotometerSpectrophotometerSpectrophotometerOtherColony CounterOtherInspection and Measuring InstrumentsInspection and Measuring InstrumentsInspection and Measuring InstrumentsInspection and Measuring InstrumentsOtherOtherOtherOtherOtherOther-Inspection and Measuring Instruments-------------OtherColony CounterOtherOtherOtherOtherOtherOtherOtherOther
Wavelength Range (mm)----190~11000.0004~0.0008190~1100---0.00032~0.001----------0.00019~0.00110.00034~0.001----------------------------0.00034・0.00057・0.0006---------
Size----491×365×180mm150X230X135mm589×428×200mm---330X270X130mm-155X19X19mm134×87×103-----45×12.5×12.5mm-466X402X190mm270X285X155mm206X371X437mm250X340X200mm100×181.5×82mm----------70×165×287mm--------Approx. 300 × 200 × 330 mm ~ Approx. 370 × 300 × 340 mm-190×260×200mm---202×47×42mm360×300×180mm33×.33×90mm180×233×114mmApprox. 245 × 85 × 18 mm-Approx. 138 × ø18 mm314×310×197mm(300+450+300)×600mm5.5×12.5×45mm
Capacity(ml)-------------------3.5-----------------100----------------------1
Power Supply(V)----AC100 50/60HzAC100~240 50/60HzAC100 50/60Hz---AC85~260 50/60Hz--AC100 50/60Hz-------AC100±10% 50/60HzAC100~240 50/60HzAC100 50/60HzAC100 50/60Hz 20WAC100 50/60Hz0.5A--------------------------AC100-100 AC 50/60 Hz (AC adapter included)--AA dry cell batteries × 1 pc. (Included for testing)100 to 240 V AC, 50/60 Hz--
Other-OptionOption--------OptionOptionOption------Option----------------------------------------

Loading...

  1. 1

Related Categories to Analysis-and-Testing-Related Products