• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Heat Insulation / Freeze Preservation Containers

Insulation and cryopreservation containers are containers that can maintain the inside at a constant temperature. They are used for preserving, storing, transporting, etc. content. When freezing storage using liquid nitrogen, there are two types of storage: gas-phase storage at -185°C to -190°C, and liquid-phase storage at -196°C, which is lower than gas-phase storage, and you must select the type of container by checking the operating temperature range. Cryovial tubes are cryopreservation tubes for biological samples and cells, and they have excellent tightness, cold resistance and can store samples at extremely constant temperatures. The Dewar bottle is a double-walled container generally called a thermos bottle and has excellent heat insulation effects and can be used from positive to negative temperatures. The sample transport box can be transported together with the tester stand for samples, has heat insulation and can maintain a constant temperature. There are also containers for storing liquid nitrogen, etc.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat