(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Culture Equipment

Culture equipment is equipment and related products suitable for cultures that can control the temperature, shaking, CO2 concentration, etc. in the equipment. For temperature control of culture equipment, there are systems that uses a microcontroller to control the temperature, a PID control system product that allows highly accurate temperature control, etc. Products with a shaking ON / OFF switch are suitable for applications that require a stirring function. The number of shakes from 20 to 160 times per minute can be adjusted steplessly with the knob. Products equipped with a high-performance infrared sensor and capable of controlling CO2 concentration provide CO2 concentration independent of temperature and humidity. Products with the ozone generation function of excimer lamps do not have to worry about producing harmful nitrogen oxide. A related product, a dual-compressor thermostat, can maintain -70°C even if one compressor fails, making it suitable for long-term frozen storage of samples.
Filter By
CAD
Days to Ship
  • All
  • 19 Day(s) or Less
  • 35 Day(s) or Less
  • 40 Day(s) or Less
24 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Low Temperature Incubator
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Low Temperature Incubator

    FUKUSHIMA

    Easy to operate using the equipped new type control panel. Capable of 2-pattern program operation convenient for both weekday and weekend operation. Prevents the leakage of cold air when inserting sensor wires, etc. with a functional measurement hole (equipped with 1 measurement hole as standard).
    From: ฿ 136,859.98
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Low Temperature Incubator (Settable Temperature -15~50℃)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Low Temperature Incubator (Settable Temperature -15~50℃)

    AS ONE

    8-step program (2 patterns) time and temperature can be set for program control. The temperature setting can be finely controlled in 0.5°C increments. Furthermore, the temperature range (35-40) in the vicinity of 37 can be set in 0.1 increments. Temperature abnormalities are indicated by an alarm on the digital display and a buzzer. Measurement holes are provided for passing cables and power supplies into the cabinet.
    From: ฿ 29,322.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cool Incubator Temperature Settable (°C) -15 – +50
    Until 30/06/2024
    From: ฿ 96,630.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Large Incubator
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Large Incubator

    AS ONE

    From: ฿ 180,641.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Personal Incubator Temperature Settable (°C) 25/36/44.5 (3-step variable)
    From: ฿ 10,522.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    AS ONE Corporation Mini Incubator
    Until 30/06/2024

    Sale
    Until 30/06/2024

    AS ONE Corporation Mini Incubator

    AS ONE

    Convenient for microbe testing, etc. Holds approx. 16 pcs. of 90-mm petri dishes.
    From: ฿ 39,663.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Shaking Incubator (Front Lab)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Shaking Incubator (Front Lab)

    AS ONE

    [Features]
    · 1 unit, 3 roles. This is a dedicated type specifically for microplates which can also be used for shaking at a constant temperature only.
    · A small shaking incubator dedicated for microplates.
    · It is easy to check the current temperature, the set temperature, and so on, using an easy-to-set LCD display.
    · As it heats from both above and below, it can heat evenly.
    · It is equipped with a countdown (timing) function which suspends shaking after the set time has elapsed, and gives an alarm notification.
    · It can also be used as an incubator/shaker alone.
    · Can be used for a wide range of applications, such as for tissue culture, immunoassay, various pretreatments/reactions, sample preparation, etc.
    From: ฿ 59,307.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Mini CO2 Incubator (Minicell)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Portable Mini CO2 Incubator (Minicell)

    AS ONE

    【Product Specifications】
    ・Model number: AS-203M
    ・Outer dimension (mm): 292 x 333 x 433
    ・Chamber internal dimensions: 224 x 200 x 340mm
    ・Chamber capacity: 16L
    ・Control temperature range: 15 - 45℃ (per 0.1℃)
    ・Temperature accuracy: Display system +/- 0.25℃ (at 37.0℃, surrounding 25℃)
    ・Control system: Peltier element
    ・CO2 concentration control range: 0 - 20% (per 0.1%)
    ・CO2 display precision: +/- 0.1% (at 5.0%)
    ・Sensor/dual beam system IR (infrared) sensor
    ・Alarm function: Temperature, CO2 concentration
    ・Gas supply pressure: 0.3 - 1.0bar (0.03 - 0.1MPa)
    ・Access port: φ11mm (chamber at the top left side)
    ・Chamber material: ABS resin
    ・Number of shelf board: Standard 2 boards (maximum 3 boards, made of stainless steel)
    ・Shelf board size: 220 x 164mm
    ・Power supply: 12VDC, 100VAC 50/60Hz 63W
    ・Weight: 6.8kg
    From: ฿ 180,641.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fully Automated Cell Counter MoXi Z
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Fully Automated Cell Counter MoXi Z

    AS ONE

    Easier, faster and more reliable
    From: ฿ 12,810.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flow Side Meter Pre-Treatment System

    Flow Side Meter Pre-Treatment System

    AS ONE

    Tissue can be crushed semi-automatically. Can be used for tumor fixation and other single cell or nuclear tissue suspension.
    From: ฿ 5,747.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact Incubator, Culture Equipment, Settable Temperature (°C), Room Temperature + 5-80
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Compact Incubator, Culture Equipment, Settable Temperature (°C), Room Temperature + 5-80

    AS ONE

    [Features]
    ·PID control with a microcomputer is used for temperature control, providing highly accurate and stable performance.
    ·Equipped with four types of timer functions as standard.
    ·The temperature display uses a two-stage PV/SV display, allowing you to check the actual measured value and set value at a glance.
    From: ฿ 1,273.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Personal Incubator Temperature Settable (°C) Room Temperature +5 – 45
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Personal Incubator Temperature Settable (°C) Room Temperature +5 – 45

    AS ONE

    The main body is an integrated molded article made of AS resin, and has excellent airtightness. Samples can easily be observed from the outside since the whole surface is smoky transparent. With the hot air circulation system, temperature variation is reduced, thus making it possible to maintain a stable constant temperature. Suitable for simple constant temperature storage. Large model (WI-50) that allows storage of flasks and test tubes.
    From: ฿ 23,185.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Incubation Cover
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Incubation Cover

    AS ONE

    Simple incubator used by covering sample.
    4 faces are made of acrylic, making it easy to observe sample.
    From: ฿ 29,095.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 30–55
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 30–55

    AS ONE

    Even if the outside door is opened, there is an internal transparent door, so less change in temperature is observed. The circulation fan within the unit ensures a uniform temperature distribution.
    From: ฿ 64,550.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Personal Cool Incubator
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Personal Cool Incubator

    AS ONE

    This cool incubator uses a clean cooling method via Peltier element and enables cooling and heating to be performed as desired. A highly transparent acrylic resin inner door is used for easy observation of contents. Uses high-precision temperature adjustment PID control. Can be used even when stacked.
    From: ฿ 71,485.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 6x2–12x2
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 6x2–12x2

    AS ONE

    Independent control is possible with 2-chamber type (maximum temperature difference: 45). Even if the outside door is opened, there is an internal transparent door, so less change in temperature is observed. The circulating fan provides uniform temperature distribution within the storage compartment.
    From: ฿ 67,278.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cooling Incubator Temperature Settable (°C) 3 to 45 (Ambient temperature 0 to 30)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Cooling Incubator Temperature Settable (°C) 3 to 45 (Ambient temperature 0 to 30)

    AS ONE

    Cooling/heating is done from 5 sides inside the chamber, so the temperature distribution inside the chamber is uniform. With the programming function, you can register up to 3 patterns of 9-step/3-cycle programs. There is a cable hole in the cabinet through which cables such as temperature sensors can be passed. The door is double-layered with a lock, and the inside uses a transparent resin door.
    From: ฿ 103,449.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cool Incubator Temperature Settable (°C) 3–65
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Cool Incubator Temperature Settable (°C) 3–65

    AS ONE

    As it cools and warms from the 5 sides inside the chamber, the internal temperature distribution is uniform. The storage capacity is 25 L and about 100 Petri dishes (φ90 x 15 mm) can be stored.
    From: ฿ 56,823.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact Cool Incubator
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Compact Cool Incubator

    AS ONE

    [Features]
    ・ It is a cool incubator using a Peltier element
    ・ It is a forced convection system that circulates the air inside the refrigerator with a compact fan
    ・ The manufacturer adopted PID control with high accuracy of temperature control
    From: ฿ 39,712.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Incubator Plate (Front Lab)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Incubator Plate (Front Lab)

    AS ONE

    [Features]
    · It is easy to check the current temperature, the set temperature, and so on, using an easy-to-set LCD display.
    · As it heats from both above and below, it can heat evenly.
    · Compact type so that laboratory bench space can be used effectively.
    · It is equipped with a countdown (timing) function which gives an alarm notification after the set time has elapsed.
    · Can be used widely for cultures, all kinds of pre-processing/reactions, sample regulation, etc.
    From: ฿ 47,127.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Small Incubator P-BOX
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Small Incubator P-BOX

    SANPLATEC

    [Features]
    · An affordable incubator.
    · Compact and does not take up space.
    · Includes a simple thermometer.
    From: ฿ 25,912.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Shaking Incubator
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Shaking Incubator

    AS ONE

    【Product Specifications】
    ・Model number: Body
    ・Rotation speed: 0 - 200rpm
    ・Temperature adjustment range: Room temperature +5 - 85℃
    ・Temperature control accuracy: +/- 0.2℃ (when setting 37℃)
    ・Timer setting range: 1 - 9999 minutes (in increments of 1 minute)
    ・External dimensions: 442 x 462 x 452mm
    ・Inner chamber dimension: 340 x 225 x 260mm
    ・Frame dimensions: 270 x 200mm
    ・Agitation system: Turning system
    ・Power supply: 100VAC 50/60Hz
    ・Power cord length: 1.8m (3P plug)
    From: ฿ 234,257.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ozone Sterilization Unit for Incubator
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Ozone Sterilization Unit for Incubator

    AS ONE

    【Product Specifications】
    ・Model number: OZONEST-IN
    ・Size *(mm): 150 x 120 x 60
    ・Material: Stainless steel (SUS304)
    ・Ozone generating amount: Approximately 40mg/h
    ・Air volume: Approximately 0.2m3/min
    ・Timer function: 4 stages switchable (5, 10, 15, 30 minutes)
    ・Power supply: 100VAC 50/60Hz (using AC adapter)
    ・*Not including switch and LED lamp.
    From: ฿ 41,303.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Incubator (Timer/Air Jacket Natural Convection Type) EI Series
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Incubator (Timer/Air Jacket Natural Convection Type) EI Series

    AS ONE

    [Features]
    ·An independent overheat prevention device that allows the temperature to be set digitally is standard equipment, further enhancing safety.
    ·A highly visible color LCD display has been adopted, improving operability.
    ·In addition to the PV / SV two-stage display that makes it easy to check the measured value and the set value, the overheat prevention set temperature display is adopted.
    ·The air jacket type natural convection method realizes a uniform and stable temperature environment and prevents the sample from drying out.
    ·The inner door is a transparent double door, so you can observe the sample without opening the inner door.
    ·PID control is used for temperature control, enabling highly accurate and stable temperature control.
    ·Comes with a lock for security
    From: ฿ 48,967.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Internal Dimensions(mm)
Settable Temperature(°C)
External Dimensions(mm)
Convection system
Power Supply(V)
You can add up to 6 items per a category to the compare list.
Sale
Low Temperature Incubator
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Low Temperature Incubator (Settable Temperature -15~50℃)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Cool Incubator Temperature Settable (°C) -15 – +50
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Large Incubator
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Personal Incubator Temperature Settable (°C) 25/36/44.5 (3-step variable)
You can add up to 6 items per a category to the compare list.
Sale
AS ONE Corporation Mini Incubator
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Shaking Incubator (Front Lab)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Portable Mini CO2 Incubator (Minicell)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Fully Automated Cell Counter MoXi Z
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Flow Side Meter Pre-Treatment System
You can add up to 6 items per a category to the compare list.
Sale
Compact Incubator, Culture Equipment, Settable Temperature (°C), Room Temperature + 5-80
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Personal Incubator Temperature Settable (°C) Room Temperature +5 – 45
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Incubation Cover
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 30–55
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Personal Cool Incubator
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 6x2–12x2
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Cooling Incubator Temperature Settable (°C) 3 to 45 (Ambient temperature 0 to 30)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Cool Incubator Temperature Settable (°C) 3–65
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Compact Cool Incubator
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Incubator Plate (Front Lab)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Small Incubator P-BOX
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Shaking Incubator
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Ozone Sterilization Unit for Incubator
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Incubator (Timer/Air Jacket Natural Convection Type) EI Series
Until 30/06/2024
Brand

FUKUSHIMA

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

SANPLATEC

AS ONE

AS ONE

AS ONE

Product Series

Low Temperature Incubator

Low Temperature Incubator (Settable Temperature -15~50℃)

Cool Incubator Temperature Settable (°C) -15 – +50

Large Incubator

Personal Incubator Temperature Settable (°C) 25/36/44.5 (3-step variable)

AS ONE Corporation Mini Incubator

Shaking Incubator (Front Lab)

Portable Mini CO2 Incubator (Minicell)

Fully Automated Cell Counter MoXi Z

Flow Side Meter Pre-Treatment System

Compact Incubator, Culture Equipment, Settable Temperature (°C), Room Temperature + 5-80

Personal Incubator Temperature Settable (°C) Room Temperature +5 – 45

Incubation Cover

Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 30–55

Personal Cool Incubator

Cool Incubator Temperature Settable (°C) 5 to 60 Internal Capacity (L) 6x2–12x2

Cooling Incubator Temperature Settable (°C) 3 to 45 (Ambient temperature 0 to 30)

Cool Incubator Temperature Settable (°C) 3–65

Compact Cool Incubator

Incubator Plate (Front Lab)

Small Incubator P-BOX

Shaking Incubator

Ozone Sterilization Unit for Incubator

Incubator (Timer/Air Jacket Natural Convection Type) EI Series

From

฿ 136,859.98

Special Price

On Sale Until 30/06/2024

฿ 29,322.00

Special Price

On Sale Until 30/06/2024

฿ 96,630.00

Special Price

On Sale Until 30/06/2024

฿ 180,641.00

Special Price

On Sale Until 30/06/2024

฿ 10,522.00

฿ 39,663.00

Special Price

On Sale Until 30/06/2024

฿ 59,307.00

Special Price

On Sale Until 30/06/2024

฿ 180,641.00

Special Price

On Sale Until 30/06/2024

฿ 12,810.00

Special Price

On Sale Until 30/06/2024

฿ 5,747.00

฿ 1,273.00

Special Price

On Sale Until 30/06/2024

฿ 23,185.00

Special Price

On Sale Until 30/06/2024

฿ 29,095.00

Special Price

On Sale Until 30/06/2024

฿ 64,550.00

Special Price

On Sale Until 30/06/2024

฿ 71,485.00

Special Price

On Sale Until 30/06/2024

฿ 67,278.00

Special Price

On Sale Until 30/06/2024

฿ 103,449.00

Special Price

On Sale Until 30/06/2024

฿ 56,823.00

Special Price

On Sale Until 30/06/2024

฿ 39,712.00

Special Price

On Sale Until 30/06/2024

฿ 47,127.00

Special Price

On Sale Until 30/06/2024

฿ 25,912.00

Special Price

On Sale Until 30/06/2024

฿ 234,257.00

Special Price

On Sale Until 30/06/2024

฿ 41,303.00

Special Price

On Sale Until 30/06/2024

฿ 48,967.00

Special Price

On Sale Until 30/06/2024

Days to Ship 40 Day(s) 40 Day(s) 19 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 35 Day(s) 19 Day(s) 35 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 19 Day(s)
Product TypeLow Temperature Culture DeviceLow Temperature Culture DeviceLow Temperature Culture DeviceCulture equipmentCulture equipmentCulture equipmentShaking incubator-Culture equipmentCulture equipmentCulture equipmentCulture equipmentCulture equipmentLow Temperature Culture DeviceLow Temperature Culture DeviceLow Temperature Culture DeviceLow Temperature Culture DeviceLow Temperature Culture DeviceShaking incubatorCulture equipmentCulture equipment---
Internal Dimensions(mm)400×335×370 ~ 620×545×1154400×335×370400X335X370460X585X1285210X110X37220X120X150----178X215 ~ 180X240X220215X215X150 ~ 315X315X300422X372X346362X320X262 ~ 362X320X488280X190X220 ~ 280X190X325280X170X136360X276X420265X260X360220X160X130----300×300×300 ~ 600×500×500
Settable Temperature(°C)-15~50℃-15~+50-15~+50-25/36/44.5 (3-Stage Variable)25-45 (Preset to 35)Room Temperature +5-70---Room Temperature +5-80Room Temperature +5-45Room temperature +5 to 45 (blowing temperature)5–605–505–603-45 (Ambient Temperature: 0 - 30)3~45 ~ 3~65+12~50Room Temperature +5-70°CRoom Temperature +5-45---
External Dimensions(mm)483×487×690 ~ 700×732×1633483×487(554)×690 ~ 820×586×1125483X487(554)X690600X835X1730255X205X95310X155X168----250X320X400250X250X250 ~ 350X350X400450X400X440456X472X441 ~ 456X472X669448X340X324 ~ 450X343X433420X315X395450X455X550345X445X477270X210X260280×270×140---400×410×685 ~ 700×610×885
Convection system----Natural ConvectionNatural Convection----Natural ConvectionForced ConvectionForced ConvectionForced ConvectionForced ConvectionForced ConvectionNatural ConvectionNatural ConvectionForced Convection-----
Power Supply(V)Single-phase 100AC100V 50/60Hz 10ASingle-Phase 100 V 50/60 Hz 10 A-AC100V 50/60HzAC110V 50/60Hz100-240 VAC 50/60 Hz (AC adapter included)---AC100V 50/60Hz 3AAC100V 50/60HzAC100V 50/60HzAC100V 50/60HzAC100V 50/60HzAC100V 50/60HzAC100V 50/60Hz 98WAC100V 50/60HzAC100V 50/60Hz100-240 VAC 50/60 Hz (AC adapter included)Single-phase 100---

Loading...

  1. 1

Related Categories to Culture Equipment