• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Laboratory Tables

A laboratory table is a work bench used for conducting experiments. From simple work benches with casters to sinks with one or two or three sinks, etc. The material of the sink is mainly stainless steel such as SUS430, but there are also acid- and alkali-resistant PVC sinks. All of them are easy to install water faucets and can be assembled inside the work room with a narrow entrance. The benchtop air spring type anti-vibration table is a table that keeps the laboratory table level by supplying air. If a splash prevention stand is installed next to the sink, the test object on the laboratory table will not be exposed to water. The material is polycarbonate and it can be easily installed with L-shaped fittings. Using a work bench mount allows you to organize and place experimental objects and equipment in a spacious space. A dedicated stand with a 10 mm buckle prevents small parts, etc. from being lost due to falling.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat