(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyurethane Gloves

Polyurethane gloves are coated on the palm with polyurethane. The back of the hand is not coated to ensure breathability. These gloves provide excellent resistance against oil and heat, and they protect your hands as well as keeping them warm. They are used when doing plating work or using coating solvents, as well as in a wide range of fields such as washing/cleaning, laboratory work, printing and pharmaceutical manufacturing. The gloves vary in thickness as well, with thick types providing superior resistance and unlined types enabling delicate work. Polyurethane, a type of plastic, is a material with flexibility like rubber. Thanks to the properties of polyurethane, polyurethane gloves provide excellent abrasion resistance and tear strength, and they do not stiffen through use.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • Others
39 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    PU Glove Palm fit (White)
    PU Glove Palm fit (White)
    PU Glove Palm fit (White)
    PU Glove Palm fit (White)
    PU Glove Palm fit (White)

    Recommended

    PU Glove Palm fit (White)【10-300 Pieces Per Package】

    MISUMI

    [Features]

    - Anti-slip gloves that are firm and functional.
    - PU coated gloves Full palm and fingers (White).
    - The color of the gloves makes it difficult to see stains. Help reduce the change of new pairs.
    - Anti-slip gloves are firm. It helps the wearer to perform work efficiently.

    [Related documents]

    Recommended
    From: ฿ 145.60
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    PU Glove Palm fit (Black)
    PU Glove Palm fit (Black)
    PU Glove Palm fit (Black)
    PU Glove Palm fit (Black)
    PU Glove Palm fit (Black)

    Recommended

    PU Glove Palm fit (Black)【10-300 Pieces Per Package】

    MISUMI

    [Features]

    - Anti-slip gloves that are firm and functional.
    - PU coated gloves Full palm and fingers (Black).
    - The color of the gloves makes it difficult to see stains. Help reduce the change of new pairs.
    - Anti-slip gloves are firm. It helps the wearer to perform work efficiently.

    [Related documents]

    Recommended
    From: ฿ 165.90
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyurethane Coating-Gloves (Palm Fit)
    Polyurethane Coating-Gloves (Palm Fit)
    Polyurethane Coating-Gloves (Palm Fit)
    Polyurethane Coating-Gloves (Palm Fit)
    Polyurethane Coating-Gloves (Palm Fit)

    Polyurethane Coating-Gloves (Palm Fit)【10-240 Pieces Per Package】

    MISUMI

    Non-slip gloves with excellent fit and workability.
    From: ฿ 180.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PU Glove Top fit (White)
    PU Glove Top fit (White)
    PU Glove Top fit (White)
    PU Glove Top fit (White)
    PU Glove Top fit (White)

    PU Glove Top fit (White)【10-300 Pieces Per Package】

    MISUMI

    Special offer, check price now ➪ ถุงมือ PU

    [Features]

    - Anti-slip gloves that are firm and functional.
    - PU coated gloves on the fingertips
    - Anti-slip gloves are firm. It helps the wearer to perform work efficiently.
    - Designed for handling small workpieces Such as electronic components.

    [Related documents]

    From: ฿ 126.30
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PU Glove Palm fit (Grey)

    PU Glove Palm fit (Grey)【10-300 Pieces Per Package】

    MISUMI

    [Features]

    - Anti-slip gloves that are firm and functional.
    - PU coated gloves Full palm and fingers (Grey).
    - The color of the gloves makes it difficult to see stains. Help reduce the change of new pairs.
    - Anti-slip gloves are firm. It helps the wearer to perform work efficiently.

    [Related documents]

    From: ฿ 165.90
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    Polyester glove 13-pin XS-L size 【10pairs/pack】
    From: ฿ 70.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Top Fit Gloves B0601

    Top Fit Gloves B0601

    SHOWA GLOVE

    Long-fiber nylon seamless gloves with anti-slip treatment on fingertips
    [Features]
    ・ Since the foamed polyurethane is coated on the fingertips, it has a high anti-slip effect and excellent breathability.
    ・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
    ・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
    ・ Overlock sewing of the wrist parts to prevent fraying is adopted.
    ·With a thickness of 0.6 mm, it can be used for both left and right hands and fits perfectly to the fingertips.
    [Applications]
    ・ Transportation / logistics industry, machinery industry, precision machinery industry, automotive industry, handling glass and precious metals, etc.
    ・ Assembly and inspection of parts
    From: ฿ 129.68
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urethane Fit Gloves (Fingertip Coat)

    Urethane Fit Gloves (Fingertip Coat)

    TRUSCO

    Polyurethane gloves that fit perfectly to hands, and use long-fiber woolly nylon thread.
    [Features]
    · Gloves are of 15-gauge thickness specification.
    · Uses long fiber woolly nylon for low dust generation.
    · Non-coated specification using a highly elastic nylon material which firmly fits hands.
    · The polyurethane coating on the fingertips makes delicate work go smoothly.
    · The product features superior breathability, making it comfortable and preventing humidity. Compliant with the Food Sanitation Act of Japan.
    [Applications]
    · Ideal for assembly of electric and electronic components.
    · Ideal for food processing.
    From: ฿ 111.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    DAILOVE Gloves, 5500 (AS ONE Corporation)

    DAILOVE Gloves, 5500 (AS ONE Corporation)

    AS ONE

    Heavy-duty solvent gloves made of polyurethane resin with excellent solvent resistance.
    Capacity: 1 pair.
    From: ฿ 2,250.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urethane Thin OD Color Gloves

    Urethane Thin OD Color Gloves

    TRUSCO

    [Features]
    · The palm of the hand only has a urethane coating that gently fits to the hand, preventing fatigue after extending work periods.
    · The product features superior breathability, making it comfortable and preventing humidity.
    [Applications]
    · General work and various training.
    From: ฿ 124.47
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Low-Dusting Gloves] B0503 Palm X Gloves, 10 Pairs

    [Low-Dusting Gloves] B0503 Palm X Gloves, 10 Pairs

    SHOWA GLOVE

    [Features]
    · Non-slip gloves with nylon palms.
    · Uses long fibers for low dust production.
    · The palms are coated with polyurethane foam for a more effective non-slip effect.
    [Applications]
    Precision machinery industry, machinery industry, automotive industry.
    From: ฿ 609.53
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TG1-1 Top Gear
    TG1-1 Top Gear
    TG1-1 Top Gear

    TG1-1 Top Gear

    ATOM(SAFETY / PROTECTION SUPPLIES)

    Can be used for lighting, maintenance, outdoors and various other uses.
    [Features]
    · Palms provide an excellent grip with a good feel without discomfort
    · Wrinkle-reduction production process
    · Short wrists
    · Soft and abrasion resistant
    [Materials]
    · Synthetic leather, polyester, nylon, SBR, polyurethane, etc.
    From: ฿ 800.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves Urethane Coating 10 Pairs NPU150B

    Work Gloves Urethane Coating 10 Pairs NPU150B

    MIDORI ANZEN

    [Features]
    · Thin type gloves for assembly and inspection with exceptional fit.
    · Urethane coating on the palm. (Super soft type)
    · Thinner than previous gloves with elasticity to perfectly fit the hand, making these ideal for detailed work that uses the fingertips.
    · The gloves are light and the non-slip coating is soft, reducing fatigue when working for a long time and giving them excellent usability.
    · Coloring that hides dirt.
    [Applications]
    · Electrical/precision equipment, assembly of automotive parts, inspection work, material separation, packaging work.
    [Materials]
    · Gloves: nylon, rubber; Non-slip grip: polyurethane
    From: ฿ 1,412.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Grey Polyurethane Coated Work Gloves, Size 10, XL
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Grey Polyurethane Coated Work Gloves, Size 10, XL【2 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 10, XL
    Primary Glove Application = Abrasion Resistant, Tear Resistant
    Main Colour of Glove = Grey
    Glove Coating = Polyurethane
    EN388 Blade = 1
    EN388 Abrasion = 4
    EN388 Tear = 1
    EN388 Puncture = 3
    From: ฿ 69.96
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PU Glove No Logo

    PU Glove No Logo【10 Pieces Per Package】

    MISUMI

    [Features]

    - Anti-slip gloves that are firm and functional.
    - PU coated gloves Fingers (White).
    - The color of the gloves makes it difficult to see stains. Help reduce the change of new pairs.
    - Anti-slip gloves are firm. It helps the wearer to perform work efficiently.

    [Related documents]

    From: ฿ 126.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Urethane Mega Gloves 10P

    Urethane Mega Gloves 10P

    FUJI TEBUKURO

    The palms of these thin gloves are coated with polyurethane for breathability and to prevent moisture.
    [Features]
    · Thin, soft gloves with a good fit compared to ordinary natural rubber coated gloves. Prevents fatigue even when working long periods of time.
    · Excellent fit all the way to the fingertips, perfect for detailed work.
    · These gloves use polyester that prevents the creation of fiber dust and lint.
    · Good breathability, prevents moisture buildup.
    [Applications]
    · These gloves differ from those that are coated with natural rubber and are not for moving heavy loads or performing hard work.
    · Optimal for handling precision machinery and detailed parts and for handling easily damaged materials such as during inspection and fruit collection.
    From: ฿ 559.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove Gloves No.223

    Dailove Gloves No.223

    AS ONE

    These gloves, which are wear-resistant and feature outstanding flexibility, are easy to work with and are intended for solvent-resistant use.
    From: ฿ 977.39
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PU Pro Palm #120
    PU Pro Palm #120
    PU Pro Palm #120

    PU Pro Palm #120

    HOKEN

    [Features]
    · These low dust producing polyester-knitted gloves have palms which are coated with polyurethane resin.
    [Applications]
    · Optimal for various work indoors and outdoors.
    From: ฿ 458.25
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PU Pro Palm Black#20
    PU Pro Palm Black#20
    PU Pro Palm Black#20

    PU Pro Palm Black#20

    HOKEN

    [Features]
    · Urethane-coated gloves in a black color.
    · This product is recommended for working outdoors and to hide dirt.
    From: ฿ 560.79
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PU Gloves

    PU Gloves

    AS ONE

    [Features]
    · The mesh fabric on the back of the hand is flexible, made of fast-drying material, and unlikely to cause stuffiness.
    From: ฿ 250.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip Elleker
    Non-Slip Elleker
    Non-Slip Elleker

    Non-Slip Elleker

    PENGUINACE

    [Features]
    · The back of the gloves (to the first knuckle joints) uses Field Sensor.
    · Provides a high standard of breathability and elasticity.
    · The wrists have rubber and hook and loop tape for an excellent fit.
    [Applications]
    · Outdoor work, gardening, DIY work, precision work, light work and electrical equipment work, motorbiking
    From: ฿ 1,238.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip, with Ranger Padding

    Non-Slip, with Ranger Padding

    PENGUINACE

    [Features]
    · The double-padded palms enable the gloves to stand up to even harsher use.
    · The rubber cuffs ensure a quick fit and the hook and loop tape at the wrists enables adjustment to the desired tightness.
    [Applications]
    · Outdoor work, civil engineering and construction work, gardening, DIY work, precision work, light work and electrical equipment work
    From: ฿ 1,613.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Slip, without Ranger Padding

    Non-Slip, without Ranger Padding

    PENGUINACE

    [Features]
    · These non-padded gloves give priority to palm flexibility and bending.
    · The rubber cuffs ensure a quick fit and the hook and loop tape at the wrists enables an excellent fit to the hands.
    [Applications]
    · Outdoor work, civil engineering and construction work, gardening, DIY work, precision work, light work and electrical equipment work
    From: ฿ 1,363.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyurethane Gloves, Ben Kay No. 3 B

    Polyurethane Gloves, Ben Kay No. 3 B

    MIDORI ANZEN

    [Features]
    · These solvent and oil-resistant gloves show little change even when using organic solvents.
    From: ฿ 999.55
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urethane Mega Black 10-Pair Set No.5327

    Urethane Mega Black 10-Pair Set No.5327

    FUJI TEBUKURO

    [Features]
    · Soft and good fitting, perfect for detailed work.
    · Good breathability while preventing moisture.
    · Soft, preventing fatigue even when working long periods of time.
    · The black color hides the dirt.
    [Applications]
    · Machinery / parts assembly, agriculture / gardening, DIY, fruit collection / selection, packing / transportation, etc.
    [Materials]
    · Polyester (Palm: polyurethane)
    From: ฿ 442.45
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Polyurethane, Black / Thickness 0.6 mm)

    Gloves (Polyurethane, Black / Thickness 0.6 mm)

    ESCO

    ·Synthetic leather is soft and has an excellent fit.
    ·It does not have a peculiar smell like leather, and has an excellent anti-slip effect compared to artificial leather, making it easy to use.
    ·Excellent breathability, anti-slip and ideal for fine work.
    From: ฿ 404.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Polyurethane / Black, Blue / Thickness 0.7 mm)

    Gloves (Polyurethane / Black, Blue / Thickness 0.7 mm)

    ESCO

    ·Grip power is improved by embossing the palm.
    ·Has excellent sweat absorption and quick-drying properties.
    ·To prevent loss, it can be stored side by side with a snap on the wrist.
    From: ฿ 704.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Polyurethane / Black / Thickness 0.7 mm)

    Gloves (Polyurethane / Black / Thickness 0.7 mm)

    ESCO

    ·Has excellent sweat absorption and quick-drying properties.
    ·To prevent loss, it can be stored side by side with a snap on the wrist.
    From: ฿ 704.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Polyurethane Coating)

    Gloves (Polyurethane Coating)

    ESCO

    ·By making the anti-slip resin on the palm uneven, it exhibits flexibility and a high anti-slip effect.
    ・ The specially blended polyurethane is used to reinforce the fingertips, which are easily loaded.
    ·The fiber part is a seamless knitted glove with fine stitches and no stitching.
    From: ฿ 247.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fit Gloves 2993 Series

    Fit Gloves 2993 Series【10 Pieces Per Package】

    AS ONE

    [Features]
    ·It has excellent breathability and fit, making it easy to work in and not tiring even when used for long periods of time.
    ·It is a long fiber woolly nylon that produces little dust.
    From: ฿ 764.18
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Dust‑Free Gloves (Finger Coating)

    Dust‑Free Gloves (Finger Coating)

    ENGINEER

    [Features]
    · A clean room glove with non-slip coating.
    · Polyurethane resin-coated finger tips. Optimal for detailed work.
    From: ฿ 392.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black Latex Coated Polyethylene Work Gloves, Size 9, Large, 2 Gloves
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Black Latex Coated Polyethylene Work Gloves, Size 9, Large, 2 Gloves【2 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 9, Large
    Primary Glove Application = Cut Resistant
    Glove Material = Polyethylene
    Main Colour of Glove = Black
    Glove Coating = Latex
    Number of Gloves = 2
    EN407 Thermal = No
    EN374 Chemical = No
    EN388 Abrasion = 4
    EN388 Tear = 4
    EN388 Puncture = 3
    From: ฿ 422.69
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black Nitrile Coated Polyester Work Gloves, Size 10, Large, 24 Gloves
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Black Nitrile Coated Polyester Work Gloves, Size 10, Large, 24 Gloves【12 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 10, Large
    Primary Glove Application = General Purpose
    Glove Material = Polyester
    Main Colour of Glove = Black
    Glove Coating = Nitrile
    Number of Gloves = 24
    EN407 Thermal = No
    EN374 Chemical = No
    EN388 Abrasion = 4
    EN388 Tear = 3
    EN388 Puncture = 1
    From: ฿ 811.68
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Yellow Leather Work Gloves, Size 9, Large, 2 Gloves
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Yellow Leather Work Gloves, Size 9, Large, 2 Gloves【2 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 9, Large
    Primary Glove Application = Thermal
    Glove Material = Leather
    Main Colour of Glove = Yellow
    Number of Gloves = 2
    EN388 Blade = 2
    EN511 Cold = Yes
    EN388 Abrasion = 3
    EN388 Tear = 4
    EN388 Puncture = 3
    From: ฿ 671.25
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Grey Polyurethane Coated HPPE/Nylon/Glass Work Gloves, Size 10, XL (184-6011)

    RS PRO Grey Polyurethane Coated HPPE/Nylon/Glass Work Gloves, Size 10, XL (184-6011)【2 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 10, XL
    Primary Glove Application = Cut Resistant, Heat Resistant
    Glove Material = HPPE/Nylon/Glass
    Main Colour of Glove = Grey
    Glove Coating = Polyurethane
    EN407 Thermal = Yes
    EN388 Abrasion = 4
    EN388 Tear = 4
    EN388 Puncture = 1
    From: ฿ 288.33
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO White Nitrile Coated Work Gloves, Size 10, XL
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO White Nitrile Coated Work Gloves, Size 10, XL【2 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 10, XL
    Primary Glove Application = Abrasion Resistant, Tear Resistant
    Main Colour of Glove = White
    Glove Coating = Nitrile
    EN388 Blade = 1
    EN388 Abrasion = 4
    EN388 Tear = 2
    EN388 Puncture = 2
    From: ฿ 114.03
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO White Nitrile Coated Work Gloves, Size 9, Large
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO White Nitrile Coated Work Gloves, Size 9, Large【2 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 9, Large
    Primary Glove Application = Abrasion Resistant, Tear Resistant
    Main Colour of Glove = White
    Glove Coating = Nitrile
    EN388 Blade = 1
    EN388 Abrasion = 4
    EN388 Tear = 2
    EN388 Puncture = 2
    From: ฿ 90.93
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Grey Polyurethane Coated Work Gloves, Size 8, Medium
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Grey Polyurethane Coated Work Gloves, Size 8, Medium【2 Pieces Per Package】

    RS Pro

    Specifications
    Glove Size = 8, Medium
    Primary Glove Application = Abrasion Resistant, Tear Resistant
    Main Colour of Glove = Grey
    Glove Coating = Polyurethane
    EN388 Blade = 0
    EN388 Abrasion = 2
    EN388 Tear = 3
    EN388 Puncture = 1
    From: ฿ 56.00
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO White Leather Welding Gloves, Size 10.5, XL
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO White Leather Welding Gloves, Size 10.5, XL

    RS Pro

    Specifications
    Glove Size = 10.5, XL
    Glove Material = Leather
    Main Colour of Glove = White
    From: ฿ 2,034.61
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Gauge
Size
Specifications
Application
Leather Glove Types
You can add up to 6 items per a category to the compare list.
PU Glove Palm fit (White)
PU Glove Palm fit (White)
PU Glove Palm fit (White)
PU Glove Palm fit (White)
PU Glove Palm fit (White)
You can add up to 6 items per a category to the compare list.
PU Glove Palm fit (Black)
PU Glove Palm fit (Black)
PU Glove Palm fit (Black)
PU Glove Palm fit (Black)
PU Glove Palm fit (Black)
You can add up to 6 items per a category to the compare list.
Polyurethane Coating-Gloves (Palm Fit)
Polyurethane Coating-Gloves (Palm Fit)
Polyurethane Coating-Gloves (Palm Fit)
Polyurethane Coating-Gloves (Palm Fit)
Polyurethane Coating-Gloves (Palm Fit)
You can add up to 6 items per a category to the compare list.
PU Glove Top fit (White)
PU Glove Top fit (White)
PU Glove Top fit (White)
PU Glove Top fit (White)
PU Glove Top fit (White)
You can add up to 6 items per a category to the compare list.
PU Glove Palm fit (Grey)
You can add up to 6 items per a category to the compare list.
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
Polyester glove 13-pin XS-L size 【10pairs/pack】
You can add up to 6 items per a category to the compare list.
Top Fit Gloves B0601
You can add up to 6 items per a category to the compare list.
Urethane Fit Gloves (Fingertip Coat)
You can add up to 6 items per a category to the compare list.
DAILOVE Gloves, 5500 (AS ONE Corporation)
You can add up to 6 items per a category to the compare list.
Urethane Thin OD Color Gloves
You can add up to 6 items per a category to the compare list.
[Low-Dusting Gloves] B0503 Palm X Gloves, 10 Pairs
You can add up to 6 items per a category to the compare list.
TG1-1 Top Gear
TG1-1 Top Gear
TG1-1 Top Gear
You can add up to 6 items per a category to the compare list.
Work Gloves Urethane Coating 10 Pairs NPU150B
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Grey Polyurethane Coated Work Gloves, Size 10, XL
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
PU Glove No Logo
You can add up to 6 items per a category to the compare list.
Urethane Mega Gloves 10P
You can add up to 6 items per a category to the compare list.
Dailove Gloves No.223
You can add up to 6 items per a category to the compare list.
PU Pro Palm #120
PU Pro Palm #120
PU Pro Palm #120
You can add up to 6 items per a category to the compare list.
PU Pro Palm Black#20
PU Pro Palm Black#20
PU Pro Palm Black#20
You can add up to 6 items per a category to the compare list.
PU Gloves
You can add up to 6 items per a category to the compare list.
Non-Slip Elleker
Non-Slip Elleker
Non-Slip Elleker
You can add up to 6 items per a category to the compare list.
Non-Slip, with Ranger Padding
You can add up to 6 items per a category to the compare list.
Non-Slip, without Ranger Padding
You can add up to 6 items per a category to the compare list.
Polyurethane Gloves, Ben Kay No. 3 B
You can add up to 6 items per a category to the compare list.
Urethane Mega Black 10-Pair Set No.5327
You can add up to 6 items per a category to the compare list.
Gloves (Polyurethane, Black / Thickness 0.6 mm)
You can add up to 6 items per a category to the compare list.
Gloves (Polyurethane / Black, Blue / Thickness 0.7 mm)
You can add up to 6 items per a category to the compare list.
Gloves (Polyurethane / Black / Thickness 0.7 mm)
You can add up to 6 items per a category to the compare list.
Gloves (Polyurethane Coating)
You can add up to 6 items per a category to the compare list.
Fit Gloves 2993 Series
You can add up to 6 items per a category to the compare list.
Dust‑Free Gloves (Finger Coating)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black Latex Coated Polyethylene Work Gloves, Size 9, Large, 2 Gloves
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black Nitrile Coated Polyester Work Gloves, Size 10, Large, 24 Gloves
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Yellow Leather Work Gloves, Size 9, Large, 2 Gloves
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
RS PRO Grey Polyurethane Coated HPPE/Nylon/Glass Work Gloves, Size 10, XL (184-6011)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO White Nitrile Coated Work Gloves, Size 10, XL
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO White Nitrile Coated Work Gloves, Size 9, Large
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Grey Polyurethane Coated Work Gloves, Size 8, Medium
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO White Leather Welding Gloves, Size 10.5, XL
Until 30/09/2024
Brand

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

SHOWA GLOVE

TRUSCO

AS ONE

TRUSCO

SHOWA GLOVE

ATOM(SAFETY / PROTECTION SUPPLIES)

MIDORI ANZEN

RS Pro

MISUMI

FUJI TEBUKURO

AS ONE

HOKEN

HOKEN

AS ONE

PENGUINACE

PENGUINACE

PENGUINACE

MIDORI ANZEN

FUJI TEBUKURO

ESCO

ESCO

ESCO

ESCO

AS ONE

ENGINEER

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

PU Glove Palm fit (White)【10-300 Pieces Per Package】

PU Glove Palm fit (Black)【10-300 Pieces Per Package】

Polyurethane Coating-Gloves (Palm Fit)【10-240 Pieces Per Package】

PU Glove Top fit (White)【10-300 Pieces Per Package】

PU Glove Palm fit (Grey)【10-300 Pieces Per Package】

Polyester glove 13-pin XS-L size 【10pairs/pack】【10 Pieces Per Package】

Top Fit Gloves B0601

Urethane Fit Gloves (Fingertip Coat)

DAILOVE Gloves, 5500 (AS ONE Corporation)

Urethane Thin OD Color Gloves

[Low-Dusting Gloves] B0503 Palm X Gloves, 10 Pairs

TG1-1 Top Gear

Work Gloves Urethane Coating 10 Pairs NPU150B

RS PRO Grey Polyurethane Coated Work Gloves, Size 10, XL【2 Pieces Per Package】

PU Glove No Logo【10 Pieces Per Package】

Urethane Mega Gloves 10P

Dailove Gloves No.223

PU Pro Palm #120

PU Pro Palm Black#20

PU Gloves

Non-Slip Elleker

Non-Slip, with Ranger Padding

Non-Slip, without Ranger Padding

Polyurethane Gloves, Ben Kay No. 3 B

Urethane Mega Black 10-Pair Set No.5327

Gloves (Polyurethane, Black / Thickness 0.6 mm)

Gloves (Polyurethane / Black, Blue / Thickness 0.7 mm)

Gloves (Polyurethane / Black / Thickness 0.7 mm)

Gloves (Polyurethane Coating)

Fit Gloves 2993 Series【10 Pieces Per Package】

Dust‑Free Gloves (Finger Coating)

RS PRO Black Latex Coated Polyethylene Work Gloves, Size 9, Large, 2 Gloves【2 Pieces Per Package】

RS PRO Black Nitrile Coated Polyester Work Gloves, Size 10, Large, 24 Gloves【12 Pieces Per Package】

RS PRO Yellow Leather Work Gloves, Size 9, Large, 2 Gloves【2 Pieces Per Package】

RS PRO Grey Polyurethane Coated HPPE/Nylon/Glass Work Gloves, Size 10, XL (184-6011)【2 Pieces Per Package】

RS PRO White Nitrile Coated Work Gloves, Size 10, XL【2 Pieces Per Package】

RS PRO White Nitrile Coated Work Gloves, Size 9, Large【2 Pieces Per Package】

RS PRO Grey Polyurethane Coated Work Gloves, Size 8, Medium【2 Pieces Per Package】

RS PRO White Leather Welding Gloves, Size 10.5, XL

From

฿ 145.60

฿ 165.90

฿ 180.00

฿ 126.30

฿ 165.90

฿ 70.00

฿ 129.68

฿ 111.00

฿ 2,250.00

฿ 124.47

฿ 609.53

฿ 800.00

฿ 1,412.00

฿ 69.96

Special Price

On Sale Until 30/09/2024

฿ 126.00

฿ 559.00

฿ 977.39

฿ 458.25

฿ 560.79

฿ 250.00

฿ 1,238.00

฿ 1,613.00

฿ 1,363.00

฿ 999.55

฿ 442.45

฿ 404.00

฿ 704.00

฿ 704.00

฿ 247.00

฿ 764.18

฿ 392.00

฿ 422.69

Special Price

On Sale Until 30/09/2024

฿ 811.68

Special Price

On Sale Until 30/09/2024

฿ 671.25

Special Price

On Sale Until 30/09/2024

฿ 288.33

฿ 114.03

Special Price

On Sale Until 30/09/2024

฿ 90.93

Special Price

On Sale Until 30/09/2024

฿ 56.00

Special Price

On Sale Until 30/09/2024

฿ 2,034.61

Special Price

On Sale Until 30/09/2024

Days to Ship Same day Same day Same day Same day Same day Same day 1 Day(s) Same day 16 Day(s) 19 Day(s) 3 Day(s) 1 Day(s) 20 Day(s) 8 Day(s) Same day 12 Day(s) 5 Day(s) Same day Same day 20 Day(s) 12 Day(s) 12 Day(s) 14 Day(s) 3 Day(s) 3 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 13 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Product TypePolyurethane-Polyurethane--Work glovesNon-SlipNon-SlipPolyurethaneNon-SlipPolyurethanePolyurethaneNon-Slip---PolyurethanePolyurethanePolyurethaneNon-SlipPolyurethanePolyurethanePolyurethanePolyurethanePolyurethane-----Non-Slip--------
Gauge1313-13--------------------13--------------
SizeS / M / LSLS / M / L-XS / S / M / LS / M / L / XLS / M / LS / M / LSS / M / L / XLM / L / LLS--MLM / LLLM / L / LLM / LM / L / LLLM / LM / L / LLM / L / LLM / L / LLLLS / M / LS / M / L--------
SpecificationsPalm coatingPalm coatingPalm coatCoated Fingertips--Unlined BackCoated Fingertips-Palm coat--Palm coat------Unlined BackPalm coatPalm coatPalm coatLong------Coated Fingertips--------
ApplicationFor quality control-For quality control--For workFor workFor workOil resistance and solvent resistanceFor workFor workFor workFor work---Oil resistance and solvent resistanceFor workFor workFor workFor workFor workFor workOil resistance and solvent resistanceFor work-----For work--------
Leather Glove Types--------------------Synthetic LeatherSynthetic LeatherSynthetic Leather----------------

Loading...

  1. 1

Related Categories to Polyurethane Gloves